[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
[ { "id": "details", "label":"Data", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ] {"code":"745-1409","name":"PCB terminal block; 6 mm²; Pin spacing 12.5 mm; 9-pole; CAGE CLAMP®; commoning option; gray","url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-strip/p/745-1409","description":"<h2>PCB terminal block, 745 Series, operating tool</h2><br/><br/>This PCB terminal block (item number 745-1409) is designed to connect conductors quickly and easily. It is a universal connector that can be used practically anywhere, for example, as a pluggable PCB connector, panel feedthrough header, connector for rail-mount terminal blocks, or a floating connector for different mounting methods. This PCB terminal block has a rated voltage of 1000 V and can handle currents up to 41 A, making it suitable for high-load applications. Strip lengths must be between 11 mm and 12 mm when connecting conductors to this PCB terminal block. Featuring one conductor terminal along with CAGE CLAMP®, this connector is highly versatile. Our highly-rated and maintenance-free CAGE CLAMP® connection makes it easy to connect all conductor types without having to prepare the conductor. For example, you don't need to crimp ferrules. The item's dimensions are 109.1 x 27.5 x 29.1 mm (width x height x depth). Depending on the type of conductor, this PCB terminal block is suitable for conductor cross sections ranging from 0.2 mm² to 6 mm². It comes with one level and nine clamping points for connecting nine potentials / 9 poles. The clamping spring is made of chrome-nickel spring steel (CrNi), the gray housing is made of polyamide (PA66) for insulation, and the contacts are made of electrolytic copper (ECu). The contact surface is coated with tin. An operating tool is used to operate this PCB terminal block. THT is used to assemble the PCB terminal block. The conductor is designed to be inserted at a 45° angle.. The solder pins measure 1 x 1.4 mm in cross-section and 4.5 mm in length and are arranged over the entire terminal strip (in-line). There are two solder pins per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyODY5NDZ8aW1hZ2UvanBlZ3xhRFUzTDJobU5DOHhOVEEyTXpJMU16azBNak13TWd8NTdmY2ZhOWExNTZlYTdlODY3ZmQ3MjU1MGM3YzY1N2JkMWU0MTcyNDFhODc5ZTFmZTY5YWY3Y2YyOWYyZDkwZQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000d0002e06a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000d0002e06a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzk4NHxpbWFnZS9qcGVnfGFHVTFMMmc1TkM4eE5UQTJNekkxTkRZek1EUXpNQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVV3Tm1Fd01EQXhNREJpTmw5RVJTNXFjR2N8NGZmZGI1MzAzMDUwMGY2YmE4ZmM2ZDlkNGQ3N2RiOGNmOTE5NmUwNjg1MjNmZWY5MWYwOTgzYjFhNDgyZTkxYg","altText":"2000_0200000d0002e06a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0002e06a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000d0002e06a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzk4NHxpbWFnZS9qcGVnfGFHVTFMMmc1TkM4eE5UQTJNekkxTkRZek1EUXpNQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVV3Tm1Fd01EQXhNREJpTmw5RVJTNXFjR2N8NGZmZGI1MzAzMDUwMGY2YmE4ZmM2ZDlkNGQ3N2RiOGNmOTE5NmUwNjg1MjNmZWY5MWYwOTgzYjFhNDgyZTkxYg","altText":"2000_0200000d0002e06a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0002e06a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000d0002e06a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzk4NHxpbWFnZS9qcGVnfGFHVTFMMmc1TkM4eE5UQTJNekkxTkRZek1EUXpNQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVV3Tm1Fd01EQXhNREJpTmw5RVJTNXFjR2N8NGZmZGI1MzAzMDUwMGY2YmE4ZmM2ZDlkNGQ3N2RiOGNmOTE5NmUwNjg1MjNmZWY5MWYwOTgzYjFhNDgyZTkxYg","altText":"2000_0200000d0002e06a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0002e06a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000d0002e06a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzk4NHxpbWFnZS9qcGVnfGFHVTFMMmc1TkM4eE5UQTJNekkxTkRZek1EUXpNQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVV3Tm1Fd01EQXhNREJpTmw5RVJTNXFjR2N8NGZmZGI1MzAzMDUwMGY2YmE4ZmM2ZDlkNGQ3N2RiOGNmOTE5NmUwNjg1MjNmZWY5MWYwOTgzYjFhNDgyZTkxYg","altText":"2000_0200000d0002e06a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0002e06a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000d0002e06a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzk4NHxpbWFnZS9qcGVnfGFESTJMMmc1TVM4eE5UQTJNekkxTkRjMk1UVXdNaTh4TkRRd1h6QXlNREF3TURCa01EQXdNbVV3Tm1Fd01EQXhNREJpTmw5RVJTNXFjR2N8NTIxN2I3MjUwNmUwMmM5ODNjNDFiNTc5MjNkYTAzYzY0YTY1MDBmMGNiZmRkNjE5ZDVhNjQ0OWNkMDVjYjRkMg","altText":"1440_0200000d0002e06a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000d0002e06a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000d0002e06a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzk4NHxpbWFnZS9qcGVnfGFEWTNMMmc0WkM4eE5UQTJNekkxTkRnNU1qVTNOQzh4TWpnd1h6QXlNREF3TURCa01EQXdNbVV3Tm1Fd01EQXhNREJpTmw5RVJTNXFjR2N8ZWVhMjNiYTBkNTY3YTE3Y2MzMDYwZDUxYjI0NGE2MzA3MTllMjA5OGIwOWVhODZjZDE3ZjRmODA5MTMyZjljMA","altText":"1280_0200000d0002e06a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000d0002e06a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000d0002e06a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzk4NHxpbWFnZS9qcGVnfGFHRmpMMmd6Wmk4eE5UQTJNekkxTlRBeU16WTBOaTh4TURJMFh6QXlNREF3TURCa01EQXdNbVV3Tm1Fd01EQXhNREJpTmw5RVJTNXFjR2N8YzBiY2VmNWJiOWViOTBmMDU4YWQ1MGI0YjQ2MDZlZGJjZTliMTQ2YTJhOGFkZTkzZTEzMzk5MzhhYmE0ZmY5OA","altText":"1024_0200000d0002e06a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000d0002e06a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000d0002e06a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDcxM3xpbWFnZS9qcGVnfGFHUmpMMmd6T0M4eE5UQTJNekkxTlRJeU1ESTFOQzgzTmpoZk1ESXdNREF3TUdRd01EQXlaVEEyWVRBd01ERXdNR0kyWDBSRkxtcHdad3wyNTBmYTlkZTQ3N2QzMjc2OTdkZWM1ZmMzMDVlODA4NGNmOTQxOTEyN2NmMjU4YjZkMDEzYjE3YjkwOTJjYmIy","altText":"768_0200000d0002e06a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000d0002e06a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000d0002e06a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjE0OHxpbWFnZS9qcGVnfGFESmxMMmd6T0M4eE5UQTJNekkxTlRJNE5UYzVNQzgwT0RCZk1ESXdNREF3TUdRd01EQXlaVEEyWVRBd01ERXdNR0kyWDBSRkxtcHdad3wzMmMwZjJmYTY0MDhjZTg0MDRkMjQxYWM0Y2FmNTVhYzZjNTZkMzM5MDdkNzM0Mzg5YTM1OTAxMDMzMzkyYmU4","altText":"480_0200000d0002e06a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000d0002e06a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000d0002e06a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjA5fGltYWdlL2pwZWd8YURWa0wyZ3pNUzh4TlRBMk16STFOVFE0TWpNNU9DOHlNREJmTURJd01EQXdNR1F3TURBeVpUQTJZVEF3TURFd01HSTJYMFJGTG1wd1p3fDAzODFjZmM4OTVhNjEyMmNiYTMyOTg3MGNmZmE4ZDllODkyMDA5YmNkOGU3MGNlNmVlM2I1NTE2ZDQyMGY0MTA","altText":"200_0200000d0002e06a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d0002e06a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000d0002e06a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjA5fGltYWdlL2pwZWd8YURWa0wyZ3pNUzh4TlRBMk16STFOVFE0TWpNNU9DOHlNREJmTURJd01EQXdNR1F3TURBeVpUQTJZVEF3TURFd01HSTJYMFJGTG1wd1p3fDAzODFjZmM4OTVhNjEyMmNiYTMyOTg3MGNmZmE4ZDllODkyMDA5YmNkOGU3MGNlNmVlM2I1NTE2ZDQyMGY0MTA","altText":"200_0200000d0002e06a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d0002e06a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000d0002e06a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjA5fGltYWdlL2pwZWd8YURWa0wyZ3pNUzh4TlRBMk16STFOVFE0TWpNNU9DOHlNREJmTURJd01EQXdNR1F3TURBeVpUQTJZVEF3TURFd01HSTJYMFJGTG1wd1p3fDAzODFjZmM4OTVhNjEyMmNiYTMyOTg3MGNmZmE4ZDllODkyMDA5YmNkOGU3MGNlNmVlM2I1NTE2ZDQyMGY0MTA","altText":"200_0200000d0002e06a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d0002e06a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000d0002e06a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjA2fGltYWdlL2pwZWd8YUdWaEwyZ3lPUzh4TlRBMk16STFOakF3TmpZNE5pOHhNakJmTURJd01EQXdNR1F3TURBeVpUQTJZVEF3TURFd01HSTJYMFJGTG1wd1p3fGFjZDdjMDllZjZlMDlhMGVhNWQxYjllNzBmM2JmM2E5MTY2NzRmYjE5Njc4ZGJjM2JkMTk5MzQ4NzQxM2NkM2I","altText":"120_0200000d0002e06a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000d0002e06a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d0002e06a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzk4NHxpbWFnZS9qcGVnfGFHVTFMMmc1TkM4eE5UQTJNekkxTkRZek1EUXpNQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVV3Tm1Fd01EQXhNREJpTmw5RVJTNXFjR2N8NGZmZGI1MzAzMDUwMGY2YmE4ZmM2ZDlkNGQ3N2RiOGNmOTE5NmUwNjg1MjNmZWY5MWYwOTgzYjFhNDgyZTkxYg","altText":"2000_0200000d0002e06a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002e06a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d0002e06a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzk4NHxpbWFnZS9qcGVnfGFHVTFMMmc1TkM4eE5UQTJNekkxTkRZek1EUXpNQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVV3Tm1Fd01EQXhNREJpTmw5RVJTNXFjR2N8NGZmZGI1MzAzMDUwMGY2YmE4ZmM2ZDlkNGQ3N2RiOGNmOTE5NmUwNjg1MjNmZWY5MWYwOTgzYjFhNDgyZTkxYg","altText":"2000_0200000d0002e06a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002e06a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d0002e06a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzk4NHxpbWFnZS9qcGVnfGFHVTFMMmc1TkM4eE5UQTJNekkxTkRZek1EUXpNQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVV3Tm1Fd01EQXhNREJpTmw5RVJTNXFjR2N8NGZmZGI1MzAzMDUwMGY2YmE4ZmM2ZDlkNGQ3N2RiOGNmOTE5NmUwNjg1MjNmZWY5MWYwOTgzYjFhNDgyZTkxYg","altText":"2000_0200000d0002e06a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002e06a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d0002e06a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjA5fGltYWdlL2pwZWd8YURWa0wyZ3pNUzh4TlRBMk16STFOVFE0TWpNNU9DOHlNREJmTURJd01EQXdNR1F3TURBeVpUQTJZVEF3TURFd01HSTJYMFJGTG1wd1p3fDAzODFjZmM4OTVhNjEyMmNiYTMyOTg3MGNmZmE4ZDllODkyMDA5YmNkOGU3MGNlNmVlM2I1NTE2ZDQyMGY0MTA","altText":"200_0200000d0002e06a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002e06a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d0002e06a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjA5fGltYWdlL2pwZWd8YURWa0wyZ3pNUzh4TlRBMk16STFOVFE0TWpNNU9DOHlNREJmTURJd01EQXdNR1F3TURBeVpUQTJZVEF3TURFd01HSTJYMFJGTG1wd1p3fDAzODFjZmM4OTVhNjEyMmNiYTMyOTg3MGNmZmE4ZDllODkyMDA5YmNkOGU3MGNlNmVlM2I1NTE2ZDQyMGY0MTA","altText":"200_0200000d0002e06a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002e06a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d0002e06a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzk4NHxpbWFnZS9qcGVnfGFHVTFMMmc1TkM4eE5UQTJNekkxTkRZek1EUXpNQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVV3Tm1Fd01EQXhNREJpTmw5RVJTNXFjR2N8NGZmZGI1MzAzMDUwMGY2YmE4ZmM2ZDlkNGQ3N2RiOGNmOTE5NmUwNjg1MjNmZWY5MWYwOTgzYjFhNDgyZTkxYg","altText":"2000_0200000d0002e06a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002e06a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d0002e06a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzk4NHxpbWFnZS9qcGVnfGFESTJMMmc1TVM4eE5UQTJNekkxTkRjMk1UVXdNaTh4TkRRd1h6QXlNREF3TURCa01EQXdNbVV3Tm1Fd01EQXhNREJpTmw5RVJTNXFjR2N8NTIxN2I3MjUwNmUwMmM5ODNjNDFiNTc5MjNkYTAzYzY0YTY1MDBmMGNiZmRkNjE5ZDVhNjQ0OWNkMDVjYjRkMg","altText":"1440_0200000d0002e06a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d0002e06a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d0002e06a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzk4NHxpbWFnZS9qcGVnfGFEWTNMMmc0WkM4eE5UQTJNekkxTkRnNU1qVTNOQzh4TWpnd1h6QXlNREF3TURCa01EQXdNbVV3Tm1Fd01EQXhNREJpTmw5RVJTNXFjR2N8ZWVhMjNiYTBkNTY3YTE3Y2MzMDYwZDUxYjI0NGE2MzA3MTllMjA5OGIwOWVhODZjZDE3ZjRmODA5MTMyZjljMA","altText":"1280_0200000d0002e06a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d0002e06a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d0002e06a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzk4NHxpbWFnZS9qcGVnfGFHRmpMMmd6Wmk4eE5UQTJNekkxTlRBeU16WTBOaTh4TURJMFh6QXlNREF3TURCa01EQXdNbVV3Tm1Fd01EQXhNREJpTmw5RVJTNXFjR2N8YzBiY2VmNWJiOWViOTBmMDU4YWQ1MGI0YjQ2MDZlZGJjZTliMTQ2YTJhOGFkZTkzZTEzMzk5MzhhYmE0ZmY5OA","altText":"1024_0200000d0002e06a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d0002e06a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d0002e06a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDcxM3xpbWFnZS9qcGVnfGFHUmpMMmd6T0M4eE5UQTJNekkxTlRJeU1ESTFOQzgzTmpoZk1ESXdNREF3TUdRd01EQXlaVEEyWVRBd01ERXdNR0kyWDBSRkxtcHdad3wyNTBmYTlkZTQ3N2QzMjc2OTdkZWM1ZmMzMDVlODA4NGNmOTQxOTEyN2NmMjU4YjZkMDEzYjE3YjkwOTJjYmIy","altText":"768_0200000d0002e06a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d0002e06a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d0002e06a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjE0OHxpbWFnZS9qcGVnfGFESmxMMmd6T0M4eE5UQTJNekkxTlRJNE5UYzVNQzgwT0RCZk1ESXdNREF3TUdRd01EQXlaVEEyWVRBd01ERXdNR0kyWDBSRkxtcHdad3wzMmMwZjJmYTY0MDhjZTg0MDRkMjQxYWM0Y2FmNTVhYzZjNTZkMzM5MDdkNzM0Mzg5YTM1OTAxMDMzMzkyYmU4","altText":"480_0200000d0002e06a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d0002e06a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d0002e06a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjA5fGltYWdlL2pwZWd8YURWa0wyZ3pNUzh4TlRBMk16STFOVFE0TWpNNU9DOHlNREJmTURJd01EQXdNR1F3TURBeVpUQTJZVEF3TURFd01HSTJYMFJGTG1wd1p3fDAzODFjZmM4OTVhNjEyMmNiYTMyOTg3MGNmZmE4ZDllODkyMDA5YmNkOGU3MGNlNmVlM2I1NTE2ZDQyMGY0MTA","altText":"200_0200000d0002e06a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002e06a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d0002e06a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjA2fGltYWdlL2pwZWd8YUdWaEwyZ3lPUzh4TlRBMk16STFOakF3TmpZNE5pOHhNakJmTURJd01EQXdNR1F3TURBeVpUQTJZVEF3TURFd01HSTJYMFJGTG1wd1p3fGFjZDdjMDllZjZlMDlhMGVhNWQxYjllNzBmM2JmM2E5MTY2NzRmYjE5Njc4ZGJjM2JkMTk5MzQ4NzQxM2NkM2I","altText":"120_0200000d0002e06a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d0002e06a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyODY5NDZ8aW1hZ2UvanBlZ3xhRFUzTDJobU5DOHhOVEEyTXpJMU16azBNak13TWd8NTdmY2ZhOWExNTZlYTdlODY3ZmQ3MjU1MGM3YzY1N2JkMWU0MTcyNDFhODc5ZTFmZTY5YWY3Y2YyOWYyZDkwZQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d0002e06a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEZGxMMmd6WVM4eE5UQTJPVGN4TmpVME5UVTJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekE1TmpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZDY0NDE4ZDJmYWVkNjE5NDBjZTAwNDhmZWIwYzJhYmI0OWZkZjQ5MWM4YzViNDgzMWVkMTM5ODA0N2ZkZTdlMA","altText":"2000_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEZGxMMmd6WVM4eE5UQTJPVGN4TmpVME5UVTJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekE1TmpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZDY0NDE4ZDJmYWVkNjE5NDBjZTAwNDhmZWIwYzJhYmI0OWZkZjQ5MWM4YzViNDgzMWVkMTM5ODA0N2ZkZTdlMA","altText":"2000_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEZGxMMmd6WVM4eE5UQTJPVGN4TmpVME5UVTJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekE1TmpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZDY0NDE4ZDJmYWVkNjE5NDBjZTAwNDhmZWIwYzJhYmI0OWZkZjQ5MWM4YzViNDgzMWVkMTM5ODA0N2ZkZTdlMA","altText":"2000_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzkxfGltYWdlL2pwZWd8YURkbUwyaGhOQzh4TlRBMk9UY3hOelUyTVRNM05DOHlNREJmTURJd01EQXdNR1l3TURBek1EazJOVEF3TURFd01HSTJYMFZPTG1wd1p3fDI4ZTg1Yzk0OTJhNmY0MDNlZDE1NDI2YmU3Yjc4YjU0ZDBlYjhhYTQwZmNjYzQzOGQ3MzRjZTg0NmU5NDRhZTU","altText":"200_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzkxfGltYWdlL2pwZWd8YURkbUwyaGhOQzh4TlRBMk9UY3hOelUyTVRNM05DOHlNREJmTURJd01EQXdNR1l3TURBek1EazJOVEF3TURFd01HSTJYMFZPTG1wd1p3fDI4ZTg1Yzk0OTJhNmY0MDNlZDE1NDI2YmU3Yjc4YjU0ZDBlYjhhYTQwZmNjYzQzOGQ3MzRjZTg0NmU5NDRhZTU","altText":"200_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEZGxMMmd6WVM4eE5UQTJPVGN4TmpVME5UVTJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekE1TmpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZDY0NDE4ZDJmYWVkNjE5NDBjZTAwNDhmZWIwYzJhYmI0OWZkZjQ5MWM4YzViNDgzMWVkMTM5ODA0N2ZkZTdlMA","altText":"2000_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEUm1MMmcwTVM4eE5UQTJPVGN4TmpjME1qRTNOQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNekE1TmpVd01EQXhNREJpTmw5RlRpNXFjR2N8Y2U3NzVlNDM5YTU3ZmVmNDA2ZWMzMTI3ZWNkZDUwMzk5ODEyNzE0ZjE3ODQxODdlMzU3ZDRiM2JmZjcwYTQ2Mw","altText":"1440_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEUmpMMmcwTkM4eE5UQTJPVGN4Tmpnd056Y3hNQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNekE1TmpVd01EQXhNREJpTmw5RlRpNXFjR2N8NTM2ODc3ZmI2OGRmNDY5ZjUyNTU5NWI4OTBmMTlkZTYyNjNlYjNmMDE1ZGYxZTQ5MjNjNGU5NTkzNmZkNWYzMA","altText":"1280_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEYzJMMmc1TXk4eE5UQTJPVGN4TnpBMk9UZzFOQzh4TURJMFh6QXlNREF3TURCbU1EQXdNekE1TmpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZjliMDRlMGQ5NDZlNWM5NmVlMWIwMmE2MmRhZTM3NDhlNGY0ZTBlYTYzODdlZTg5NDFmOGE2NGYzZjg0ZDdmNQ","altText":"1024_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEazRMMmc1T1M4eE5UQTJPVGN4TnpJd01Ea3lOaTgzTmpoZk1ESXdNREF3TUdZd01EQXpNRGsyTlRBd01ERXdNR0kyWDBWT0xtcHdad3xhMzE5NzRjZWE3OTU4MDhiNzVkNDhmNmQ5MGRlMGM4NjFmYzU1MzZjOGIyZWRlYTRjNWJhMGYwZTMzYjQzMjAz","altText":"768_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNDkwNXxpbWFnZS9qcGVnfGFEQTJMMmc1WlM4eE5UQTJPVGN4TnpNNU56VXpOQzgwT0RCZk1ESXdNREF3TUdZd01EQXpNRGsyTlRBd01ERXdNR0kyWDBWT0xtcHdad3xjODVmNjQwNzQyMDE1ODVkNTBmMDgyYjBkOTFlODlhMWExZGZmNDA2ODMzZmQ3MDVhNGI2YzgwMTM4MWFiMzY2","altText":"480_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzkxfGltYWdlL2pwZWd8YURkbUwyaGhOQzh4TlRBMk9UY3hOelUyTVRNM05DOHlNREJmTURJd01EQXdNR1l3TURBek1EazJOVEF3TURFd01HSTJYMFZPTG1wd1p3fDI4ZTg1Yzk0OTJhNmY0MDNlZDE1NDI2YmU3Yjc4YjU0ZDBlYjhhYTQwZmNjYzQzOGQ3MzRjZTg0NmU5NDRhZTU","altText":"200_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzQ3fGltYWdlL2pwZWd8YURZMEwyaGlNaTh4TlRBMk9UY3hOems0TnpNMU9DOHhNakJmTURJd01EQXdNR1l3TURBek1EazJOVEF3TURFd01HSTJYMFZPTG1wd1p3fGEyYzRjYWJmMGI3MWU0ZjNhYWY4NGFjZGE5MzA3YjYxMjVkNDkzNDhiOTcwZGU4MzI5MTg0OWYyODdlYjFjNWE","altText":"120_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNjI4MjV8aW1hZ2UvanBlZ3xhRGhoTDJneU1TOHhOVEEyT1RjeE5UazFOVGMwTWd8NjU2MzY2N2I1ZTM3NTQ0MzhkNmQyNzZmMjdlM2JmODRjNDU3NjllMzI5OGRmMTQ0ZTIxYTlmMTRiOWM2YzIxYg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00026f75000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTIwMHxpbWFnZS9qcGVnfGFEYzRMMmhpTXk4eE5UQTNNRFE0TWpBek9EZ3hOQzh5TURBd1h6QXlNREF3TURCa01EQXdNalptTnpVd01EQXhNREJpTmw5RVJTNXFjR2N8ZTdhNzgyOTAwYjY3NDExNmU2NGMzMWYxYzAyYTA3NmFjN2RhNjJlM2M1NzU0NDBiZDEzNjY2MDczNzliMmMyNw","altText":"2000_0200000d00026f75000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00026f75000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00026f75000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTIwMHxpbWFnZS9qcGVnfGFEYzRMMmhpTXk4eE5UQTNNRFE0TWpBek9EZ3hOQzh5TURBd1h6QXlNREF3TURCa01EQXdNalptTnpVd01EQXhNREJpTmw5RVJTNXFjR2N8ZTdhNzgyOTAwYjY3NDExNmU2NGMzMWYxYzAyYTA3NmFjN2RhNjJlM2M1NzU0NDBiZDEzNjY2MDczNzliMmMyNw","altText":"2000_0200000d00026f75000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00026f75000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00026f75000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTIwMHxpbWFnZS9qcGVnfGFEYzRMMmhpTXk4eE5UQTNNRFE0TWpBek9EZ3hOQzh5TURBd1h6QXlNREF3TURCa01EQXdNalptTnpVd01EQXhNREJpTmw5RVJTNXFjR2N8ZTdhNzgyOTAwYjY3NDExNmU2NGMzMWYxYzAyYTA3NmFjN2RhNjJlM2M1NzU0NDBiZDEzNjY2MDczNzliMmMyNw","altText":"2000_0200000d00026f75000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00026f75000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00026f75000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTE4fGltYWdlL2pwZWd8YURZeEwyaGtPQzh4TlRBM01EUTRNek0wT1RVek5DOHlNREJmTURJd01EQXdNR1F3TURBeU5tWTNOVEF3TURFd01HSTJYMFJGTG1wd1p3fDIyNzlmNzRkYjcyODBjYzk5MmU2M2FkNDRkNDljOTExZGNiZWFiYmI4ZTk2YmVhM2Q5MTRiZmIwMWE5YjUyZjg","altText":"200_0200000d00026f75000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00026f75000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00026f75000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTE4fGltYWdlL2pwZWd8YURZeEwyaGtPQzh4TlRBM01EUTRNek0wT1RVek5DOHlNREJmTURJd01EQXdNR1F3TURBeU5tWTNOVEF3TURFd01HSTJYMFJGTG1wd1p3fDIyNzlmNzRkYjcyODBjYzk5MmU2M2FkNDRkNDljOTExZGNiZWFiYmI4ZTk2YmVhM2Q5MTRiZmIwMWE5YjUyZjg","altText":"200_0200000d00026f75000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00026f75000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00026f75000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTIwMHxpbWFnZS9qcGVnfGFEYzRMMmhpTXk4eE5UQTNNRFE0TWpBek9EZ3hOQzh5TURBd1h6QXlNREF3TURCa01EQXdNalptTnpVd01EQXhNREJpTmw5RVJTNXFjR2N8ZTdhNzgyOTAwYjY3NDExNmU2NGMzMWYxYzAyYTA3NmFjN2RhNjJlM2M1NzU0NDBiZDEzNjY2MDczNzliMmMyNw","altText":"2000_0200000d00026f75000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00026f75000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00026f75000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTIwMHxpbWFnZS9qcGVnfGFETTNMMmhpTnk4eE5UQTNNRFE0TWpFMk9UZzROaTh4TkRRd1h6QXlNREF3TURCa01EQXdNalptTnpVd01EQXhNREJpTmw5RVJTNXFjR2N8MzI1ZTk3NDk4MWQ0NmQ4OGYwZjRmZmEwMGY1OGYxM2M2MTc4ZTI0OWVjZTczZjBmYmIyMzUxMzYwYzViNmMyMQ","altText":"1440_0200000d00026f75000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000d00026f75000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00026f75000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTIwMHxpbWFnZS9qcGVnfGFERTVMMmhqTVM4eE5UQTNNRFE0TWpRek1qQXpNQzh4TWpnd1h6QXlNREF3TURCa01EQXdNalptTnpVd01EQXhNREJpTmw5RVJTNXFjR2N8OGRhYzNmOWZmYTJhZDBhMzhlYTY1MDUxNzlhMmU1YTUwZjAzMWNkYWI4NDkxYjBlNDEyYTQzMTg2ZTIyZTVlYg","altText":"1280_0200000d00026f75000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000d00026f75000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00026f75000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODM0N3xpbWFnZS9qcGVnfGFEazNMMmhqT0M4eE5UQTNNRFE0TWpZNU5ERTNOQzh4TURJMFh6QXlNREF3TURCa01EQXdNalptTnpVd01EQXhNREJpTmw5RVJTNXFjR2N8NWJhY2NiODUzNGEzNmZjYTNhNDllMTVkNzkyNTFjN2Q4ZTc5NDI2NGYxNDBjMWVmMTJjZDg1ZTAxZGVhMmM2NA","altText":"1024_0200000d00026f75000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000d00026f75000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00026f75000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzgyOHxpbWFnZS9qcGVnfGFEQmxMMmhrTWk4eE5UQTNNRFE0TWpreU16VTFNQzgzTmpoZk1ESXdNREF3TUdRd01EQXlObVkzTlRBd01ERXdNR0kyWDBSRkxtcHdad3w5NWU0YTUyNzQyMzY5YTE5YWU1M2M5ZmUyNTEzNzk3M2Q4MDk4Yzc5ZGI0OWU1YzRiZTI0YmYzOWE0NTI4ODgz","altText":"768_0200000d00026f75000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000d00026f75000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00026f75000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjM1NnxpbWFnZS9qcGVnfGFHTTNMMmhrWlM4eE5UQTNNRFE0TXpFNE5UWTVOQzgwT0RCZk1ESXdNREF3TUdRd01EQXlObVkzTlRBd01ERXdNR0kyWDBSRkxtcHdad3xmOTkxMzg0ZDU2MDRjODQwODMzNDZjNmIzN2U2NTU0NGI4NjE2MjYzMmIxYWNlZGUwZjA3YjExOTBiZjg5ZGMw","altText":"480_0200000d00026f75000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000d00026f75000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00026f75000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTE4fGltYWdlL2pwZWd8YURZeEwyaGtPQzh4TlRBM01EUTRNek0wT1RVek5DOHlNREJmTURJd01EQXdNR1F3TURBeU5tWTNOVEF3TURFd01HSTJYMFJGTG1wd1p3fDIyNzlmNzRkYjcyODBjYzk5MmU2M2FkNDRkNDljOTExZGNiZWFiYmI4ZTk2YmVhM2Q5MTRiZmIwMWE5YjUyZjg","altText":"200_0200000d00026f75000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00026f75000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00026f75000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDMwfGltYWdlL2pwZWd8YUdNd0wyaGpZUzh4TlRBM01EUTRNemMwTWpjMU1DOHhNakJmTURJd01EQXdNR1F3TURBeU5tWTNOVEF3TURFd01HSTJYMFJGTG1wd1p3fGMzZTY1ZTNjZTNmYWZkYzhiNjdlOTI1MzVlZmVlMmNmOWZmNGEzMGRiMzAzYzM1MGE3Yjc1YWRiYjRhMDBmZmU","altText":"120_0200000d00026f75000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000d00026f75000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMDU3NzF8aW1hZ2UvanBlZ3xhRGN4TDJnMU5DOHhOVEEzTURRNE1UTTRNelExTkF8ZDZlYjA2OTBhNWIwOGIyMzY1Y2UzYTE2NGE3OTQ4ZTYzOWQyNGRiOTRhY2MxYmI5YTJjMThmMzI0MWE1ZDA1Ng","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000d00026f75000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d0002e06a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzk4NHxpbWFnZS9qcGVnfGFHVTFMMmc1TkM4eE5UQTJNekkxTkRZek1EUXpNQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVV3Tm1Fd01EQXhNREJpTmw5RVJTNXFjR2N8NGZmZGI1MzAzMDUwMGY2YmE4ZmM2ZDlkNGQ3N2RiOGNmOTE5NmUwNjg1MjNmZWY5MWYwOTgzYjFhNDgyZTkxYg","altText":"2000_0200000d0002e06a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002e06a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d0002e06a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzk4NHxpbWFnZS9qcGVnfGFHVTFMMmc1TkM4eE5UQTJNekkxTkRZek1EUXpNQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVV3Tm1Fd01EQXhNREJpTmw5RVJTNXFjR2N8NGZmZGI1MzAzMDUwMGY2YmE4ZmM2ZDlkNGQ3N2RiOGNmOTE5NmUwNjg1MjNmZWY5MWYwOTgzYjFhNDgyZTkxYg","altText":"2000_0200000d0002e06a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002e06a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d0002e06a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzk4NHxpbWFnZS9qcGVnfGFHVTFMMmc1TkM4eE5UQTJNekkxTkRZek1EUXpNQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVV3Tm1Fd01EQXhNREJpTmw5RVJTNXFjR2N8NGZmZGI1MzAzMDUwMGY2YmE4ZmM2ZDlkNGQ3N2RiOGNmOTE5NmUwNjg1MjNmZWY5MWYwOTgzYjFhNDgyZTkxYg","altText":"2000_0200000d0002e06a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002e06a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d0002e06a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjA5fGltYWdlL2pwZWd8YURWa0wyZ3pNUzh4TlRBMk16STFOVFE0TWpNNU9DOHlNREJmTURJd01EQXdNR1F3TURBeVpUQTJZVEF3TURFd01HSTJYMFJGTG1wd1p3fDAzODFjZmM4OTVhNjEyMmNiYTMyOTg3MGNmZmE4ZDllODkyMDA5YmNkOGU3MGNlNmVlM2I1NTE2ZDQyMGY0MTA","altText":"200_0200000d0002e06a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002e06a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d0002e06a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjA5fGltYWdlL2pwZWd8YURWa0wyZ3pNUzh4TlRBMk16STFOVFE0TWpNNU9DOHlNREJmTURJd01EQXdNR1F3TURBeVpUQTJZVEF3TURFd01HSTJYMFJGTG1wd1p3fDAzODFjZmM4OTVhNjEyMmNiYTMyOTg3MGNmZmE4ZDllODkyMDA5YmNkOGU3MGNlNmVlM2I1NTE2ZDQyMGY0MTA","altText":"200_0200000d0002e06a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002e06a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d0002e06a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzk4NHxpbWFnZS9qcGVnfGFHVTFMMmc1TkM4eE5UQTJNekkxTkRZek1EUXpNQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVV3Tm1Fd01EQXhNREJpTmw5RVJTNXFjR2N8NGZmZGI1MzAzMDUwMGY2YmE4ZmM2ZDlkNGQ3N2RiOGNmOTE5NmUwNjg1MjNmZWY5MWYwOTgzYjFhNDgyZTkxYg","altText":"2000_0200000d0002e06a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002e06a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d0002e06a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzk4NHxpbWFnZS9qcGVnfGFESTJMMmc1TVM4eE5UQTJNekkxTkRjMk1UVXdNaTh4TkRRd1h6QXlNREF3TURCa01EQXdNbVV3Tm1Fd01EQXhNREJpTmw5RVJTNXFjR2N8NTIxN2I3MjUwNmUwMmM5ODNjNDFiNTc5MjNkYTAzYzY0YTY1MDBmMGNiZmRkNjE5ZDVhNjQ0OWNkMDVjYjRkMg","altText":"1440_0200000d0002e06a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d0002e06a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d0002e06a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzk4NHxpbWFnZS9qcGVnfGFEWTNMMmc0WkM4eE5UQTJNekkxTkRnNU1qVTNOQzh4TWpnd1h6QXlNREF3TURCa01EQXdNbVV3Tm1Fd01EQXhNREJpTmw5RVJTNXFjR2N8ZWVhMjNiYTBkNTY3YTE3Y2MzMDYwZDUxYjI0NGE2MzA3MTllMjA5OGIwOWVhODZjZDE3ZjRmODA5MTMyZjljMA","altText":"1280_0200000d0002e06a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d0002e06a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d0002e06a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzk4NHxpbWFnZS9qcGVnfGFHRmpMMmd6Wmk4eE5UQTJNekkxTlRBeU16WTBOaTh4TURJMFh6QXlNREF3TURCa01EQXdNbVV3Tm1Fd01EQXhNREJpTmw5RVJTNXFjR2N8YzBiY2VmNWJiOWViOTBmMDU4YWQ1MGI0YjQ2MDZlZGJjZTliMTQ2YTJhOGFkZTkzZTEzMzk5MzhhYmE0ZmY5OA","altText":"1024_0200000d0002e06a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d0002e06a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d0002e06a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDcxM3xpbWFnZS9qcGVnfGFHUmpMMmd6T0M4eE5UQTJNekkxTlRJeU1ESTFOQzgzTmpoZk1ESXdNREF3TUdRd01EQXlaVEEyWVRBd01ERXdNR0kyWDBSRkxtcHdad3wyNTBmYTlkZTQ3N2QzMjc2OTdkZWM1ZmMzMDVlODA4NGNmOTQxOTEyN2NmMjU4YjZkMDEzYjE3YjkwOTJjYmIy","altText":"768_0200000d0002e06a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d0002e06a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d0002e06a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjE0OHxpbWFnZS9qcGVnfGFESmxMMmd6T0M4eE5UQTJNekkxTlRJNE5UYzVNQzgwT0RCZk1ESXdNREF3TUdRd01EQXlaVEEyWVRBd01ERXdNR0kyWDBSRkxtcHdad3wzMmMwZjJmYTY0MDhjZTg0MDRkMjQxYWM0Y2FmNTVhYzZjNTZkMzM5MDdkNzM0Mzg5YTM1OTAxMDMzMzkyYmU4","altText":"480_0200000d0002e06a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d0002e06a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d0002e06a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjA5fGltYWdlL2pwZWd8YURWa0wyZ3pNUzh4TlRBMk16STFOVFE0TWpNNU9DOHlNREJmTURJd01EQXdNR1F3TURBeVpUQTJZVEF3TURFd01HSTJYMFJGTG1wd1p3fDAzODFjZmM4OTVhNjEyMmNiYTMyOTg3MGNmZmE4ZDllODkyMDA5YmNkOGU3MGNlNmVlM2I1NTE2ZDQyMGY0MTA","altText":"200_0200000d0002e06a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002e06a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d0002e06a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjA2fGltYWdlL2pwZWd8YUdWaEwyZ3lPUzh4TlRBMk16STFOakF3TmpZNE5pOHhNakJmTURJd01EQXdNR1F3TURBeVpUQTJZVEF3TURFd01HSTJYMFJGTG1wd1p3fGFjZDdjMDllZjZlMDlhMGVhNWQxYjllNzBmM2JmM2E5MTY2NzRmYjE5Njc4ZGJjM2JkMTk5MzQ4NzQxM2NkM2I","altText":"120_0200000d0002e06a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d0002e06a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyODY5NDZ8aW1hZ2UvanBlZ3xhRFUzTDJobU5DOHhOVEEyTXpJMU16azBNak13TWd8NTdmY2ZhOWExNTZlYTdlODY3ZmQ3MjU1MGM3YzY1N2JkMWU0MTcyNDFhODc5ZTFmZTY5YWY3Y2YyOWYyZDkwZQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d0002e06a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEZGxMMmd6WVM4eE5UQTJPVGN4TmpVME5UVTJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekE1TmpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZDY0NDE4ZDJmYWVkNjE5NDBjZTAwNDhmZWIwYzJhYmI0OWZkZjQ5MWM4YzViNDgzMWVkMTM5ODA0N2ZkZTdlMA","altText":"2000_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEZGxMMmd6WVM4eE5UQTJPVGN4TmpVME5UVTJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekE1TmpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZDY0NDE4ZDJmYWVkNjE5NDBjZTAwNDhmZWIwYzJhYmI0OWZkZjQ5MWM4YzViNDgzMWVkMTM5ODA0N2ZkZTdlMA","altText":"2000_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEZGxMMmd6WVM4eE5UQTJPVGN4TmpVME5UVTJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekE1TmpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZDY0NDE4ZDJmYWVkNjE5NDBjZTAwNDhmZWIwYzJhYmI0OWZkZjQ5MWM4YzViNDgzMWVkMTM5ODA0N2ZkZTdlMA","altText":"2000_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzkxfGltYWdlL2pwZWd8YURkbUwyaGhOQzh4TlRBMk9UY3hOelUyTVRNM05DOHlNREJmTURJd01EQXdNR1l3TURBek1EazJOVEF3TURFd01HSTJYMFZPTG1wd1p3fDI4ZTg1Yzk0OTJhNmY0MDNlZDE1NDI2YmU3Yjc4YjU0ZDBlYjhhYTQwZmNjYzQzOGQ3MzRjZTg0NmU5NDRhZTU","altText":"200_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzkxfGltYWdlL2pwZWd8YURkbUwyaGhOQzh4TlRBMk9UY3hOelUyTVRNM05DOHlNREJmTURJd01EQXdNR1l3TURBek1EazJOVEF3TURFd01HSTJYMFZPTG1wd1p3fDI4ZTg1Yzk0OTJhNmY0MDNlZDE1NDI2YmU3Yjc4YjU0ZDBlYjhhYTQwZmNjYzQzOGQ3MzRjZTg0NmU5NDRhZTU","altText":"200_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEZGxMMmd6WVM4eE5UQTJPVGN4TmpVME5UVTJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekE1TmpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZDY0NDE4ZDJmYWVkNjE5NDBjZTAwNDhmZWIwYzJhYmI0OWZkZjQ5MWM4YzViNDgzMWVkMTM5ODA0N2ZkZTdlMA","altText":"2000_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEUm1MMmcwTVM4eE5UQTJPVGN4TmpjME1qRTNOQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNekE1TmpVd01EQXhNREJpTmw5RlRpNXFjR2N8Y2U3NzVlNDM5YTU3ZmVmNDA2ZWMzMTI3ZWNkZDUwMzk5ODEyNzE0ZjE3ODQxODdlMzU3ZDRiM2JmZjcwYTQ2Mw","altText":"1440_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEUmpMMmcwTkM4eE5UQTJPVGN4Tmpnd056Y3hNQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNekE1TmpVd01EQXhNREJpTmw5RlRpNXFjR2N8NTM2ODc3ZmI2OGRmNDY5ZjUyNTU5NWI4OTBmMTlkZTYyNjNlYjNmMDE1ZGYxZTQ5MjNjNGU5NTkzNmZkNWYzMA","altText":"1280_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEYzJMMmc1TXk4eE5UQTJPVGN4TnpBMk9UZzFOQzh4TURJMFh6QXlNREF3TURCbU1EQXdNekE1TmpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZjliMDRlMGQ5NDZlNWM5NmVlMWIwMmE2MmRhZTM3NDhlNGY0ZTBlYTYzODdlZTg5NDFmOGE2NGYzZjg0ZDdmNQ","altText":"1024_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEazRMMmc1T1M4eE5UQTJPVGN4TnpJd01Ea3lOaTgzTmpoZk1ESXdNREF3TUdZd01EQXpNRGsyTlRBd01ERXdNR0kyWDBWT0xtcHdad3xhMzE5NzRjZWE3OTU4MDhiNzVkNDhmNmQ5MGRlMGM4NjFmYzU1MzZjOGIyZWRlYTRjNWJhMGYwZTMzYjQzMjAz","altText":"768_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNDkwNXxpbWFnZS9qcGVnfGFEQTJMMmc1WlM4eE5UQTJPVGN4TnpNNU56VXpOQzgwT0RCZk1ESXdNREF3TUdZd01EQXpNRGsyTlRBd01ERXdNR0kyWDBWT0xtcHdad3xjODVmNjQwNzQyMDE1ODVkNTBmMDgyYjBkOTFlODlhMWExZGZmNDA2ODMzZmQ3MDVhNGI2YzgwMTM4MWFiMzY2","altText":"480_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzkxfGltYWdlL2pwZWd8YURkbUwyaGhOQzh4TlRBMk9UY3hOelUyTVRNM05DOHlNREJmTURJd01EQXdNR1l3TURBek1EazJOVEF3TURFd01HSTJYMFZPTG1wd1p3fDI4ZTg1Yzk0OTJhNmY0MDNlZDE1NDI2YmU3Yjc4YjU0ZDBlYjhhYTQwZmNjYzQzOGQ3MzRjZTg0NmU5NDRhZTU","altText":"200_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzQ3fGltYWdlL2pwZWd8YURZMEwyaGlNaTh4TlRBMk9UY3hOems0TnpNMU9DOHhNakJmTURJd01EQXdNR1l3TURBek1EazJOVEF3TURFd01HSTJYMFZPTG1wd1p3fGEyYzRjYWJmMGI3MWU0ZjNhYWY4NGFjZGE5MzA3YjYxMjVkNDkzNDhiOTcwZGU4MzI5MTg0OWYyODdlYjFjNWE","altText":"120_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNjI4MjV8aW1hZ2UvanBlZ3xhRGhoTDJneU1TOHhOVEEyT1RjeE5UazFOVGMwTWd8NjU2MzY2N2I1ZTM3NTQ0MzhkNmQyNzZmMjdlM2JmODRjNDU3NjllMzI5OGRmMTQ0ZTIxYTlmMTRiOWM2YzIxYg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00026f75000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTIwMHxpbWFnZS9qcGVnfGFEYzRMMmhpTXk4eE5UQTNNRFE0TWpBek9EZ3hOQzh5TURBd1h6QXlNREF3TURCa01EQXdNalptTnpVd01EQXhNREJpTmw5RVJTNXFjR2N8ZTdhNzgyOTAwYjY3NDExNmU2NGMzMWYxYzAyYTA3NmFjN2RhNjJlM2M1NzU0NDBiZDEzNjY2MDczNzliMmMyNw","altText":"2000_0200000d00026f75000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00026f75000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00026f75000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTIwMHxpbWFnZS9qcGVnfGFEYzRMMmhpTXk4eE5UQTNNRFE0TWpBek9EZ3hOQzh5TURBd1h6QXlNREF3TURCa01EQXdNalptTnpVd01EQXhNREJpTmw5RVJTNXFjR2N8ZTdhNzgyOTAwYjY3NDExNmU2NGMzMWYxYzAyYTA3NmFjN2RhNjJlM2M1NzU0NDBiZDEzNjY2MDczNzliMmMyNw","altText":"2000_0200000d00026f75000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00026f75000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00026f75000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTIwMHxpbWFnZS9qcGVnfGFEYzRMMmhpTXk4eE5UQTNNRFE0TWpBek9EZ3hOQzh5TURBd1h6QXlNREF3TURCa01EQXdNalptTnpVd01EQXhNREJpTmw5RVJTNXFjR2N8ZTdhNzgyOTAwYjY3NDExNmU2NGMzMWYxYzAyYTA3NmFjN2RhNjJlM2M1NzU0NDBiZDEzNjY2MDczNzliMmMyNw","altText":"2000_0200000d00026f75000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00026f75000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00026f75000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTE4fGltYWdlL2pwZWd8YURZeEwyaGtPQzh4TlRBM01EUTRNek0wT1RVek5DOHlNREJmTURJd01EQXdNR1F3TURBeU5tWTNOVEF3TURFd01HSTJYMFJGTG1wd1p3fDIyNzlmNzRkYjcyODBjYzk5MmU2M2FkNDRkNDljOTExZGNiZWFiYmI4ZTk2YmVhM2Q5MTRiZmIwMWE5YjUyZjg","altText":"200_0200000d00026f75000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00026f75000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00026f75000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTE4fGltYWdlL2pwZWd8YURZeEwyaGtPQzh4TlRBM01EUTRNek0wT1RVek5DOHlNREJmTURJd01EQXdNR1F3TURBeU5tWTNOVEF3TURFd01HSTJYMFJGTG1wd1p3fDIyNzlmNzRkYjcyODBjYzk5MmU2M2FkNDRkNDljOTExZGNiZWFiYmI4ZTk2YmVhM2Q5MTRiZmIwMWE5YjUyZjg","altText":"200_0200000d00026f75000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00026f75000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00026f75000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTIwMHxpbWFnZS9qcGVnfGFEYzRMMmhpTXk4eE5UQTNNRFE0TWpBek9EZ3hOQzh5TURBd1h6QXlNREF3TURCa01EQXdNalptTnpVd01EQXhNREJpTmw5RVJTNXFjR2N8ZTdhNzgyOTAwYjY3NDExNmU2NGMzMWYxYzAyYTA3NmFjN2RhNjJlM2M1NzU0NDBiZDEzNjY2MDczNzliMmMyNw","altText":"2000_0200000d00026f75000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00026f75000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00026f75000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTIwMHxpbWFnZS9qcGVnfGFETTNMMmhpTnk4eE5UQTNNRFE0TWpFMk9UZzROaTh4TkRRd1h6QXlNREF3TURCa01EQXdNalptTnpVd01EQXhNREJpTmw5RVJTNXFjR2N8MzI1ZTk3NDk4MWQ0NmQ4OGYwZjRmZmEwMGY1OGYxM2M2MTc4ZTI0OWVjZTczZjBmYmIyMzUxMzYwYzViNmMyMQ","altText":"1440_0200000d00026f75000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000d00026f75000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00026f75000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTIwMHxpbWFnZS9qcGVnfGFERTVMMmhqTVM4eE5UQTNNRFE0TWpRek1qQXpNQzh4TWpnd1h6QXlNREF3TURCa01EQXdNalptTnpVd01EQXhNREJpTmw5RVJTNXFjR2N8OGRhYzNmOWZmYTJhZDBhMzhlYTY1MDUxNzlhMmU1YTUwZjAzMWNkYWI4NDkxYjBlNDEyYTQzMTg2ZTIyZTVlYg","altText":"1280_0200000d00026f75000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000d00026f75000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00026f75000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODM0N3xpbWFnZS9qcGVnfGFEazNMMmhqT0M4eE5UQTNNRFE0TWpZNU5ERTNOQzh4TURJMFh6QXlNREF3TURCa01EQXdNalptTnpVd01EQXhNREJpTmw5RVJTNXFjR2N8NWJhY2NiODUzNGEzNmZjYTNhNDllMTVkNzkyNTFjN2Q4ZTc5NDI2NGYxNDBjMWVmMTJjZDg1ZTAxZGVhMmM2NA","altText":"1024_0200000d00026f75000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000d00026f75000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00026f75000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzgyOHxpbWFnZS9qcGVnfGFEQmxMMmhrTWk4eE5UQTNNRFE0TWpreU16VTFNQzgzTmpoZk1ESXdNREF3TUdRd01EQXlObVkzTlRBd01ERXdNR0kyWDBSRkxtcHdad3w5NWU0YTUyNzQyMzY5YTE5YWU1M2M5ZmUyNTEzNzk3M2Q4MDk4Yzc5ZGI0OWU1YzRiZTI0YmYzOWE0NTI4ODgz","altText":"768_0200000d00026f75000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000d00026f75000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00026f75000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjM1NnxpbWFnZS9qcGVnfGFHTTNMMmhrWlM4eE5UQTNNRFE0TXpFNE5UWTVOQzgwT0RCZk1ESXdNREF3TUdRd01EQXlObVkzTlRBd01ERXdNR0kyWDBSRkxtcHdad3xmOTkxMzg0ZDU2MDRjODQwODMzNDZjNmIzN2U2NTU0NGI4NjE2MjYzMmIxYWNlZGUwZjA3YjExOTBiZjg5ZGMw","altText":"480_0200000d00026f75000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000d00026f75000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00026f75000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTE4fGltYWdlL2pwZWd8YURZeEwyaGtPQzh4TlRBM01EUTRNek0wT1RVek5DOHlNREJmTURJd01EQXdNR1F3TURBeU5tWTNOVEF3TURFd01HSTJYMFJGTG1wd1p3fDIyNzlmNzRkYjcyODBjYzk5MmU2M2FkNDRkNDljOTExZGNiZWFiYmI4ZTk2YmVhM2Q5MTRiZmIwMWE5YjUyZjg","altText":"200_0200000d00026f75000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00026f75000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00026f75000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDMwfGltYWdlL2pwZWd8YUdNd0wyaGpZUzh4TlRBM01EUTRNemMwTWpjMU1DOHhNakJmTURJd01EQXdNR1F3TURBeU5tWTNOVEF3TURFd01HSTJYMFJGTG1wd1p3fGMzZTY1ZTNjZTNmYWZkYzhiNjdlOTI1MzVlZmVlMmNmOWZmNGEzMGRiMzAzYzM1MGE3Yjc1YWRiYjRhMDBmZmU","altText":"120_0200000d00026f75000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000d00026f75000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMDU3NzF8aW1hZ2UvanBlZ3xhRGN4TDJnMU5DOHhOVEEzTURRNE1UTTRNelExTkF8ZDZlYjA2OTBhNWIwOGIyMzY1Y2UzYTE2NGE3OTQ4ZTYzOWQyNGRiOTRhY2MxYmI5YTJjMThmMzI0MWE1ZDA1Ng","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000d00026f75000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"745-1409","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-strip/p/745-1409","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["cageclamps","745-1409"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4045454625542","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":16.0,"numberPackageUnits":16.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; 6 mm²; Pin spacing 12.5 mm; 9-pole; CAGE CLAMP®; commoning option; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"7451409","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
Item no. 745-1409

PCB terminal block; 6 mm²; Pin spacing 12.5 mm; 9-pole; CAGE CLAMP®; commoning option; gray