[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"745-207","name":"PCB terminal block; 4 mm²; Pin spacing 10 mm; 7-pole; CAGE CLAMP®; commoning option; gray","url":"/pcb-terminal-blocks-and-pluggable-connectors/terminal-strip-with-jumper-slot/p/745-207","description":"<h2>PCB terminal block, 745 Series, gray</h2><br/><br/>This PCB terminal block (item number 745-207) is designed for simple and secure connections. It is a universal connector that can be used practically anywhere, for example, as a pluggable PCB connector, panel feedthrough header, connector for rail-mount terminal blocks, or a floating connector for different mounting methods. This PCB terminal block has a rated voltage of 1000 V and can handle currents up to 32 A, making it ideal for high-load applications. Conductors should only be connected to this PCB terminal block if their strip length is between 8 mm and 9 mm. This product incorporates one conductor terminal and utilizes CAGE CLAMP®. Our highly-rated and maintenance-free CAGE CLAMP® connection makes it easy to connect all types of conductors without having to prepare the conductor. For example, you don't need to crimp ferrules. The item's dimensions are 66.5 x 23 x 22.9 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 4 mm². Up to seven potentials / seven poles can be connected to this terminal strip using seven clamping points on one level. The gray housing is made of polyamide (PA66) for insulation, the contacts are made of electrolytic copper (ECu), and the clamping spring is made of chrome-nickel spring steel (CrNi). The contact surface is coated with tin. An operating tool is used to operate this PCB terminal block. THT is used to solder the PCB terminal block. Insert the conductor at an angle of 45°.. The solder pins, which are 0.8 x 1.2 mm in cross-section and 4 mm long, are arranged over the entire terminal strip (in-line). There are two solder pins per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzODU0NDh8aW1hZ2UvanBlZ3xhRE5qTDJnd1lpOHhOVEEyTkRVMU56WTRNamN4T0F8OTllMTk3MjNjZGQwMjY2NDdjOTczMjNmOTM2MzMzMjUwZmMwOTIwZmQxZTkyODljMDE4ZWZjY2YzMDM5MThlYw","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000d0002e706000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000d0002e706000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzQ2OXxpbWFnZS9qcGVnfGFEVTBMMmcyWkM4eE5UQTJORFUxT0RRd016WXhOQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVUzTURZd01EQXhNREJpTmw5RVJTNXFjR2N8NTc0M2EwZjNiYzgyZDQ3YWI2OWJhYzFlOWMyYjgzNDUwYjY4ZDQyY2NlYmMyYmJhZTRhODJiMjdhMGM5MTcyYQ","altText":"2000_0200000d0002e706000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0002e706000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000d0002e706000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzQ2OXxpbWFnZS9qcGVnfGFEVTBMMmcyWkM4eE5UQTJORFUxT0RRd016WXhOQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVUzTURZd01EQXhNREJpTmw5RVJTNXFjR2N8NTc0M2EwZjNiYzgyZDQ3YWI2OWJhYzFlOWMyYjgzNDUwYjY4ZDQyY2NlYmMyYmJhZTRhODJiMjdhMGM5MTcyYQ","altText":"2000_0200000d0002e706000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0002e706000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000d0002e706000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzQ2OXxpbWFnZS9qcGVnfGFEVTBMMmcyWkM4eE5UQTJORFUxT0RRd016WXhOQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVUzTURZd01EQXhNREJpTmw5RVJTNXFjR2N8NTc0M2EwZjNiYzgyZDQ3YWI2OWJhYzFlOWMyYjgzNDUwYjY4ZDQyY2NlYmMyYmJhZTRhODJiMjdhMGM5MTcyYQ","altText":"2000_0200000d0002e706000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0002e706000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000d0002e706000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzQ2OXxpbWFnZS9qcGVnfGFEVTBMMmcyWkM4eE5UQTJORFUxT0RRd016WXhOQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVUzTURZd01EQXhNREJpTmw5RVJTNXFjR2N8NTc0M2EwZjNiYzgyZDQ3YWI2OWJhYzFlOWMyYjgzNDUwYjY4ZDQyY2NlYmMyYmJhZTRhODJiMjdhMGM5MTcyYQ","altText":"2000_0200000d0002e706000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0002e706000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000d0002e706000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzQ2OXxpbWFnZS9qcGVnfGFEWmhMMmczTVM4eE5UQTJORFUxT0RVMk56UTFOQzh4TkRRd1h6QXlNREF3TURCa01EQXdNbVUzTURZd01EQXhNREJpTmw5RVJTNXFjR2N8MTVmNTgwMjdlZDU1OWJhYTZmZjEwZDY3ZjVmMzE5ZTliMWE1YTg0OWJiMzYyN2FmYzkwMzAyOGVjMTRkMDNmZQ","altText":"1440_0200000d0002e706000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000d0002e706000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000d0002e706000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzQ2OXxpbWFnZS9qcGVnfGFHVTBMMmczTnk4eE5UQTJORFUxT0Rjek1USTVOQzh4TWpnd1h6QXlNREF3TURCa01EQXdNbVUzTURZd01EQXhNREJpTmw5RVJTNXFjR2N8MDgxMGYzYjUxNzU3ZWI5MjVlMTM5ZjNmMjgxYzUzMDc1NmZhNDNlNmFmOWFhNjM4ZTkxZTEzZTM2MjAxMzIzNA","altText":"1280_0200000d0002e706000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000d0002e706000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000d0002e706000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjY5MnxpbWFnZS9qcGVnfGFHRXhMMmczWlM4eE5UQTJORFUxT0RreU56a3dNaTh4TURJMFh6QXlNREF3TURCa01EQXdNbVUzTURZd01EQXhNREJpTmw5RVJTNXFjR2N8NGFkYzU1ZTk2MWYxNGU4YjE3ODNmM2EzNmQyNDc1MGFhZGRkNzI5ZjM4NDE0NjVhMWU5NDFjMzIzMDc5NzBlMA","altText":"1024_0200000d0002e706000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000d0002e706000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000d0002e706000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDgzNnxpbWFnZS9qcGVnfGFEYzJMMmhqWVM4eE5UQTJORFUxT1RBNU1UYzBNaTgzTmpoZk1ESXdNREF3TUdRd01EQXlaVGN3TmpBd01ERXdNR0kyWDBSRkxtcHdad3wxMGMxYzI3NjM1MWRlZTEyZGMzZGQ1OTcwNThiYTQ4YWQwNmJmNjNhNGE3N2RiZGUxZGExOTZmMTRkOGE1N2Iy","altText":"768_0200000d0002e706000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000d0002e706000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000d0002e706000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTU5M3xpbWFnZS9qcGVnfGFHVmtMMmhrTXk4eE5UQTJORFUxT1RNeU1URXhPQzgwT0RCZk1ESXdNREF3TUdRd01EQXlaVGN3TmpBd01ERXdNR0kyWDBSRkxtcHdad3w2ZmQwZTBhYzhkNDhlMDU3MjQxNjM4OWI0MTU4YmFmZTRiNDMyNDg3ZDU0NjZjNzAzMmQ0Y2IwNWRhOTVjNTI3","altText":"480_0200000d0002e706000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000d0002e706000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000d0002e706000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzkwfGltYWdlL2pwZWd8YUdGakwyaGtOeTh4TlRBMk5EVTFPVFExTWpFNU1DOHlNREJmTURJd01EQXdNR1F3TURBeVpUY3dOakF3TURFd01HSTJYMFJGTG1wd1p3fDBlOTA0NWJiY2FhZTlmY2ExNTU1NmE1NWUxYzNiMWRlMTY4ZjU4NzJkNzI3N2Y2YTEzYjc1ZTNmOGIzNzlmOWE","altText":"200_0200000d0002e706000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d0002e706000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000d0002e706000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzkwfGltYWdlL2pwZWd8YUdGakwyaGtOeTh4TlRBMk5EVTFPVFExTWpFNU1DOHlNREJmTURJd01EQXdNR1F3TURBeVpUY3dOakF3TURFd01HSTJYMFJGTG1wd1p3fDBlOTA0NWJiY2FhZTlmY2ExNTU1NmE1NWUxYzNiMWRlMTY4ZjU4NzJkNzI3N2Y2YTEzYjc1ZTNmOGIzNzlmOWE","altText":"200_0200000d0002e706000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d0002e706000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000d0002e706000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzkwfGltYWdlL2pwZWd8YUdGakwyaGtOeTh4TlRBMk5EVTFPVFExTWpFNU1DOHlNREJmTURJd01EQXdNR1F3TURBeVpUY3dOakF3TURFd01HSTJYMFJGTG1wd1p3fDBlOTA0NWJiY2FhZTlmY2ExNTU1NmE1NWUxYzNiMWRlMTY4ZjU4NzJkNzI3N2Y2YTEzYjc1ZTNmOGIzNzlmOWE","altText":"200_0200000d0002e706000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d0002e706000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000d0002e706000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjM3fGltYWdlL2pwZWd8YURSaUwyaGxPQzh4TlRBMk5EVTFPVGt4TURrME1pOHhNakJmTURJd01EQXdNR1F3TURBeVpUY3dOakF3TURFd01HSTJYMFJGTG1wd1p3fDlhMjQ5ZDA4ZTBjNmNmOThiZDE4NDdlMjQ0MTc3YjYxNzQ3MDg4OGIwNGMyOTAxYWM1NTMwYWI2YjUwNjI1M2U","altText":"120_0200000d0002e706000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000d0002e706000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d0002e706000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzQ2OXxpbWFnZS9qcGVnfGFEVTBMMmcyWkM4eE5UQTJORFUxT0RRd016WXhOQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVUzTURZd01EQXhNREJpTmw5RVJTNXFjR2N8NTc0M2EwZjNiYzgyZDQ3YWI2OWJhYzFlOWMyYjgzNDUwYjY4ZDQyY2NlYmMyYmJhZTRhODJiMjdhMGM5MTcyYQ","altText":"2000_0200000d0002e706000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002e706000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d0002e706000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzQ2OXxpbWFnZS9qcGVnfGFEVTBMMmcyWkM4eE5UQTJORFUxT0RRd016WXhOQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVUzTURZd01EQXhNREJpTmw5RVJTNXFjR2N8NTc0M2EwZjNiYzgyZDQ3YWI2OWJhYzFlOWMyYjgzNDUwYjY4ZDQyY2NlYmMyYmJhZTRhODJiMjdhMGM5MTcyYQ","altText":"2000_0200000d0002e706000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002e706000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d0002e706000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzQ2OXxpbWFnZS9qcGVnfGFEVTBMMmcyWkM4eE5UQTJORFUxT0RRd016WXhOQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVUzTURZd01EQXhNREJpTmw5RVJTNXFjR2N8NTc0M2EwZjNiYzgyZDQ3YWI2OWJhYzFlOWMyYjgzNDUwYjY4ZDQyY2NlYmMyYmJhZTRhODJiMjdhMGM5MTcyYQ","altText":"2000_0200000d0002e706000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002e706000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d0002e706000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzkwfGltYWdlL2pwZWd8YUdGakwyaGtOeTh4TlRBMk5EVTFPVFExTWpFNU1DOHlNREJmTURJd01EQXdNR1F3TURBeVpUY3dOakF3TURFd01HSTJYMFJGTG1wd1p3fDBlOTA0NWJiY2FhZTlmY2ExNTU1NmE1NWUxYzNiMWRlMTY4ZjU4NzJkNzI3N2Y2YTEzYjc1ZTNmOGIzNzlmOWE","altText":"200_0200000d0002e706000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002e706000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d0002e706000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzkwfGltYWdlL2pwZWd8YUdGakwyaGtOeTh4TlRBMk5EVTFPVFExTWpFNU1DOHlNREJmTURJd01EQXdNR1F3TURBeVpUY3dOakF3TURFd01HSTJYMFJGTG1wd1p3fDBlOTA0NWJiY2FhZTlmY2ExNTU1NmE1NWUxYzNiMWRlMTY4ZjU4NzJkNzI3N2Y2YTEzYjc1ZTNmOGIzNzlmOWE","altText":"200_0200000d0002e706000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002e706000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d0002e706000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzQ2OXxpbWFnZS9qcGVnfGFEVTBMMmcyWkM4eE5UQTJORFUxT0RRd016WXhOQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVUzTURZd01EQXhNREJpTmw5RVJTNXFjR2N8NTc0M2EwZjNiYzgyZDQ3YWI2OWJhYzFlOWMyYjgzNDUwYjY4ZDQyY2NlYmMyYmJhZTRhODJiMjdhMGM5MTcyYQ","altText":"2000_0200000d0002e706000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002e706000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d0002e706000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzQ2OXxpbWFnZS9qcGVnfGFEWmhMMmczTVM4eE5UQTJORFUxT0RVMk56UTFOQzh4TkRRd1h6QXlNREF3TURCa01EQXdNbVUzTURZd01EQXhNREJpTmw5RVJTNXFjR2N8MTVmNTgwMjdlZDU1OWJhYTZmZjEwZDY3ZjVmMzE5ZTliMWE1YTg0OWJiMzYyN2FmYzkwMzAyOGVjMTRkMDNmZQ","altText":"1440_0200000d0002e706000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d0002e706000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d0002e706000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzQ2OXxpbWFnZS9qcGVnfGFHVTBMMmczTnk4eE5UQTJORFUxT0Rjek1USTVOQzh4TWpnd1h6QXlNREF3TURCa01EQXdNbVUzTURZd01EQXhNREJpTmw5RVJTNXFjR2N8MDgxMGYzYjUxNzU3ZWI5MjVlMTM5ZjNmMjgxYzUzMDc1NmZhNDNlNmFmOWFhNjM4ZTkxZTEzZTM2MjAxMzIzNA","altText":"1280_0200000d0002e706000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d0002e706000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d0002e706000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjY5MnxpbWFnZS9qcGVnfGFHRXhMMmczWlM4eE5UQTJORFUxT0RreU56a3dNaTh4TURJMFh6QXlNREF3TURCa01EQXdNbVUzTURZd01EQXhNREJpTmw5RVJTNXFjR2N8NGFkYzU1ZTk2MWYxNGU4YjE3ODNmM2EzNmQyNDc1MGFhZGRkNzI5ZjM4NDE0NjVhMWU5NDFjMzIzMDc5NzBlMA","altText":"1024_0200000d0002e706000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d0002e706000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d0002e706000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDgzNnxpbWFnZS9qcGVnfGFEYzJMMmhqWVM4eE5UQTJORFUxT1RBNU1UYzBNaTgzTmpoZk1ESXdNREF3TUdRd01EQXlaVGN3TmpBd01ERXdNR0kyWDBSRkxtcHdad3wxMGMxYzI3NjM1MWRlZTEyZGMzZGQ1OTcwNThiYTQ4YWQwNmJmNjNhNGE3N2RiZGUxZGExOTZmMTRkOGE1N2Iy","altText":"768_0200000d0002e706000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d0002e706000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d0002e706000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTU5M3xpbWFnZS9qcGVnfGFHVmtMMmhrTXk4eE5UQTJORFUxT1RNeU1URXhPQzgwT0RCZk1ESXdNREF3TUdRd01EQXlaVGN3TmpBd01ERXdNR0kyWDBSRkxtcHdad3w2ZmQwZTBhYzhkNDhlMDU3MjQxNjM4OWI0MTU4YmFmZTRiNDMyNDg3ZDU0NjZjNzAzMmQ0Y2IwNWRhOTVjNTI3","altText":"480_0200000d0002e706000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d0002e706000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d0002e706000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzkwfGltYWdlL2pwZWd8YUdGakwyaGtOeTh4TlRBMk5EVTFPVFExTWpFNU1DOHlNREJmTURJd01EQXdNR1F3TURBeVpUY3dOakF3TURFd01HSTJYMFJGTG1wd1p3fDBlOTA0NWJiY2FhZTlmY2ExNTU1NmE1NWUxYzNiMWRlMTY4ZjU4NzJkNzI3N2Y2YTEzYjc1ZTNmOGIzNzlmOWE","altText":"200_0200000d0002e706000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002e706000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d0002e706000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjM3fGltYWdlL2pwZWd8YURSaUwyaGxPQzh4TlRBMk5EVTFPVGt4TURrME1pOHhNakJmTURJd01EQXdNR1F3TURBeVpUY3dOakF3TURFd01HSTJYMFJGTG1wd1p3fDlhMjQ5ZDA4ZTBjNmNmOThiZDE4NDdlMjQ0MTc3YjYxNzQ3MDg4OGIwNGMyOTAxYWM1NTMwYWI2YjUwNjI1M2U","altText":"120_0200000d0002e706000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d0002e706000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzODU0NDh8aW1hZ2UvanBlZ3xhRE5qTDJnd1lpOHhOVEEyTkRVMU56WTRNamN4T0F8OTllMTk3MjNjZGQwMjY2NDdjOTczMjNmOTM2MzMzMjUwZmMwOTIwZmQxZTkyODljMDE4ZWZjY2YzMDM5MThlYw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d0002e706000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDI2M3xpbWFnZS9qcGVnfGFHRmlMMmd3TUM4eE5UQTRNREU0TVRJek5UYzBNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekE0WkRVd01EQXhNREJpTmw5RlRpNXFjR2N8MzA4NGZjM2NlZDE5MWRiNGNkYzFjOWNiNmZlNmQwMTgyM2EyOWY4ODk4MDUxYzkxYjEyNjUyNDhjZGY2MmJhMQ","altText":"2000_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDI2M3xpbWFnZS9qcGVnfGFHRmlMMmd3TUM4eE5UQTRNREU0TVRJek5UYzBNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekE0WkRVd01EQXhNREJpTmw5RlRpNXFjR2N8MzA4NGZjM2NlZDE5MWRiNGNkYzFjOWNiNmZlNmQwMTgyM2EyOWY4ODk4MDUxYzkxYjEyNjUyNDhjZGY2MmJhMQ","altText":"2000_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDI2M3xpbWFnZS9qcGVnfGFHRmlMMmd3TUM4eE5UQTRNREU0TVRJek5UYzBNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekE0WkRVd01EQXhNREJpTmw5RlRpNXFjR2N8MzA4NGZjM2NlZDE5MWRiNGNkYzFjOWNiNmZlNmQwMTgyM2EyOWY4ODk4MDUxYzkxYjEyNjUyNDhjZGY2MmJhMQ","altText":"2000_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzM5fGltYWdlL2pwZWd8YUdWa0wyZzJOaTh4TlRBNE1ERTRNakV5TURRM09DOHlNREJmTURJd01EQXdNR1l3TURBek1EaGtOVEF3TURFd01HSTJYMFZPTG1wd1p3fDY4ODlkNmM0MjYzY2U2OGVmZmM0Mjc2ZjlhYjRmMmM3MjM5YWJhNzM5ODYwNmE3OTI2MTNiMjJmOTViOTdkMmQ","altText":"200_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzM5fGltYWdlL2pwZWd8YUdWa0wyZzJOaTh4TlRBNE1ERTRNakV5TURRM09DOHlNREJmTURJd01EQXdNR1l3TURBek1EaGtOVEF3TURFd01HSTJYMFZPTG1wd1p3fDY4ODlkNmM0MjYzY2U2OGVmZmM0Mjc2ZjlhYjRmMmM3MjM5YWJhNzM5ODYwNmE3OTI2MTNiMjJmOTViOTdkMmQ","altText":"200_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDI2M3xpbWFnZS9qcGVnfGFHRmlMMmd3TUM4eE5UQTRNREU0TVRJek5UYzBNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekE0WkRVd01EQXhNREJpTmw5RlRpNXFjR2N8MzA4NGZjM2NlZDE5MWRiNGNkYzFjOWNiNmZlNmQwMTgyM2EyOWY4ODk4MDUxYzkxYjEyNjUyNDhjZGY2MmJhMQ","altText":"2000_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDI2M3xpbWFnZS9qcGVnfGFEWmhMMmd3TkM4eE5UQTRNREU0TVRNMk5qZ3hOQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNekE0WkRVd01EQXhNREJpTmw5RlRpNXFjR2N8ZTBiYjQ1ZTc1MTEyNmQ5MDM3N2M3NzE3MTU1YjUzNWRhNTQ3NThiODM2ZDNlZmQyZmFjMzBkNDI1YTA3N2QxYw","altText":"1440_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDI2M3xpbWFnZS9qcGVnfGFHUXlMMmd3Tnk4eE5UQTRNREU0TVRRMk5URXhPQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNekE0WkRVd01EQXhNREJpTmw5RlRpNXFjR2N8NGJkNTU1ZmMzZjM0ZTBiMjk0ZTdhNTczMGIyMzRjNzg1MTM2ZTg4OGNlZTBhZmNmYzFhMjY4YjRjNDlmNTE2OA","altText":"1280_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDI2M3xpbWFnZS9qcGVnfGFETmhMMmd3WWk4eE5UQTRNREU0TVRVMk16UXlNaTh4TURJMFh6QXlNREF3TURCbU1EQXdNekE0WkRVd01EQXhNREJpTmw5RlRpNXFjR2N8ZTc0NDlmYjQzYjcwZGM3OGNkNjI1YWJlNzQ0MDgzOWRjNWYyMDVkZTA2NDdhZTNiNTBiYzU3Mjg5ZWM1MmZlMw","altText":"1024_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDI2M3xpbWFnZS9qcGVnfGFEWXhMMmd4TWk4eE5UQTRNREU0TVRjNU1qYzVPQzgzTmpoZk1ESXdNREF3TUdZd01EQXpNRGhrTlRBd01ERXdNR0kyWDBWT0xtcHdad3wzMzgxZmZlZTUzMzI0MzBjZDk1NDIxODkyZTQyZDZmNjQ3NDk1NzZjOWRmOWU1NmE5NDg1NTM5NTY2MjA5MDM4","altText":"768_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTU3NHxpbWFnZS9qcGVnfGFEY3hMMmd4T0M4eE5UQTRNREU0TVRreU16ZzNNQzgwT0RCZk1ESXdNREF3TUdZd01EQXpNRGhrTlRBd01ERXdNR0kyWDBWT0xtcHdad3w1ZDgwMGQzN2Q5OTExOTc0OTFjMTBkZDM0NzM1NDM0ZDdmNWVjMDU1ZDI5N2Y5ODczNzJiYzM1MTg2ZDNhYzU0","altText":"480_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzM5fGltYWdlL2pwZWd8YUdWa0wyZzJOaTh4TlRBNE1ERTRNakV5TURRM09DOHlNREJmTURJd01EQXdNR1l3TURBek1EaGtOVEF3TURFd01HSTJYMFZPTG1wd1p3fDY4ODlkNmM0MjYzY2U2OGVmZmM0Mjc2ZjlhYjRmMmM3MjM5YWJhNzM5ODYwNmE3OTI2MTNiMjJmOTViOTdkMmQ","altText":"200_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzODI5fGltYWdlL2pwZWd8YUdVeUwyZzNOeTh4TlRBNE1ERTRNall4TVRrNU9DOHhNakJmTURJd01EQXdNR1l3TURBek1EaGtOVEF3TURFd01HSTJYMFZPTG1wd1p3fGI0NmU2YjczNWVjYTg0Mjc0OTVmMzE4NzE0NDU5Yzk1MWNkY2NmYTJmNDk0MjM3MjZhYzFlMTBhNTUyOTczNzM","altText":"120_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzA2MTR8aW1hZ2UvanBlZ3xhREEzTDJnMVlpOHhOVEE0TURFNE1EWTNPRFk0Tmd8YjIzNmE4ZDU1OWYxMDI3MDA1MDViNDU1OTQ0YzY3ZGY4NzJiZjBlZWQ4Y2E0Y2U3MDQzN2Y4Y2ZjMGRiYzExNQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00026ca5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzM2OHxpbWFnZS9qcGVnfGFEa3lMMmc1WlM4eE5UQTRNVFExTURnMk5EWTNNQzh5TURBd1h6QXlNREF3TURCa01EQXdNalpqWVRVd01EQXhNREJpTmw5RVJTNXFjR2N8MmQyMTczYzA3MWYxZWFmNDM1ZmM2ZTkxYWM5M2Q5M2UwMTgxYjMzNmE1YzJhMDkxZGVhOTJhZDFlZTkyMzk2OA","altText":"2000_0200000d00026ca5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm<br/>L<sub>1</sub> = L + 1.5 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00026ca5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00026ca5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzM2OHxpbWFnZS9qcGVnfGFEa3lMMmc1WlM4eE5UQTRNVFExTURnMk5EWTNNQzh5TURBd1h6QXlNREF3TURCa01EQXdNalpqWVRVd01EQXhNREJpTmw5RVJTNXFjR2N8MmQyMTczYzA3MWYxZWFmNDM1ZmM2ZTkxYWM5M2Q5M2UwMTgxYjMzNmE1YzJhMDkxZGVhOTJhZDFlZTkyMzk2OA","altText":"2000_0200000d00026ca5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm<br/>L<sub>1</sub> = L + 1.5 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00026ca5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00026ca5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzM2OHxpbWFnZS9qcGVnfGFEa3lMMmc1WlM4eE5UQTRNVFExTURnMk5EWTNNQzh5TURBd1h6QXlNREF3TURCa01EQXdNalpqWVRVd01EQXhNREJpTmw5RVJTNXFjR2N8MmQyMTczYzA3MWYxZWFmNDM1ZmM2ZTkxYWM5M2Q5M2UwMTgxYjMzNmE1YzJhMDkxZGVhOTJhZDFlZTkyMzk2OA","altText":"2000_0200000d00026ca5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm<br/>L<sub>1</sub> = L + 1.5 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00026ca5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00026ca5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODkwfGltYWdlL2pwZWd8YURKa0wyaG1PQzh4TlRBNE1UUTFNVGd4TkRrME1pOHlNREJmTURJd01EQXdNR1F3TURBeU5tTmhOVEF3TURFd01HSTJYMFJGTG1wd1p3fDhjZGM1ZDBiM2VhYjJkMjY1MjEzZGE5ZDZkZmYyZGRmMmEyZGFhMjA0Y2YyZDE3MjBhZWY4ODE0NDY0NzM2YWU","altText":"200_0200000d00026ca5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm<br/>L<sub>1</sub> = L + 1.5 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00026ca5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00026ca5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODkwfGltYWdlL2pwZWd8YURKa0wyaG1PQzh4TlRBNE1UUTFNVGd4TkRrME1pOHlNREJmTURJd01EQXdNR1F3TURBeU5tTmhOVEF3TURFd01HSTJYMFJGTG1wd1p3fDhjZGM1ZDBiM2VhYjJkMjY1MjEzZGE5ZDZkZmYyZGRmMmEyZGFhMjA0Y2YyZDE3MjBhZWY4ODE0NDY0NzM2YWU","altText":"200_0200000d00026ca5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm<br/>L<sub>1</sub> = L + 1.5 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00026ca5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00026ca5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzM2OHxpbWFnZS9qcGVnfGFEa3lMMmc1WlM4eE5UQTRNVFExTURnMk5EWTNNQzh5TURBd1h6QXlNREF3TURCa01EQXdNalpqWVRVd01EQXhNREJpTmw5RVJTNXFjR2N8MmQyMTczYzA3MWYxZWFmNDM1ZmM2ZTkxYWM5M2Q5M2UwMTgxYjMzNmE1YzJhMDkxZGVhOTJhZDFlZTkyMzk2OA","altText":"2000_0200000d00026ca5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm<br/>L<sub>1</sub> = L + 1.5 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00026ca5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00026ca5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzM2OHxpbWFnZS9qcGVnfGFHRTBMMmhoTVM4eE5UQTRNVFExTURrek1ESXdOaTh4TkRRd1h6QXlNREF3TURCa01EQXdNalpqWVRVd01EQXhNREJpTmw5RVJTNXFjR2N8NTljN2U1ODA1ZDI0MzViMzEyZGEzZjhjNmU3MmEyMWQwYmY5M2Y1YzljZDZiNTA3MGMzODllYzBiNTBmZmFlYQ","altText":"1440_0200000d00026ca5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm<br/>L<sub>1</sub> = L + 1.5 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000d00026ca5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00026ca5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzM2OHxpbWFnZS9qcGVnfGFEQmpMMmhtTUM4eE5UQTRNVFExTVRFeU5qZ3hOQzh4TWpnd1h6QXlNREF3TURCa01EQXdNalpqWVRVd01EQXhNREJpTmw5RVJTNXFjR2N8ZTA0YjhhNDZlZjdiMDQ2Y2FlMDg4NGRhYmJjNWMzYmZhYTE2ZjQ0OGQ0NTNjNDQ0ZGEwNzA2MjY0OGNhNTExZQ","altText":"1280_0200000d00026ca5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm<br/>L<sub>1</sub> = L + 1.5 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000d00026ca5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00026ca5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTUxMnxpbWFnZS9qcGVnfGFHUmtMMmhtTmk4eE5UQTRNVFExTVRNeU16UXlNaTh4TURJMFh6QXlNREF3TURCa01EQXdNalpqWVRVd01EQXhNREJpTmw5RVJTNXFjR2N8NWViZjFhNjgyYTM3OTQyMzE2YTc5YjNhMjNkZWVkNDJjNTc1NzczNmE2ZDA5ZDNjMzkwMzRhOGNjM2U3NmZhNw","altText":"1024_0200000d00026ca5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm<br/>L<sub>1</sub> = L + 1.5 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000d00026ca5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00026ca5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTc2NXxpbWFnZS9qcGVnfGFHRmtMMmhtWkM4eE5UQTRNVFExTVRVeU1EQXpNQzgzTmpoZk1ESXdNREF3TUdRd01EQXlObU5oTlRBd01ERXdNR0kyWDBSRkxtcHdad3xiMDZjZjlhN2JjOTQ5ZGY3MDgzMjI2ZGQ4ZDE3OWZkMzM2MTBjM2QzMTkyZWU4ODFmMWUxOWM3NjUwZDUzYjMy","altText":"768_0200000d00026ca5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm<br/>L<sub>1</sub> = L + 1.5 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000d00026ca5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00026ca5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzA0OXxpbWFnZS9qcGVnfGFEazFMMmhtWWk4eE5UQTRNVFExTVRjeE5qWXpPQzgwT0RCZk1ESXdNREF3TUdRd01EQXlObU5oTlRBd01ERXdNR0kyWDBSRkxtcHdad3wzYjA3ZjhhNWI3YjdmMjAwNTEzZTM1ZjhlNTU5YmZmMWM3ZWIyNGExZTgxNTE1MGUzOGY5ODI0Y2ZlY2NlMGE3","altText":"480_0200000d00026ca5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm<br/>L<sub>1</sub> = L + 1.5 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000d00026ca5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00026ca5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODkwfGltYWdlL2pwZWd8YURKa0wyaG1PQzh4TlRBNE1UUTFNVGd4TkRrME1pOHlNREJmTURJd01EQXdNR1F3TURBeU5tTmhOVEF3TURFd01HSTJYMFJGTG1wd1p3fDhjZGM1ZDBiM2VhYjJkMjY1MjEzZGE5ZDZkZmYyZGRmMmEyZGFhMjA0Y2YyZDE3MjBhZWY4ODE0NDY0NzM2YWU","altText":"200_0200000d00026ca5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm<br/>L<sub>1</sub> = L + 1.5 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00026ca5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00026ca5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzg1fGltYWdlL2pwZWd8YUdZekwyaGhNaTh4TlRBNE1UUTFNakl3T0RFMU9DOHhNakJmTURJd01EQXdNR1F3TURBeU5tTmhOVEF3TURFd01HSTJYMFJGTG1wd1p3fDU4NmI3MDc5OTVkZDFlMGM1Mzc5YzZiOWVhNDVhMjhhMzNiZDc2NTc5ZjAxNzRkOWY5MTBjNWRmNzg4ZjFkNzY","altText":"120_0200000d00026ca5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm<br/>L<sub>1</sub> = L + 1.5 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000d00026ca5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxOTI0MjV8aW1hZ2UvanBlZ3xhRGxrTDJnNFpDOHhOVEE0TVRRMU1ETTNNekUxTUF8MzVkNDNhN2QxNWFiYTdhMjJlMWU0NzFiNDQwYzRlNzViZDk0NDAyYWJhYjgyYTEzZmYzZjFkYzJlZDcxYzg1Nw","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm<br/>L<sub>1</sub> = L + 1.5 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000d00026ca5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d0002e706000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzQ2OXxpbWFnZS9qcGVnfGFEVTBMMmcyWkM4eE5UQTJORFUxT0RRd016WXhOQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVUzTURZd01EQXhNREJpTmw5RVJTNXFjR2N8NTc0M2EwZjNiYzgyZDQ3YWI2OWJhYzFlOWMyYjgzNDUwYjY4ZDQyY2NlYmMyYmJhZTRhODJiMjdhMGM5MTcyYQ","altText":"2000_0200000d0002e706000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002e706000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d0002e706000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzQ2OXxpbWFnZS9qcGVnfGFEVTBMMmcyWkM4eE5UQTJORFUxT0RRd016WXhOQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVUzTURZd01EQXhNREJpTmw5RVJTNXFjR2N8NTc0M2EwZjNiYzgyZDQ3YWI2OWJhYzFlOWMyYjgzNDUwYjY4ZDQyY2NlYmMyYmJhZTRhODJiMjdhMGM5MTcyYQ","altText":"2000_0200000d0002e706000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002e706000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d0002e706000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzQ2OXxpbWFnZS9qcGVnfGFEVTBMMmcyWkM4eE5UQTJORFUxT0RRd016WXhOQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVUzTURZd01EQXhNREJpTmw5RVJTNXFjR2N8NTc0M2EwZjNiYzgyZDQ3YWI2OWJhYzFlOWMyYjgzNDUwYjY4ZDQyY2NlYmMyYmJhZTRhODJiMjdhMGM5MTcyYQ","altText":"2000_0200000d0002e706000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002e706000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d0002e706000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzkwfGltYWdlL2pwZWd8YUdGakwyaGtOeTh4TlRBMk5EVTFPVFExTWpFNU1DOHlNREJmTURJd01EQXdNR1F3TURBeVpUY3dOakF3TURFd01HSTJYMFJGTG1wd1p3fDBlOTA0NWJiY2FhZTlmY2ExNTU1NmE1NWUxYzNiMWRlMTY4ZjU4NzJkNzI3N2Y2YTEzYjc1ZTNmOGIzNzlmOWE","altText":"200_0200000d0002e706000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002e706000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d0002e706000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzkwfGltYWdlL2pwZWd8YUdGakwyaGtOeTh4TlRBMk5EVTFPVFExTWpFNU1DOHlNREJmTURJd01EQXdNR1F3TURBeVpUY3dOakF3TURFd01HSTJYMFJGTG1wd1p3fDBlOTA0NWJiY2FhZTlmY2ExNTU1NmE1NWUxYzNiMWRlMTY4ZjU4NzJkNzI3N2Y2YTEzYjc1ZTNmOGIzNzlmOWE","altText":"200_0200000d0002e706000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002e706000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d0002e706000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzQ2OXxpbWFnZS9qcGVnfGFEVTBMMmcyWkM4eE5UQTJORFUxT0RRd016WXhOQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVUzTURZd01EQXhNREJpTmw5RVJTNXFjR2N8NTc0M2EwZjNiYzgyZDQ3YWI2OWJhYzFlOWMyYjgzNDUwYjY4ZDQyY2NlYmMyYmJhZTRhODJiMjdhMGM5MTcyYQ","altText":"2000_0200000d0002e706000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002e706000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d0002e706000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzQ2OXxpbWFnZS9qcGVnfGFEWmhMMmczTVM4eE5UQTJORFUxT0RVMk56UTFOQzh4TkRRd1h6QXlNREF3TURCa01EQXdNbVUzTURZd01EQXhNREJpTmw5RVJTNXFjR2N8MTVmNTgwMjdlZDU1OWJhYTZmZjEwZDY3ZjVmMzE5ZTliMWE1YTg0OWJiMzYyN2FmYzkwMzAyOGVjMTRkMDNmZQ","altText":"1440_0200000d0002e706000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d0002e706000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d0002e706000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzQ2OXxpbWFnZS9qcGVnfGFHVTBMMmczTnk4eE5UQTJORFUxT0Rjek1USTVOQzh4TWpnd1h6QXlNREF3TURCa01EQXdNbVUzTURZd01EQXhNREJpTmw5RVJTNXFjR2N8MDgxMGYzYjUxNzU3ZWI5MjVlMTM5ZjNmMjgxYzUzMDc1NmZhNDNlNmFmOWFhNjM4ZTkxZTEzZTM2MjAxMzIzNA","altText":"1280_0200000d0002e706000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d0002e706000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d0002e706000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjY5MnxpbWFnZS9qcGVnfGFHRXhMMmczWlM4eE5UQTJORFUxT0RreU56a3dNaTh4TURJMFh6QXlNREF3TURCa01EQXdNbVUzTURZd01EQXhNREJpTmw5RVJTNXFjR2N8NGFkYzU1ZTk2MWYxNGU4YjE3ODNmM2EzNmQyNDc1MGFhZGRkNzI5ZjM4NDE0NjVhMWU5NDFjMzIzMDc5NzBlMA","altText":"1024_0200000d0002e706000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d0002e706000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d0002e706000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDgzNnxpbWFnZS9qcGVnfGFEYzJMMmhqWVM4eE5UQTJORFUxT1RBNU1UYzBNaTgzTmpoZk1ESXdNREF3TUdRd01EQXlaVGN3TmpBd01ERXdNR0kyWDBSRkxtcHdad3wxMGMxYzI3NjM1MWRlZTEyZGMzZGQ1OTcwNThiYTQ4YWQwNmJmNjNhNGE3N2RiZGUxZGExOTZmMTRkOGE1N2Iy","altText":"768_0200000d0002e706000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d0002e706000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d0002e706000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTU5M3xpbWFnZS9qcGVnfGFHVmtMMmhrTXk4eE5UQTJORFUxT1RNeU1URXhPQzgwT0RCZk1ESXdNREF3TUdRd01EQXlaVGN3TmpBd01ERXdNR0kyWDBSRkxtcHdad3w2ZmQwZTBhYzhkNDhlMDU3MjQxNjM4OWI0MTU4YmFmZTRiNDMyNDg3ZDU0NjZjNzAzMmQ0Y2IwNWRhOTVjNTI3","altText":"480_0200000d0002e706000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d0002e706000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d0002e706000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzkwfGltYWdlL2pwZWd8YUdGakwyaGtOeTh4TlRBMk5EVTFPVFExTWpFNU1DOHlNREJmTURJd01EQXdNR1F3TURBeVpUY3dOakF3TURFd01HSTJYMFJGTG1wd1p3fDBlOTA0NWJiY2FhZTlmY2ExNTU1NmE1NWUxYzNiMWRlMTY4ZjU4NzJkNzI3N2Y2YTEzYjc1ZTNmOGIzNzlmOWE","altText":"200_0200000d0002e706000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002e706000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d0002e706000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjM3fGltYWdlL2pwZWd8YURSaUwyaGxPQzh4TlRBMk5EVTFPVGt4TURrME1pOHhNakJmTURJd01EQXdNR1F3TURBeVpUY3dOakF3TURFd01HSTJYMFJGTG1wd1p3fDlhMjQ5ZDA4ZTBjNmNmOThiZDE4NDdlMjQ0MTc3YjYxNzQ3MDg4OGIwNGMyOTAxYWM1NTMwYWI2YjUwNjI1M2U","altText":"120_0200000d0002e706000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d0002e706000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzODU0NDh8aW1hZ2UvanBlZ3xhRE5qTDJnd1lpOHhOVEEyTkRVMU56WTRNamN4T0F8OTllMTk3MjNjZGQwMjY2NDdjOTczMjNmOTM2MzMzMjUwZmMwOTIwZmQxZTkyODljMDE4ZWZjY2YzMDM5MThlYw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d0002e706000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDI2M3xpbWFnZS9qcGVnfGFHRmlMMmd3TUM4eE5UQTRNREU0TVRJek5UYzBNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekE0WkRVd01EQXhNREJpTmw5RlRpNXFjR2N8MzA4NGZjM2NlZDE5MWRiNGNkYzFjOWNiNmZlNmQwMTgyM2EyOWY4ODk4MDUxYzkxYjEyNjUyNDhjZGY2MmJhMQ","altText":"2000_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDI2M3xpbWFnZS9qcGVnfGFHRmlMMmd3TUM4eE5UQTRNREU0TVRJek5UYzBNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekE0WkRVd01EQXhNREJpTmw5RlRpNXFjR2N8MzA4NGZjM2NlZDE5MWRiNGNkYzFjOWNiNmZlNmQwMTgyM2EyOWY4ODk4MDUxYzkxYjEyNjUyNDhjZGY2MmJhMQ","altText":"2000_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDI2M3xpbWFnZS9qcGVnfGFHRmlMMmd3TUM4eE5UQTRNREU0TVRJek5UYzBNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekE0WkRVd01EQXhNREJpTmw5RlRpNXFjR2N8MzA4NGZjM2NlZDE5MWRiNGNkYzFjOWNiNmZlNmQwMTgyM2EyOWY4ODk4MDUxYzkxYjEyNjUyNDhjZGY2MmJhMQ","altText":"2000_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzM5fGltYWdlL2pwZWd8YUdWa0wyZzJOaTh4TlRBNE1ERTRNakV5TURRM09DOHlNREJmTURJd01EQXdNR1l3TURBek1EaGtOVEF3TURFd01HSTJYMFZPTG1wd1p3fDY4ODlkNmM0MjYzY2U2OGVmZmM0Mjc2ZjlhYjRmMmM3MjM5YWJhNzM5ODYwNmE3OTI2MTNiMjJmOTViOTdkMmQ","altText":"200_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzM5fGltYWdlL2pwZWd8YUdWa0wyZzJOaTh4TlRBNE1ERTRNakV5TURRM09DOHlNREJmTURJd01EQXdNR1l3TURBek1EaGtOVEF3TURFd01HSTJYMFZPTG1wd1p3fDY4ODlkNmM0MjYzY2U2OGVmZmM0Mjc2ZjlhYjRmMmM3MjM5YWJhNzM5ODYwNmE3OTI2MTNiMjJmOTViOTdkMmQ","altText":"200_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDI2M3xpbWFnZS9qcGVnfGFHRmlMMmd3TUM4eE5UQTRNREU0TVRJek5UYzBNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekE0WkRVd01EQXhNREJpTmw5RlRpNXFjR2N8MzA4NGZjM2NlZDE5MWRiNGNkYzFjOWNiNmZlNmQwMTgyM2EyOWY4ODk4MDUxYzkxYjEyNjUyNDhjZGY2MmJhMQ","altText":"2000_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDI2M3xpbWFnZS9qcGVnfGFEWmhMMmd3TkM4eE5UQTRNREU0TVRNMk5qZ3hOQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNekE0WkRVd01EQXhNREJpTmw5RlRpNXFjR2N8ZTBiYjQ1ZTc1MTEyNmQ5MDM3N2M3NzE3MTU1YjUzNWRhNTQ3NThiODM2ZDNlZmQyZmFjMzBkNDI1YTA3N2QxYw","altText":"1440_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDI2M3xpbWFnZS9qcGVnfGFHUXlMMmd3Tnk4eE5UQTRNREU0TVRRMk5URXhPQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNekE0WkRVd01EQXhNREJpTmw5RlRpNXFjR2N8NGJkNTU1ZmMzZjM0ZTBiMjk0ZTdhNTczMGIyMzRjNzg1MTM2ZTg4OGNlZTBhZmNmYzFhMjY4YjRjNDlmNTE2OA","altText":"1280_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDI2M3xpbWFnZS9qcGVnfGFETmhMMmd3WWk4eE5UQTRNREU0TVRVMk16UXlNaTh4TURJMFh6QXlNREF3TURCbU1EQXdNekE0WkRVd01EQXhNREJpTmw5RlRpNXFjR2N8ZTc0NDlmYjQzYjcwZGM3OGNkNjI1YWJlNzQ0MDgzOWRjNWYyMDVkZTA2NDdhZTNiNTBiYzU3Mjg5ZWM1MmZlMw","altText":"1024_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDI2M3xpbWFnZS9qcGVnfGFEWXhMMmd4TWk4eE5UQTRNREU0TVRjNU1qYzVPQzgzTmpoZk1ESXdNREF3TUdZd01EQXpNRGhrTlRBd01ERXdNR0kyWDBWT0xtcHdad3wzMzgxZmZlZTUzMzI0MzBjZDk1NDIxODkyZTQyZDZmNjQ3NDk1NzZjOWRmOWU1NmE5NDg1NTM5NTY2MjA5MDM4","altText":"768_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTU3NHxpbWFnZS9qcGVnfGFEY3hMMmd4T0M4eE5UQTRNREU0TVRreU16ZzNNQzgwT0RCZk1ESXdNREF3TUdZd01EQXpNRGhrTlRBd01ERXdNR0kyWDBWT0xtcHdad3w1ZDgwMGQzN2Q5OTExOTc0OTFjMTBkZDM0NzM1NDM0ZDdmNWVjMDU1ZDI5N2Y5ODczNzJiYzM1MTg2ZDNhYzU0","altText":"480_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzM5fGltYWdlL2pwZWd8YUdWa0wyZzJOaTh4TlRBNE1ERTRNakV5TURRM09DOHlNREJmTURJd01EQXdNR1l3TURBek1EaGtOVEF3TURFd01HSTJYMFZPTG1wd1p3fDY4ODlkNmM0MjYzY2U2OGVmZmM0Mjc2ZjlhYjRmMmM3MjM5YWJhNzM5ODYwNmE3OTI2MTNiMjJmOTViOTdkMmQ","altText":"200_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzODI5fGltYWdlL2pwZWd8YUdVeUwyZzNOeTh4TlRBNE1ERTRNall4TVRrNU9DOHhNakJmTURJd01EQXdNR1l3TURBek1EaGtOVEF3TURFd01HSTJYMFZPTG1wd1p3fGI0NmU2YjczNWVjYTg0Mjc0OTVmMzE4NzE0NDU5Yzk1MWNkY2NmYTJmNDk0MjM3MjZhYzFlMTBhNTUyOTczNzM","altText":"120_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzA2MTR8aW1hZ2UvanBlZ3xhREEzTDJnMVlpOHhOVEE0TURFNE1EWTNPRFk0Tmd8YjIzNmE4ZDU1OWYxMDI3MDA1MDViNDU1OTQ0YzY3ZGY4NzJiZjBlZWQ4Y2E0Y2U3MDQzN2Y4Y2ZjMGRiYzExNQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00026ca5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzM2OHxpbWFnZS9qcGVnfGFEa3lMMmc1WlM4eE5UQTRNVFExTURnMk5EWTNNQzh5TURBd1h6QXlNREF3TURCa01EQXdNalpqWVRVd01EQXhNREJpTmw5RVJTNXFjR2N8MmQyMTczYzA3MWYxZWFmNDM1ZmM2ZTkxYWM5M2Q5M2UwMTgxYjMzNmE1YzJhMDkxZGVhOTJhZDFlZTkyMzk2OA","altText":"2000_0200000d00026ca5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm<br/>L<sub>1</sub> = L + 1.5 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00026ca5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00026ca5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzM2OHxpbWFnZS9qcGVnfGFEa3lMMmc1WlM4eE5UQTRNVFExTURnMk5EWTNNQzh5TURBd1h6QXlNREF3TURCa01EQXdNalpqWVRVd01EQXhNREJpTmw5RVJTNXFjR2N8MmQyMTczYzA3MWYxZWFmNDM1ZmM2ZTkxYWM5M2Q5M2UwMTgxYjMzNmE1YzJhMDkxZGVhOTJhZDFlZTkyMzk2OA","altText":"2000_0200000d00026ca5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm<br/>L<sub>1</sub> = L + 1.5 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00026ca5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00026ca5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzM2OHxpbWFnZS9qcGVnfGFEa3lMMmc1WlM4eE5UQTRNVFExTURnMk5EWTNNQzh5TURBd1h6QXlNREF3TURCa01EQXdNalpqWVRVd01EQXhNREJpTmw5RVJTNXFjR2N8MmQyMTczYzA3MWYxZWFmNDM1ZmM2ZTkxYWM5M2Q5M2UwMTgxYjMzNmE1YzJhMDkxZGVhOTJhZDFlZTkyMzk2OA","altText":"2000_0200000d00026ca5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm<br/>L<sub>1</sub> = L + 1.5 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00026ca5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00026ca5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODkwfGltYWdlL2pwZWd8YURKa0wyaG1PQzh4TlRBNE1UUTFNVGd4TkRrME1pOHlNREJmTURJd01EQXdNR1F3TURBeU5tTmhOVEF3TURFd01HSTJYMFJGTG1wd1p3fDhjZGM1ZDBiM2VhYjJkMjY1MjEzZGE5ZDZkZmYyZGRmMmEyZGFhMjA0Y2YyZDE3MjBhZWY4ODE0NDY0NzM2YWU","altText":"200_0200000d00026ca5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm<br/>L<sub>1</sub> = L + 1.5 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00026ca5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00026ca5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODkwfGltYWdlL2pwZWd8YURKa0wyaG1PQzh4TlRBNE1UUTFNVGd4TkRrME1pOHlNREJmTURJd01EQXdNR1F3TURBeU5tTmhOVEF3TURFd01HSTJYMFJGTG1wd1p3fDhjZGM1ZDBiM2VhYjJkMjY1MjEzZGE5ZDZkZmYyZGRmMmEyZGFhMjA0Y2YyZDE3MjBhZWY4ODE0NDY0NzM2YWU","altText":"200_0200000d00026ca5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm<br/>L<sub>1</sub> = L + 1.5 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00026ca5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00026ca5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzM2OHxpbWFnZS9qcGVnfGFEa3lMMmc1WlM4eE5UQTRNVFExTURnMk5EWTNNQzh5TURBd1h6QXlNREF3TURCa01EQXdNalpqWVRVd01EQXhNREJpTmw5RVJTNXFjR2N8MmQyMTczYzA3MWYxZWFmNDM1ZmM2ZTkxYWM5M2Q5M2UwMTgxYjMzNmE1YzJhMDkxZGVhOTJhZDFlZTkyMzk2OA","altText":"2000_0200000d00026ca5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm<br/>L<sub>1</sub> = L + 1.5 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00026ca5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00026ca5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzM2OHxpbWFnZS9qcGVnfGFHRTBMMmhoTVM4eE5UQTRNVFExTURrek1ESXdOaTh4TkRRd1h6QXlNREF3TURCa01EQXdNalpqWVRVd01EQXhNREJpTmw5RVJTNXFjR2N8NTljN2U1ODA1ZDI0MzViMzEyZGEzZjhjNmU3MmEyMWQwYmY5M2Y1YzljZDZiNTA3MGMzODllYzBiNTBmZmFlYQ","altText":"1440_0200000d00026ca5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm<br/>L<sub>1</sub> = L + 1.5 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000d00026ca5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00026ca5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzM2OHxpbWFnZS9qcGVnfGFEQmpMMmhtTUM4eE5UQTRNVFExTVRFeU5qZ3hOQzh4TWpnd1h6QXlNREF3TURCa01EQXdNalpqWVRVd01EQXhNREJpTmw5RVJTNXFjR2N8ZTA0YjhhNDZlZjdiMDQ2Y2FlMDg4NGRhYmJjNWMzYmZhYTE2ZjQ0OGQ0NTNjNDQ0ZGEwNzA2MjY0OGNhNTExZQ","altText":"1280_0200000d00026ca5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm<br/>L<sub>1</sub> = L + 1.5 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000d00026ca5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00026ca5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTUxMnxpbWFnZS9qcGVnfGFHUmtMMmhtTmk4eE5UQTRNVFExTVRNeU16UXlNaTh4TURJMFh6QXlNREF3TURCa01EQXdNalpqWVRVd01EQXhNREJpTmw5RVJTNXFjR2N8NWViZjFhNjgyYTM3OTQyMzE2YTc5YjNhMjNkZWVkNDJjNTc1NzczNmE2ZDA5ZDNjMzkwMzRhOGNjM2U3NmZhNw","altText":"1024_0200000d00026ca5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm<br/>L<sub>1</sub> = L + 1.5 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000d00026ca5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00026ca5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTc2NXxpbWFnZS9qcGVnfGFHRmtMMmhtWkM4eE5UQTRNVFExTVRVeU1EQXpNQzgzTmpoZk1ESXdNREF3TUdRd01EQXlObU5oTlRBd01ERXdNR0kyWDBSRkxtcHdad3xiMDZjZjlhN2JjOTQ5ZGY3MDgzMjI2ZGQ4ZDE3OWZkMzM2MTBjM2QzMTkyZWU4ODFmMWUxOWM3NjUwZDUzYjMy","altText":"768_0200000d00026ca5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm<br/>L<sub>1</sub> = L + 1.5 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000d00026ca5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00026ca5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzA0OXxpbWFnZS9qcGVnfGFEazFMMmhtWWk4eE5UQTRNVFExTVRjeE5qWXpPQzgwT0RCZk1ESXdNREF3TUdRd01EQXlObU5oTlRBd01ERXdNR0kyWDBSRkxtcHdad3wzYjA3ZjhhNWI3YjdmMjAwNTEzZTM1ZjhlNTU5YmZmMWM3ZWIyNGExZTgxNTE1MGUzOGY5ODI0Y2ZlY2NlMGE3","altText":"480_0200000d00026ca5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm<br/>L<sub>1</sub> = L + 1.5 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000d00026ca5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00026ca5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODkwfGltYWdlL2pwZWd8YURKa0wyaG1PQzh4TlRBNE1UUTFNVGd4TkRrME1pOHlNREJmTURJd01EQXdNR1F3TURBeU5tTmhOVEF3TURFd01HSTJYMFJGTG1wd1p3fDhjZGM1ZDBiM2VhYjJkMjY1MjEzZGE5ZDZkZmYyZGRmMmEyZGFhMjA0Y2YyZDE3MjBhZWY4ODE0NDY0NzM2YWU","altText":"200_0200000d00026ca5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm<br/>L<sub>1</sub> = L + 1.5 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00026ca5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00026ca5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzg1fGltYWdlL2pwZWd8YUdZekwyaGhNaTh4TlRBNE1UUTFNakl3T0RFMU9DOHhNakJmTURJd01EQXdNR1F3TURBeU5tTmhOVEF3TURFd01HSTJYMFJGTG1wd1p3fDU4NmI3MDc5OTVkZDFlMGM1Mzc5YzZiOWVhNDVhMjhhMzNiZDc2NTc5ZjAxNzRkOWY5MTBjNWRmNzg4ZjFkNzY","altText":"120_0200000d00026ca5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm<br/>L<sub>1</sub> = L + 1.5 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000d00026ca5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxOTI0MjV8aW1hZ2UvanBlZ3xhRGxrTDJnNFpDOHhOVEE0TVRRMU1ETTNNekUxTUF8MzVkNDNhN2QxNWFiYTdhMjJlMWU0NzFiNDQwYzRlNzViZDk0NDAyYWJhYjgyYTEzZmYzZjFkYzJlZDcxYzg1Nw","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm<br/>L<sub>1</sub> = L + 1.5 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000d00026ca5000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"745-207","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/terminal-strip-with-jumper-slot/p/745-207","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["cageclamps","745-207"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918671361","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":40.0,"numberPackageUnits":40.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; 4 mm²; Pin spacing 10 mm; 7-pole; CAGE CLAMP®; commoning option; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51142309","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}