[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"745-307","name":"PCB terminal block; 6 mm²; Pin spacing 7.5 mm; 7-pole; CAGE CLAMP®; commoning option; gray","url":"/pcb-terminal-blocks-and-pluggable-connectors/terminal-strip-with-jumper-slot/p/745-307","description":"<h2>PCB terminal block, 745 Series, gray</h2><br/><br/>Connect conductors quickly and safely with this PCB terminal block (item number 745-307). It is ideal for custom installations with different mounting types. Rated current and voltage are key factors to consider when selecting a PCB terminal block, as they determine the product's suitability for different applications. This product has a rated voltage of 630 V and a rated current of 41 A, making it suitable for high-load applications. Ensure that the strip lengths are between 11 mm and 12 mm when connecting conductors to this PCB terminal block. This product features one conductor terminal and utilizes CAGE CLAMP®. Our highly-rated and maintenance-free CAGE CLAMP® connection makes it easy to connect all conductor types without having to prepare the conductor. For example, you don't need to crimp ferrules. Dimensions: 54.1 x 27.5 x 29.1 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.2 mm² to 6 mm². Up to seven potentials / seven poles can be connected to this terminal strip using seven clamping points on one level. The contacts are made of electrolytic copper (ECu), the clamping spring is made of chrome-nickel spring steel (CrNi), and the gray housing is made of polyamide (PA66) for insulation. The contact surface is coated with tin. An operating tool is used to operate this PCB terminal block. The PCB terminal block is designed for THT soldering. The conductor is designed to be inserted at an angle of 45°.. The solder pins measure 1 x 1.4 mm in cross-section and 4.5 mm in length and are arranged over the entire terminal strip (in-line). There are two solder pins per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMDQxNDQ1fGltYWdlL2pwZWd8YURBMkwyZ3hPUzh4TlRBNU56STVNRE01TVRVNE1nfDY2YzE3NzM2Njk0MGZlMjk4MjcxMzAwMjVlYjE4MWQ5MzI3MzA4NWVlNWU4ZmIzZjA2Y2E4Njg4ODM3ZWI0YmY","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"14535481_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-14535481-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTAzMjN8aW1hZ2UvanBlZ3xhR0ZqTDJnNE9DOHhOVEE1TnpJNU1UVXdOVFk1TkM4eU1EQXdYekUwTlRNMU5EZ3hYMFJGTG1wd1p3fGMxNTM5NDUwMjc2NjM2NGFjYjMzYzQ3ZmUxNGMzMjQ4N2Q1YjA3ZTQ3MzE1YzUwNzAyMGQyN2MzMTRkYzAwYmQ","altText":"2000_14535481_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_14535481_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-14535481-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTAzMjN8aW1hZ2UvanBlZ3xhR0ZqTDJnNE9DOHhOVEE1TnpJNU1UVXdOVFk1TkM4eU1EQXdYekUwTlRNMU5EZ3hYMFJGTG1wd1p3fGMxNTM5NDUwMjc2NjM2NGFjYjMzYzQ3ZmUxNGMzMjQ4N2Q1YjA3ZTQ3MzE1YzUwNzAyMGQyN2MzMTRkYzAwYmQ","altText":"2000_14535481_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_14535481_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-14535481-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTAzMjN8aW1hZ2UvanBlZ3xhR0ZqTDJnNE9DOHhOVEE1TnpJNU1UVXdOVFk1TkM4eU1EQXdYekUwTlRNMU5EZ3hYMFJGTG1wd1p3fGMxNTM5NDUwMjc2NjM2NGFjYjMzYzQ3ZmUxNGMzMjQ4N2Q1YjA3ZTQ3MzE1YzUwNzAyMGQyN2MzMTRkYzAwYmQ","altText":"2000_14535481_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_14535481_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-14535481-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTAzMjN8aW1hZ2UvanBlZ3xhR0ZqTDJnNE9DOHhOVEE1TnpJNU1UVXdOVFk1TkM4eU1EQXdYekUwTlRNMU5EZ3hYMFJGTG1wd1p3fGMxNTM5NDUwMjc2NjM2NGFjYjMzYzQ3ZmUxNGMzMjQ4N2Q1YjA3ZTQ3MzE1YzUwNzAyMGQyN2MzMTRkYzAwYmQ","altText":"2000_14535481_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_14535481_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-14535481-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDAwMDl8aW1hZ2UvanBlZ3xhR0UwTDJnNU5pOHhOVEE1TnpJNU1Ua3pNVFkzT0M4eE5EUXdYekUwTlRNMU5EZ3hYMFJGTG1wd1p3fDE3MzNlZGY2NzZmMWEzNTE3MDhkMDJlOTZhMDNmMzg2NDg1YWUzNWZlZjVhYjQ3OGI0OGE5MTQxMGRlNzU5NTk","altText":"1440_14535481_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_14535481_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-14535481-DE.jpg?context=bWFzdGVyfGltYWdlc3w4Njk1M3xpbWFnZS9qcGVnfGFEYzFMMmhsT0M4eE5UQTVOekk1TWpJeU5qVTVNQzh4TWpnd1h6RTBOVE0xTkRneFgwUkZMbXB3Wnd8YWI0OTM3MGYwMjAxZjllMWI0MDc0ZDBiNDI4Y2YzMTFlOTlmMGNjNDMwMmI2ZmMxMTdhZDI5OTBkYThlZWVlNg","altText":"1280_14535481_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_14535481_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-14535481-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzQ1NnxpbWFnZS9qcGVnfGFHRmtMMmhtTWk4eE5UQTVOekk1TWpVeU1UVXdNaTh4TURJMFh6RTBOVE0xTkRneFgwUkZMbXB3Wnd8ZjQwZTkyNmYxMTUwOWY3ZDJjM2FhMjgzZDBkYjFlYzBjMGZlNDZjODdiN2U5ZGZlNWM5NTcyYTczNzE1ZjMwNQ","altText":"1024_14535481_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_14535481_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-14535481-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDE1NnxpbWFnZS9qcGVnfGFHUTBMMmhtT1M4eE5UQTVOekk1TWpjMU1EZzNPQzgzTmpoZk1UUTFNelUwT0RGZlJFVXVhbkJufDhkNTI2YzIyZWUxYjBhM2Q1ZWI5Y2NkMmM3ZWI0M2FkNDEwNmVhYjI0MDJlMzgyZWZjYmVmNzIxNjhiZDlkMjc","altText":"768_14535481_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_14535481_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-14535481-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzM4N3xpbWFnZS9qcGVnfGFHSXdMMmhpTkM4eE5UQTVOekk1TXpBeE16QXlNaTgwT0RCZk1UUTFNelUwT0RGZlJFVXVhbkJufDdjNWY5YjFhMDNjOTY0NTQyMTIyZjFjZjg2Mjk5ZDgxZjY2ZDMzOWZmMGVjMjFkNzI2NWQzM2NlY2IyNjI0ZTI","altText":"480_14535481_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_14535481_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-14535481-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzEzMHxpbWFnZS9qcGVnfGFHWXhMMmhpTUM4eE5UQTVOekk1TXpFME5EQTVOQzh5TURCZk1UUTFNelUwT0RGZlJFVXVhbkJufGIzZjc1NThiYTBlY2Y5NTc5ZjcxMGJiMzVkZDRiOWMyZGQ4YjA2ZWNmYmM0MjMzYThhZDZhZjA0NzcyMzQ1NWI","altText":"200_14535481_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_14535481_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-14535481-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzEzMHxpbWFnZS9qcGVnfGFHWXhMMmhpTUM4eE5UQTVOekk1TXpFME5EQTVOQzh5TURCZk1UUTFNelUwT0RGZlJFVXVhbkJufGIzZjc1NThiYTBlY2Y5NTc5ZjcxMGJiMzVkZDRiOWMyZGQ4YjA2ZWNmYmM0MjMzYThhZDZhZjA0NzcyMzQ1NWI","altText":"200_14535481_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_14535481_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-14535481-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzEzMHxpbWFnZS9qcGVnfGFHWXhMMmhpTUM4eE5UQTVOekk1TXpFME5EQTVOQzh5TURCZk1UUTFNelUwT0RGZlJFVXVhbkJufGIzZjc1NThiYTBlY2Y5NTc5ZjcxMGJiMzVkZDRiOWMyZGQ4YjA2ZWNmYmM0MjMzYThhZDZhZjA0NzcyMzQ1NWI","altText":"200_14535481_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_14535481_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-14535481-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODA2NXxpbWFnZS9qcGVnfGFHUTFMMmc1T0M4eE5UQTVOekk1TXpnMk5EazVNQzh4TWpCZk1UUTFNelUwT0RGZlJFVXVhbkJufGM1NzEzM2E3OGYwMjUwMTYxOWZmYzgwMTZhODZiMDljMWJhOWRkZWEwZmQ1NTBmZGNmMjU1MDQxYmIzMTUzZTE","altText":"120_14535481_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_14535481_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14535481-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTAzMjN8aW1hZ2UvanBlZ3xhR0ZqTDJnNE9DOHhOVEE1TnpJNU1UVXdOVFk1TkM4eU1EQXdYekUwTlRNMU5EZ3hYMFJGTG1wd1p3fGMxNTM5NDUwMjc2NjM2NGFjYjMzYzQ3ZmUxNGMzMjQ4N2Q1YjA3ZTQ3MzE1YzUwNzAyMGQyN2MzMTRkYzAwYmQ","altText":"2000_14535481_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14535481_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14535481-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTAzMjN8aW1hZ2UvanBlZ3xhR0ZqTDJnNE9DOHhOVEE1TnpJNU1UVXdOVFk1TkM4eU1EQXdYekUwTlRNMU5EZ3hYMFJGTG1wd1p3fGMxNTM5NDUwMjc2NjM2NGFjYjMzYzQ3ZmUxNGMzMjQ4N2Q1YjA3ZTQ3MzE1YzUwNzAyMGQyN2MzMTRkYzAwYmQ","altText":"2000_14535481_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14535481_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14535481-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTAzMjN8aW1hZ2UvanBlZ3xhR0ZqTDJnNE9DOHhOVEE1TnpJNU1UVXdOVFk1TkM4eU1EQXdYekUwTlRNMU5EZ3hYMFJGTG1wd1p3fGMxNTM5NDUwMjc2NjM2NGFjYjMzYzQ3ZmUxNGMzMjQ4N2Q1YjA3ZTQ3MzE1YzUwNzAyMGQyN2MzMTRkYzAwYmQ","altText":"2000_14535481_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14535481_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14535481-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzEzMHxpbWFnZS9qcGVnfGFHWXhMMmhpTUM4eE5UQTVOekk1TXpFME5EQTVOQzh5TURCZk1UUTFNelUwT0RGZlJFVXVhbkJufGIzZjc1NThiYTBlY2Y5NTc5ZjcxMGJiMzVkZDRiOWMyZGQ4YjA2ZWNmYmM0MjMzYThhZDZhZjA0NzcyMzQ1NWI","altText":"200_14535481_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14535481_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14535481-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzEzMHxpbWFnZS9qcGVnfGFHWXhMMmhpTUM4eE5UQTVOekk1TXpFME5EQTVOQzh5TURCZk1UUTFNelUwT0RGZlJFVXVhbkJufGIzZjc1NThiYTBlY2Y5NTc5ZjcxMGJiMzVkZDRiOWMyZGQ4YjA2ZWNmYmM0MjMzYThhZDZhZjA0NzcyMzQ1NWI","altText":"200_14535481_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14535481_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14535481-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTAzMjN8aW1hZ2UvanBlZ3xhR0ZqTDJnNE9DOHhOVEE1TnpJNU1UVXdOVFk1TkM4eU1EQXdYekUwTlRNMU5EZ3hYMFJGTG1wd1p3fGMxNTM5NDUwMjc2NjM2NGFjYjMzYzQ3ZmUxNGMzMjQ4N2Q1YjA3ZTQ3MzE1YzUwNzAyMGQyN2MzMTRkYzAwYmQ","altText":"2000_14535481_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14535481_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14535481-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDAwMDl8aW1hZ2UvanBlZ3xhR0UwTDJnNU5pOHhOVEE1TnpJNU1Ua3pNVFkzT0M4eE5EUXdYekUwTlRNMU5EZ3hYMFJGTG1wd1p3fDE3MzNlZGY2NzZmMWEzNTE3MDhkMDJlOTZhMDNmMzg2NDg1YWUzNWZlZjVhYjQ3OGI0OGE5MTQxMGRlNzU5NTk","altText":"1440_14535481_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_14535481_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14535481-DE.jpg?context=bWFzdGVyfGltYWdlc3w4Njk1M3xpbWFnZS9qcGVnfGFEYzFMMmhsT0M4eE5UQTVOekk1TWpJeU5qVTVNQzh4TWpnd1h6RTBOVE0xTkRneFgwUkZMbXB3Wnd8YWI0OTM3MGYwMjAxZjllMWI0MDc0ZDBiNDI4Y2YzMTFlOTlmMGNjNDMwMmI2ZmMxMTdhZDI5OTBkYThlZWVlNg","altText":"1280_14535481_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_14535481_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14535481-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzQ1NnxpbWFnZS9qcGVnfGFHRmtMMmhtTWk4eE5UQTVOekk1TWpVeU1UVXdNaTh4TURJMFh6RTBOVE0xTkRneFgwUkZMbXB3Wnd8ZjQwZTkyNmYxMTUwOWY3ZDJjM2FhMjgzZDBkYjFlYzBjMGZlNDZjODdiN2U5ZGZlNWM5NTcyYTczNzE1ZjMwNQ","altText":"1024_14535481_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_14535481_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14535481-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDE1NnxpbWFnZS9qcGVnfGFHUTBMMmhtT1M4eE5UQTVOekk1TWpjMU1EZzNPQzgzTmpoZk1UUTFNelUwT0RGZlJFVXVhbkJufDhkNTI2YzIyZWUxYjBhM2Q1ZWI5Y2NkMmM3ZWI0M2FkNDEwNmVhYjI0MDJlMzgyZWZjYmVmNzIxNjhiZDlkMjc","altText":"768_14535481_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_14535481_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14535481-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzM4N3xpbWFnZS9qcGVnfGFHSXdMMmhpTkM4eE5UQTVOekk1TXpBeE16QXlNaTgwT0RCZk1UUTFNelUwT0RGZlJFVXVhbkJufDdjNWY5YjFhMDNjOTY0NTQyMTIyZjFjZjg2Mjk5ZDgxZjY2ZDMzOWZmMGVjMjFkNzI2NWQzM2NlY2IyNjI0ZTI","altText":"480_14535481_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_14535481_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14535481-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzEzMHxpbWFnZS9qcGVnfGFHWXhMMmhpTUM4eE5UQTVOekk1TXpFME5EQTVOQzh5TURCZk1UUTFNelUwT0RGZlJFVXVhbkJufGIzZjc1NThiYTBlY2Y5NTc5ZjcxMGJiMzVkZDRiOWMyZGQ4YjA2ZWNmYmM0MjMzYThhZDZhZjA0NzcyMzQ1NWI","altText":"200_14535481_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14535481_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14535481-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODA2NXxpbWFnZS9qcGVnfGFHUTFMMmc1T0M4eE5UQTVOekk1TXpnMk5EazVNQzh4TWpCZk1UUTFNelUwT0RGZlJFVXVhbkJufGM1NzEzM2E3OGYwMjUwMTYxOWZmYzgwMTZhODZiMDljMWJhOWRkZWEwZmQ1NTBmZGNmMjU1MDQxYmIzMTUzZTE","altText":"120_14535481_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_14535481_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMDQxNDQ1fGltYWdlL2pwZWd8YURBMkwyZ3hPUzh4TlRBNU56STVNRE01TVRVNE1nfDY2YzE3NzM2Njk0MGZlMjk4MjcxMzAwMjVlYjE4MWQ5MzI3MzA4NWVlNWU4ZmIzZjA2Y2E4Njg4ODM3ZWI0YmY","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"14535481_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEZGxMMmd6WVM4eE5UQTJPVGN4TmpVME5UVTJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekE1TmpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZDY0NDE4ZDJmYWVkNjE5NDBjZTAwNDhmZWIwYzJhYmI0OWZkZjQ5MWM4YzViNDgzMWVkMTM5ODA0N2ZkZTdlMA","altText":"2000_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEZGxMMmd6WVM4eE5UQTJPVGN4TmpVME5UVTJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekE1TmpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZDY0NDE4ZDJmYWVkNjE5NDBjZTAwNDhmZWIwYzJhYmI0OWZkZjQ5MWM4YzViNDgzMWVkMTM5ODA0N2ZkZTdlMA","altText":"2000_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEZGxMMmd6WVM4eE5UQTJPVGN4TmpVME5UVTJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekE1TmpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZDY0NDE4ZDJmYWVkNjE5NDBjZTAwNDhmZWIwYzJhYmI0OWZkZjQ5MWM4YzViNDgzMWVkMTM5ODA0N2ZkZTdlMA","altText":"2000_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzkxfGltYWdlL2pwZWd8YURkbUwyaGhOQzh4TlRBMk9UY3hOelUyTVRNM05DOHlNREJmTURJd01EQXdNR1l3TURBek1EazJOVEF3TURFd01HSTJYMFZPTG1wd1p3fDI4ZTg1Yzk0OTJhNmY0MDNlZDE1NDI2YmU3Yjc4YjU0ZDBlYjhhYTQwZmNjYzQzOGQ3MzRjZTg0NmU5NDRhZTU","altText":"200_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzkxfGltYWdlL2pwZWd8YURkbUwyaGhOQzh4TlRBMk9UY3hOelUyTVRNM05DOHlNREJmTURJd01EQXdNR1l3TURBek1EazJOVEF3TURFd01HSTJYMFZPTG1wd1p3fDI4ZTg1Yzk0OTJhNmY0MDNlZDE1NDI2YmU3Yjc4YjU0ZDBlYjhhYTQwZmNjYzQzOGQ3MzRjZTg0NmU5NDRhZTU","altText":"200_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEZGxMMmd6WVM4eE5UQTJPVGN4TmpVME5UVTJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekE1TmpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZDY0NDE4ZDJmYWVkNjE5NDBjZTAwNDhmZWIwYzJhYmI0OWZkZjQ5MWM4YzViNDgzMWVkMTM5ODA0N2ZkZTdlMA","altText":"2000_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEUm1MMmcwTVM4eE5UQTJPVGN4TmpjME1qRTNOQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNekE1TmpVd01EQXhNREJpTmw5RlRpNXFjR2N8Y2U3NzVlNDM5YTU3ZmVmNDA2ZWMzMTI3ZWNkZDUwMzk5ODEyNzE0ZjE3ODQxODdlMzU3ZDRiM2JmZjcwYTQ2Mw","altText":"1440_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEUmpMMmcwTkM4eE5UQTJPVGN4Tmpnd056Y3hNQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNekE1TmpVd01EQXhNREJpTmw5RlRpNXFjR2N8NTM2ODc3ZmI2OGRmNDY5ZjUyNTU5NWI4OTBmMTlkZTYyNjNlYjNmMDE1ZGYxZTQ5MjNjNGU5NTkzNmZkNWYzMA","altText":"1280_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEYzJMMmc1TXk4eE5UQTJPVGN4TnpBMk9UZzFOQzh4TURJMFh6QXlNREF3TURCbU1EQXdNekE1TmpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZjliMDRlMGQ5NDZlNWM5NmVlMWIwMmE2MmRhZTM3NDhlNGY0ZTBlYTYzODdlZTg5NDFmOGE2NGYzZjg0ZDdmNQ","altText":"1024_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEazRMMmc1T1M4eE5UQTJPVGN4TnpJd01Ea3lOaTgzTmpoZk1ESXdNREF3TUdZd01EQXpNRGsyTlRBd01ERXdNR0kyWDBWT0xtcHdad3xhMzE5NzRjZWE3OTU4MDhiNzVkNDhmNmQ5MGRlMGM4NjFmYzU1MzZjOGIyZWRlYTRjNWJhMGYwZTMzYjQzMjAz","altText":"768_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNDkwNXxpbWFnZS9qcGVnfGFEQTJMMmc1WlM4eE5UQTJPVGN4TnpNNU56VXpOQzgwT0RCZk1ESXdNREF3TUdZd01EQXpNRGsyTlRBd01ERXdNR0kyWDBWT0xtcHdad3xjODVmNjQwNzQyMDE1ODVkNTBmMDgyYjBkOTFlODlhMWExZGZmNDA2ODMzZmQ3MDVhNGI2YzgwMTM4MWFiMzY2","altText":"480_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzkxfGltYWdlL2pwZWd8YURkbUwyaGhOQzh4TlRBMk9UY3hOelUyTVRNM05DOHlNREJmTURJd01EQXdNR1l3TURBek1EazJOVEF3TURFd01HSTJYMFZPTG1wd1p3fDI4ZTg1Yzk0OTJhNmY0MDNlZDE1NDI2YmU3Yjc4YjU0ZDBlYjhhYTQwZmNjYzQzOGQ3MzRjZTg0NmU5NDRhZTU","altText":"200_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzQ3fGltYWdlL2pwZWd8YURZMEwyaGlNaTh4TlRBMk9UY3hOems0TnpNMU9DOHhNakJmTURJd01EQXdNR1l3TURBek1EazJOVEF3TURFd01HSTJYMFZPTG1wd1p3fGEyYzRjYWJmMGI3MWU0ZjNhYWY4NGFjZGE5MzA3YjYxMjVkNDkzNDhiOTcwZGU4MzI5MTg0OWYyODdlYjFjNWE","altText":"120_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNjI4MjV8aW1hZ2UvanBlZ3xhRGhoTDJneU1TOHhOVEEyT1RjeE5UazFOVGMwTWd8NjU2MzY2N2I1ZTM3NTQ0MzhkNmQyNzZmMjdlM2JmODRjNDU3NjllMzI5OGRmMTQ0ZTIxYTlmMTRiOWM2YzIxYg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00026dc5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTgxN3xpbWFnZS9qcGVnfGFHSTBMMmcwTmk4eE5UQTJPRFU0Tmpnek5UazVPQzh5TURBd1h6QXlNREF3TURCa01EQXdNalprWXpVd01EQXhNREJpTmw5RVJTNXFjR2N8N2Q0YzA5ZDQ1YjczOWJhOWZmYTdlZTJkNzU5NTUzYzEwYmE3ZWVlYzcxNzg4M2I3ZmUzYTU3YmQ1NGEyY2MzOQ","altText":"2000_0200000d00026dc5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00026dc5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00026dc5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTgxN3xpbWFnZS9qcGVnfGFHSTBMMmcwTmk4eE5UQTJPRFU0Tmpnek5UazVPQzh5TURBd1h6QXlNREF3TURCa01EQXdNalprWXpVd01EQXhNREJpTmw5RVJTNXFjR2N8N2Q0YzA5ZDQ1YjczOWJhOWZmYTdlZTJkNzU5NTUzYzEwYmE3ZWVlYzcxNzg4M2I3ZmUzYTU3YmQ1NGEyY2MzOQ","altText":"2000_0200000d00026dc5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00026dc5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00026dc5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTgxN3xpbWFnZS9qcGVnfGFHSTBMMmcwTmk4eE5UQTJPRFU0Tmpnek5UazVPQzh5TURBd1h6QXlNREF3TURCa01EQXdNalprWXpVd01EQXhNREJpTmw5RVJTNXFjR2N8N2Q0YzA5ZDQ1YjczOWJhOWZmYTdlZTJkNzU5NTUzYzEwYmE3ZWVlYzcxNzg4M2I3ZmUzYTU3YmQ1NGEyY2MzOQ","altText":"2000_0200000d00026dc5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00026dc5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00026dc5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTY4fGltYWdlL2pwZWd8YUdWbEwyZzNZaTh4TlRBMk9EVTRPRE0wTXpNeU5pOHlNREJmTURJd01EQXdNR1F3TURBeU5tUmpOVEF3TURFd01HSTJYMFJGTG1wd1p3fDFmMDk5N2FjMTJhNTQ4YjA5MGE5Mjc2M2QzYzRkODRiY2E4OGI0YTI5OGQ2MGIyODM1OTc3NjFmZGI2OThmMmQ","altText":"200_0200000d00026dc5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00026dc5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00026dc5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTY4fGltYWdlL2pwZWd8YUdWbEwyZzNZaTh4TlRBMk9EVTRPRE0wTXpNeU5pOHlNREJmTURJd01EQXdNR1F3TURBeU5tUmpOVEF3TURFd01HSTJYMFJGTG1wd1p3fDFmMDk5N2FjMTJhNTQ4YjA5MGE5Mjc2M2QzYzRkODRiY2E4OGI0YTI5OGQ2MGIyODM1OTc3NjFmZGI2OThmMmQ","altText":"200_0200000d00026dc5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00026dc5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00026dc5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTgxN3xpbWFnZS9qcGVnfGFHSTBMMmcwTmk4eE5UQTJPRFU0Tmpnek5UazVPQzh5TURBd1h6QXlNREF3TURCa01EQXdNalprWXpVd01EQXhNREJpTmw5RVJTNXFjR2N8N2Q0YzA5ZDQ1YjczOWJhOWZmYTdlZTJkNzU5NTUzYzEwYmE3ZWVlYzcxNzg4M2I3ZmUzYTU3YmQ1NGEyY2MzOQ","altText":"2000_0200000d00026dc5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00026dc5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00026dc5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTgxN3xpbWFnZS9qcGVnfGFHTTNMMmd3Tnk4eE5UQTJPRFU0TnpBek1qWXdOaTh4TkRRd1h6QXlNREF3TURCa01EQXdNalprWXpVd01EQXhNREJpTmw5RVJTNXFjR2N8OWMzZTM1MjVjYWUxY2I4MTlmZDk1OWJmZDI0OGRlODJjZjAzZTYyZjk4MjYzN2JkMDVmOTZmZjU5YmQ4MThlMQ","altText":"1440_0200000d00026dc5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000d00026dc5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00026dc5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTgxN3xpbWFnZS9qcGVnfGFEUTFMMmd3Wmk4eE5UQTJPRFU0TnpJNU5EYzFNQzh4TWpnd1h6QXlNREF3TURCa01EQXdNalprWXpVd01EQXhNREJpTmw5RVJTNXFjR2N8OWMyZGQ2ZmI0NjI0ZThkMTgwOTYzYzI2ZWYwMDQwNzNiNTQ4ODdjYWUyNGM3NDhiMWUxNmU3MzY1NTFmMTA2OA","altText":"1280_0200000d00026dc5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000d00026dc5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00026dc5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDQ3OHxpbWFnZS9qcGVnfGFERTBMMmd4T1M4eE5UQTJPRFU0TnpVMU5qZzVOQzh4TURJMFh6QXlNREF3TURCa01EQXdNalprWXpVd01EQXhNREJpTmw5RVJTNXFjR2N8Njc0MDM4YjAwYzFjMmJmYmUyMzYwZDNlMTFhMjVkYzQ1M2ExOTMxY2ZhYWM3MWJhZGI2OWM4ZTcxZTRlYzQ4MQ","altText":"1024_0200000d00026dc5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000d00026dc5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00026dc5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDc2NXxpbWFnZS9qcGVnfGFHRXpMMmd5TXk4eE5UQTJPRFU0TnpnNE5EVTNOQzgzTmpoZk1ESXdNREF3TUdRd01EQXlObVJqTlRBd01ERXdNR0kyWDBSRkxtcHdad3w0OWY3ZTUwZjkyM2ExZTRmZjJiNDdiNzk4ODBiNGM4OWNjNGY5ZTA0YjE1YzI1Njc5YmM4ZDk2MzU4NWUyMGI5","altText":"768_0200000d00026dc5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000d00026dc5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00026dc5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDQxOHxpbWFnZS9qcGVnfGFERmtMMmczTlM4eE5UQTJPRFU0T0RFME5qY3hPQzgwT0RCZk1ESXdNREF3TUdRd01EQXlObVJqTlRBd01ERXdNR0kyWDBSRkxtcHdad3w1NjEzMGY5YWYyOGZhMGNiMjkwZmQ3ZDZlYTc4MTQyN2ZhZWFlZGRmMTEzNDg1NzgzOTkwZjMwMDY4OWM4NGUx","altText":"480_0200000d00026dc5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000d00026dc5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00026dc5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTY4fGltYWdlL2pwZWd8YUdWbEwyZzNZaTh4TlRBMk9EVTRPRE0wTXpNeU5pOHlNREJmTURJd01EQXdNR1F3TURBeU5tUmpOVEF3TURFd01HSTJYMFJGTG1wd1p3fDFmMDk5N2FjMTJhNTQ4YjA5MGE5Mjc2M2QzYzRkODRiY2E4OGI0YTI5OGQ2MGIyODM1OTc3NjFmZGI2OThmMmQ","altText":"200_0200000d00026dc5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00026dc5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00026dc5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTcyfGltYWdlL2pwZWd8YUdZMEwyZzRaaTh4TlRBMk9EVTRPRGt3TURNNE1pOHhNakJmTURJd01EQXdNR1F3TURBeU5tUmpOVEF3TURFd01HSTJYMFJGTG1wd1p3fDAyZmIyOGQ0OWY0M2E3ZGE2NDExYzY4MzAxNWMyYWJlOTI2N2M3M2QwODRkMmYzNDU3OTRlZjNhZmM1ZjZiNzk","altText":"120_0200000d00026dc5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000d00026dc5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODk5OTh8aW1hZ2UvanBlZ3xhR1F4TDJnMVpTOHhOVEEyT0RVNE5qRXhOVEV3TWd8MjNjMTEzZDA5ZGQzNWQwMGI4OWRhMzg3NWZmOWQ4YjRlN2M3MDAxZDRkMzcxNTVjNDM5NWYzNDVhYzU4ZWI3Yw","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000d00026dc5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14535481-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTAzMjN8aW1hZ2UvanBlZ3xhR0ZqTDJnNE9DOHhOVEE1TnpJNU1UVXdOVFk1TkM4eU1EQXdYekUwTlRNMU5EZ3hYMFJGTG1wd1p3fGMxNTM5NDUwMjc2NjM2NGFjYjMzYzQ3ZmUxNGMzMjQ4N2Q1YjA3ZTQ3MzE1YzUwNzAyMGQyN2MzMTRkYzAwYmQ","altText":"2000_14535481_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14535481_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14535481-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTAzMjN8aW1hZ2UvanBlZ3xhR0ZqTDJnNE9DOHhOVEE1TnpJNU1UVXdOVFk1TkM4eU1EQXdYekUwTlRNMU5EZ3hYMFJGTG1wd1p3fGMxNTM5NDUwMjc2NjM2NGFjYjMzYzQ3ZmUxNGMzMjQ4N2Q1YjA3ZTQ3MzE1YzUwNzAyMGQyN2MzMTRkYzAwYmQ","altText":"2000_14535481_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14535481_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14535481-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTAzMjN8aW1hZ2UvanBlZ3xhR0ZqTDJnNE9DOHhOVEE1TnpJNU1UVXdOVFk1TkM4eU1EQXdYekUwTlRNMU5EZ3hYMFJGTG1wd1p3fGMxNTM5NDUwMjc2NjM2NGFjYjMzYzQ3ZmUxNGMzMjQ4N2Q1YjA3ZTQ3MzE1YzUwNzAyMGQyN2MzMTRkYzAwYmQ","altText":"2000_14535481_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14535481_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14535481-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzEzMHxpbWFnZS9qcGVnfGFHWXhMMmhpTUM4eE5UQTVOekk1TXpFME5EQTVOQzh5TURCZk1UUTFNelUwT0RGZlJFVXVhbkJufGIzZjc1NThiYTBlY2Y5NTc5ZjcxMGJiMzVkZDRiOWMyZGQ4YjA2ZWNmYmM0MjMzYThhZDZhZjA0NzcyMzQ1NWI","altText":"200_14535481_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14535481_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14535481-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzEzMHxpbWFnZS9qcGVnfGFHWXhMMmhpTUM4eE5UQTVOekk1TXpFME5EQTVOQzh5TURCZk1UUTFNelUwT0RGZlJFVXVhbkJufGIzZjc1NThiYTBlY2Y5NTc5ZjcxMGJiMzVkZDRiOWMyZGQ4YjA2ZWNmYmM0MjMzYThhZDZhZjA0NzcyMzQ1NWI","altText":"200_14535481_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14535481_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14535481-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTAzMjN8aW1hZ2UvanBlZ3xhR0ZqTDJnNE9DOHhOVEE1TnpJNU1UVXdOVFk1TkM4eU1EQXdYekUwTlRNMU5EZ3hYMFJGTG1wd1p3fGMxNTM5NDUwMjc2NjM2NGFjYjMzYzQ3ZmUxNGMzMjQ4N2Q1YjA3ZTQ3MzE1YzUwNzAyMGQyN2MzMTRkYzAwYmQ","altText":"2000_14535481_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14535481_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14535481-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDAwMDl8aW1hZ2UvanBlZ3xhR0UwTDJnNU5pOHhOVEE1TnpJNU1Ua3pNVFkzT0M4eE5EUXdYekUwTlRNMU5EZ3hYMFJGTG1wd1p3fDE3MzNlZGY2NzZmMWEzNTE3MDhkMDJlOTZhMDNmMzg2NDg1YWUzNWZlZjVhYjQ3OGI0OGE5MTQxMGRlNzU5NTk","altText":"1440_14535481_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_14535481_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14535481-DE.jpg?context=bWFzdGVyfGltYWdlc3w4Njk1M3xpbWFnZS9qcGVnfGFEYzFMMmhsT0M4eE5UQTVOekk1TWpJeU5qVTVNQzh4TWpnd1h6RTBOVE0xTkRneFgwUkZMbXB3Wnd8YWI0OTM3MGYwMjAxZjllMWI0MDc0ZDBiNDI4Y2YzMTFlOTlmMGNjNDMwMmI2ZmMxMTdhZDI5OTBkYThlZWVlNg","altText":"1280_14535481_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_14535481_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14535481-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzQ1NnxpbWFnZS9qcGVnfGFHRmtMMmhtTWk4eE5UQTVOekk1TWpVeU1UVXdNaTh4TURJMFh6RTBOVE0xTkRneFgwUkZMbXB3Wnd8ZjQwZTkyNmYxMTUwOWY3ZDJjM2FhMjgzZDBkYjFlYzBjMGZlNDZjODdiN2U5ZGZlNWM5NTcyYTczNzE1ZjMwNQ","altText":"1024_14535481_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_14535481_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14535481-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDE1NnxpbWFnZS9qcGVnfGFHUTBMMmhtT1M4eE5UQTVOekk1TWpjMU1EZzNPQzgzTmpoZk1UUTFNelUwT0RGZlJFVXVhbkJufDhkNTI2YzIyZWUxYjBhM2Q1ZWI5Y2NkMmM3ZWI0M2FkNDEwNmVhYjI0MDJlMzgyZWZjYmVmNzIxNjhiZDlkMjc","altText":"768_14535481_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_14535481_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14535481-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzM4N3xpbWFnZS9qcGVnfGFHSXdMMmhpTkM4eE5UQTVOekk1TXpBeE16QXlNaTgwT0RCZk1UUTFNelUwT0RGZlJFVXVhbkJufDdjNWY5YjFhMDNjOTY0NTQyMTIyZjFjZjg2Mjk5ZDgxZjY2ZDMzOWZmMGVjMjFkNzI2NWQzM2NlY2IyNjI0ZTI","altText":"480_14535481_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_14535481_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14535481-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzEzMHxpbWFnZS9qcGVnfGFHWXhMMmhpTUM4eE5UQTVOekk1TXpFME5EQTVOQzh5TURCZk1UUTFNelUwT0RGZlJFVXVhbkJufGIzZjc1NThiYTBlY2Y5NTc5ZjcxMGJiMzVkZDRiOWMyZGQ4YjA2ZWNmYmM0MjMzYThhZDZhZjA0NzcyMzQ1NWI","altText":"200_14535481_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14535481_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14535481-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODA2NXxpbWFnZS9qcGVnfGFHUTFMMmc1T0M4eE5UQTVOekk1TXpnMk5EazVNQzh4TWpCZk1UUTFNelUwT0RGZlJFVXVhbkJufGM1NzEzM2E3OGYwMjUwMTYxOWZmYzgwMTZhODZiMDljMWJhOWRkZWEwZmQ1NTBmZGNmMjU1MDQxYmIzMTUzZTE","altText":"120_14535481_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_14535481_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMDQxNDQ1fGltYWdlL2pwZWd8YURBMkwyZ3hPUzh4TlRBNU56STVNRE01TVRVNE1nfDY2YzE3NzM2Njk0MGZlMjk4MjcxMzAwMjVlYjE4MWQ5MzI3MzA4NWVlNWU4ZmIzZjA2Y2E4Njg4ODM3ZWI0YmY","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"14535481_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEZGxMMmd6WVM4eE5UQTJPVGN4TmpVME5UVTJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekE1TmpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZDY0NDE4ZDJmYWVkNjE5NDBjZTAwNDhmZWIwYzJhYmI0OWZkZjQ5MWM4YzViNDgzMWVkMTM5ODA0N2ZkZTdlMA","altText":"2000_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEZGxMMmd6WVM4eE5UQTJPVGN4TmpVME5UVTJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekE1TmpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZDY0NDE4ZDJmYWVkNjE5NDBjZTAwNDhmZWIwYzJhYmI0OWZkZjQ5MWM4YzViNDgzMWVkMTM5ODA0N2ZkZTdlMA","altText":"2000_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEZGxMMmd6WVM4eE5UQTJPVGN4TmpVME5UVTJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekE1TmpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZDY0NDE4ZDJmYWVkNjE5NDBjZTAwNDhmZWIwYzJhYmI0OWZkZjQ5MWM4YzViNDgzMWVkMTM5ODA0N2ZkZTdlMA","altText":"2000_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzkxfGltYWdlL2pwZWd8YURkbUwyaGhOQzh4TlRBMk9UY3hOelUyTVRNM05DOHlNREJmTURJd01EQXdNR1l3TURBek1EazJOVEF3TURFd01HSTJYMFZPTG1wd1p3fDI4ZTg1Yzk0OTJhNmY0MDNlZDE1NDI2YmU3Yjc4YjU0ZDBlYjhhYTQwZmNjYzQzOGQ3MzRjZTg0NmU5NDRhZTU","altText":"200_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzkxfGltYWdlL2pwZWd8YURkbUwyaGhOQzh4TlRBMk9UY3hOelUyTVRNM05DOHlNREJmTURJd01EQXdNR1l3TURBek1EazJOVEF3TURFd01HSTJYMFZPTG1wd1p3fDI4ZTg1Yzk0OTJhNmY0MDNlZDE1NDI2YmU3Yjc4YjU0ZDBlYjhhYTQwZmNjYzQzOGQ3MzRjZTg0NmU5NDRhZTU","altText":"200_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEZGxMMmd6WVM4eE5UQTJPVGN4TmpVME5UVTJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekE1TmpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZDY0NDE4ZDJmYWVkNjE5NDBjZTAwNDhmZWIwYzJhYmI0OWZkZjQ5MWM4YzViNDgzMWVkMTM5ODA0N2ZkZTdlMA","altText":"2000_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEUm1MMmcwTVM4eE5UQTJPVGN4TmpjME1qRTNOQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNekE1TmpVd01EQXhNREJpTmw5RlRpNXFjR2N8Y2U3NzVlNDM5YTU3ZmVmNDA2ZWMzMTI3ZWNkZDUwMzk5ODEyNzE0ZjE3ODQxODdlMzU3ZDRiM2JmZjcwYTQ2Mw","altText":"1440_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEUmpMMmcwTkM4eE5UQTJPVGN4Tmpnd056Y3hNQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNekE1TmpVd01EQXhNREJpTmw5RlRpNXFjR2N8NTM2ODc3ZmI2OGRmNDY5ZjUyNTU5NWI4OTBmMTlkZTYyNjNlYjNmMDE1ZGYxZTQ5MjNjNGU5NTkzNmZkNWYzMA","altText":"1280_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEYzJMMmc1TXk4eE5UQTJPVGN4TnpBMk9UZzFOQzh4TURJMFh6QXlNREF3TURCbU1EQXdNekE1TmpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZjliMDRlMGQ5NDZlNWM5NmVlMWIwMmE2MmRhZTM3NDhlNGY0ZTBlYTYzODdlZTg5NDFmOGE2NGYzZjg0ZDdmNQ","altText":"1024_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEazRMMmc1T1M4eE5UQTJPVGN4TnpJd01Ea3lOaTgzTmpoZk1ESXdNREF3TUdZd01EQXpNRGsyTlRBd01ERXdNR0kyWDBWT0xtcHdad3xhMzE5NzRjZWE3OTU4MDhiNzVkNDhmNmQ5MGRlMGM4NjFmYzU1MzZjOGIyZWRlYTRjNWJhMGYwZTMzYjQzMjAz","altText":"768_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNDkwNXxpbWFnZS9qcGVnfGFEQTJMMmc1WlM4eE5UQTJPVGN4TnpNNU56VXpOQzgwT0RCZk1ESXdNREF3TUdZd01EQXpNRGsyTlRBd01ERXdNR0kyWDBWT0xtcHdad3xjODVmNjQwNzQyMDE1ODVkNTBmMDgyYjBkOTFlODlhMWExZGZmNDA2ODMzZmQ3MDVhNGI2YzgwMTM4MWFiMzY2","altText":"480_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzkxfGltYWdlL2pwZWd8YURkbUwyaGhOQzh4TlRBMk9UY3hOelUyTVRNM05DOHlNREJmTURJd01EQXdNR1l3TURBek1EazJOVEF3TURFd01HSTJYMFZPTG1wd1p3fDI4ZTg1Yzk0OTJhNmY0MDNlZDE1NDI2YmU3Yjc4YjU0ZDBlYjhhYTQwZmNjYzQzOGQ3MzRjZTg0NmU5NDRhZTU","altText":"200_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzQ3fGltYWdlL2pwZWd8YURZMEwyaGlNaTh4TlRBMk9UY3hOems0TnpNMU9DOHhNakJmTURJd01EQXdNR1l3TURBek1EazJOVEF3TURFd01HSTJYMFZPTG1wd1p3fGEyYzRjYWJmMGI3MWU0ZjNhYWY4NGFjZGE5MzA3YjYxMjVkNDkzNDhiOTcwZGU4MzI5MTg0OWYyODdlYjFjNWE","altText":"120_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNjI4MjV8aW1hZ2UvanBlZ3xhRGhoTDJneU1TOHhOVEEyT1RjeE5UazFOVGMwTWd8NjU2MzY2N2I1ZTM3NTQ0MzhkNmQyNzZmMjdlM2JmODRjNDU3NjllMzI5OGRmMTQ0ZTIxYTlmMTRiOWM2YzIxYg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00026dc5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTgxN3xpbWFnZS9qcGVnfGFHSTBMMmcwTmk4eE5UQTJPRFU0Tmpnek5UazVPQzh5TURBd1h6QXlNREF3TURCa01EQXdNalprWXpVd01EQXhNREJpTmw5RVJTNXFjR2N8N2Q0YzA5ZDQ1YjczOWJhOWZmYTdlZTJkNzU5NTUzYzEwYmE3ZWVlYzcxNzg4M2I3ZmUzYTU3YmQ1NGEyY2MzOQ","altText":"2000_0200000d00026dc5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00026dc5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00026dc5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTgxN3xpbWFnZS9qcGVnfGFHSTBMMmcwTmk4eE5UQTJPRFU0Tmpnek5UazVPQzh5TURBd1h6QXlNREF3TURCa01EQXdNalprWXpVd01EQXhNREJpTmw5RVJTNXFjR2N8N2Q0YzA5ZDQ1YjczOWJhOWZmYTdlZTJkNzU5NTUzYzEwYmE3ZWVlYzcxNzg4M2I3ZmUzYTU3YmQ1NGEyY2MzOQ","altText":"2000_0200000d00026dc5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00026dc5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00026dc5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTgxN3xpbWFnZS9qcGVnfGFHSTBMMmcwTmk4eE5UQTJPRFU0Tmpnek5UazVPQzh5TURBd1h6QXlNREF3TURCa01EQXdNalprWXpVd01EQXhNREJpTmw5RVJTNXFjR2N8N2Q0YzA5ZDQ1YjczOWJhOWZmYTdlZTJkNzU5NTUzYzEwYmE3ZWVlYzcxNzg4M2I3ZmUzYTU3YmQ1NGEyY2MzOQ","altText":"2000_0200000d00026dc5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00026dc5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00026dc5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTY4fGltYWdlL2pwZWd8YUdWbEwyZzNZaTh4TlRBMk9EVTRPRE0wTXpNeU5pOHlNREJmTURJd01EQXdNR1F3TURBeU5tUmpOVEF3TURFd01HSTJYMFJGTG1wd1p3fDFmMDk5N2FjMTJhNTQ4YjA5MGE5Mjc2M2QzYzRkODRiY2E4OGI0YTI5OGQ2MGIyODM1OTc3NjFmZGI2OThmMmQ","altText":"200_0200000d00026dc5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00026dc5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00026dc5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTY4fGltYWdlL2pwZWd8YUdWbEwyZzNZaTh4TlRBMk9EVTRPRE0wTXpNeU5pOHlNREJmTURJd01EQXdNR1F3TURBeU5tUmpOVEF3TURFd01HSTJYMFJGTG1wd1p3fDFmMDk5N2FjMTJhNTQ4YjA5MGE5Mjc2M2QzYzRkODRiY2E4OGI0YTI5OGQ2MGIyODM1OTc3NjFmZGI2OThmMmQ","altText":"200_0200000d00026dc5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00026dc5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00026dc5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTgxN3xpbWFnZS9qcGVnfGFHSTBMMmcwTmk4eE5UQTJPRFU0Tmpnek5UazVPQzh5TURBd1h6QXlNREF3TURCa01EQXdNalprWXpVd01EQXhNREJpTmw5RVJTNXFjR2N8N2Q0YzA5ZDQ1YjczOWJhOWZmYTdlZTJkNzU5NTUzYzEwYmE3ZWVlYzcxNzg4M2I3ZmUzYTU3YmQ1NGEyY2MzOQ","altText":"2000_0200000d00026dc5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00026dc5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00026dc5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTgxN3xpbWFnZS9qcGVnfGFHTTNMMmd3Tnk4eE5UQTJPRFU0TnpBek1qWXdOaTh4TkRRd1h6QXlNREF3TURCa01EQXdNalprWXpVd01EQXhNREJpTmw5RVJTNXFjR2N8OWMzZTM1MjVjYWUxY2I4MTlmZDk1OWJmZDI0OGRlODJjZjAzZTYyZjk4MjYzN2JkMDVmOTZmZjU5YmQ4MThlMQ","altText":"1440_0200000d00026dc5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000d00026dc5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00026dc5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTgxN3xpbWFnZS9qcGVnfGFEUTFMMmd3Wmk4eE5UQTJPRFU0TnpJNU5EYzFNQzh4TWpnd1h6QXlNREF3TURCa01EQXdNalprWXpVd01EQXhNREJpTmw5RVJTNXFjR2N8OWMyZGQ2ZmI0NjI0ZThkMTgwOTYzYzI2ZWYwMDQwNzNiNTQ4ODdjYWUyNGM3NDhiMWUxNmU3MzY1NTFmMTA2OA","altText":"1280_0200000d00026dc5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000d00026dc5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00026dc5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDQ3OHxpbWFnZS9qcGVnfGFERTBMMmd4T1M4eE5UQTJPRFU0TnpVMU5qZzVOQzh4TURJMFh6QXlNREF3TURCa01EQXdNalprWXpVd01EQXhNREJpTmw5RVJTNXFjR2N8Njc0MDM4YjAwYzFjMmJmYmUyMzYwZDNlMTFhMjVkYzQ1M2ExOTMxY2ZhYWM3MWJhZGI2OWM4ZTcxZTRlYzQ4MQ","altText":"1024_0200000d00026dc5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000d00026dc5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00026dc5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDc2NXxpbWFnZS9qcGVnfGFHRXpMMmd5TXk4eE5UQTJPRFU0TnpnNE5EVTNOQzgzTmpoZk1ESXdNREF3TUdRd01EQXlObVJqTlRBd01ERXdNR0kyWDBSRkxtcHdad3w0OWY3ZTUwZjkyM2ExZTRmZjJiNDdiNzk4ODBiNGM4OWNjNGY5ZTA0YjE1YzI1Njc5YmM4ZDk2MzU4NWUyMGI5","altText":"768_0200000d00026dc5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000d00026dc5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00026dc5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDQxOHxpbWFnZS9qcGVnfGFERmtMMmczTlM4eE5UQTJPRFU0T0RFME5qY3hPQzgwT0RCZk1ESXdNREF3TUdRd01EQXlObVJqTlRBd01ERXdNR0kyWDBSRkxtcHdad3w1NjEzMGY5YWYyOGZhMGNiMjkwZmQ3ZDZlYTc4MTQyN2ZhZWFlZGRmMTEzNDg1NzgzOTkwZjMwMDY4OWM4NGUx","altText":"480_0200000d00026dc5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000d00026dc5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00026dc5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTY4fGltYWdlL2pwZWd8YUdWbEwyZzNZaTh4TlRBMk9EVTRPRE0wTXpNeU5pOHlNREJmTURJd01EQXdNR1F3TURBeU5tUmpOVEF3TURFd01HSTJYMFJGTG1wd1p3fDFmMDk5N2FjMTJhNTQ4YjA5MGE5Mjc2M2QzYzRkODRiY2E4OGI0YTI5OGQ2MGIyODM1OTc3NjFmZGI2OThmMmQ","altText":"200_0200000d00026dc5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00026dc5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00026dc5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTcyfGltYWdlL2pwZWd8YUdZMEwyZzRaaTh4TlRBMk9EVTRPRGt3TURNNE1pOHhNakJmTURJd01EQXdNR1F3TURBeU5tUmpOVEF3TURFd01HSTJYMFJGTG1wd1p3fDAyZmIyOGQ0OWY0M2E3ZGE2NDExYzY4MzAxNWMyYWJlOTI2N2M3M2QwODRkMmYzNDU3OTRlZjNhZmM1ZjZiNzk","altText":"120_0200000d00026dc5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000d00026dc5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODk5OTh8aW1hZ2UvanBlZ3xhR1F4TDJnMVpTOHhOVEEyT0RVNE5qRXhOVEV3TWd8MjNjMTEzZDA5ZGQzNWQwMGI4OWRhMzg3NWZmOWQ4YjRlN2M3MDAxZDRkMzcxNTVjNDM5NWYzNDVhYzU4ZWI3Yw","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000d00026dc5000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"745-307","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/terminal-strip-with-jumper-slot/p/745-307","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["cageclamps","745-307"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918302227","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":40.0,"numberPackageUnits":40.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; 6 mm²; Pin spacing 7.5 mm; 7-pole; CAGE CLAMP®; commoning option; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51113998","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}