[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"745-3259","name":"PCB terminal block; 4 mm²; Pin spacing 12.5 mm; 9-pole; CAGE CLAMP®; gray","url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-strip/p/745-3259","description":"<h2>PCB terminal block, 745 Series, operating tool</h2><br/><br/>Our PCB terminal block (item number 745-3259) makes connections quick and easy. It offers the flexibility needed for different mounting types. Our PCB terminal block is rated for 1000 V and is designed for use with a rated current of up to 32 A. It can therefore be used in high-load applications. Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this PCB terminal block. This product features one conductor terminal and utilizes CAGE CLAMP®. Our highly-rated and maintenance-free CAGE CLAMP® connection makes it easy to connect all conductor types without having to prepare the conductor. For example, you don't need to crimp ferrules. The item's dimensions are 106.5 x 23 x 19.4 mm (width x height x depth). Depending on the type of conductor, this PCB terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 4 mm². It features one level and nine clamping points that you can use to connect nine potentials / 9 poles. The gray housing is made of polyamide (PA66) for insulation, the contacts are made of electrolytic copper (ECu), and the clamping spring is made of chrome-nickel spring steel (CrNi). Tin is used for coating the contact surfaces. An operating tool is used to operate this PCB terminal block. The PCB terminal block is designed for THT soldering. Insert the conductor into the board at a 45° angle.. The solder pins measure 0.8 x 1.2 mm in cross-section and 4 mm in length and are arranged over the entire terminal strip (in-line). There are two solder pins per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyODk0NjR8aW1hZ2UvanBlZ3xhREZtTDJnM1lpOHhOVEEyTVRrMk5ETXlORGc1TkF8ZWUyN2Q5NWY1ZWRjYzFlNWIyOTczZTcyOWY0ODJjOTk4ZGI0MzBhZTRjNmEwNDg2YTI2ZTExZjA1OTI0NTBhNQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000d0002e32b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000d0002e32b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzExNHxpbWFnZS9qcGVnfGFHUTJMMmc0WXk4eE5UQTJNVGsyTkRnNE1UazFNQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVV6TW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8OTg5ZDQ2MDA3OGIyNWU0ZWRhNTBiYzRhMmE5ZDVhZWUyNzQyYmU4OTc1ZGM4OGRkMjQ5MzQ5ZTY1OWJiYmRiNA","altText":"2000_0200000d0002e32b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0002e32b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000d0002e32b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzExNHxpbWFnZS9qcGVnfGFHUTJMMmc0WXk4eE5UQTJNVGsyTkRnNE1UazFNQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVV6TW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8OTg5ZDQ2MDA3OGIyNWU0ZWRhNTBiYzRhMmE5ZDVhZWUyNzQyYmU4OTc1ZGM4OGRkMjQ5MzQ5ZTY1OWJiYmRiNA","altText":"2000_0200000d0002e32b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0002e32b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000d0002e32b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzExNHxpbWFnZS9qcGVnfGFHUTJMMmc0WXk4eE5UQTJNVGsyTkRnNE1UazFNQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVV6TW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8OTg5ZDQ2MDA3OGIyNWU0ZWRhNTBiYzRhMmE5ZDVhZWUyNzQyYmU4OTc1ZGM4OGRkMjQ5MzQ5ZTY1OWJiYmRiNA","altText":"2000_0200000d0002e32b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0002e32b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000d0002e32b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzExNHxpbWFnZS9qcGVnfGFHUTJMMmc0WXk4eE5UQTJNVGsyTkRnNE1UazFNQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVV6TW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8OTg5ZDQ2MDA3OGIyNWU0ZWRhNTBiYzRhMmE5ZDVhZWUyNzQyYmU4OTc1ZGM4OGRkMjQ5MzQ5ZTY1OWJiYmRiNA","altText":"2000_0200000d0002e32b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0002e32b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000d0002e32b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzExNHxpbWFnZS9qcGVnfGFHVTRMMmhrWVM4eE5UQTJNVGsyTlRBME5UYzVNQzh4TkRRd1h6QXlNREF3TURCa01EQXdNbVV6TW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8YTFlM2IzMTdiNzA5MTcwMGM3ODdlYjY2ZTgxZDVlZTVmMmI4OGI3MzRhNDE3YTY1Y2VkZjllYjBkMzEwZGNiZQ","altText":"1440_0200000d0002e32b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000d0002e32b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000d0002e32b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzExNHxpbWFnZS9qcGVnfGFEUmxMMmhsTVM4eE5UQTJNVGsyTlRJd09UWXpNQzh4TWpnd1h6QXlNREF3TURCa01EQXdNbVV6TW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8MmY0MGFlYTM5MjRmZWI2MDQyYTZlYWY3NmY4OTQ5NTcxMzAzZDJkZTZkMDNmYmYwYjMzYTIxZjZlMmEwOTQ3NA","altText":"1280_0200000d0002e32b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000d0002e32b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000d0002e32b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjg0MHxpbWFnZS9qcGVnfGFERmxMMmhsT0M4eE5UQTJNVGsyTlRRd05qSXpPQzh4TURJMFh6QXlNREF3TURCa01EQXdNbVV6TW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8ODY5ZjE3MjI5ZGM3NDJjNWU0MDU5NGExMzBiZGVhYmIzNWViMDRjNWFlMGE2NzFjNGIxY2M2NDQwYjEzYWM1Yg","altText":"1024_0200000d0002e32b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000d0002e32b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000d0002e32b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzY4OXxpbWFnZS9qcGVnfGFHVmxMMmhsWlM4eE5UQTJNVGsyTlRZd01qZzBOaTgzTmpoZk1ESXdNREF3TUdRd01EQXlaVE15WWpBd01ERXdNR0kyWDBSRkxtcHdad3w1YmUzMjUzMTQ4MmExMjg4MTNiOWRhMzBlMzE2ZmM2M2ZjZjY3NzJkOGMzZDdjYzc4MDI5YzVjZTBhNTUwMzNk","altText":"768_0200000d0002e32b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000d0002e32b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000d0002e32b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTYxOHxpbWFnZS9qcGVnfGFEVmpMMmhtTXk4eE5UQTJNVGsyTlRjNU9UUTFOQzgwT0RCZk1ESXdNREF3TUdRd01EQXlaVE15WWpBd01ERXdNR0kyWDBSRkxtcHdad3xiNmVjOWRhY2VlYjQ1MTVlMDE2NzBiN2NiMmQ0ODMyMzZjODljNDhiM2JmMjI0YzQxYzU4NTY1ZTMyMDc0OTJm","altText":"480_0200000d0002e32b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000d0002e32b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000d0002e32b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjE5fGltYWdlL2pwZWd8YURneEwyaGlZaTh4TlRBMk1UazJOakF5T0Rnek1DOHlNREJmTURJd01EQXdNR1F3TURBeVpUTXlZakF3TURFd01HSTJYMFJGTG1wd1p3fDMyMzYzODI1MGVmMDgyNGYzNDg4OGNmZGNmYzY1ZDgyMGI4ZDNhNmQzNzQwNmIzN2RhZTQ1YTU2M2U5MGMzM2U","altText":"200_0200000d0002e32b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d0002e32b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000d0002e32b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjE5fGltYWdlL2pwZWd8YURneEwyaGlZaTh4TlRBMk1UazJOakF5T0Rnek1DOHlNREJmTURJd01EQXdNR1F3TURBeVpUTXlZakF3TURFd01HSTJYMFJGTG1wd1p3fDMyMzYzODI1MGVmMDgyNGYzNDg4OGNmZGNmYzY1ZDgyMGI4ZDNhNmQzNzQwNmIzN2RhZTQ1YTU2M2U5MGMzM2U","altText":"200_0200000d0002e32b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d0002e32b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000d0002e32b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjE5fGltYWdlL2pwZWd8YURneEwyaGlZaTh4TlRBMk1UazJOakF5T0Rnek1DOHlNREJmTURJd01EQXdNR1F3TURBeVpUTXlZakF3TURFd01HSTJYMFJGTG1wd1p3fDMyMzYzODI1MGVmMDgyNGYzNDg4OGNmZGNmYzY1ZDgyMGI4ZDNhNmQzNzQwNmIzN2RhZTQ1YTU2M2U5MGMzM2U","altText":"200_0200000d0002e32b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d0002e32b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000d0002e32b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTEyfGltYWdlL2pwZWd8YURZeEwyaGhOaTh4TlRBMk1UazJOalk0TkRFNU1DOHhNakJmTURJd01EQXdNR1F3TURBeVpUTXlZakF3TURFd01HSTJYMFJGTG1wd1p3fDgwOTQwZWYwNWViMzFiMTc3NWM0Zjg2ZDRiMDNkZDA0ZjFhZjhmZDRhZGFiOTU5N2U3OGQ4YjdjMzM0MmYxNzY","altText":"120_0200000d0002e32b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000d0002e32b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d0002e32b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzExNHxpbWFnZS9qcGVnfGFHUTJMMmc0WXk4eE5UQTJNVGsyTkRnNE1UazFNQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVV6TW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8OTg5ZDQ2MDA3OGIyNWU0ZWRhNTBiYzRhMmE5ZDVhZWUyNzQyYmU4OTc1ZGM4OGRkMjQ5MzQ5ZTY1OWJiYmRiNA","altText":"2000_0200000d0002e32b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002e32b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d0002e32b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzExNHxpbWFnZS9qcGVnfGFHUTJMMmc0WXk4eE5UQTJNVGsyTkRnNE1UazFNQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVV6TW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8OTg5ZDQ2MDA3OGIyNWU0ZWRhNTBiYzRhMmE5ZDVhZWUyNzQyYmU4OTc1ZGM4OGRkMjQ5MzQ5ZTY1OWJiYmRiNA","altText":"2000_0200000d0002e32b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002e32b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d0002e32b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzExNHxpbWFnZS9qcGVnfGFHUTJMMmc0WXk4eE5UQTJNVGsyTkRnNE1UazFNQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVV6TW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8OTg5ZDQ2MDA3OGIyNWU0ZWRhNTBiYzRhMmE5ZDVhZWUyNzQyYmU4OTc1ZGM4OGRkMjQ5MzQ5ZTY1OWJiYmRiNA","altText":"2000_0200000d0002e32b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002e32b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d0002e32b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjE5fGltYWdlL2pwZWd8YURneEwyaGlZaTh4TlRBMk1UazJOakF5T0Rnek1DOHlNREJmTURJd01EQXdNR1F3TURBeVpUTXlZakF3TURFd01HSTJYMFJGTG1wd1p3fDMyMzYzODI1MGVmMDgyNGYzNDg4OGNmZGNmYzY1ZDgyMGI4ZDNhNmQzNzQwNmIzN2RhZTQ1YTU2M2U5MGMzM2U","altText":"200_0200000d0002e32b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002e32b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d0002e32b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjE5fGltYWdlL2pwZWd8YURneEwyaGlZaTh4TlRBMk1UazJOakF5T0Rnek1DOHlNREJmTURJd01EQXdNR1F3TURBeVpUTXlZakF3TURFd01HSTJYMFJGTG1wd1p3fDMyMzYzODI1MGVmMDgyNGYzNDg4OGNmZGNmYzY1ZDgyMGI4ZDNhNmQzNzQwNmIzN2RhZTQ1YTU2M2U5MGMzM2U","altText":"200_0200000d0002e32b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002e32b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d0002e32b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzExNHxpbWFnZS9qcGVnfGFHUTJMMmc0WXk4eE5UQTJNVGsyTkRnNE1UazFNQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVV6TW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8OTg5ZDQ2MDA3OGIyNWU0ZWRhNTBiYzRhMmE5ZDVhZWUyNzQyYmU4OTc1ZGM4OGRkMjQ5MzQ5ZTY1OWJiYmRiNA","altText":"2000_0200000d0002e32b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002e32b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d0002e32b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzExNHxpbWFnZS9qcGVnfGFHVTRMMmhrWVM4eE5UQTJNVGsyTlRBME5UYzVNQzh4TkRRd1h6QXlNREF3TURCa01EQXdNbVV6TW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8YTFlM2IzMTdiNzA5MTcwMGM3ODdlYjY2ZTgxZDVlZTVmMmI4OGI3MzRhNDE3YTY1Y2VkZjllYjBkMzEwZGNiZQ","altText":"1440_0200000d0002e32b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d0002e32b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d0002e32b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzExNHxpbWFnZS9qcGVnfGFEUmxMMmhsTVM4eE5UQTJNVGsyTlRJd09UWXpNQzh4TWpnd1h6QXlNREF3TURCa01EQXdNbVV6TW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8MmY0MGFlYTM5MjRmZWI2MDQyYTZlYWY3NmY4OTQ5NTcxMzAzZDJkZTZkMDNmYmYwYjMzYTIxZjZlMmEwOTQ3NA","altText":"1280_0200000d0002e32b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d0002e32b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d0002e32b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjg0MHxpbWFnZS9qcGVnfGFERmxMMmhsT0M4eE5UQTJNVGsyTlRRd05qSXpPQzh4TURJMFh6QXlNREF3TURCa01EQXdNbVV6TW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8ODY5ZjE3MjI5ZGM3NDJjNWU0MDU5NGExMzBiZGVhYmIzNWViMDRjNWFlMGE2NzFjNGIxY2M2NDQwYjEzYWM1Yg","altText":"1024_0200000d0002e32b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d0002e32b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d0002e32b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzY4OXxpbWFnZS9qcGVnfGFHVmxMMmhsWlM4eE5UQTJNVGsyTlRZd01qZzBOaTgzTmpoZk1ESXdNREF3TUdRd01EQXlaVE15WWpBd01ERXdNR0kyWDBSRkxtcHdad3w1YmUzMjUzMTQ4MmExMjg4MTNiOWRhMzBlMzE2ZmM2M2ZjZjY3NzJkOGMzZDdjYzc4MDI5YzVjZTBhNTUwMzNk","altText":"768_0200000d0002e32b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d0002e32b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d0002e32b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTYxOHxpbWFnZS9qcGVnfGFEVmpMMmhtTXk4eE5UQTJNVGsyTlRjNU9UUTFOQzgwT0RCZk1ESXdNREF3TUdRd01EQXlaVE15WWpBd01ERXdNR0kyWDBSRkxtcHdad3xiNmVjOWRhY2VlYjQ1MTVlMDE2NzBiN2NiMmQ0ODMyMzZjODljNDhiM2JmMjI0YzQxYzU4NTY1ZTMyMDc0OTJm","altText":"480_0200000d0002e32b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d0002e32b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d0002e32b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjE5fGltYWdlL2pwZWd8YURneEwyaGlZaTh4TlRBMk1UazJOakF5T0Rnek1DOHlNREJmTURJd01EQXdNR1F3TURBeVpUTXlZakF3TURFd01HSTJYMFJGTG1wd1p3fDMyMzYzODI1MGVmMDgyNGYzNDg4OGNmZGNmYzY1ZDgyMGI4ZDNhNmQzNzQwNmIzN2RhZTQ1YTU2M2U5MGMzM2U","altText":"200_0200000d0002e32b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002e32b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d0002e32b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTEyfGltYWdlL2pwZWd8YURZeEwyaGhOaTh4TlRBMk1UazJOalk0TkRFNU1DOHhNakJmTURJd01EQXdNR1F3TURBeVpUTXlZakF3TURFd01HSTJYMFJGTG1wd1p3fDgwOTQwZWYwNWViMzFiMTc3NWM0Zjg2ZDRiMDNkZDA0ZjFhZjhmZDRhZGFiOTU5N2U3OGQ4YjdjMzM0MmYxNzY","altText":"120_0200000d0002e32b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d0002e32b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyODk0NjR8aW1hZ2UvanBlZ3xhREZtTDJnM1lpOHhOVEEyTVRrMk5ETXlORGc1TkF8ZWUyN2Q5NWY1ZWRjYzFlNWIyOTczZTcyOWY0ODJjOTk4ZGI0MzBhZTRjNmEwNDg2YTI2ZTExZjA1OTI0NTBhNQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d0002e32b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDI2M3xpbWFnZS9qcGVnfGFHRmlMMmd3TUM4eE5UQTRNREU0TVRJek5UYzBNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekE0WkRVd01EQXhNREJpTmw5RlRpNXFjR2N8MzA4NGZjM2NlZDE5MWRiNGNkYzFjOWNiNmZlNmQwMTgyM2EyOWY4ODk4MDUxYzkxYjEyNjUyNDhjZGY2MmJhMQ","altText":"2000_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDI2M3xpbWFnZS9qcGVnfGFHRmlMMmd3TUM4eE5UQTRNREU0TVRJek5UYzBNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekE0WkRVd01EQXhNREJpTmw5RlRpNXFjR2N8MzA4NGZjM2NlZDE5MWRiNGNkYzFjOWNiNmZlNmQwMTgyM2EyOWY4ODk4MDUxYzkxYjEyNjUyNDhjZGY2MmJhMQ","altText":"2000_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDI2M3xpbWFnZS9qcGVnfGFHRmlMMmd3TUM4eE5UQTRNREU0TVRJek5UYzBNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekE0WkRVd01EQXhNREJpTmw5RlRpNXFjR2N8MzA4NGZjM2NlZDE5MWRiNGNkYzFjOWNiNmZlNmQwMTgyM2EyOWY4ODk4MDUxYzkxYjEyNjUyNDhjZGY2MmJhMQ","altText":"2000_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzM5fGltYWdlL2pwZWd8YUdWa0wyZzJOaTh4TlRBNE1ERTRNakV5TURRM09DOHlNREJmTURJd01EQXdNR1l3TURBek1EaGtOVEF3TURFd01HSTJYMFZPTG1wd1p3fDY4ODlkNmM0MjYzY2U2OGVmZmM0Mjc2ZjlhYjRmMmM3MjM5YWJhNzM5ODYwNmE3OTI2MTNiMjJmOTViOTdkMmQ","altText":"200_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzM5fGltYWdlL2pwZWd8YUdWa0wyZzJOaTh4TlRBNE1ERTRNakV5TURRM09DOHlNREJmTURJd01EQXdNR1l3TURBek1EaGtOVEF3TURFd01HSTJYMFZPTG1wd1p3fDY4ODlkNmM0MjYzY2U2OGVmZmM0Mjc2ZjlhYjRmMmM3MjM5YWJhNzM5ODYwNmE3OTI2MTNiMjJmOTViOTdkMmQ","altText":"200_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDI2M3xpbWFnZS9qcGVnfGFHRmlMMmd3TUM4eE5UQTRNREU0TVRJek5UYzBNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekE0WkRVd01EQXhNREJpTmw5RlRpNXFjR2N8MzA4NGZjM2NlZDE5MWRiNGNkYzFjOWNiNmZlNmQwMTgyM2EyOWY4ODk4MDUxYzkxYjEyNjUyNDhjZGY2MmJhMQ","altText":"2000_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDI2M3xpbWFnZS9qcGVnfGFEWmhMMmd3TkM4eE5UQTRNREU0TVRNMk5qZ3hOQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNekE0WkRVd01EQXhNREJpTmw5RlRpNXFjR2N8ZTBiYjQ1ZTc1MTEyNmQ5MDM3N2M3NzE3MTU1YjUzNWRhNTQ3NThiODM2ZDNlZmQyZmFjMzBkNDI1YTA3N2QxYw","altText":"1440_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDI2M3xpbWFnZS9qcGVnfGFHUXlMMmd3Tnk4eE5UQTRNREU0TVRRMk5URXhPQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNekE0WkRVd01EQXhNREJpTmw5RlRpNXFjR2N8NGJkNTU1ZmMzZjM0ZTBiMjk0ZTdhNTczMGIyMzRjNzg1MTM2ZTg4OGNlZTBhZmNmYzFhMjY4YjRjNDlmNTE2OA","altText":"1280_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDI2M3xpbWFnZS9qcGVnfGFETmhMMmd3WWk4eE5UQTRNREU0TVRVMk16UXlNaTh4TURJMFh6QXlNREF3TURCbU1EQXdNekE0WkRVd01EQXhNREJpTmw5RlRpNXFjR2N8ZTc0NDlmYjQzYjcwZGM3OGNkNjI1YWJlNzQ0MDgzOWRjNWYyMDVkZTA2NDdhZTNiNTBiYzU3Mjg5ZWM1MmZlMw","altText":"1024_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDI2M3xpbWFnZS9qcGVnfGFEWXhMMmd4TWk4eE5UQTRNREU0TVRjNU1qYzVPQzgzTmpoZk1ESXdNREF3TUdZd01EQXpNRGhrTlRBd01ERXdNR0kyWDBWT0xtcHdad3wzMzgxZmZlZTUzMzI0MzBjZDk1NDIxODkyZTQyZDZmNjQ3NDk1NzZjOWRmOWU1NmE5NDg1NTM5NTY2MjA5MDM4","altText":"768_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTU3NHxpbWFnZS9qcGVnfGFEY3hMMmd4T0M4eE5UQTRNREU0TVRreU16ZzNNQzgwT0RCZk1ESXdNREF3TUdZd01EQXpNRGhrTlRBd01ERXdNR0kyWDBWT0xtcHdad3w1ZDgwMGQzN2Q5OTExOTc0OTFjMTBkZDM0NzM1NDM0ZDdmNWVjMDU1ZDI5N2Y5ODczNzJiYzM1MTg2ZDNhYzU0","altText":"480_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzM5fGltYWdlL2pwZWd8YUdWa0wyZzJOaTh4TlRBNE1ERTRNakV5TURRM09DOHlNREJmTURJd01EQXdNR1l3TURBek1EaGtOVEF3TURFd01HSTJYMFZPTG1wd1p3fDY4ODlkNmM0MjYzY2U2OGVmZmM0Mjc2ZjlhYjRmMmM3MjM5YWJhNzM5ODYwNmE3OTI2MTNiMjJmOTViOTdkMmQ","altText":"200_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzODI5fGltYWdlL2pwZWd8YUdVeUwyZzNOeTh4TlRBNE1ERTRNall4TVRrNU9DOHhNakJmTURJd01EQXdNR1l3TURBek1EaGtOVEF3TURFd01HSTJYMFZPTG1wd1p3fGI0NmU2YjczNWVjYTg0Mjc0OTVmMzE4NzE0NDU5Yzk1MWNkY2NmYTJmNDk0MjM3MjZhYzFlMTBhNTUyOTczNzM","altText":"120_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzA2MTR8aW1hZ2UvanBlZ3xhREEzTDJnMVlpOHhOVEE0TURFNE1EWTNPRFk0Tmd8YjIzNmE4ZDU1OWYxMDI3MDA1MDViNDU1OTQ0YzY3ZGY4NzJiZjBlZWQ4Y2E0Y2U3MDQzN2Y4Y2ZjMGRiYzExNQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00027245000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTA2MXxpbWFnZS9qcGVnfGFHTmlMMmcyTWk4eE5UQTNOelUxTVRFM056YzFPQzh5TURBd1h6QXlNREF3TURCa01EQXdNamN5TkRVd01EQXhNREJpTmw5RVJTNXFjR2N8ZGNmMjU2NzIwMDc1ZDU3NWExM2E0ZGY5M2I2OGI3ZDMyNjdmN2I0MjdlNjRlOWE1NTNmYzk2MTE2M2U2MzllYg","altText":"2000_0200000d00027245000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00027245000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00027245000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTA2MXxpbWFnZS9qcGVnfGFHTmlMMmcyTWk4eE5UQTNOelUxTVRFM056YzFPQzh5TURBd1h6QXlNREF3TURCa01EQXdNamN5TkRVd01EQXhNREJpTmw5RVJTNXFjR2N8ZGNmMjU2NzIwMDc1ZDU3NWExM2E0ZGY5M2I2OGI3ZDMyNjdmN2I0MjdlNjRlOWE1NTNmYzk2MTE2M2U2MzllYg","altText":"2000_0200000d00027245000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00027245000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00027245000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTA2MXxpbWFnZS9qcGVnfGFHTmlMMmcyTWk4eE5UQTNOelUxTVRFM056YzFPQzh5TURBd1h6QXlNREF3TURCa01EQXdNamN5TkRVd01EQXhNREJpTmw5RVJTNXFjR2N8ZGNmMjU2NzIwMDc1ZDU3NWExM2E0ZGY5M2I2OGI3ZDMyNjdmN2I0MjdlNjRlOWE1NTNmYzk2MTE2M2U2MzllYg","altText":"2000_0200000d00027245000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00027245000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00027245000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTY2fGltYWdlL2pwZWd8YURRekwyaGtOaTh4TlRBM056VTFNalF5TWprME1pOHlNREJmTURJd01EQXdNR1F3TURBeU56STBOVEF3TURFd01HSTJYMFJGTG1wd1p3fDJlNGNhMjFiMzJmYzZjNTk5YzY4MDMzYTgxOGEwOGM1MmY3YjgwYTk2NmQwM2RiZTgyODRmYjE0OTlmMDdkMmE","altText":"200_0200000d00027245000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00027245000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00027245000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTY2fGltYWdlL2pwZWd8YURRekwyaGtOaTh4TlRBM056VTFNalF5TWprME1pOHlNREJmTURJd01EQXdNR1F3TURBeU56STBOVEF3TURFd01HSTJYMFJGTG1wd1p3fDJlNGNhMjFiMzJmYzZjNTk5YzY4MDMzYTgxOGEwOGM1MmY3YjgwYTk2NmQwM2RiZTgyODRmYjE0OTlmMDdkMmE","altText":"200_0200000d00027245000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00027245000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00027245000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTA2MXxpbWFnZS9qcGVnfGFHTmlMMmcyTWk4eE5UQTNOelUxTVRFM056YzFPQzh5TURBd1h6QXlNREF3TURCa01EQXdNamN5TkRVd01EQXhNREJpTmw5RVJTNXFjR2N8ZGNmMjU2NzIwMDc1ZDU3NWExM2E0ZGY5M2I2OGI3ZDMyNjdmN2I0MjdlNjRlOWE1NTNmYzk2MTE2M2U2MzllYg","altText":"2000_0200000d00027245000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00027245000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00027245000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTA2MXxpbWFnZS9qcGVnfGFEazVMMmcyWXk4eE5UQTNOelUxTVRRek9Ua3dNaTh4TkRRd1h6QXlNREF3TURCa01EQXdNamN5TkRVd01EQXhNREJpTmw5RVJTNXFjR2N8OTVkNzZkMzg3OTFiMDE0ODRiZDEyZTllZGUyNjc1M2ExNGVmNmYxYTgwYjEzMTA4MDlmNzA0MWZhMGU2YjJkOQ","altText":"1440_0200000d00027245000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000d00027245000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00027245000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTA2MXxpbWFnZS9qcGVnfGFEWmlMMmczTUM4eE5UQTNOelUxTVRVM01EazNOQzh4TWpnd1h6QXlNREF3TURCa01EQXdNamN5TkRVd01EQXhNREJpTmw5RVJTNXFjR2N8YTI4ZDExZjAwYjFkODY2NjI2ZGIzYTcyMGZjMWMxMzc5YWJhZTMxOGExYTcwN2NhOGYzZDRkNDYzZTc4MzlhOQ","altText":"1280_0200000d00027245000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000d00027245000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00027245000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODU5N3xpbWFnZS9qcGVnfGFETmhMMmczWVM4eE5UQTNOelUxTVRnek16RXhPQzh4TURJMFh6QXlNREF3TURCa01EQXdNamN5TkRVd01EQXhNREJpTmw5RVJTNXFjR2N8NDA5ZDliZjliZjY0ZTA5OThlNzFiM2EzNzE1OTkwOTMzMjQ3NWU0ZTE4ZDVjYWFmZDFkZTE0MjhiYzMxYzc1ZQ","altText":"1024_0200000d00027245000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000d00027245000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00027245000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzk0NXxpbWFnZS9qcGVnfGFHRXlMMmhqT0M4eE5UQTNOelUxTWpBeU9UY3lOaTgzTmpoZk1ESXdNREF3TUdRd01EQXlOekkwTlRBd01ERXdNR0kyWDBSRkxtcHdad3w1YjdiNTRhZmRjNzg0MjgwOGJlZWEzNWU3MzBlNmU5ZmFjNmIyZGEzOGY2NmQwZTA2NjczMjNjNDlhZjI1MTY0","altText":"768_0200000d00027245000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000d00027245000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00027245000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzMyMHxpbWFnZS9qcGVnfGFHTmpMMmhqWXk4eE5UQTNOelUxTWpFNU16VTJOaTgwT0RCZk1ESXdNREF3TUdRd01EQXlOekkwTlRBd01ERXdNR0kyWDBSRkxtcHdad3xmNGQyNGYwNzQ1Y2Q1N2Q0Yjc3YjZmNmRhOWUyMzRkZTQ4MGIxMzUzNDQ2ZWVhNzE0MzA2ZGExMGJkMTdhYjk3","altText":"480_0200000d00027245000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000d00027245000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00027245000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTY2fGltYWdlL2pwZWd8YURRekwyaGtOaTh4TlRBM056VTFNalF5TWprME1pOHlNREJmTURJd01EQXdNR1F3TURBeU56STBOVEF3TURFd01HSTJYMFJGTG1wd1p3fDJlNGNhMjFiMzJmYzZjNTk5YzY4MDMzYTgxOGEwOGM1MmY3YjgwYTk2NmQwM2RiZTgyODRmYjE0OTlmMDdkMmE","altText":"200_0200000d00027245000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00027245000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00027245000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjM2fGltYWdlL2pwZWd8YUdVM0wyaGxOeTh4TlRBM056VTFNamszT1RrNU9DOHhNakJmTURJd01EQXdNR1F3TURBeU56STBOVEF3TURFd01HSTJYMFJGTG1wd1p3fGNhMDkwODI2MGZiNjZhOGJlZThlYmNjNDQ4M2MwODBmZTY2M2IzNjNlZjE3MzlhOWQ3Mzc0YjFkZjJkNmJiYjc","altText":"120_0200000d00027245000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000d00027245000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNTU5NDh8aW1hZ2UvanBlZ3xhREF5TDJnd015OHhOVEEzTnpVMU1EUTFOamcyTWd8YjM1YTQzNjNiMDgwYWU2NTg1YTMwZDVhOTRiZGM1ZTI5MWQ2NTc1YWZmNDJiOTQwM2ZjNzJiMjQ5ZTAyZmZmMA","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000d00027245000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d0002e32b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzExNHxpbWFnZS9qcGVnfGFHUTJMMmc0WXk4eE5UQTJNVGsyTkRnNE1UazFNQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVV6TW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8OTg5ZDQ2MDA3OGIyNWU0ZWRhNTBiYzRhMmE5ZDVhZWUyNzQyYmU4OTc1ZGM4OGRkMjQ5MzQ5ZTY1OWJiYmRiNA","altText":"2000_0200000d0002e32b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002e32b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d0002e32b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzExNHxpbWFnZS9qcGVnfGFHUTJMMmc0WXk4eE5UQTJNVGsyTkRnNE1UazFNQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVV6TW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8OTg5ZDQ2MDA3OGIyNWU0ZWRhNTBiYzRhMmE5ZDVhZWUyNzQyYmU4OTc1ZGM4OGRkMjQ5MzQ5ZTY1OWJiYmRiNA","altText":"2000_0200000d0002e32b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002e32b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d0002e32b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzExNHxpbWFnZS9qcGVnfGFHUTJMMmc0WXk4eE5UQTJNVGsyTkRnNE1UazFNQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVV6TW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8OTg5ZDQ2MDA3OGIyNWU0ZWRhNTBiYzRhMmE5ZDVhZWUyNzQyYmU4OTc1ZGM4OGRkMjQ5MzQ5ZTY1OWJiYmRiNA","altText":"2000_0200000d0002e32b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002e32b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d0002e32b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjE5fGltYWdlL2pwZWd8YURneEwyaGlZaTh4TlRBMk1UazJOakF5T0Rnek1DOHlNREJmTURJd01EQXdNR1F3TURBeVpUTXlZakF3TURFd01HSTJYMFJGTG1wd1p3fDMyMzYzODI1MGVmMDgyNGYzNDg4OGNmZGNmYzY1ZDgyMGI4ZDNhNmQzNzQwNmIzN2RhZTQ1YTU2M2U5MGMzM2U","altText":"200_0200000d0002e32b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002e32b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d0002e32b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjE5fGltYWdlL2pwZWd8YURneEwyaGlZaTh4TlRBMk1UazJOakF5T0Rnek1DOHlNREJmTURJd01EQXdNR1F3TURBeVpUTXlZakF3TURFd01HSTJYMFJGTG1wd1p3fDMyMzYzODI1MGVmMDgyNGYzNDg4OGNmZGNmYzY1ZDgyMGI4ZDNhNmQzNzQwNmIzN2RhZTQ1YTU2M2U5MGMzM2U","altText":"200_0200000d0002e32b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002e32b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d0002e32b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzExNHxpbWFnZS9qcGVnfGFHUTJMMmc0WXk4eE5UQTJNVGsyTkRnNE1UazFNQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVV6TW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8OTg5ZDQ2MDA3OGIyNWU0ZWRhNTBiYzRhMmE5ZDVhZWUyNzQyYmU4OTc1ZGM4OGRkMjQ5MzQ5ZTY1OWJiYmRiNA","altText":"2000_0200000d0002e32b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002e32b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d0002e32b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzExNHxpbWFnZS9qcGVnfGFHVTRMMmhrWVM4eE5UQTJNVGsyTlRBME5UYzVNQzh4TkRRd1h6QXlNREF3TURCa01EQXdNbVV6TW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8YTFlM2IzMTdiNzA5MTcwMGM3ODdlYjY2ZTgxZDVlZTVmMmI4OGI3MzRhNDE3YTY1Y2VkZjllYjBkMzEwZGNiZQ","altText":"1440_0200000d0002e32b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d0002e32b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d0002e32b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzExNHxpbWFnZS9qcGVnfGFEUmxMMmhsTVM4eE5UQTJNVGsyTlRJd09UWXpNQzh4TWpnd1h6QXlNREF3TURCa01EQXdNbVV6TW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8MmY0MGFlYTM5MjRmZWI2MDQyYTZlYWY3NmY4OTQ5NTcxMzAzZDJkZTZkMDNmYmYwYjMzYTIxZjZlMmEwOTQ3NA","altText":"1280_0200000d0002e32b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d0002e32b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d0002e32b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjg0MHxpbWFnZS9qcGVnfGFERmxMMmhsT0M4eE5UQTJNVGsyTlRRd05qSXpPQzh4TURJMFh6QXlNREF3TURCa01EQXdNbVV6TW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8ODY5ZjE3MjI5ZGM3NDJjNWU0MDU5NGExMzBiZGVhYmIzNWViMDRjNWFlMGE2NzFjNGIxY2M2NDQwYjEzYWM1Yg","altText":"1024_0200000d0002e32b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d0002e32b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d0002e32b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzY4OXxpbWFnZS9qcGVnfGFHVmxMMmhsWlM4eE5UQTJNVGsyTlRZd01qZzBOaTgzTmpoZk1ESXdNREF3TUdRd01EQXlaVE15WWpBd01ERXdNR0kyWDBSRkxtcHdad3w1YmUzMjUzMTQ4MmExMjg4MTNiOWRhMzBlMzE2ZmM2M2ZjZjY3NzJkOGMzZDdjYzc4MDI5YzVjZTBhNTUwMzNk","altText":"768_0200000d0002e32b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d0002e32b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d0002e32b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTYxOHxpbWFnZS9qcGVnfGFEVmpMMmhtTXk4eE5UQTJNVGsyTlRjNU9UUTFOQzgwT0RCZk1ESXdNREF3TUdRd01EQXlaVE15WWpBd01ERXdNR0kyWDBSRkxtcHdad3xiNmVjOWRhY2VlYjQ1MTVlMDE2NzBiN2NiMmQ0ODMyMzZjODljNDhiM2JmMjI0YzQxYzU4NTY1ZTMyMDc0OTJm","altText":"480_0200000d0002e32b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d0002e32b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d0002e32b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjE5fGltYWdlL2pwZWd8YURneEwyaGlZaTh4TlRBMk1UazJOakF5T0Rnek1DOHlNREJmTURJd01EQXdNR1F3TURBeVpUTXlZakF3TURFd01HSTJYMFJGTG1wd1p3fDMyMzYzODI1MGVmMDgyNGYzNDg4OGNmZGNmYzY1ZDgyMGI4ZDNhNmQzNzQwNmIzN2RhZTQ1YTU2M2U5MGMzM2U","altText":"200_0200000d0002e32b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002e32b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d0002e32b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTEyfGltYWdlL2pwZWd8YURZeEwyaGhOaTh4TlRBMk1UazJOalk0TkRFNU1DOHhNakJmTURJd01EQXdNR1F3TURBeVpUTXlZakF3TURFd01HSTJYMFJGTG1wd1p3fDgwOTQwZWYwNWViMzFiMTc3NWM0Zjg2ZDRiMDNkZDA0ZjFhZjhmZDRhZGFiOTU5N2U3OGQ4YjdjMzM0MmYxNzY","altText":"120_0200000d0002e32b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d0002e32b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyODk0NjR8aW1hZ2UvanBlZ3xhREZtTDJnM1lpOHhOVEEyTVRrMk5ETXlORGc1TkF8ZWUyN2Q5NWY1ZWRjYzFlNWIyOTczZTcyOWY0ODJjOTk4ZGI0MzBhZTRjNmEwNDg2YTI2ZTExZjA1OTI0NTBhNQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d0002e32b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDI2M3xpbWFnZS9qcGVnfGFHRmlMMmd3TUM4eE5UQTRNREU0TVRJek5UYzBNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekE0WkRVd01EQXhNREJpTmw5RlRpNXFjR2N8MzA4NGZjM2NlZDE5MWRiNGNkYzFjOWNiNmZlNmQwMTgyM2EyOWY4ODk4MDUxYzkxYjEyNjUyNDhjZGY2MmJhMQ","altText":"2000_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDI2M3xpbWFnZS9qcGVnfGFHRmlMMmd3TUM4eE5UQTRNREU0TVRJek5UYzBNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekE0WkRVd01EQXhNREJpTmw5RlRpNXFjR2N8MzA4NGZjM2NlZDE5MWRiNGNkYzFjOWNiNmZlNmQwMTgyM2EyOWY4ODk4MDUxYzkxYjEyNjUyNDhjZGY2MmJhMQ","altText":"2000_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDI2M3xpbWFnZS9qcGVnfGFHRmlMMmd3TUM4eE5UQTRNREU0TVRJek5UYzBNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekE0WkRVd01EQXhNREJpTmw5RlRpNXFjR2N8MzA4NGZjM2NlZDE5MWRiNGNkYzFjOWNiNmZlNmQwMTgyM2EyOWY4ODk4MDUxYzkxYjEyNjUyNDhjZGY2MmJhMQ","altText":"2000_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzM5fGltYWdlL2pwZWd8YUdWa0wyZzJOaTh4TlRBNE1ERTRNakV5TURRM09DOHlNREJmTURJd01EQXdNR1l3TURBek1EaGtOVEF3TURFd01HSTJYMFZPTG1wd1p3fDY4ODlkNmM0MjYzY2U2OGVmZmM0Mjc2ZjlhYjRmMmM3MjM5YWJhNzM5ODYwNmE3OTI2MTNiMjJmOTViOTdkMmQ","altText":"200_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzM5fGltYWdlL2pwZWd8YUdWa0wyZzJOaTh4TlRBNE1ERTRNakV5TURRM09DOHlNREJmTURJd01EQXdNR1l3TURBek1EaGtOVEF3TURFd01HSTJYMFZPTG1wd1p3fDY4ODlkNmM0MjYzY2U2OGVmZmM0Mjc2ZjlhYjRmMmM3MjM5YWJhNzM5ODYwNmE3OTI2MTNiMjJmOTViOTdkMmQ","altText":"200_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDI2M3xpbWFnZS9qcGVnfGFHRmlMMmd3TUM4eE5UQTRNREU0TVRJek5UYzBNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekE0WkRVd01EQXhNREJpTmw5RlRpNXFjR2N8MzA4NGZjM2NlZDE5MWRiNGNkYzFjOWNiNmZlNmQwMTgyM2EyOWY4ODk4MDUxYzkxYjEyNjUyNDhjZGY2MmJhMQ","altText":"2000_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDI2M3xpbWFnZS9qcGVnfGFEWmhMMmd3TkM4eE5UQTRNREU0TVRNMk5qZ3hOQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNekE0WkRVd01EQXhNREJpTmw5RlRpNXFjR2N8ZTBiYjQ1ZTc1MTEyNmQ5MDM3N2M3NzE3MTU1YjUzNWRhNTQ3NThiODM2ZDNlZmQyZmFjMzBkNDI1YTA3N2QxYw","altText":"1440_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDI2M3xpbWFnZS9qcGVnfGFHUXlMMmd3Tnk4eE5UQTRNREU0TVRRMk5URXhPQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNekE0WkRVd01EQXhNREJpTmw5RlRpNXFjR2N8NGJkNTU1ZmMzZjM0ZTBiMjk0ZTdhNTczMGIyMzRjNzg1MTM2ZTg4OGNlZTBhZmNmYzFhMjY4YjRjNDlmNTE2OA","altText":"1280_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDI2M3xpbWFnZS9qcGVnfGFETmhMMmd3WWk4eE5UQTRNREU0TVRVMk16UXlNaTh4TURJMFh6QXlNREF3TURCbU1EQXdNekE0WkRVd01EQXhNREJpTmw5RlRpNXFjR2N8ZTc0NDlmYjQzYjcwZGM3OGNkNjI1YWJlNzQ0MDgzOWRjNWYyMDVkZTA2NDdhZTNiNTBiYzU3Mjg5ZWM1MmZlMw","altText":"1024_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDI2M3xpbWFnZS9qcGVnfGFEWXhMMmd4TWk4eE5UQTRNREU0TVRjNU1qYzVPQzgzTmpoZk1ESXdNREF3TUdZd01EQXpNRGhrTlRBd01ERXdNR0kyWDBWT0xtcHdad3wzMzgxZmZlZTUzMzI0MzBjZDk1NDIxODkyZTQyZDZmNjQ3NDk1NzZjOWRmOWU1NmE5NDg1NTM5NTY2MjA5MDM4","altText":"768_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTU3NHxpbWFnZS9qcGVnfGFEY3hMMmd4T0M4eE5UQTRNREU0TVRreU16ZzNNQzgwT0RCZk1ESXdNREF3TUdZd01EQXpNRGhrTlRBd01ERXdNR0kyWDBWT0xtcHdad3w1ZDgwMGQzN2Q5OTExOTc0OTFjMTBkZDM0NzM1NDM0ZDdmNWVjMDU1ZDI5N2Y5ODczNzJiYzM1MTg2ZDNhYzU0","altText":"480_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzM5fGltYWdlL2pwZWd8YUdWa0wyZzJOaTh4TlRBNE1ERTRNakV5TURRM09DOHlNREJmTURJd01EQXdNR1l3TURBek1EaGtOVEF3TURFd01HSTJYMFZPTG1wd1p3fDY4ODlkNmM0MjYzY2U2OGVmZmM0Mjc2ZjlhYjRmMmM3MjM5YWJhNzM5ODYwNmE3OTI2MTNiMjJmOTViOTdkMmQ","altText":"200_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzODI5fGltYWdlL2pwZWd8YUdVeUwyZzNOeTh4TlRBNE1ERTRNall4TVRrNU9DOHhNakJmTURJd01EQXdNR1l3TURBek1EaGtOVEF3TURFd01HSTJYMFZPTG1wd1p3fGI0NmU2YjczNWVjYTg0Mjc0OTVmMzE4NzE0NDU5Yzk1MWNkY2NmYTJmNDk0MjM3MjZhYzFlMTBhNTUyOTczNzM","altText":"120_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzA2MTR8aW1hZ2UvanBlZ3xhREEzTDJnMVlpOHhOVEE0TURFNE1EWTNPRFk0Tmd8YjIzNmE4ZDU1OWYxMDI3MDA1MDViNDU1OTQ0YzY3ZGY4NzJiZjBlZWQ4Y2E0Y2U3MDQzN2Y4Y2ZjMGRiYzExNQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00027245000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTA2MXxpbWFnZS9qcGVnfGFHTmlMMmcyTWk4eE5UQTNOelUxTVRFM056YzFPQzh5TURBd1h6QXlNREF3TURCa01EQXdNamN5TkRVd01EQXhNREJpTmw5RVJTNXFjR2N8ZGNmMjU2NzIwMDc1ZDU3NWExM2E0ZGY5M2I2OGI3ZDMyNjdmN2I0MjdlNjRlOWE1NTNmYzk2MTE2M2U2MzllYg","altText":"2000_0200000d00027245000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00027245000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00027245000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTA2MXxpbWFnZS9qcGVnfGFHTmlMMmcyTWk4eE5UQTNOelUxTVRFM056YzFPQzh5TURBd1h6QXlNREF3TURCa01EQXdNamN5TkRVd01EQXhNREJpTmw5RVJTNXFjR2N8ZGNmMjU2NzIwMDc1ZDU3NWExM2E0ZGY5M2I2OGI3ZDMyNjdmN2I0MjdlNjRlOWE1NTNmYzk2MTE2M2U2MzllYg","altText":"2000_0200000d00027245000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00027245000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00027245000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTA2MXxpbWFnZS9qcGVnfGFHTmlMMmcyTWk4eE5UQTNOelUxTVRFM056YzFPQzh5TURBd1h6QXlNREF3TURCa01EQXdNamN5TkRVd01EQXhNREJpTmw5RVJTNXFjR2N8ZGNmMjU2NzIwMDc1ZDU3NWExM2E0ZGY5M2I2OGI3ZDMyNjdmN2I0MjdlNjRlOWE1NTNmYzk2MTE2M2U2MzllYg","altText":"2000_0200000d00027245000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00027245000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00027245000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTY2fGltYWdlL2pwZWd8YURRekwyaGtOaTh4TlRBM056VTFNalF5TWprME1pOHlNREJmTURJd01EQXdNR1F3TURBeU56STBOVEF3TURFd01HSTJYMFJGTG1wd1p3fDJlNGNhMjFiMzJmYzZjNTk5YzY4MDMzYTgxOGEwOGM1MmY3YjgwYTk2NmQwM2RiZTgyODRmYjE0OTlmMDdkMmE","altText":"200_0200000d00027245000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00027245000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00027245000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTY2fGltYWdlL2pwZWd8YURRekwyaGtOaTh4TlRBM056VTFNalF5TWprME1pOHlNREJmTURJd01EQXdNR1F3TURBeU56STBOVEF3TURFd01HSTJYMFJGTG1wd1p3fDJlNGNhMjFiMzJmYzZjNTk5YzY4MDMzYTgxOGEwOGM1MmY3YjgwYTk2NmQwM2RiZTgyODRmYjE0OTlmMDdkMmE","altText":"200_0200000d00027245000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00027245000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00027245000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTA2MXxpbWFnZS9qcGVnfGFHTmlMMmcyTWk4eE5UQTNOelUxTVRFM056YzFPQzh5TURBd1h6QXlNREF3TURCa01EQXdNamN5TkRVd01EQXhNREJpTmw5RVJTNXFjR2N8ZGNmMjU2NzIwMDc1ZDU3NWExM2E0ZGY5M2I2OGI3ZDMyNjdmN2I0MjdlNjRlOWE1NTNmYzk2MTE2M2U2MzllYg","altText":"2000_0200000d00027245000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00027245000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00027245000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTA2MXxpbWFnZS9qcGVnfGFEazVMMmcyWXk4eE5UQTNOelUxTVRRek9Ua3dNaTh4TkRRd1h6QXlNREF3TURCa01EQXdNamN5TkRVd01EQXhNREJpTmw5RVJTNXFjR2N8OTVkNzZkMzg3OTFiMDE0ODRiZDEyZTllZGUyNjc1M2ExNGVmNmYxYTgwYjEzMTA4MDlmNzA0MWZhMGU2YjJkOQ","altText":"1440_0200000d00027245000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000d00027245000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00027245000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTA2MXxpbWFnZS9qcGVnfGFEWmlMMmczTUM4eE5UQTNOelUxTVRVM01EazNOQzh4TWpnd1h6QXlNREF3TURCa01EQXdNamN5TkRVd01EQXhNREJpTmw5RVJTNXFjR2N8YTI4ZDExZjAwYjFkODY2NjI2ZGIzYTcyMGZjMWMxMzc5YWJhZTMxOGExYTcwN2NhOGYzZDRkNDYzZTc4MzlhOQ","altText":"1280_0200000d00027245000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000d00027245000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00027245000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODU5N3xpbWFnZS9qcGVnfGFETmhMMmczWVM4eE5UQTNOelUxTVRnek16RXhPQzh4TURJMFh6QXlNREF3TURCa01EQXdNamN5TkRVd01EQXhNREJpTmw5RVJTNXFjR2N8NDA5ZDliZjliZjY0ZTA5OThlNzFiM2EzNzE1OTkwOTMzMjQ3NWU0ZTE4ZDVjYWFmZDFkZTE0MjhiYzMxYzc1ZQ","altText":"1024_0200000d00027245000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000d00027245000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00027245000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzk0NXxpbWFnZS9qcGVnfGFHRXlMMmhqT0M4eE5UQTNOelUxTWpBeU9UY3lOaTgzTmpoZk1ESXdNREF3TUdRd01EQXlOekkwTlRBd01ERXdNR0kyWDBSRkxtcHdad3w1YjdiNTRhZmRjNzg0MjgwOGJlZWEzNWU3MzBlNmU5ZmFjNmIyZGEzOGY2NmQwZTA2NjczMjNjNDlhZjI1MTY0","altText":"768_0200000d00027245000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000d00027245000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00027245000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzMyMHxpbWFnZS9qcGVnfGFHTmpMMmhqWXk4eE5UQTNOelUxTWpFNU16VTJOaTgwT0RCZk1ESXdNREF3TUdRd01EQXlOekkwTlRBd01ERXdNR0kyWDBSRkxtcHdad3xmNGQyNGYwNzQ1Y2Q1N2Q0Yjc3YjZmNmRhOWUyMzRkZTQ4MGIxMzUzNDQ2ZWVhNzE0MzA2ZGExMGJkMTdhYjk3","altText":"480_0200000d00027245000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000d00027245000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00027245000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTY2fGltYWdlL2pwZWd8YURRekwyaGtOaTh4TlRBM056VTFNalF5TWprME1pOHlNREJmTURJd01EQXdNR1F3TURBeU56STBOVEF3TURFd01HSTJYMFJGTG1wd1p3fDJlNGNhMjFiMzJmYzZjNTk5YzY4MDMzYTgxOGEwOGM1MmY3YjgwYTk2NmQwM2RiZTgyODRmYjE0OTlmMDdkMmE","altText":"200_0200000d00027245000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00027245000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00027245000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjM2fGltYWdlL2pwZWd8YUdVM0wyaGxOeTh4TlRBM056VTFNamszT1RrNU9DOHhNakJmTURJd01EQXdNR1F3TURBeU56STBOVEF3TURFd01HSTJYMFJGTG1wd1p3fGNhMDkwODI2MGZiNjZhOGJlZThlYmNjNDQ4M2MwODBmZTY2M2IzNjNlZjE3MzlhOWQ3Mzc0YjFkZjJkNmJiYjc","altText":"120_0200000d00027245000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000d00027245000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNTU5NDh8aW1hZ2UvanBlZ3xhREF5TDJnd015OHhOVEEzTnpVMU1EUTFOamcyTWd8YjM1YTQzNjNiMDgwYWU2NTg1YTMwZDVhOTRiZGM1ZTI5MWQ2NTc1YWZmNDJiOTQwM2ZjNzJiMjQ5ZTAyZmZmMA","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000d00027245000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"745-3259","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-strip/p/745-3259","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["cageclamps","745-3259"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4045454001148","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":24.0,"numberPackageUnits":24.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; 4 mm²; Pin spacing 12.5 mm; 9-pole; CAGE CLAMP®; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"60386430","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}