[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"745-352","name":"PCB terminal block; 6 mm²; Pin spacing 10 mm; 2-pole; CAGE CLAMP®; commoning option; gray","url":"/pcb-terminal-blocks-and-pluggable-connectors/terminal-strip-with-jumper-slot/p/745-352","description":"<h2>PCB terminal block, 745 Series, gray</h2><br/><br/>This PCB terminal block (item number 745-352) streamlines wire connections, making them both quick and easy. It is a universal connector that can be used almost anywhere, for example, as a pluggable PCB connector, panel feedthrough header, connector for rail-mount terminal blocks, or a floating connector for different mounting methods. This PCB terminal block has a rated voltage of 1000 V and can handle currents up to 41 A, making it suitable for high-load applications. Strip lengths must be between 11 mm and 12 mm when connecting conductors to this PCB terminal block. This product incorporates one conductor terminal and utilizes CAGE CLAMP®. Our trusted universal connection known as CAGE CLAMP® is industry-leading when it comes to connection technology and electrical interconnections. The dimensions are 19.1 x 27.5 x 29.1 mm (width x height x depth). Depending on the conductor type, this PCB terminal block is ideal for conductor cross sections ranging from 0.2 mm² to 6 mm². It comes with one level and two clamping points that you can use to connect two potentials / 2 poles. The clamping spring is made of chrome-nickel spring steel (CrNi), the gray housing is made of polyamide (PA66) for insulation, and the contacts are made of electrolytic copper (ECu). The contact surface is coated with tin. An operating tool is used to operate this PCB terminal block. THT is used to solder the PCB terminal block. The conductor is designed to be inserted into the board at an angle of 45°.. The solder pins, which are 1 x 1.4 mm in cross-section and 4.5 mm long, are arranged over the entire terminal strip (in-line). There are two solder pins per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0Nzk5NjB8aW1hZ2UvanBlZ3xhR05tTDJnME1DOHhOVEEyTVRRMU5UQTNOelF3Tmd8YmUzYjcxNDFjY2JkMTc5MmE1M2JmZjI4MjhhMTUxZTAxNjljNmMyMmQ5NmNhYWFjZTVmY2NhMTNhMmUyZmFkNA","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000d0002e820000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000d0002e820000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjAzOXxpbWFnZS9qcGVnfGFEWTJMMmcxWmk4eE5UQTJNVFExTlRrMk1qRTBNaTh5TURBd1h6QXlNREF3TURCa01EQXdNbVU0TWpBd01EQXhNREJpTmw5RVJTNXFjR2N8MDAyNjZjMTM0MjVlOTc5ZmRhYTc2YTVjYjlmNjlhOGQzMjM3ZmMwZDk4ODVmMTU2YTk0ZTRjNzA0Y2NjMGUzYQ","altText":"2000_0200000d0002e820000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0002e820000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000d0002e820000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjAzOXxpbWFnZS9qcGVnfGFEWTJMMmcxWmk4eE5UQTJNVFExTlRrMk1qRTBNaTh5TURBd1h6QXlNREF3TURCa01EQXdNbVU0TWpBd01EQXhNREJpTmw5RVJTNXFjR2N8MDAyNjZjMTM0MjVlOTc5ZmRhYTc2YTVjYjlmNjlhOGQzMjM3ZmMwZDk4ODVmMTU2YTk0ZTRjNzA0Y2NjMGUzYQ","altText":"2000_0200000d0002e820000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0002e820000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000d0002e820000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjAzOXxpbWFnZS9qcGVnfGFEWTJMMmcxWmk4eE5UQTJNVFExTlRrMk1qRTBNaTh5TURBd1h6QXlNREF3TURCa01EQXdNbVU0TWpBd01EQXhNREJpTmw5RVJTNXFjR2N8MDAyNjZjMTM0MjVlOTc5ZmRhYTc2YTVjYjlmNjlhOGQzMjM3ZmMwZDk4ODVmMTU2YTk0ZTRjNzA0Y2NjMGUzYQ","altText":"2000_0200000d0002e820000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0002e820000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000d0002e820000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjAzOXxpbWFnZS9qcGVnfGFEWTJMMmcxWmk4eE5UQTJNVFExTlRrMk1qRTBNaTh5TURBd1h6QXlNREF3TURCa01EQXdNbVU0TWpBd01EQXhNREJpTmw5RVJTNXFjR2N8MDAyNjZjMTM0MjVlOTc5ZmRhYTc2YTVjYjlmNjlhOGQzMjM3ZmMwZDk4ODVmMTU2YTk0ZTRjNzA0Y2NjMGUzYQ","altText":"2000_0200000d0002e820000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0002e820000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000d0002e820000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjAzOXxpbWFnZS9qcGVnfGFHUm1MMmhpTUM4eE5UQTJNVFExTmpJeU5ESTROaTh4TkRRd1h6QXlNREF3TURCa01EQXdNbVU0TWpBd01EQXhNREJpTmw5RVJTNXFjR2N8M2YxYzZhMmEzMDI1MzU4MDc2ZDI5MTk2ZGJlZjVhOTkxMmY0MGE0NDI0ODVhNjRmYmFjYjllNTNiODJiNGFhNg","altText":"1440_0200000d0002e820000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000d0002e820000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000d0002e820000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjAzOXxpbWFnZS9qcGVnfGFEbG1MMmhpTkM4eE5UQTJNVFExTmpNMU5UTTFPQzh4TWpnd1h6QXlNREF3TURCa01EQXdNbVU0TWpBd01EQXhNREJpTmw5RVJTNXFjR2N8ODQ1ZWQyZjNhZjc1OWEwYjA5ZjIyZmJmYTk5NzhlZWEyZDMyZGJmNzg3NTkzMjA1ZWJiMjQ5NGYzZmQxZDc1Yg","altText":"1280_0200000d0002e820000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000d0002e820000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000d0002e820000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDQ0MXxpbWFnZS9qcGVnfGFEQTFMMmhpWWk4eE5UQTJNVFExTmpVeE9URTVPQzh4TURJMFh6QXlNREF3TURCa01EQXdNbVU0TWpBd01EQXhNREJpTmw5RVJTNXFjR2N8OTVlZTIyMmEzNGNjOGJmMGI1ZTMxZWFiMGViM2Q2ZjIzNDU5ZTNlMjRlMDNjYWRlNDFlM2U2YmQ2OGMyYTY2Ng","altText":"1024_0200000d0002e820000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000d0002e820000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000d0002e820000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTM1M3xpbWFnZS9qcGVnfGFHUTFMMmhqTVM4eE5UQTJNVFExTmpjeE5UZ3dOaTgzTmpoZk1ESXdNREF3TUdRd01EQXlaVGd5TURBd01ERXdNR0kyWDBSRkxtcHdad3wyM2FhYTg3MmJkMzBiZmQzNzNkN2IzZWQ4NDE5YTgxN2YyMmI1OGE0Yzk5ZTg3ZmI3YzdiMzhhNjk4YzRkZDVi","altText":"768_0200000d0002e820000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000d0002e820000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000d0002e820000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTk0NHxpbWFnZS9qcGVnfGFHWmpMMmhqT0M4eE5UQTJNVFExTmprME5URTRNaTgwT0RCZk1ESXdNREF3TUdRd01EQXlaVGd5TURBd01ERXdNR0kyWDBSRkxtcHdad3w1MmJlMjBjMTIwNThkODcyOWJhNjkyMzZmODEyZWM0OTcwNjkzZDE4NjNjZTczMWJmYWVkMTc3OTFmZmY2NzBh","altText":"480_0200000d0002e820000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000d0002e820000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000d0002e820000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjIxfGltYWdlL2pwZWd8YURnNUwyaGxOUzh4TlRBMk1UUTFOekl3TnpNeU5pOHlNREJmTURJd01EQXdNR1F3TURBeVpUZ3lNREF3TURFd01HSTJYMFJGTG1wd1p3fGQzMTRkZmNlZDA0YzliMGVkZGY2ZGQxNDY3OTlmMzI0OGFlODc3MTI5MDZmYjg3ODBiMjM4Y2NmNDZkZmZhNjY","altText":"200_0200000d0002e820000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d0002e820000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000d0002e820000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjIxfGltYWdlL2pwZWd8YURnNUwyaGxOUzh4TlRBMk1UUTFOekl3TnpNeU5pOHlNREJmTURJd01EQXdNR1F3TURBeVpUZ3lNREF3TURFd01HSTJYMFJGTG1wd1p3fGQzMTRkZmNlZDA0YzliMGVkZGY2ZGQxNDY3OTlmMzI0OGFlODc3MTI5MDZmYjg3ODBiMjM4Y2NmNDZkZmZhNjY","altText":"200_0200000d0002e820000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d0002e820000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000d0002e820000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjIxfGltYWdlL2pwZWd8YURnNUwyaGxOUzh4TlRBMk1UUTFOekl3TnpNeU5pOHlNREJmTURJd01EQXdNR1F3TURBeVpUZ3lNREF3TURFd01HSTJYMFJGTG1wd1p3fGQzMTRkZmNlZDA0YzliMGVkZGY2ZGQxNDY3OTlmMzI0OGFlODc3MTI5MDZmYjg3ODBiMjM4Y2NmNDZkZmZhNjY","altText":"200_0200000d0002e820000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d0002e820000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000d0002e820000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjI5fGltYWdlL2pwZWd8YURVNEwyZzRNaTh4TlRBMk1UUTFPREF5TmpVeU5pOHhNakJmTURJd01EQXdNR1F3TURBeVpUZ3lNREF3TURFd01HSTJYMFJGTG1wd1p3fGMyMjM4ZDhkY2ExZTg2Y2IzNzkzNWNlNWUxOGNlOTE3NzI5OGY0YzI1M2U0MWUzYjhiMTc0ODRkZjI1NDUwZGI","altText":"120_0200000d0002e820000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000d0002e820000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d0002e820000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjAzOXxpbWFnZS9qcGVnfGFEWTJMMmcxWmk4eE5UQTJNVFExTlRrMk1qRTBNaTh5TURBd1h6QXlNREF3TURCa01EQXdNbVU0TWpBd01EQXhNREJpTmw5RVJTNXFjR2N8MDAyNjZjMTM0MjVlOTc5ZmRhYTc2YTVjYjlmNjlhOGQzMjM3ZmMwZDk4ODVmMTU2YTk0ZTRjNzA0Y2NjMGUzYQ","altText":"2000_0200000d0002e820000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002e820000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d0002e820000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjAzOXxpbWFnZS9qcGVnfGFEWTJMMmcxWmk4eE5UQTJNVFExTlRrMk1qRTBNaTh5TURBd1h6QXlNREF3TURCa01EQXdNbVU0TWpBd01EQXhNREJpTmw5RVJTNXFjR2N8MDAyNjZjMTM0MjVlOTc5ZmRhYTc2YTVjYjlmNjlhOGQzMjM3ZmMwZDk4ODVmMTU2YTk0ZTRjNzA0Y2NjMGUzYQ","altText":"2000_0200000d0002e820000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002e820000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d0002e820000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjAzOXxpbWFnZS9qcGVnfGFEWTJMMmcxWmk4eE5UQTJNVFExTlRrMk1qRTBNaTh5TURBd1h6QXlNREF3TURCa01EQXdNbVU0TWpBd01EQXhNREJpTmw5RVJTNXFjR2N8MDAyNjZjMTM0MjVlOTc5ZmRhYTc2YTVjYjlmNjlhOGQzMjM3ZmMwZDk4ODVmMTU2YTk0ZTRjNzA0Y2NjMGUzYQ","altText":"2000_0200000d0002e820000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002e820000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d0002e820000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjIxfGltYWdlL2pwZWd8YURnNUwyaGxOUzh4TlRBMk1UUTFOekl3TnpNeU5pOHlNREJmTURJd01EQXdNR1F3TURBeVpUZ3lNREF3TURFd01HSTJYMFJGTG1wd1p3fGQzMTRkZmNlZDA0YzliMGVkZGY2ZGQxNDY3OTlmMzI0OGFlODc3MTI5MDZmYjg3ODBiMjM4Y2NmNDZkZmZhNjY","altText":"200_0200000d0002e820000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002e820000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d0002e820000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjIxfGltYWdlL2pwZWd8YURnNUwyaGxOUzh4TlRBMk1UUTFOekl3TnpNeU5pOHlNREJmTURJd01EQXdNR1F3TURBeVpUZ3lNREF3TURFd01HSTJYMFJGTG1wd1p3fGQzMTRkZmNlZDA0YzliMGVkZGY2ZGQxNDY3OTlmMzI0OGFlODc3MTI5MDZmYjg3ODBiMjM4Y2NmNDZkZmZhNjY","altText":"200_0200000d0002e820000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002e820000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d0002e820000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjAzOXxpbWFnZS9qcGVnfGFEWTJMMmcxWmk4eE5UQTJNVFExTlRrMk1qRTBNaTh5TURBd1h6QXlNREF3TURCa01EQXdNbVU0TWpBd01EQXhNREJpTmw5RVJTNXFjR2N8MDAyNjZjMTM0MjVlOTc5ZmRhYTc2YTVjYjlmNjlhOGQzMjM3ZmMwZDk4ODVmMTU2YTk0ZTRjNzA0Y2NjMGUzYQ","altText":"2000_0200000d0002e820000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002e820000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d0002e820000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjAzOXxpbWFnZS9qcGVnfGFHUm1MMmhpTUM4eE5UQTJNVFExTmpJeU5ESTROaTh4TkRRd1h6QXlNREF3TURCa01EQXdNbVU0TWpBd01EQXhNREJpTmw5RVJTNXFjR2N8M2YxYzZhMmEzMDI1MzU4MDc2ZDI5MTk2ZGJlZjVhOTkxMmY0MGE0NDI0ODVhNjRmYmFjYjllNTNiODJiNGFhNg","altText":"1440_0200000d0002e820000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d0002e820000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d0002e820000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjAzOXxpbWFnZS9qcGVnfGFEbG1MMmhpTkM4eE5UQTJNVFExTmpNMU5UTTFPQzh4TWpnd1h6QXlNREF3TURCa01EQXdNbVU0TWpBd01EQXhNREJpTmw5RVJTNXFjR2N8ODQ1ZWQyZjNhZjc1OWEwYjA5ZjIyZmJmYTk5NzhlZWEyZDMyZGJmNzg3NTkzMjA1ZWJiMjQ5NGYzZmQxZDc1Yg","altText":"1280_0200000d0002e820000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d0002e820000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d0002e820000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDQ0MXxpbWFnZS9qcGVnfGFEQTFMMmhpWWk4eE5UQTJNVFExTmpVeE9URTVPQzh4TURJMFh6QXlNREF3TURCa01EQXdNbVU0TWpBd01EQXhNREJpTmw5RVJTNXFjR2N8OTVlZTIyMmEzNGNjOGJmMGI1ZTMxZWFiMGViM2Q2ZjIzNDU5ZTNlMjRlMDNjYWRlNDFlM2U2YmQ2OGMyYTY2Ng","altText":"1024_0200000d0002e820000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d0002e820000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d0002e820000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTM1M3xpbWFnZS9qcGVnfGFHUTFMMmhqTVM4eE5UQTJNVFExTmpjeE5UZ3dOaTgzTmpoZk1ESXdNREF3TUdRd01EQXlaVGd5TURBd01ERXdNR0kyWDBSRkxtcHdad3wyM2FhYTg3MmJkMzBiZmQzNzNkN2IzZWQ4NDE5YTgxN2YyMmI1OGE0Yzk5ZTg3ZmI3YzdiMzhhNjk4YzRkZDVi","altText":"768_0200000d0002e820000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d0002e820000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d0002e820000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTk0NHxpbWFnZS9qcGVnfGFHWmpMMmhqT0M4eE5UQTJNVFExTmprME5URTRNaTgwT0RCZk1ESXdNREF3TUdRd01EQXlaVGd5TURBd01ERXdNR0kyWDBSRkxtcHdad3w1MmJlMjBjMTIwNThkODcyOWJhNjkyMzZmODEyZWM0OTcwNjkzZDE4NjNjZTczMWJmYWVkMTc3OTFmZmY2NzBh","altText":"480_0200000d0002e820000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d0002e820000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d0002e820000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjIxfGltYWdlL2pwZWd8YURnNUwyaGxOUzh4TlRBMk1UUTFOekl3TnpNeU5pOHlNREJmTURJd01EQXdNR1F3TURBeVpUZ3lNREF3TURFd01HSTJYMFJGTG1wd1p3fGQzMTRkZmNlZDA0YzliMGVkZGY2ZGQxNDY3OTlmMzI0OGFlODc3MTI5MDZmYjg3ODBiMjM4Y2NmNDZkZmZhNjY","altText":"200_0200000d0002e820000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002e820000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d0002e820000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjI5fGltYWdlL2pwZWd8YURVNEwyZzRNaTh4TlRBMk1UUTFPREF5TmpVeU5pOHhNakJmTURJd01EQXdNR1F3TURBeVpUZ3lNREF3TURFd01HSTJYMFJGTG1wd1p3fGMyMjM4ZDhkY2ExZTg2Y2IzNzkzNWNlNWUxOGNlOTE3NzI5OGY0YzI1M2U0MWUzYjhiMTc0ODRkZjI1NDUwZGI","altText":"120_0200000d0002e820000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d0002e820000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0Nzk5NjB8aW1hZ2UvanBlZ3xhR05tTDJnME1DOHhOVEEyTVRRMU5UQTNOelF3Tmd8YmUzYjcxNDFjY2JkMTc5MmE1M2JmZjI4MjhhMTUxZTAxNjljNmMyMmQ5NmNhYWFjZTVmY2NhMTNhMmUyZmFkNA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d0002e820000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEZGxMMmd6WVM4eE5UQTJPVGN4TmpVME5UVTJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekE1TmpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZDY0NDE4ZDJmYWVkNjE5NDBjZTAwNDhmZWIwYzJhYmI0OWZkZjQ5MWM4YzViNDgzMWVkMTM5ODA0N2ZkZTdlMA","altText":"2000_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEZGxMMmd6WVM4eE5UQTJPVGN4TmpVME5UVTJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekE1TmpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZDY0NDE4ZDJmYWVkNjE5NDBjZTAwNDhmZWIwYzJhYmI0OWZkZjQ5MWM4YzViNDgzMWVkMTM5ODA0N2ZkZTdlMA","altText":"2000_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEZGxMMmd6WVM4eE5UQTJPVGN4TmpVME5UVTJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekE1TmpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZDY0NDE4ZDJmYWVkNjE5NDBjZTAwNDhmZWIwYzJhYmI0OWZkZjQ5MWM4YzViNDgzMWVkMTM5ODA0N2ZkZTdlMA","altText":"2000_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzkxfGltYWdlL2pwZWd8YURkbUwyaGhOQzh4TlRBMk9UY3hOelUyTVRNM05DOHlNREJmTURJd01EQXdNR1l3TURBek1EazJOVEF3TURFd01HSTJYMFZPTG1wd1p3fDI4ZTg1Yzk0OTJhNmY0MDNlZDE1NDI2YmU3Yjc4YjU0ZDBlYjhhYTQwZmNjYzQzOGQ3MzRjZTg0NmU5NDRhZTU","altText":"200_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzkxfGltYWdlL2pwZWd8YURkbUwyaGhOQzh4TlRBMk9UY3hOelUyTVRNM05DOHlNREJmTURJd01EQXdNR1l3TURBek1EazJOVEF3TURFd01HSTJYMFZPTG1wd1p3fDI4ZTg1Yzk0OTJhNmY0MDNlZDE1NDI2YmU3Yjc4YjU0ZDBlYjhhYTQwZmNjYzQzOGQ3MzRjZTg0NmU5NDRhZTU","altText":"200_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEZGxMMmd6WVM4eE5UQTJPVGN4TmpVME5UVTJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekE1TmpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZDY0NDE4ZDJmYWVkNjE5NDBjZTAwNDhmZWIwYzJhYmI0OWZkZjQ5MWM4YzViNDgzMWVkMTM5ODA0N2ZkZTdlMA","altText":"2000_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEUm1MMmcwTVM4eE5UQTJPVGN4TmpjME1qRTNOQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNekE1TmpVd01EQXhNREJpTmw5RlRpNXFjR2N8Y2U3NzVlNDM5YTU3ZmVmNDA2ZWMzMTI3ZWNkZDUwMzk5ODEyNzE0ZjE3ODQxODdlMzU3ZDRiM2JmZjcwYTQ2Mw","altText":"1440_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEUmpMMmcwTkM4eE5UQTJPVGN4Tmpnd056Y3hNQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNekE1TmpVd01EQXhNREJpTmw5RlRpNXFjR2N8NTM2ODc3ZmI2OGRmNDY5ZjUyNTU5NWI4OTBmMTlkZTYyNjNlYjNmMDE1ZGYxZTQ5MjNjNGU5NTkzNmZkNWYzMA","altText":"1280_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEYzJMMmc1TXk4eE5UQTJPVGN4TnpBMk9UZzFOQzh4TURJMFh6QXlNREF3TURCbU1EQXdNekE1TmpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZjliMDRlMGQ5NDZlNWM5NmVlMWIwMmE2MmRhZTM3NDhlNGY0ZTBlYTYzODdlZTg5NDFmOGE2NGYzZjg0ZDdmNQ","altText":"1024_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEazRMMmc1T1M4eE5UQTJPVGN4TnpJd01Ea3lOaTgzTmpoZk1ESXdNREF3TUdZd01EQXpNRGsyTlRBd01ERXdNR0kyWDBWT0xtcHdad3xhMzE5NzRjZWE3OTU4MDhiNzVkNDhmNmQ5MGRlMGM4NjFmYzU1MzZjOGIyZWRlYTRjNWJhMGYwZTMzYjQzMjAz","altText":"768_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNDkwNXxpbWFnZS9qcGVnfGFEQTJMMmc1WlM4eE5UQTJPVGN4TnpNNU56VXpOQzgwT0RCZk1ESXdNREF3TUdZd01EQXpNRGsyTlRBd01ERXdNR0kyWDBWT0xtcHdad3xjODVmNjQwNzQyMDE1ODVkNTBmMDgyYjBkOTFlODlhMWExZGZmNDA2ODMzZmQ3MDVhNGI2YzgwMTM4MWFiMzY2","altText":"480_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzkxfGltYWdlL2pwZWd8YURkbUwyaGhOQzh4TlRBMk9UY3hOelUyTVRNM05DOHlNREJmTURJd01EQXdNR1l3TURBek1EazJOVEF3TURFd01HSTJYMFZPTG1wd1p3fDI4ZTg1Yzk0OTJhNmY0MDNlZDE1NDI2YmU3Yjc4YjU0ZDBlYjhhYTQwZmNjYzQzOGQ3MzRjZTg0NmU5NDRhZTU","altText":"200_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzQ3fGltYWdlL2pwZWd8YURZMEwyaGlNaTh4TlRBMk9UY3hOems0TnpNMU9DOHhNakJmTURJd01EQXdNR1l3TURBek1EazJOVEF3TURFd01HSTJYMFZPTG1wd1p3fGEyYzRjYWJmMGI3MWU0ZjNhYWY4NGFjZGE5MzA3YjYxMjVkNDkzNDhiOTcwZGU4MzI5MTg0OWYyODdlYjFjNWE","altText":"120_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNjI4MjV8aW1hZ2UvanBlZ3xhRGhoTDJneU1TOHhOVEEyT1RjeE5UazFOVGMwTWd8NjU2MzY2N2I1ZTM3NTQ0MzhkNmQyNzZmMjdlM2JmODRjNDU3NjllMzI5OGRmMTQ0ZTIxYTlmMTRiOWM2YzIxYg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00026e55000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTM2NXxpbWFnZS9qcGVnfGFERTJMMmhtWVM4eE5UQTNPVGN6TVRjNE9UZzFOQzh5TURBd1h6QXlNREF3TURCa01EQXdNalpsTlRVd01EQXhNREJpTmw5RVJTNXFjR2N8MDE3NzMwYmE5NTNhNmU5MmNiOWQ5ZDJlMzJkY2I3ZTYwNjcxZTgzMmNkNzczMWJlNjgwNTMyZjA3MDRiMzNiNA","altText":"2000_0200000d00026e55000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00026e55000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00026e55000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTM2NXxpbWFnZS9qcGVnfGFERTJMMmhtWVM4eE5UQTNPVGN6TVRjNE9UZzFOQzh5TURBd1h6QXlNREF3TURCa01EQXdNalpsTlRVd01EQXhNREJpTmw5RVJTNXFjR2N8MDE3NzMwYmE5NTNhNmU5MmNiOWQ5ZDJlMzJkY2I3ZTYwNjcxZTgzMmNkNzczMWJlNjgwNTMyZjA3MDRiMzNiNA","altText":"2000_0200000d00026e55000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00026e55000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00026e55000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTM2NXxpbWFnZS9qcGVnfGFERTJMMmhtWVM4eE5UQTNPVGN6TVRjNE9UZzFOQzh5TURBd1h6QXlNREF3TURCa01EQXdNalpsTlRVd01EQXhNREJpTmw5RVJTNXFjR2N8MDE3NzMwYmE5NTNhNmU5MmNiOWQ5ZDJlMzJkY2I3ZTYwNjcxZTgzMmNkNzczMWJlNjgwNTMyZjA3MDRiMzNiNA","altText":"2000_0200000d00026e55000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00026e55000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00026e55000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDQwfGltYWdlL2pwZWd8YURBd0wyZzVaQzh4TlRBM09UY3pNamN3TnpNMU9DOHlNREJmTURJd01EQXdNR1F3TURBeU5tVTFOVEF3TURFd01HSTJYMFJGTG1wd1p3fDc3NDY5YTU3Mzc2ZDgyNWFlYWI2OGUyZGRiMTUzZmNhZWE4OTk4NThhZjIzNTg3Y2IyM2M3NzE3YjU3MTZiMzk","altText":"200_0200000d00026e55000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00026e55000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00026e55000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDQwfGltYWdlL2pwZWd8YURBd0wyZzVaQzh4TlRBM09UY3pNamN3TnpNMU9DOHlNREJmTURJd01EQXdNR1F3TURBeU5tVTFOVEF3TURFd01HSTJYMFJGTG1wd1p3fDc3NDY5YTU3Mzc2ZDgyNWFlYWI2OGUyZGRiMTUzZmNhZWE4OTk4NThhZjIzNTg3Y2IyM2M3NzE3YjU3MTZiMzk","altText":"200_0200000d00026e55000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00026e55000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00026e55000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTM2NXxpbWFnZS9qcGVnfGFERTJMMmhtWVM4eE5UQTNPVGN6TVRjNE9UZzFOQzh5TURBd1h6QXlNREF3TURCa01EQXdNalpsTlRVd01EQXhNREJpTmw5RVJTNXFjR2N8MDE3NzMwYmE5NTNhNmU5MmNiOWQ5ZDJlMzJkY2I3ZTYwNjcxZTgzMmNkNzczMWJlNjgwNTMyZjA3MDRiMzNiNA","altText":"2000_0200000d00026e55000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00026e55000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00026e55000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTM2NXxpbWFnZS9qcGVnfGFESTNMMmhtWkM4eE5UQTNPVGN6TVRnMU5UTTVNQzh4TkRRd1h6QXlNREF3TURCa01EQXdNalpsTlRVd01EQXhNREJpTmw5RVJTNXFjR2N8MjMxMjFjNTg1N2ViOGQwYzE0YjA0MmFhMTc3NzlkMmZhOTRkM2Y2NWE2OGU4ZDY1NWI2OWU1ZDAzMjgxNjQ5MA","altText":"1440_0200000d00026e55000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000d00026e55000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00026e55000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTM2NXxpbWFnZS9qcGVnfGFEbGtMMmhpTUM4eE5UQTNPVGN6TWpFNE16QTNNQzh4TWpnd1h6QXlNREF3TURCa01EQXdNalpsTlRVd01EQXhNREJpTmw5RVJTNXFjR2N8NjQxZjI0OTdlM2FkYjFlOTE0ZTI0ODhmOWNiYmMxYzczNzNlZDk3ZDA2ZmZhMGQzODc4MmUwNGFkNmU1MGJhMg","altText":"1280_0200000d00026e55000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000d00026e55000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00026e55000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODM4MXxpbWFnZS9qcGVnfGFEaGxMMmhoWVM4eE5UQTNPVGN6TWpNeE5ERTBNaTh4TURJMFh6QXlNREF3TURCa01EQXdNalpsTlRVd01EQXhNREJpTmw5RVJTNXFjR2N8YzRmZTg4ZjAwYWRkMzM2NWY0N2JhNzhhOTFhYTNiZTIwOTc0ODAwNTY0ZTY5MzJlZjg4ZWUzMDk4ZWY0NjQ4MQ","altText":"1024_0200000d00026e55000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000d00026e55000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00026e55000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjkwOXxpbWFnZS9qcGVnfGFHVXdMMmhoT1M4eE5UQTNPVGN6TWpNM09UWTNPQzgzTmpoZk1ESXdNREF3TUdRd01EQXlObVUxTlRBd01ERXdNR0kyWDBSRkxtcHdad3w1NDg1Y2ZiYzI1OGUzNjhlMDNmZmU4NmE1ZmNhN2RkNzQyNmEwNjI3YzFlOGQyY2JkYjU4YTRlMTRkY2IyZWUz","altText":"768_0200000d00026e55000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000d00026e55000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00026e55000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTg2MXxpbWFnZS9qcGVnfGFHWm1MMmc1Wmk4eE5UQTNPVGN6TWpZME1UZ3lNaTgwT0RCZk1ESXdNREF3TUdRd01EQXlObVUxTlRBd01ERXdNR0kyWDBSRkxtcHdad3xhYTE5NGQ1MzAxZmQ2MGQ1NTAxODg5OWFhNzVmNzc5ZmM5MTkxMzIyZDRlMTVjMGZkODM1MDkxZjFhZWI3OWQ1","altText":"480_0200000d00026e55000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000d00026e55000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00026e55000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDQwfGltYWdlL2pwZWd8YURBd0wyZzVaQzh4TlRBM09UY3pNamN3TnpNMU9DOHlNREJmTURJd01EQXdNR1F3TURBeU5tVTFOVEF3TURFd01HSTJYMFJGTG1wd1p3fDc3NDY5YTU3Mzc2ZDgyNWFlYWI2OGUyZGRiMTUzZmNhZWE4OTk4NThhZjIzNTg3Y2IyM2M3NzE3YjU3MTZiMzk","altText":"200_0200000d00026e55000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00026e55000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00026e55000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDMyfGltYWdlL2pwZWd8YURBMkwyZzBOeTh4TlRBM09UY3pNekUyTmpFeE1DOHhNakJmTURJd01EQXdNR1F3TURBeU5tVTFOVEF3TURFd01HSTJYMFJGTG1wd1p3fGIzNmI5Y2JlZTBjZmNjYmM3ODEyNjNiNGI0YzRmYjhlMWJkYzFlYTAzOWIyNDBmNDE1MzI5Yjc2OWEyMTMxOGQ","altText":"120_0200000d00026e55000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000d00026e55000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMDQzODh8aW1hZ2UvanBlZ3xhRGc0TDJobFl5OHhOVEEzT1Rjek1UTTVOall6T0F8ZmUxOTMwYzdlNTIwNDhiNGZkNGE1YTI0ZjU4OTBjMTIxZDUwNmE5ZWU2MmI4YTIwNTIwMTQ2ZDUzMGUyNzJiYg","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000d00026e55000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d0002e820000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjAzOXxpbWFnZS9qcGVnfGFEWTJMMmcxWmk4eE5UQTJNVFExTlRrMk1qRTBNaTh5TURBd1h6QXlNREF3TURCa01EQXdNbVU0TWpBd01EQXhNREJpTmw5RVJTNXFjR2N8MDAyNjZjMTM0MjVlOTc5ZmRhYTc2YTVjYjlmNjlhOGQzMjM3ZmMwZDk4ODVmMTU2YTk0ZTRjNzA0Y2NjMGUzYQ","altText":"2000_0200000d0002e820000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002e820000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d0002e820000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjAzOXxpbWFnZS9qcGVnfGFEWTJMMmcxWmk4eE5UQTJNVFExTlRrMk1qRTBNaTh5TURBd1h6QXlNREF3TURCa01EQXdNbVU0TWpBd01EQXhNREJpTmw5RVJTNXFjR2N8MDAyNjZjMTM0MjVlOTc5ZmRhYTc2YTVjYjlmNjlhOGQzMjM3ZmMwZDk4ODVmMTU2YTk0ZTRjNzA0Y2NjMGUzYQ","altText":"2000_0200000d0002e820000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002e820000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d0002e820000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjAzOXxpbWFnZS9qcGVnfGFEWTJMMmcxWmk4eE5UQTJNVFExTlRrMk1qRTBNaTh5TURBd1h6QXlNREF3TURCa01EQXdNbVU0TWpBd01EQXhNREJpTmw5RVJTNXFjR2N8MDAyNjZjMTM0MjVlOTc5ZmRhYTc2YTVjYjlmNjlhOGQzMjM3ZmMwZDk4ODVmMTU2YTk0ZTRjNzA0Y2NjMGUzYQ","altText":"2000_0200000d0002e820000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002e820000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d0002e820000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjIxfGltYWdlL2pwZWd8YURnNUwyaGxOUzh4TlRBMk1UUTFOekl3TnpNeU5pOHlNREJmTURJd01EQXdNR1F3TURBeVpUZ3lNREF3TURFd01HSTJYMFJGTG1wd1p3fGQzMTRkZmNlZDA0YzliMGVkZGY2ZGQxNDY3OTlmMzI0OGFlODc3MTI5MDZmYjg3ODBiMjM4Y2NmNDZkZmZhNjY","altText":"200_0200000d0002e820000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002e820000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d0002e820000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjIxfGltYWdlL2pwZWd8YURnNUwyaGxOUzh4TlRBMk1UUTFOekl3TnpNeU5pOHlNREJmTURJd01EQXdNR1F3TURBeVpUZ3lNREF3TURFd01HSTJYMFJGTG1wd1p3fGQzMTRkZmNlZDA0YzliMGVkZGY2ZGQxNDY3OTlmMzI0OGFlODc3MTI5MDZmYjg3ODBiMjM4Y2NmNDZkZmZhNjY","altText":"200_0200000d0002e820000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002e820000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d0002e820000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjAzOXxpbWFnZS9qcGVnfGFEWTJMMmcxWmk4eE5UQTJNVFExTlRrMk1qRTBNaTh5TURBd1h6QXlNREF3TURCa01EQXdNbVU0TWpBd01EQXhNREJpTmw5RVJTNXFjR2N8MDAyNjZjMTM0MjVlOTc5ZmRhYTc2YTVjYjlmNjlhOGQzMjM3ZmMwZDk4ODVmMTU2YTk0ZTRjNzA0Y2NjMGUzYQ","altText":"2000_0200000d0002e820000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002e820000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d0002e820000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjAzOXxpbWFnZS9qcGVnfGFHUm1MMmhpTUM4eE5UQTJNVFExTmpJeU5ESTROaTh4TkRRd1h6QXlNREF3TURCa01EQXdNbVU0TWpBd01EQXhNREJpTmw5RVJTNXFjR2N8M2YxYzZhMmEzMDI1MzU4MDc2ZDI5MTk2ZGJlZjVhOTkxMmY0MGE0NDI0ODVhNjRmYmFjYjllNTNiODJiNGFhNg","altText":"1440_0200000d0002e820000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d0002e820000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d0002e820000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjAzOXxpbWFnZS9qcGVnfGFEbG1MMmhpTkM4eE5UQTJNVFExTmpNMU5UTTFPQzh4TWpnd1h6QXlNREF3TURCa01EQXdNbVU0TWpBd01EQXhNREJpTmw5RVJTNXFjR2N8ODQ1ZWQyZjNhZjc1OWEwYjA5ZjIyZmJmYTk5NzhlZWEyZDMyZGJmNzg3NTkzMjA1ZWJiMjQ5NGYzZmQxZDc1Yg","altText":"1280_0200000d0002e820000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d0002e820000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d0002e820000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDQ0MXxpbWFnZS9qcGVnfGFEQTFMMmhpWWk4eE5UQTJNVFExTmpVeE9URTVPQzh4TURJMFh6QXlNREF3TURCa01EQXdNbVU0TWpBd01EQXhNREJpTmw5RVJTNXFjR2N8OTVlZTIyMmEzNGNjOGJmMGI1ZTMxZWFiMGViM2Q2ZjIzNDU5ZTNlMjRlMDNjYWRlNDFlM2U2YmQ2OGMyYTY2Ng","altText":"1024_0200000d0002e820000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d0002e820000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d0002e820000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTM1M3xpbWFnZS9qcGVnfGFHUTFMMmhqTVM4eE5UQTJNVFExTmpjeE5UZ3dOaTgzTmpoZk1ESXdNREF3TUdRd01EQXlaVGd5TURBd01ERXdNR0kyWDBSRkxtcHdad3wyM2FhYTg3MmJkMzBiZmQzNzNkN2IzZWQ4NDE5YTgxN2YyMmI1OGE0Yzk5ZTg3ZmI3YzdiMzhhNjk4YzRkZDVi","altText":"768_0200000d0002e820000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d0002e820000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d0002e820000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTk0NHxpbWFnZS9qcGVnfGFHWmpMMmhqT0M4eE5UQTJNVFExTmprME5URTRNaTgwT0RCZk1ESXdNREF3TUdRd01EQXlaVGd5TURBd01ERXdNR0kyWDBSRkxtcHdad3w1MmJlMjBjMTIwNThkODcyOWJhNjkyMzZmODEyZWM0OTcwNjkzZDE4NjNjZTczMWJmYWVkMTc3OTFmZmY2NzBh","altText":"480_0200000d0002e820000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d0002e820000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d0002e820000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjIxfGltYWdlL2pwZWd8YURnNUwyaGxOUzh4TlRBMk1UUTFOekl3TnpNeU5pOHlNREJmTURJd01EQXdNR1F3TURBeVpUZ3lNREF3TURFd01HSTJYMFJGTG1wd1p3fGQzMTRkZmNlZDA0YzliMGVkZGY2ZGQxNDY3OTlmMzI0OGFlODc3MTI5MDZmYjg3ODBiMjM4Y2NmNDZkZmZhNjY","altText":"200_0200000d0002e820000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002e820000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d0002e820000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjI5fGltYWdlL2pwZWd8YURVNEwyZzRNaTh4TlRBMk1UUTFPREF5TmpVeU5pOHhNakJmTURJd01EQXdNR1F3TURBeVpUZ3lNREF3TURFd01HSTJYMFJGTG1wd1p3fGMyMjM4ZDhkY2ExZTg2Y2IzNzkzNWNlNWUxOGNlOTE3NzI5OGY0YzI1M2U0MWUzYjhiMTc0ODRkZjI1NDUwZGI","altText":"120_0200000d0002e820000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d0002e820000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0Nzk5NjB8aW1hZ2UvanBlZ3xhR05tTDJnME1DOHhOVEEyTVRRMU5UQTNOelF3Tmd8YmUzYjcxNDFjY2JkMTc5MmE1M2JmZjI4MjhhMTUxZTAxNjljNmMyMmQ5NmNhYWFjZTVmY2NhMTNhMmUyZmFkNA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d0002e820000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEZGxMMmd6WVM4eE5UQTJPVGN4TmpVME5UVTJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekE1TmpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZDY0NDE4ZDJmYWVkNjE5NDBjZTAwNDhmZWIwYzJhYmI0OWZkZjQ5MWM4YzViNDgzMWVkMTM5ODA0N2ZkZTdlMA","altText":"2000_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEZGxMMmd6WVM4eE5UQTJPVGN4TmpVME5UVTJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekE1TmpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZDY0NDE4ZDJmYWVkNjE5NDBjZTAwNDhmZWIwYzJhYmI0OWZkZjQ5MWM4YzViNDgzMWVkMTM5ODA0N2ZkZTdlMA","altText":"2000_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEZGxMMmd6WVM4eE5UQTJPVGN4TmpVME5UVTJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekE1TmpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZDY0NDE4ZDJmYWVkNjE5NDBjZTAwNDhmZWIwYzJhYmI0OWZkZjQ5MWM4YzViNDgzMWVkMTM5ODA0N2ZkZTdlMA","altText":"2000_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzkxfGltYWdlL2pwZWd8YURkbUwyaGhOQzh4TlRBMk9UY3hOelUyTVRNM05DOHlNREJmTURJd01EQXdNR1l3TURBek1EazJOVEF3TURFd01HSTJYMFZPTG1wd1p3fDI4ZTg1Yzk0OTJhNmY0MDNlZDE1NDI2YmU3Yjc4YjU0ZDBlYjhhYTQwZmNjYzQzOGQ3MzRjZTg0NmU5NDRhZTU","altText":"200_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzkxfGltYWdlL2pwZWd8YURkbUwyaGhOQzh4TlRBMk9UY3hOelUyTVRNM05DOHlNREJmTURJd01EQXdNR1l3TURBek1EazJOVEF3TURFd01HSTJYMFZPTG1wd1p3fDI4ZTg1Yzk0OTJhNmY0MDNlZDE1NDI2YmU3Yjc4YjU0ZDBlYjhhYTQwZmNjYzQzOGQ3MzRjZTg0NmU5NDRhZTU","altText":"200_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEZGxMMmd6WVM4eE5UQTJPVGN4TmpVME5UVTJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekE1TmpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZDY0NDE4ZDJmYWVkNjE5NDBjZTAwNDhmZWIwYzJhYmI0OWZkZjQ5MWM4YzViNDgzMWVkMTM5ODA0N2ZkZTdlMA","altText":"2000_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEUm1MMmcwTVM4eE5UQTJPVGN4TmpjME1qRTNOQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNekE1TmpVd01EQXhNREJpTmw5RlRpNXFjR2N8Y2U3NzVlNDM5YTU3ZmVmNDA2ZWMzMTI3ZWNkZDUwMzk5ODEyNzE0ZjE3ODQxODdlMzU3ZDRiM2JmZjcwYTQ2Mw","altText":"1440_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEUmpMMmcwTkM4eE5UQTJPVGN4Tmpnd056Y3hNQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNekE1TmpVd01EQXhNREJpTmw5RlRpNXFjR2N8NTM2ODc3ZmI2OGRmNDY5ZjUyNTU5NWI4OTBmMTlkZTYyNjNlYjNmMDE1ZGYxZTQ5MjNjNGU5NTkzNmZkNWYzMA","altText":"1280_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEYzJMMmc1TXk4eE5UQTJPVGN4TnpBMk9UZzFOQzh4TURJMFh6QXlNREF3TURCbU1EQXdNekE1TmpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZjliMDRlMGQ5NDZlNWM5NmVlMWIwMmE2MmRhZTM3NDhlNGY0ZTBlYTYzODdlZTg5NDFmOGE2NGYzZjg0ZDdmNQ","altText":"1024_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEazRMMmc1T1M4eE5UQTJPVGN4TnpJd01Ea3lOaTgzTmpoZk1ESXdNREF3TUdZd01EQXpNRGsyTlRBd01ERXdNR0kyWDBWT0xtcHdad3xhMzE5NzRjZWE3OTU4MDhiNzVkNDhmNmQ5MGRlMGM4NjFmYzU1MzZjOGIyZWRlYTRjNWJhMGYwZTMzYjQzMjAz","altText":"768_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNDkwNXxpbWFnZS9qcGVnfGFEQTJMMmc1WlM4eE5UQTJPVGN4TnpNNU56VXpOQzgwT0RCZk1ESXdNREF3TUdZd01EQXpNRGsyTlRBd01ERXdNR0kyWDBWT0xtcHdad3xjODVmNjQwNzQyMDE1ODVkNTBmMDgyYjBkOTFlODlhMWExZGZmNDA2ODMzZmQ3MDVhNGI2YzgwMTM4MWFiMzY2","altText":"480_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzkxfGltYWdlL2pwZWd8YURkbUwyaGhOQzh4TlRBMk9UY3hOelUyTVRNM05DOHlNREJmTURJd01EQXdNR1l3TURBek1EazJOVEF3TURFd01HSTJYMFZPTG1wd1p3fDI4ZTg1Yzk0OTJhNmY0MDNlZDE1NDI2YmU3Yjc4YjU0ZDBlYjhhYTQwZmNjYzQzOGQ3MzRjZTg0NmU5NDRhZTU","altText":"200_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzQ3fGltYWdlL2pwZWd8YURZMEwyaGlNaTh4TlRBMk9UY3hOems0TnpNMU9DOHhNakJmTURJd01EQXdNR1l3TURBek1EazJOVEF3TURFd01HSTJYMFZPTG1wd1p3fGEyYzRjYWJmMGI3MWU0ZjNhYWY4NGFjZGE5MzA3YjYxMjVkNDkzNDhiOTcwZGU4MzI5MTg0OWYyODdlYjFjNWE","altText":"120_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNjI4MjV8aW1hZ2UvanBlZ3xhRGhoTDJneU1TOHhOVEEyT1RjeE5UazFOVGMwTWd8NjU2MzY2N2I1ZTM3NTQ0MzhkNmQyNzZmMjdlM2JmODRjNDU3NjllMzI5OGRmMTQ0ZTIxYTlmMTRiOWM2YzIxYg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00026e55000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTM2NXxpbWFnZS9qcGVnfGFERTJMMmhtWVM4eE5UQTNPVGN6TVRjNE9UZzFOQzh5TURBd1h6QXlNREF3TURCa01EQXdNalpsTlRVd01EQXhNREJpTmw5RVJTNXFjR2N8MDE3NzMwYmE5NTNhNmU5MmNiOWQ5ZDJlMzJkY2I3ZTYwNjcxZTgzMmNkNzczMWJlNjgwNTMyZjA3MDRiMzNiNA","altText":"2000_0200000d00026e55000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00026e55000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00026e55000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTM2NXxpbWFnZS9qcGVnfGFERTJMMmhtWVM4eE5UQTNPVGN6TVRjNE9UZzFOQzh5TURBd1h6QXlNREF3TURCa01EQXdNalpsTlRVd01EQXhNREJpTmw5RVJTNXFjR2N8MDE3NzMwYmE5NTNhNmU5MmNiOWQ5ZDJlMzJkY2I3ZTYwNjcxZTgzMmNkNzczMWJlNjgwNTMyZjA3MDRiMzNiNA","altText":"2000_0200000d00026e55000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00026e55000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00026e55000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTM2NXxpbWFnZS9qcGVnfGFERTJMMmhtWVM4eE5UQTNPVGN6TVRjNE9UZzFOQzh5TURBd1h6QXlNREF3TURCa01EQXdNalpsTlRVd01EQXhNREJpTmw5RVJTNXFjR2N8MDE3NzMwYmE5NTNhNmU5MmNiOWQ5ZDJlMzJkY2I3ZTYwNjcxZTgzMmNkNzczMWJlNjgwNTMyZjA3MDRiMzNiNA","altText":"2000_0200000d00026e55000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00026e55000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00026e55000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDQwfGltYWdlL2pwZWd8YURBd0wyZzVaQzh4TlRBM09UY3pNamN3TnpNMU9DOHlNREJmTURJd01EQXdNR1F3TURBeU5tVTFOVEF3TURFd01HSTJYMFJGTG1wd1p3fDc3NDY5YTU3Mzc2ZDgyNWFlYWI2OGUyZGRiMTUzZmNhZWE4OTk4NThhZjIzNTg3Y2IyM2M3NzE3YjU3MTZiMzk","altText":"200_0200000d00026e55000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00026e55000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00026e55000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDQwfGltYWdlL2pwZWd8YURBd0wyZzVaQzh4TlRBM09UY3pNamN3TnpNMU9DOHlNREJmTURJd01EQXdNR1F3TURBeU5tVTFOVEF3TURFd01HSTJYMFJGTG1wd1p3fDc3NDY5YTU3Mzc2ZDgyNWFlYWI2OGUyZGRiMTUzZmNhZWE4OTk4NThhZjIzNTg3Y2IyM2M3NzE3YjU3MTZiMzk","altText":"200_0200000d00026e55000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00026e55000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00026e55000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTM2NXxpbWFnZS9qcGVnfGFERTJMMmhtWVM4eE5UQTNPVGN6TVRjNE9UZzFOQzh5TURBd1h6QXlNREF3TURCa01EQXdNalpsTlRVd01EQXhNREJpTmw5RVJTNXFjR2N8MDE3NzMwYmE5NTNhNmU5MmNiOWQ5ZDJlMzJkY2I3ZTYwNjcxZTgzMmNkNzczMWJlNjgwNTMyZjA3MDRiMzNiNA","altText":"2000_0200000d00026e55000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00026e55000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00026e55000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTM2NXxpbWFnZS9qcGVnfGFESTNMMmhtWkM4eE5UQTNPVGN6TVRnMU5UTTVNQzh4TkRRd1h6QXlNREF3TURCa01EQXdNalpsTlRVd01EQXhNREJpTmw5RVJTNXFjR2N8MjMxMjFjNTg1N2ViOGQwYzE0YjA0MmFhMTc3NzlkMmZhOTRkM2Y2NWE2OGU4ZDY1NWI2OWU1ZDAzMjgxNjQ5MA","altText":"1440_0200000d00026e55000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000d00026e55000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00026e55000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTM2NXxpbWFnZS9qcGVnfGFEbGtMMmhpTUM4eE5UQTNPVGN6TWpFNE16QTNNQzh4TWpnd1h6QXlNREF3TURCa01EQXdNalpsTlRVd01EQXhNREJpTmw5RVJTNXFjR2N8NjQxZjI0OTdlM2FkYjFlOTE0ZTI0ODhmOWNiYmMxYzczNzNlZDk3ZDA2ZmZhMGQzODc4MmUwNGFkNmU1MGJhMg","altText":"1280_0200000d00026e55000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000d00026e55000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00026e55000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODM4MXxpbWFnZS9qcGVnfGFEaGxMMmhoWVM4eE5UQTNPVGN6TWpNeE5ERTBNaTh4TURJMFh6QXlNREF3TURCa01EQXdNalpsTlRVd01EQXhNREJpTmw5RVJTNXFjR2N8YzRmZTg4ZjAwYWRkMzM2NWY0N2JhNzhhOTFhYTNiZTIwOTc0ODAwNTY0ZTY5MzJlZjg4ZWUzMDk4ZWY0NjQ4MQ","altText":"1024_0200000d00026e55000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000d00026e55000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00026e55000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjkwOXxpbWFnZS9qcGVnfGFHVXdMMmhoT1M4eE5UQTNPVGN6TWpNM09UWTNPQzgzTmpoZk1ESXdNREF3TUdRd01EQXlObVUxTlRBd01ERXdNR0kyWDBSRkxtcHdad3w1NDg1Y2ZiYzI1OGUzNjhlMDNmZmU4NmE1ZmNhN2RkNzQyNmEwNjI3YzFlOGQyY2JkYjU4YTRlMTRkY2IyZWUz","altText":"768_0200000d00026e55000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000d00026e55000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00026e55000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTg2MXxpbWFnZS9qcGVnfGFHWm1MMmc1Wmk4eE5UQTNPVGN6TWpZME1UZ3lNaTgwT0RCZk1ESXdNREF3TUdRd01EQXlObVUxTlRBd01ERXdNR0kyWDBSRkxtcHdad3xhYTE5NGQ1MzAxZmQ2MGQ1NTAxODg5OWFhNzVmNzc5ZmM5MTkxMzIyZDRlMTVjMGZkODM1MDkxZjFhZWI3OWQ1","altText":"480_0200000d00026e55000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000d00026e55000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00026e55000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDQwfGltYWdlL2pwZWd8YURBd0wyZzVaQzh4TlRBM09UY3pNamN3TnpNMU9DOHlNREJmTURJd01EQXdNR1F3TURBeU5tVTFOVEF3TURFd01HSTJYMFJGTG1wd1p3fDc3NDY5YTU3Mzc2ZDgyNWFlYWI2OGUyZGRiMTUzZmNhZWE4OTk4NThhZjIzNTg3Y2IyM2M3NzE3YjU3MTZiMzk","altText":"200_0200000d00026e55000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00026e55000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00026e55000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDMyfGltYWdlL2pwZWd8YURBMkwyZzBOeTh4TlRBM09UY3pNekUyTmpFeE1DOHhNakJmTURJd01EQXdNR1F3TURBeU5tVTFOVEF3TURFd01HSTJYMFJGTG1wd1p3fGIzNmI5Y2JlZTBjZmNjYmM3ODEyNjNiNGI0YzRmYjhlMWJkYzFlYTAzOWIyNDBmNDE1MzI5Yjc2OWEyMTMxOGQ","altText":"120_0200000d00026e55000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000d00026e55000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMDQzODh8aW1hZ2UvanBlZ3xhRGc0TDJobFl5OHhOVEEzT1Rjek1UTTVOall6T0F8ZmUxOTMwYzdlNTIwNDhiNGZkNGE1YTI0ZjU4OTBjMTIxZDUwNmE5ZWU2MmI4YTIwNTIwMTQ2ZDUzMGUyNzJiYg","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.5 mm<br/>L<sub>1</sub> = L + 1.6 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000d00026e55000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"745-352","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/terminal-strip-with-jumper-slot/p/745-352","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["cageclamps","745-352"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918302388","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":104.0,"numberPackageUnits":104.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; 6 mm²; Pin spacing 10 mm; 2-pole; CAGE CLAMP®; commoning option; gray","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"51114013","stockArticle":true,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":true,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}