[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"745-3808","name":"Stackable PCB terminal block; 4 mm²; Pin spacing 5 mm; 1-pole; CAGE CLAMP®; light green","url":"/pcb-terminal-blocks-and-pluggable-connectors/modular-pcb-terminal-block/p/745-3808","description":"<h2>PCB terminal block, 745 Series, CAGE CLAMP®</h2><br/><br/>This PCB terminal block (item number 745-3808) is designed for easy and secure connections. It is a universal connector that can be used practically anywhere, for example, as a pluggable PCB connector, panel feedthrough header, connector for rail-mount terminal blocks, or a floating connector for different mounting methods. Rated current and voltage are key factors to consider when selecting a PCB terminal block, as they determine the product's suitability for different applications. This product has a rated voltage of 320 V and a rated current of 32 A, making it suitable for high-load applications. Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this PCB terminal block. This product features one conductor terminal and utilizes CAGE CLAMP®. Our tried-and-tested universal connection known as CAGE CLAMP® leads the way when it comes to connection technology and electrical interconnections. Dimensions: 6.5 x 23 x 19.4 mm (width x height x depth). Depending on the conductor type, this PCB terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 4 mm². It features one level and a clamping point for connecting a single potential / 1 pole. The clamping spring is made of chrome-nickel spring steel (CrNi), the contacts are made of electrolytic copper (ECu), and the light green housing is made of polyamide (PA66) for insulation. The contact surface is coated with tin. This PCB terminal block is operated with an operating tool. The PCB terminal block is designed for THT soldering. Insert the conductor at a 45° angle.. The solder pins measure 0.8 x 1.2 mm in cross-section and 4 mm in length and are laid out within the terminal block (in-line). There are two solder pins per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMjQ3NDN8aW1hZ2UvanBlZ3xhRGN3TDJnd015OHhOVEEyTkRNd09ERXlNVFl6TUF8MDY3YmU1ZTBjM2M2MWU3MzhiMmIxODc3NDkyM2ViODg2YmRjYzAzYmYyNmJlY2Y5YmQ3N2VkNDc3OWU0NjFjZA","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000d0002e3b8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000d0002e3b8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjk0OHxpbWFnZS9qcGVnfGFEZGpMMmd4T0M4eE5UQTJORE13T0RjM05qazVNQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVV6WWpnd01EQXhNREJpTmw5RVJTNXFjR2N8MzVhNGJjYWRiMGI5MWVkODk3ZmJkZDVmMjRiNGVhZGI1NjM1ZDJkMGM3NjE0ZDQ5M2RkZGZmNDg5ZDljZDg5OQ","altText":"2000_0200000d0002e3b8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0002e3b8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000d0002e3b8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjk0OHxpbWFnZS9qcGVnfGFEZGpMMmd4T0M4eE5UQTJORE13T0RjM05qazVNQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVV6WWpnd01EQXhNREJpTmw5RVJTNXFjR2N8MzVhNGJjYWRiMGI5MWVkODk3ZmJkZDVmMjRiNGVhZGI1NjM1ZDJkMGM3NjE0ZDQ5M2RkZGZmNDg5ZDljZDg5OQ","altText":"2000_0200000d0002e3b8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0002e3b8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000d0002e3b8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjk0OHxpbWFnZS9qcGVnfGFEZGpMMmd4T0M4eE5UQTJORE13T0RjM05qazVNQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVV6WWpnd01EQXhNREJpTmw5RVJTNXFjR2N8MzVhNGJjYWRiMGI5MWVkODk3ZmJkZDVmMjRiNGVhZGI1NjM1ZDJkMGM3NjE0ZDQ5M2RkZGZmNDg5ZDljZDg5OQ","altText":"2000_0200000d0002e3b8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0002e3b8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000d0002e3b8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjk0OHxpbWFnZS9qcGVnfGFEZGpMMmd4T0M4eE5UQTJORE13T0RjM05qazVNQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVV6WWpnd01EQXhNREJpTmw5RVJTNXFjR2N8MzVhNGJjYWRiMGI5MWVkODk3ZmJkZDVmMjRiNGVhZGI1NjM1ZDJkMGM3NjE0ZDQ5M2RkZGZmNDg5ZDljZDg5OQ","altText":"2000_0200000d0002e3b8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0002e3b8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000d0002e3b8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjk0OHxpbWFnZS9qcGVnfGFEbG1MMmcyT1M4eE5UQTJORE13T1RBd05qTTJOaTh4TkRRd1h6QXlNREF3TURCa01EQXdNbVV6WWpnd01EQXhNREJpTmw5RVJTNXFjR2N8NWQxY2M1NDBhMjhiZDQ5MGNkNjgxODAzYTBmM2QxZmYzOTEyZWNlYzMxNTUxNTc2MmRiODhmZGFkOGUxZmM5ZA","altText":"1440_0200000d0002e3b8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000d0002e3b8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000d0002e3b8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjk0OHxpbWFnZS9qcGVnfGFHTTJMMmczTUM4eE5UQTJORE13T1RJek5UYzBNaTh4TWpnd1h6QXlNREF3TURCa01EQXdNbVV6WWpnd01EQXhNREJpTmw5RVJTNXFjR2N8NzI0NDRiNWMzYjk3Mzg3ZGI1ZmVhZmY1MDVkNTExY2YwNjJlODQ4ZjEzYmU5OWNlNDI5M2Y5Y2M1NjEzYjQ0ZA","altText":"1280_0200000d0002e3b8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000d0002e3b8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000d0002e3b8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjk0OHxpbWFnZS9qcGVnfGFEZzFMMmczTkM4eE5UQTJORE13T1RNMk5qZ3hOQzh4TURJMFh6QXlNREF3TURCa01EQXdNbVV6WWpnd01EQXhNREJpTmw5RVJTNXFjR2N8ZGY1N2NjMjk1NjZiZDBmZjk5M2YyMmM3M2M4NTAwY2ZkMmMxMTc3N2U2MGNiOGEzZDdlYzM1MTAzMDI1YTY4MQ","altText":"1024_0200000d0002e3b8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000d0002e3b8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000d0002e3b8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjk0OHxpbWFnZS9qcGVnfGFHWm1MMmczWVM4eE5UQTJORE13T1RVek1EWTFOQzgzTmpoZk1ESXdNREF3TUdRd01EQXlaVE5pT0RBd01ERXdNR0kyWDBSRkxtcHdad3w3ODRmMjc2ZTgxM2NiYzkxMDQyZjU5MWMxODRjNDQ1MjUxOGRhZjI2YzQzMGJjZmNjYWFhMDNlMzE4OTlmZDY2","altText":"768_0200000d0002e3b8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000d0002e3b8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000d0002e3b8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTQwOXxpbWFnZS9qcGVnfGFHSmxMMmczWlM4eE5UQTJORE13T1RZMk1UY3lOaTgwT0RCZk1ESXdNREF3TUdRd01EQXlaVE5pT0RBd01ERXdNR0kyWDBSRkxtcHdad3xhNjkzZTFiYjBjZDdmNzhhYzJhNjA2YWEzN2I3OWYxYTI1MmU0YWM0ZTdkYWIyZjU4NmYxYjNmNTAxZDZjODBk","altText":"480_0200000d0002e3b8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000d0002e3b8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000d0002e3b8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzg4fGltYWdlL2pwZWd8YURka0wyZzRNaTh4TlRBMk5ETXdPVGM1TWpjNU9DOHlNREJmTURJd01EQXdNR1F3TURBeVpUTmlPREF3TURFd01HSTJYMFJGTG1wd1p3fGUxNjkwZjc0YmQ3MjM3MmFlNTUwNjY3MDY3NzIwZmViYTM1ZTJjOThhYmZhZTVlZDNkOWQ1ZjU5ZDQzZGI1NjI","altText":"200_0200000d0002e3b8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d0002e3b8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000d0002e3b8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzg4fGltYWdlL2pwZWd8YURka0wyZzRNaTh4TlRBMk5ETXdPVGM1TWpjNU9DOHlNREJmTURJd01EQXdNR1F3TURBeVpUTmlPREF3TURFd01HSTJYMFJGTG1wd1p3fGUxNjkwZjc0YmQ3MjM3MmFlNTUwNjY3MDY3NzIwZmViYTM1ZTJjOThhYmZhZTVlZDNkOWQ1ZjU5ZDQzZGI1NjI","altText":"200_0200000d0002e3b8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d0002e3b8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000d0002e3b8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzg4fGltYWdlL2pwZWd8YURka0wyZzRNaTh4TlRBMk5ETXdPVGM1TWpjNU9DOHlNREJmTURJd01EQXdNR1F3TURBeVpUTmlPREF3TURFd01HSTJYMFJGTG1wd1p3fGUxNjkwZjc0YmQ3MjM3MmFlNTUwNjY3MDY3NzIwZmViYTM1ZTJjOThhYmZhZTVlZDNkOWQ1ZjU5ZDQzZGI1NjI","altText":"200_0200000d0002e3b8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d0002e3b8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000d0002e3b8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjU2fGltYWdlL2pwZWd8YURjeUwyZzNOeTh4TlRBMk5ETXhNREkxTVRVMU1DOHhNakJmTURJd01EQXdNR1F3TURBeVpUTmlPREF3TURFd01HSTJYMFJGTG1wd1p3fDE2Y2QyOGQzNmU1Yjc2YjExYTQ4ZmY5OGJmMDkzMTA5M2EwYTkwNTFiZGI3MjQxNjExOTcwMzZkZmI4MDZjYjM","altText":"120_0200000d0002e3b8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000d0002e3b8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d0002e3b8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjk0OHxpbWFnZS9qcGVnfGFEZGpMMmd4T0M4eE5UQTJORE13T0RjM05qazVNQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVV6WWpnd01EQXhNREJpTmw5RVJTNXFjR2N8MzVhNGJjYWRiMGI5MWVkODk3ZmJkZDVmMjRiNGVhZGI1NjM1ZDJkMGM3NjE0ZDQ5M2RkZGZmNDg5ZDljZDg5OQ","altText":"2000_0200000d0002e3b8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002e3b8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d0002e3b8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjk0OHxpbWFnZS9qcGVnfGFEZGpMMmd4T0M4eE5UQTJORE13T0RjM05qazVNQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVV6WWpnd01EQXhNREJpTmw5RVJTNXFjR2N8MzVhNGJjYWRiMGI5MWVkODk3ZmJkZDVmMjRiNGVhZGI1NjM1ZDJkMGM3NjE0ZDQ5M2RkZGZmNDg5ZDljZDg5OQ","altText":"2000_0200000d0002e3b8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002e3b8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d0002e3b8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjk0OHxpbWFnZS9qcGVnfGFEZGpMMmd4T0M4eE5UQTJORE13T0RjM05qazVNQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVV6WWpnd01EQXhNREJpTmw5RVJTNXFjR2N8MzVhNGJjYWRiMGI5MWVkODk3ZmJkZDVmMjRiNGVhZGI1NjM1ZDJkMGM3NjE0ZDQ5M2RkZGZmNDg5ZDljZDg5OQ","altText":"2000_0200000d0002e3b8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002e3b8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d0002e3b8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzg4fGltYWdlL2pwZWd8YURka0wyZzRNaTh4TlRBMk5ETXdPVGM1TWpjNU9DOHlNREJmTURJd01EQXdNR1F3TURBeVpUTmlPREF3TURFd01HSTJYMFJGTG1wd1p3fGUxNjkwZjc0YmQ3MjM3MmFlNTUwNjY3MDY3NzIwZmViYTM1ZTJjOThhYmZhZTVlZDNkOWQ1ZjU5ZDQzZGI1NjI","altText":"200_0200000d0002e3b8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002e3b8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d0002e3b8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzg4fGltYWdlL2pwZWd8YURka0wyZzRNaTh4TlRBMk5ETXdPVGM1TWpjNU9DOHlNREJmTURJd01EQXdNR1F3TURBeVpUTmlPREF3TURFd01HSTJYMFJGTG1wd1p3fGUxNjkwZjc0YmQ3MjM3MmFlNTUwNjY3MDY3NzIwZmViYTM1ZTJjOThhYmZhZTVlZDNkOWQ1ZjU5ZDQzZGI1NjI","altText":"200_0200000d0002e3b8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002e3b8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d0002e3b8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjk0OHxpbWFnZS9qcGVnfGFEZGpMMmd4T0M4eE5UQTJORE13T0RjM05qazVNQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVV6WWpnd01EQXhNREJpTmw5RVJTNXFjR2N8MzVhNGJjYWRiMGI5MWVkODk3ZmJkZDVmMjRiNGVhZGI1NjM1ZDJkMGM3NjE0ZDQ5M2RkZGZmNDg5ZDljZDg5OQ","altText":"2000_0200000d0002e3b8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002e3b8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d0002e3b8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjk0OHxpbWFnZS9qcGVnfGFEbG1MMmcyT1M4eE5UQTJORE13T1RBd05qTTJOaTh4TkRRd1h6QXlNREF3TURCa01EQXdNbVV6WWpnd01EQXhNREJpTmw5RVJTNXFjR2N8NWQxY2M1NDBhMjhiZDQ5MGNkNjgxODAzYTBmM2QxZmYzOTEyZWNlYzMxNTUxNTc2MmRiODhmZGFkOGUxZmM5ZA","altText":"1440_0200000d0002e3b8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d0002e3b8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d0002e3b8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjk0OHxpbWFnZS9qcGVnfGFHTTJMMmczTUM4eE5UQTJORE13T1RJek5UYzBNaTh4TWpnd1h6QXlNREF3TURCa01EQXdNbVV6WWpnd01EQXhNREJpTmw5RVJTNXFjR2N8NzI0NDRiNWMzYjk3Mzg3ZGI1ZmVhZmY1MDVkNTExY2YwNjJlODQ4ZjEzYmU5OWNlNDI5M2Y5Y2M1NjEzYjQ0ZA","altText":"1280_0200000d0002e3b8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d0002e3b8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d0002e3b8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjk0OHxpbWFnZS9qcGVnfGFEZzFMMmczTkM4eE5UQTJORE13T1RNMk5qZ3hOQzh4TURJMFh6QXlNREF3TURCa01EQXdNbVV6WWpnd01EQXhNREJpTmw5RVJTNXFjR2N8ZGY1N2NjMjk1NjZiZDBmZjk5M2YyMmM3M2M4NTAwY2ZkMmMxMTc3N2U2MGNiOGEzZDdlYzM1MTAzMDI1YTY4MQ","altText":"1024_0200000d0002e3b8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d0002e3b8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d0002e3b8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjk0OHxpbWFnZS9qcGVnfGFHWm1MMmczWVM4eE5UQTJORE13T1RVek1EWTFOQzgzTmpoZk1ESXdNREF3TUdRd01EQXlaVE5pT0RBd01ERXdNR0kyWDBSRkxtcHdad3w3ODRmMjc2ZTgxM2NiYzkxMDQyZjU5MWMxODRjNDQ1MjUxOGRhZjI2YzQzMGJjZmNjYWFhMDNlMzE4OTlmZDY2","altText":"768_0200000d0002e3b8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d0002e3b8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d0002e3b8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTQwOXxpbWFnZS9qcGVnfGFHSmxMMmczWlM4eE5UQTJORE13T1RZMk1UY3lOaTgwT0RCZk1ESXdNREF3TUdRd01EQXlaVE5pT0RBd01ERXdNR0kyWDBSRkxtcHdad3xhNjkzZTFiYjBjZDdmNzhhYzJhNjA2YWEzN2I3OWYxYTI1MmU0YWM0ZTdkYWIyZjU4NmYxYjNmNTAxZDZjODBk","altText":"480_0200000d0002e3b8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d0002e3b8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d0002e3b8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzg4fGltYWdlL2pwZWd8YURka0wyZzRNaTh4TlRBMk5ETXdPVGM1TWpjNU9DOHlNREJmTURJd01EQXdNR1F3TURBeVpUTmlPREF3TURFd01HSTJYMFJGTG1wd1p3fGUxNjkwZjc0YmQ3MjM3MmFlNTUwNjY3MDY3NzIwZmViYTM1ZTJjOThhYmZhZTVlZDNkOWQ1ZjU5ZDQzZGI1NjI","altText":"200_0200000d0002e3b8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002e3b8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d0002e3b8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjU2fGltYWdlL2pwZWd8YURjeUwyZzNOeTh4TlRBMk5ETXhNREkxTVRVMU1DOHhNakJmTURJd01EQXdNR1F3TURBeVpUTmlPREF3TURFd01HSTJYMFJGTG1wd1p3fDE2Y2QyOGQzNmU1Yjc2YjExYTQ4ZmY5OGJmMDkzMTA5M2EwYTkwNTFiZGI3MjQxNjExOTcwMzZkZmI4MDZjYjM","altText":"120_0200000d0002e3b8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d0002e3b8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMjQ3NDN8aW1hZ2UvanBlZ3xhRGN3TDJnd015OHhOVEEyTkRNd09ERXlNVFl6TUF8MDY3YmU1ZTBjM2M2MWU3MzhiMmIxODc3NDkyM2ViODg2YmRjYzAzYmYyNmJlY2Y5YmQ3N2VkNDc3OWU0NjFjZA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d0002e3b8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDI2M3xpbWFnZS9qcGVnfGFHRmlMMmd3TUM4eE5UQTRNREU0TVRJek5UYzBNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekE0WkRVd01EQXhNREJpTmw5RlRpNXFjR2N8MzA4NGZjM2NlZDE5MWRiNGNkYzFjOWNiNmZlNmQwMTgyM2EyOWY4ODk4MDUxYzkxYjEyNjUyNDhjZGY2MmJhMQ","altText":"2000_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDI2M3xpbWFnZS9qcGVnfGFHRmlMMmd3TUM4eE5UQTRNREU0TVRJek5UYzBNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekE0WkRVd01EQXhNREJpTmw5RlRpNXFjR2N8MzA4NGZjM2NlZDE5MWRiNGNkYzFjOWNiNmZlNmQwMTgyM2EyOWY4ODk4MDUxYzkxYjEyNjUyNDhjZGY2MmJhMQ","altText":"2000_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDI2M3xpbWFnZS9qcGVnfGFHRmlMMmd3TUM4eE5UQTRNREU0TVRJek5UYzBNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekE0WkRVd01EQXhNREJpTmw5RlRpNXFjR2N8MzA4NGZjM2NlZDE5MWRiNGNkYzFjOWNiNmZlNmQwMTgyM2EyOWY4ODk4MDUxYzkxYjEyNjUyNDhjZGY2MmJhMQ","altText":"2000_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzM5fGltYWdlL2pwZWd8YUdWa0wyZzJOaTh4TlRBNE1ERTRNakV5TURRM09DOHlNREJmTURJd01EQXdNR1l3TURBek1EaGtOVEF3TURFd01HSTJYMFZPTG1wd1p3fDY4ODlkNmM0MjYzY2U2OGVmZmM0Mjc2ZjlhYjRmMmM3MjM5YWJhNzM5ODYwNmE3OTI2MTNiMjJmOTViOTdkMmQ","altText":"200_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzM5fGltYWdlL2pwZWd8YUdWa0wyZzJOaTh4TlRBNE1ERTRNakV5TURRM09DOHlNREJmTURJd01EQXdNR1l3TURBek1EaGtOVEF3TURFd01HSTJYMFZPTG1wd1p3fDY4ODlkNmM0MjYzY2U2OGVmZmM0Mjc2ZjlhYjRmMmM3MjM5YWJhNzM5ODYwNmE3OTI2MTNiMjJmOTViOTdkMmQ","altText":"200_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDI2M3xpbWFnZS9qcGVnfGFHRmlMMmd3TUM4eE5UQTRNREU0TVRJek5UYzBNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekE0WkRVd01EQXhNREJpTmw5RlRpNXFjR2N8MzA4NGZjM2NlZDE5MWRiNGNkYzFjOWNiNmZlNmQwMTgyM2EyOWY4ODk4MDUxYzkxYjEyNjUyNDhjZGY2MmJhMQ","altText":"2000_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDI2M3xpbWFnZS9qcGVnfGFEWmhMMmd3TkM4eE5UQTRNREU0TVRNMk5qZ3hOQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNekE0WkRVd01EQXhNREJpTmw5RlRpNXFjR2N8ZTBiYjQ1ZTc1MTEyNmQ5MDM3N2M3NzE3MTU1YjUzNWRhNTQ3NThiODM2ZDNlZmQyZmFjMzBkNDI1YTA3N2QxYw","altText":"1440_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDI2M3xpbWFnZS9qcGVnfGFHUXlMMmd3Tnk4eE5UQTRNREU0TVRRMk5URXhPQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNekE0WkRVd01EQXhNREJpTmw5RlRpNXFjR2N8NGJkNTU1ZmMzZjM0ZTBiMjk0ZTdhNTczMGIyMzRjNzg1MTM2ZTg4OGNlZTBhZmNmYzFhMjY4YjRjNDlmNTE2OA","altText":"1280_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDI2M3xpbWFnZS9qcGVnfGFETmhMMmd3WWk4eE5UQTRNREU0TVRVMk16UXlNaTh4TURJMFh6QXlNREF3TURCbU1EQXdNekE0WkRVd01EQXhNREJpTmw5RlRpNXFjR2N8ZTc0NDlmYjQzYjcwZGM3OGNkNjI1YWJlNzQ0MDgzOWRjNWYyMDVkZTA2NDdhZTNiNTBiYzU3Mjg5ZWM1MmZlMw","altText":"1024_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDI2M3xpbWFnZS9qcGVnfGFEWXhMMmd4TWk4eE5UQTRNREU0TVRjNU1qYzVPQzgzTmpoZk1ESXdNREF3TUdZd01EQXpNRGhrTlRBd01ERXdNR0kyWDBWT0xtcHdad3wzMzgxZmZlZTUzMzI0MzBjZDk1NDIxODkyZTQyZDZmNjQ3NDk1NzZjOWRmOWU1NmE5NDg1NTM5NTY2MjA5MDM4","altText":"768_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTU3NHxpbWFnZS9qcGVnfGFEY3hMMmd4T0M4eE5UQTRNREU0TVRreU16ZzNNQzgwT0RCZk1ESXdNREF3TUdZd01EQXpNRGhrTlRBd01ERXdNR0kyWDBWT0xtcHdad3w1ZDgwMGQzN2Q5OTExOTc0OTFjMTBkZDM0NzM1NDM0ZDdmNWVjMDU1ZDI5N2Y5ODczNzJiYzM1MTg2ZDNhYzU0","altText":"480_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzM5fGltYWdlL2pwZWd8YUdWa0wyZzJOaTh4TlRBNE1ERTRNakV5TURRM09DOHlNREJmTURJd01EQXdNR1l3TURBek1EaGtOVEF3TURFd01HSTJYMFZPTG1wd1p3fDY4ODlkNmM0MjYzY2U2OGVmZmM0Mjc2ZjlhYjRmMmM3MjM5YWJhNzM5ODYwNmE3OTI2MTNiMjJmOTViOTdkMmQ","altText":"200_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzODI5fGltYWdlL2pwZWd8YUdVeUwyZzNOeTh4TlRBNE1ERTRNall4TVRrNU9DOHhNakJmTURJd01EQXdNR1l3TURBek1EaGtOVEF3TURFd01HSTJYMFZPTG1wd1p3fGI0NmU2YjczNWVjYTg0Mjc0OTVmMzE4NzE0NDU5Yzk1MWNkY2NmYTJmNDk0MjM3MjZhYzFlMTBhNTUyOTczNzM","altText":"120_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzA2MTR8aW1hZ2UvanBlZ3xhREEzTDJnMVlpOHhOVEE0TURFNE1EWTNPRFk0Tmd8YjIzNmE4ZDU1OWYxMDI3MDA1MDViNDU1OTQ0YzY3ZGY4NzJiZjBlZWQ4Y2E0Y2U3MDQzN2Y4Y2ZjMGRiYzExNQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00027485000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ5NHxpbWFnZS9qcGVnfGFEYzJMMmhqTmk4eE5UQTJPRFkwTlRnNE16a3pOQzh5TURBd1h6QXlNREF3TURCa01EQXdNamMwT0RVd01EQXhNREJpTmw5RVJTNXFjR2N8NjI5Y2Q5ZmUyYThjNDIxYzc1M2VjYjcwNjRjMTg1ZGFiOTUyY2E1NmFmYjA2OTk2MDJkMzBkODMwYTljOTQyOQ","altText":"2000_0200000d00027485000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00027485000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00027485000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ5NHxpbWFnZS9qcGVnfGFEYzJMMmhqTmk4eE5UQTJPRFkwTlRnNE16a3pOQzh5TURBd1h6QXlNREF3TURCa01EQXdNamMwT0RVd01EQXhNREJpTmw5RVJTNXFjR2N8NjI5Y2Q5ZmUyYThjNDIxYzc1M2VjYjcwNjRjMTg1ZGFiOTUyY2E1NmFmYjA2OTk2MDJkMzBkODMwYTljOTQyOQ","altText":"2000_0200000d00027485000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00027485000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00027485000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ5NHxpbWFnZS9qcGVnfGFEYzJMMmhqTmk4eE5UQTJPRFkwTlRnNE16a3pOQzh5TURBd1h6QXlNREF3TURCa01EQXdNamMwT0RVd01EQXhNREJpTmw5RVJTNXFjR2N8NjI5Y2Q5ZmUyYThjNDIxYzc1M2VjYjcwNjRjMTg1ZGFiOTUyY2E1NmFmYjA2OTk2MDJkMzBkODMwYTljOTQyOQ","altText":"2000_0200000d00027485000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00027485000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00027485000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjAxfGltYWdlL2pwZWd8YUdFMEwyZ3dZUzh4TlRBMk9EWTBOekU1TkRZMU5DOHlNREJmTURJd01EQXdNR1F3TURBeU56UTROVEF3TURFd01HSTJYMFJGTG1wd1p3fDMzMWYzNjg0ZTkwNTQ5YjYzYjBkODJmOGFmNWNlYWVjYzEwMWY4YzlhNzQ2MDFmM2JhZTAxMmYyYWUzYTE4YTE","altText":"200_0200000d00027485000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00027485000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00027485000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjAxfGltYWdlL2pwZWd8YUdFMEwyZ3dZUzh4TlRBMk9EWTBOekU1TkRZMU5DOHlNREJmTURJd01EQXdNR1F3TURBeU56UTROVEF3TURFd01HSTJYMFJGTG1wd1p3fDMzMWYzNjg0ZTkwNTQ5YjYzYjBkODJmOGFmNWNlYWVjYzEwMWY4YzlhNzQ2MDFmM2JhZTAxMmYyYWUzYTE4YTE","altText":"200_0200000d00027485000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00027485000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00027485000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ5NHxpbWFnZS9qcGVnfGFEYzJMMmhqTmk4eE5UQTJPRFkwTlRnNE16a3pOQzh5TURBd1h6QXlNREF3TURCa01EQXdNamMwT0RVd01EQXhNREJpTmw5RVJTNXFjR2N8NjI5Y2Q5ZmUyYThjNDIxYzc1M2VjYjcwNjRjMTg1ZGFiOTUyY2E1NmFmYjA2OTk2MDJkMzBkODMwYTljOTQyOQ","altText":"2000_0200000d00027485000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00027485000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00027485000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ5NHxpbWFnZS9qcGVnfGFEYzRMMmhqTXk4eE5UQTJPRFkwTlRrME9UUTNNQzh4TkRRd1h6QXlNREF3TURCa01EQXdNamMwT0RVd01EQXhNREJpTmw5RVJTNXFjR2N8ZmM5YTIxOGM1NTY2N2QwMzBhNTZjNGY0YWFkN2E2ZTI4ZDdkNDVkNzljOWY2NWI4YzliNTBmYWMzMWFkNmVkMw","altText":"1440_0200000d00027485000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000d00027485000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00027485000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ5NHxpbWFnZS9qcGVnfGFHWmpMMmczTkM4eE5UQTJPRFkwTmpFME5qQTNPQzh4TWpnd1h6QXlNREF3TURCa01EQXdNamMwT0RVd01EQXhNREJpTmw5RVJTNXFjR2N8NTFhMzg3NmQ1YWFlYWM5ZDM4YjlkNzkzMDc5ODA2MTZmOWViYWQ2MWVhYjllZWJlYWZhMzRhOTZjYTE0ZGZhNw","altText":"1280_0200000d00027485000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000d00027485000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00027485000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ5NHxpbWFnZS9qcGVnfGFESmpMMmcyWlM4eE5UQTJPRFkwTmpNME1qWTROaTh4TURJMFh6QXlNREF3TURCa01EQXdNamMwT0RVd01EQXhNREJpTmw5RVJTNXFjR2N8MTVmMWJhMmEwNTk4ZjlkM2JmNjQ1N2U1ZjhjODEyMTdiODk3ZDVkY2I2MGNhNmQxZjZhYzQ1ODNiMjRlOGRhZA","altText":"1024_0200000d00027485000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000d00027485000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00027485000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ5NHxpbWFnZS9qcGVnfGFEbGpMMmcyTXk4eE5UQTJPRFkwTmpZM01ETTJOaTgzTmpoZk1ESXdNREF3TUdRd01EQXlOelE0TlRBd01ERXdNR0kyWDBSRkxtcHdad3wzMjllMzE1NWY4YzVhY2M1MzE2ZmM2MjEwMDA5MjRjMTE3ZDAyOWE2YzFmMmYyMGM5NzljYmY3NTRkNDZmYWFm","altText":"768_0200000d00027485000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000d00027485000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00027485000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTMxMXxpbWFnZS9qcGVnfGFHUm1MMmcxWXk4eE5UQTJPRFkwTmpnMk5qazNOQzgwT0RCZk1ESXdNREF3TUdRd01EQXlOelE0TlRBd01ERXdNR0kyWDBSRkxtcHdad3wzYmVmYjFhM2FiMGYwZjY4YTY0OWY5ZmJiYWZhOTI0MzI4ZmI5NDA0ZmI3ZDIyNTdkYzUzYTIyNmYxNjJhMTQ2","altText":"480_0200000d00027485000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000d00027485000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00027485000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjAxfGltYWdlL2pwZWd8YUdFMEwyZ3dZUzh4TlRBMk9EWTBOekU1TkRZMU5DOHlNREJmTURJd01EQXdNR1F3TURBeU56UTROVEF3TURFd01HSTJYMFJGTG1wd1p3fDMzMWYzNjg0ZTkwNTQ5YjYzYjBkODJmOGFmNWNlYWVjYzEwMWY4YzlhNzQ2MDFmM2JhZTAxMmYyYWUzYTE4YTE","altText":"200_0200000d00027485000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00027485000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00027485000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTg5fGltYWdlL2pwZWd8YUdJNUwyZ3dPUzh4TlRBMk9EWTBOemM0TkRRM09DOHhNakJmTURJd01EQXdNR1F3TURBeU56UTROVEF3TURFd01HSTJYMFJGTG1wd1p3fDk1YzAwMGM5M2QxODM1NGZlOTNkYzdiNjZmMDgxOWNkMDZiMjI3NDEwZWRkNjgwNjgyMzRkOGJjZDliYWQxYTc","altText":"120_0200000d00027485000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000d00027485000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNDMwNHxpbWFnZS9qcGVnfGFESmtMMmhrT0M4eE5UQTJPRFkwTlRNeU5qZzNPQXxjODVlOGZjNGVlYmQ4YmQ4NmQ5N2RlMTk1MDI2NWNhYTk1ZTljYmJlOWFkN2RjYmI5YTU4MWE1NDBkNzljYjNi","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000d00027485000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d0002e3b8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjk0OHxpbWFnZS9qcGVnfGFEZGpMMmd4T0M4eE5UQTJORE13T0RjM05qazVNQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVV6WWpnd01EQXhNREJpTmw5RVJTNXFjR2N8MzVhNGJjYWRiMGI5MWVkODk3ZmJkZDVmMjRiNGVhZGI1NjM1ZDJkMGM3NjE0ZDQ5M2RkZGZmNDg5ZDljZDg5OQ","altText":"2000_0200000d0002e3b8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002e3b8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d0002e3b8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjk0OHxpbWFnZS9qcGVnfGFEZGpMMmd4T0M4eE5UQTJORE13T0RjM05qazVNQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVV6WWpnd01EQXhNREJpTmw5RVJTNXFjR2N8MzVhNGJjYWRiMGI5MWVkODk3ZmJkZDVmMjRiNGVhZGI1NjM1ZDJkMGM3NjE0ZDQ5M2RkZGZmNDg5ZDljZDg5OQ","altText":"2000_0200000d0002e3b8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002e3b8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d0002e3b8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjk0OHxpbWFnZS9qcGVnfGFEZGpMMmd4T0M4eE5UQTJORE13T0RjM05qazVNQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVV6WWpnd01EQXhNREJpTmw5RVJTNXFjR2N8MzVhNGJjYWRiMGI5MWVkODk3ZmJkZDVmMjRiNGVhZGI1NjM1ZDJkMGM3NjE0ZDQ5M2RkZGZmNDg5ZDljZDg5OQ","altText":"2000_0200000d0002e3b8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002e3b8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d0002e3b8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzg4fGltYWdlL2pwZWd8YURka0wyZzRNaTh4TlRBMk5ETXdPVGM1TWpjNU9DOHlNREJmTURJd01EQXdNR1F3TURBeVpUTmlPREF3TURFd01HSTJYMFJGTG1wd1p3fGUxNjkwZjc0YmQ3MjM3MmFlNTUwNjY3MDY3NzIwZmViYTM1ZTJjOThhYmZhZTVlZDNkOWQ1ZjU5ZDQzZGI1NjI","altText":"200_0200000d0002e3b8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002e3b8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d0002e3b8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzg4fGltYWdlL2pwZWd8YURka0wyZzRNaTh4TlRBMk5ETXdPVGM1TWpjNU9DOHlNREJmTURJd01EQXdNR1F3TURBeVpUTmlPREF3TURFd01HSTJYMFJGTG1wd1p3fGUxNjkwZjc0YmQ3MjM3MmFlNTUwNjY3MDY3NzIwZmViYTM1ZTJjOThhYmZhZTVlZDNkOWQ1ZjU5ZDQzZGI1NjI","altText":"200_0200000d0002e3b8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002e3b8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d0002e3b8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjk0OHxpbWFnZS9qcGVnfGFEZGpMMmd4T0M4eE5UQTJORE13T0RjM05qazVNQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVV6WWpnd01EQXhNREJpTmw5RVJTNXFjR2N8MzVhNGJjYWRiMGI5MWVkODk3ZmJkZDVmMjRiNGVhZGI1NjM1ZDJkMGM3NjE0ZDQ5M2RkZGZmNDg5ZDljZDg5OQ","altText":"2000_0200000d0002e3b8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002e3b8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d0002e3b8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjk0OHxpbWFnZS9qcGVnfGFEbG1MMmcyT1M4eE5UQTJORE13T1RBd05qTTJOaTh4TkRRd1h6QXlNREF3TURCa01EQXdNbVV6WWpnd01EQXhNREJpTmw5RVJTNXFjR2N8NWQxY2M1NDBhMjhiZDQ5MGNkNjgxODAzYTBmM2QxZmYzOTEyZWNlYzMxNTUxNTc2MmRiODhmZGFkOGUxZmM5ZA","altText":"1440_0200000d0002e3b8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d0002e3b8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d0002e3b8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjk0OHxpbWFnZS9qcGVnfGFHTTJMMmczTUM4eE5UQTJORE13T1RJek5UYzBNaTh4TWpnd1h6QXlNREF3TURCa01EQXdNbVV6WWpnd01EQXhNREJpTmw5RVJTNXFjR2N8NzI0NDRiNWMzYjk3Mzg3ZGI1ZmVhZmY1MDVkNTExY2YwNjJlODQ4ZjEzYmU5OWNlNDI5M2Y5Y2M1NjEzYjQ0ZA","altText":"1280_0200000d0002e3b8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d0002e3b8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d0002e3b8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjk0OHxpbWFnZS9qcGVnfGFEZzFMMmczTkM4eE5UQTJORE13T1RNMk5qZ3hOQzh4TURJMFh6QXlNREF3TURCa01EQXdNbVV6WWpnd01EQXhNREJpTmw5RVJTNXFjR2N8ZGY1N2NjMjk1NjZiZDBmZjk5M2YyMmM3M2M4NTAwY2ZkMmMxMTc3N2U2MGNiOGEzZDdlYzM1MTAzMDI1YTY4MQ","altText":"1024_0200000d0002e3b8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d0002e3b8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d0002e3b8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjk0OHxpbWFnZS9qcGVnfGFHWm1MMmczWVM4eE5UQTJORE13T1RVek1EWTFOQzgzTmpoZk1ESXdNREF3TUdRd01EQXlaVE5pT0RBd01ERXdNR0kyWDBSRkxtcHdad3w3ODRmMjc2ZTgxM2NiYzkxMDQyZjU5MWMxODRjNDQ1MjUxOGRhZjI2YzQzMGJjZmNjYWFhMDNlMzE4OTlmZDY2","altText":"768_0200000d0002e3b8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d0002e3b8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d0002e3b8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTQwOXxpbWFnZS9qcGVnfGFHSmxMMmczWlM4eE5UQTJORE13T1RZMk1UY3lOaTgwT0RCZk1ESXdNREF3TUdRd01EQXlaVE5pT0RBd01ERXdNR0kyWDBSRkxtcHdad3xhNjkzZTFiYjBjZDdmNzhhYzJhNjA2YWEzN2I3OWYxYTI1MmU0YWM0ZTdkYWIyZjU4NmYxYjNmNTAxZDZjODBk","altText":"480_0200000d0002e3b8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d0002e3b8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d0002e3b8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzg4fGltYWdlL2pwZWd8YURka0wyZzRNaTh4TlRBMk5ETXdPVGM1TWpjNU9DOHlNREJmTURJd01EQXdNR1F3TURBeVpUTmlPREF3TURFd01HSTJYMFJGTG1wd1p3fGUxNjkwZjc0YmQ3MjM3MmFlNTUwNjY3MDY3NzIwZmViYTM1ZTJjOThhYmZhZTVlZDNkOWQ1ZjU5ZDQzZGI1NjI","altText":"200_0200000d0002e3b8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002e3b8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d0002e3b8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjU2fGltYWdlL2pwZWd8YURjeUwyZzNOeTh4TlRBMk5ETXhNREkxTVRVMU1DOHhNakJmTURJd01EQXdNR1F3TURBeVpUTmlPREF3TURFd01HSTJYMFJGTG1wd1p3fDE2Y2QyOGQzNmU1Yjc2YjExYTQ4ZmY5OGJmMDkzMTA5M2EwYTkwNTFiZGI3MjQxNjExOTcwMzZkZmI4MDZjYjM","altText":"120_0200000d0002e3b8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d0002e3b8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMjQ3NDN8aW1hZ2UvanBlZ3xhRGN3TDJnd015OHhOVEEyTkRNd09ERXlNVFl6TUF8MDY3YmU1ZTBjM2M2MWU3MzhiMmIxODc3NDkyM2ViODg2YmRjYzAzYmYyNmJlY2Y5YmQ3N2VkNDc3OWU0NjFjZA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d0002e3b8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDI2M3xpbWFnZS9qcGVnfGFHRmlMMmd3TUM4eE5UQTRNREU0TVRJek5UYzBNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekE0WkRVd01EQXhNREJpTmw5RlRpNXFjR2N8MzA4NGZjM2NlZDE5MWRiNGNkYzFjOWNiNmZlNmQwMTgyM2EyOWY4ODk4MDUxYzkxYjEyNjUyNDhjZGY2MmJhMQ","altText":"2000_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDI2M3xpbWFnZS9qcGVnfGFHRmlMMmd3TUM4eE5UQTRNREU0TVRJek5UYzBNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekE0WkRVd01EQXhNREJpTmw5RlRpNXFjR2N8MzA4NGZjM2NlZDE5MWRiNGNkYzFjOWNiNmZlNmQwMTgyM2EyOWY4ODk4MDUxYzkxYjEyNjUyNDhjZGY2MmJhMQ","altText":"2000_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDI2M3xpbWFnZS9qcGVnfGFHRmlMMmd3TUM4eE5UQTRNREU0TVRJek5UYzBNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekE0WkRVd01EQXhNREJpTmw5RlRpNXFjR2N8MzA4NGZjM2NlZDE5MWRiNGNkYzFjOWNiNmZlNmQwMTgyM2EyOWY4ODk4MDUxYzkxYjEyNjUyNDhjZGY2MmJhMQ","altText":"2000_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzM5fGltYWdlL2pwZWd8YUdWa0wyZzJOaTh4TlRBNE1ERTRNakV5TURRM09DOHlNREJmTURJd01EQXdNR1l3TURBek1EaGtOVEF3TURFd01HSTJYMFZPTG1wd1p3fDY4ODlkNmM0MjYzY2U2OGVmZmM0Mjc2ZjlhYjRmMmM3MjM5YWJhNzM5ODYwNmE3OTI2MTNiMjJmOTViOTdkMmQ","altText":"200_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzM5fGltYWdlL2pwZWd8YUdWa0wyZzJOaTh4TlRBNE1ERTRNakV5TURRM09DOHlNREJmTURJd01EQXdNR1l3TURBek1EaGtOVEF3TURFd01HSTJYMFZPTG1wd1p3fDY4ODlkNmM0MjYzY2U2OGVmZmM0Mjc2ZjlhYjRmMmM3MjM5YWJhNzM5ODYwNmE3OTI2MTNiMjJmOTViOTdkMmQ","altText":"200_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDI2M3xpbWFnZS9qcGVnfGFHRmlMMmd3TUM4eE5UQTRNREU0TVRJek5UYzBNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekE0WkRVd01EQXhNREJpTmw5RlRpNXFjR2N8MzA4NGZjM2NlZDE5MWRiNGNkYzFjOWNiNmZlNmQwMTgyM2EyOWY4ODk4MDUxYzkxYjEyNjUyNDhjZGY2MmJhMQ","altText":"2000_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDI2M3xpbWFnZS9qcGVnfGFEWmhMMmd3TkM4eE5UQTRNREU0TVRNMk5qZ3hOQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNekE0WkRVd01EQXhNREJpTmw5RlRpNXFjR2N8ZTBiYjQ1ZTc1MTEyNmQ5MDM3N2M3NzE3MTU1YjUzNWRhNTQ3NThiODM2ZDNlZmQyZmFjMzBkNDI1YTA3N2QxYw","altText":"1440_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDI2M3xpbWFnZS9qcGVnfGFHUXlMMmd3Tnk4eE5UQTRNREU0TVRRMk5URXhPQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNekE0WkRVd01EQXhNREJpTmw5RlRpNXFjR2N8NGJkNTU1ZmMzZjM0ZTBiMjk0ZTdhNTczMGIyMzRjNzg1MTM2ZTg4OGNlZTBhZmNmYzFhMjY4YjRjNDlmNTE2OA","altText":"1280_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDI2M3xpbWFnZS9qcGVnfGFETmhMMmd3WWk4eE5UQTRNREU0TVRVMk16UXlNaTh4TURJMFh6QXlNREF3TURCbU1EQXdNekE0WkRVd01EQXhNREJpTmw5RlRpNXFjR2N8ZTc0NDlmYjQzYjcwZGM3OGNkNjI1YWJlNzQ0MDgzOWRjNWYyMDVkZTA2NDdhZTNiNTBiYzU3Mjg5ZWM1MmZlMw","altText":"1024_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDI2M3xpbWFnZS9qcGVnfGFEWXhMMmd4TWk4eE5UQTRNREU0TVRjNU1qYzVPQzgzTmpoZk1ESXdNREF3TUdZd01EQXpNRGhrTlRBd01ERXdNR0kyWDBWT0xtcHdad3wzMzgxZmZlZTUzMzI0MzBjZDk1NDIxODkyZTQyZDZmNjQ3NDk1NzZjOWRmOWU1NmE5NDg1NTM5NTY2MjA5MDM4","altText":"768_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTU3NHxpbWFnZS9qcGVnfGFEY3hMMmd4T0M4eE5UQTRNREU0TVRreU16ZzNNQzgwT0RCZk1ESXdNREF3TUdZd01EQXpNRGhrTlRBd01ERXdNR0kyWDBWT0xtcHdad3w1ZDgwMGQzN2Q5OTExOTc0OTFjMTBkZDM0NzM1NDM0ZDdmNWVjMDU1ZDI5N2Y5ODczNzJiYzM1MTg2ZDNhYzU0","altText":"480_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzM5fGltYWdlL2pwZWd8YUdWa0wyZzJOaTh4TlRBNE1ERTRNakV5TURRM09DOHlNREJmTURJd01EQXdNR1l3TURBek1EaGtOVEF3TURFd01HSTJYMFZPTG1wd1p3fDY4ODlkNmM0MjYzY2U2OGVmZmM0Mjc2ZjlhYjRmMmM3MjM5YWJhNzM5ODYwNmE3OTI2MTNiMjJmOTViOTdkMmQ","altText":"200_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzODI5fGltYWdlL2pwZWd8YUdVeUwyZzNOeTh4TlRBNE1ERTRNall4TVRrNU9DOHhNakJmTURJd01EQXdNR1l3TURBek1EaGtOVEF3TURFd01HSTJYMFZPTG1wd1p3fGI0NmU2YjczNWVjYTg0Mjc0OTVmMzE4NzE0NDU5Yzk1MWNkY2NmYTJmNDk0MjM3MjZhYzFlMTBhNTUyOTczNzM","altText":"120_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzA2MTR8aW1hZ2UvanBlZ3xhREEzTDJnMVlpOHhOVEE0TURFNE1EWTNPRFk0Tmd8YjIzNmE4ZDU1OWYxMDI3MDA1MDViNDU1OTQ0YzY3ZGY4NzJiZjBlZWQ4Y2E0Y2U3MDQzN2Y4Y2ZjMGRiYzExNQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00027485000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ5NHxpbWFnZS9qcGVnfGFEYzJMMmhqTmk4eE5UQTJPRFkwTlRnNE16a3pOQzh5TURBd1h6QXlNREF3TURCa01EQXdNamMwT0RVd01EQXhNREJpTmw5RVJTNXFjR2N8NjI5Y2Q5ZmUyYThjNDIxYzc1M2VjYjcwNjRjMTg1ZGFiOTUyY2E1NmFmYjA2OTk2MDJkMzBkODMwYTljOTQyOQ","altText":"2000_0200000d00027485000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00027485000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00027485000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ5NHxpbWFnZS9qcGVnfGFEYzJMMmhqTmk4eE5UQTJPRFkwTlRnNE16a3pOQzh5TURBd1h6QXlNREF3TURCa01EQXdNamMwT0RVd01EQXhNREJpTmw5RVJTNXFjR2N8NjI5Y2Q5ZmUyYThjNDIxYzc1M2VjYjcwNjRjMTg1ZGFiOTUyY2E1NmFmYjA2OTk2MDJkMzBkODMwYTljOTQyOQ","altText":"2000_0200000d00027485000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00027485000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00027485000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ5NHxpbWFnZS9qcGVnfGFEYzJMMmhqTmk4eE5UQTJPRFkwTlRnNE16a3pOQzh5TURBd1h6QXlNREF3TURCa01EQXdNamMwT0RVd01EQXhNREJpTmw5RVJTNXFjR2N8NjI5Y2Q5ZmUyYThjNDIxYzc1M2VjYjcwNjRjMTg1ZGFiOTUyY2E1NmFmYjA2OTk2MDJkMzBkODMwYTljOTQyOQ","altText":"2000_0200000d00027485000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00027485000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00027485000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjAxfGltYWdlL2pwZWd8YUdFMEwyZ3dZUzh4TlRBMk9EWTBOekU1TkRZMU5DOHlNREJmTURJd01EQXdNR1F3TURBeU56UTROVEF3TURFd01HSTJYMFJGTG1wd1p3fDMzMWYzNjg0ZTkwNTQ5YjYzYjBkODJmOGFmNWNlYWVjYzEwMWY4YzlhNzQ2MDFmM2JhZTAxMmYyYWUzYTE4YTE","altText":"200_0200000d00027485000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00027485000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00027485000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjAxfGltYWdlL2pwZWd8YUdFMEwyZ3dZUzh4TlRBMk9EWTBOekU1TkRZMU5DOHlNREJmTURJd01EQXdNR1F3TURBeU56UTROVEF3TURFd01HSTJYMFJGTG1wd1p3fDMzMWYzNjg0ZTkwNTQ5YjYzYjBkODJmOGFmNWNlYWVjYzEwMWY4YzlhNzQ2MDFmM2JhZTAxMmYyYWUzYTE4YTE","altText":"200_0200000d00027485000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00027485000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00027485000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ5NHxpbWFnZS9qcGVnfGFEYzJMMmhqTmk4eE5UQTJPRFkwTlRnNE16a3pOQzh5TURBd1h6QXlNREF3TURCa01EQXdNamMwT0RVd01EQXhNREJpTmw5RVJTNXFjR2N8NjI5Y2Q5ZmUyYThjNDIxYzc1M2VjYjcwNjRjMTg1ZGFiOTUyY2E1NmFmYjA2OTk2MDJkMzBkODMwYTljOTQyOQ","altText":"2000_0200000d00027485000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00027485000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00027485000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ5NHxpbWFnZS9qcGVnfGFEYzRMMmhqTXk4eE5UQTJPRFkwTlRrME9UUTNNQzh4TkRRd1h6QXlNREF3TURCa01EQXdNamMwT0RVd01EQXhNREJpTmw5RVJTNXFjR2N8ZmM5YTIxOGM1NTY2N2QwMzBhNTZjNGY0YWFkN2E2ZTI4ZDdkNDVkNzljOWY2NWI4YzliNTBmYWMzMWFkNmVkMw","altText":"1440_0200000d00027485000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000d00027485000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00027485000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ5NHxpbWFnZS9qcGVnfGFHWmpMMmczTkM4eE5UQTJPRFkwTmpFME5qQTNPQzh4TWpnd1h6QXlNREF3TURCa01EQXdNamMwT0RVd01EQXhNREJpTmw5RVJTNXFjR2N8NTFhMzg3NmQ1YWFlYWM5ZDM4YjlkNzkzMDc5ODA2MTZmOWViYWQ2MWVhYjllZWJlYWZhMzRhOTZjYTE0ZGZhNw","altText":"1280_0200000d00027485000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000d00027485000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00027485000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ5NHxpbWFnZS9qcGVnfGFESmpMMmcyWlM4eE5UQTJPRFkwTmpNME1qWTROaTh4TURJMFh6QXlNREF3TURCa01EQXdNamMwT0RVd01EQXhNREJpTmw5RVJTNXFjR2N8MTVmMWJhMmEwNTk4ZjlkM2JmNjQ1N2U1ZjhjODEyMTdiODk3ZDVkY2I2MGNhNmQxZjZhYzQ1ODNiMjRlOGRhZA","altText":"1024_0200000d00027485000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000d00027485000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00027485000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ5NHxpbWFnZS9qcGVnfGFEbGpMMmcyTXk4eE5UQTJPRFkwTmpZM01ETTJOaTgzTmpoZk1ESXdNREF3TUdRd01EQXlOelE0TlRBd01ERXdNR0kyWDBSRkxtcHdad3wzMjllMzE1NWY4YzVhY2M1MzE2ZmM2MjEwMDA5MjRjMTE3ZDAyOWE2YzFmMmYyMGM5NzljYmY3NTRkNDZmYWFm","altText":"768_0200000d00027485000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000d00027485000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00027485000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTMxMXxpbWFnZS9qcGVnfGFHUm1MMmcxWXk4eE5UQTJPRFkwTmpnMk5qazNOQzgwT0RCZk1ESXdNREF3TUdRd01EQXlOelE0TlRBd01ERXdNR0kyWDBSRkxtcHdad3wzYmVmYjFhM2FiMGYwZjY4YTY0OWY5ZmJiYWZhOTI0MzI4ZmI5NDA0ZmI3ZDIyNTdkYzUzYTIyNmYxNjJhMTQ2","altText":"480_0200000d00027485000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000d00027485000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00027485000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjAxfGltYWdlL2pwZWd8YUdFMEwyZ3dZUzh4TlRBMk9EWTBOekU1TkRZMU5DOHlNREJmTURJd01EQXdNR1F3TURBeU56UTROVEF3TURFd01HSTJYMFJGTG1wd1p3fDMzMWYzNjg0ZTkwNTQ5YjYzYjBkODJmOGFmNWNlYWVjYzEwMWY4YzlhNzQ2MDFmM2JhZTAxMmYyYWUzYTE4YTE","altText":"200_0200000d00027485000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00027485000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00027485000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTg5fGltYWdlL2pwZWd8YUdJNUwyZ3dPUzh4TlRBMk9EWTBOemM0TkRRM09DOHhNakJmTURJd01EQXdNR1F3TURBeU56UTROVEF3TURFd01HSTJYMFJGTG1wd1p3fDk1YzAwMGM5M2QxODM1NGZlOTNkYzdiNjZmMDgxOWNkMDZiMjI3NDEwZWRkNjgwNjgyMzRkOGJjZDliYWQxYTc","altText":"120_0200000d00027485000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000d00027485000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNDMwNHxpbWFnZS9qcGVnfGFESmtMMmhrT0M4eE5UQTJPRFkwTlRNeU5qZzNPQXxjODVlOGZjNGVlYmQ4YmQ4NmQ5N2RlMTk1MDI2NWNhYTk1ZTljYmJlOWFkN2RjYmI5YTU4MWE1NDBkNzljYjNi","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000d00027485000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"745-3808","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/modular-pcb-terminal-block/p/745-3808","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["745-3808","cageclamps"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4045454001247","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":50.0,"numberPackageUnits":200.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Stackable PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"Stackable PCB terminal block; 4 mm²; Pin spacing 5 mm; 1-pole; CAGE CLAMP®; light green","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"60472313","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0006.png?context=bWFzdGVyfGltYWdlc3wxOTJ8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnNVppOW9NMkV2TVRBME1qa3pPVFkzTVRNMU1ESXVjRzVufDdkMTFhMjhlNDcxZTYzYWY1NjRhNWNjZGE1NjYwN2ViMWI0ZmEzM2U2NDM5YjFjYTgzZmY3ZWUyNGNlMDkxYWQ","altText":"light green","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}