[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"745-838","name":"Stackable PCB terminal block; 6 mm²; Pin spacing 7.5 mm; 1-pole; CAGE CLAMP®; commoning option; light green","url":"/pcb-terminal-blocks-and-pluggable-connectors/modular-pcb-terminal-block/p/745-838","description":"<h2>PCB terminal block, 745 Series, light green</h2><br/><br/>This PCB terminal block (item number 745-838) is designed to connect conductors quickly and easily. It is a universal connector that can be used almost anywhere, e.g., as a pluggable PCB connector, panel feedthrough header, connector for rail-mount terminal blocks, or a floating connector for different mounting methods. Our PCB terminal block is rated for 630 V and is designed to handle a rated current of up to 41 A. It can therefore be used in high-load applications. Conductors should only be connected to this PCB terminal block if their strip length is between 11 mm and 12 mm. This product features one conductor terminal and utilizes CAGE CLAMP®. Our highly-rated and maintenance-free CAGE CLAMP® connection makes it easy to connect all conductor types without having to prepare the conductor. For example, you don't need to crimp ferrules. The item's dimensions are 9 x 27.5 x 29.1 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.2 mm² to 6 mm². Up to one potential / one pole can be connected to this terminal block using one clamping point on one level. The clamping spring is made of chrome-nickel spring steel (CrNi), the light green housing is made of polyamide (PA66) for insulation, and the contacts are made of electrolytic copper (ECu). The contact surface is coated with tin. This PCB terminal block is operated with an operating tool. THT is used to assemble the PCB terminal block. Insert the conductor into the board at a 45° angle.. The solder pins, which are 1 x 1.4 mm in cross-section and 4.5 mm long, are set out within the terminal block (in-line). There are two solder pins per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNDU3MTF8aW1hZ2UvanBlZ3xhREJtTDJoa1lTOHhOVEEyTXpBNU1Ua3pOek14TUF8MjEwN2E4MTkxNmNjNjRhNTQ2M2QzZThjOTRhZWRmNDhjMmJhOTJiMTcxNmVmMTI5ZWQ5M2RkYzVhNjA1NjJhMw","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000d0002dda9000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000d0002dda9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTQxNXxpbWFnZS9qcGVnfGFEbGxMMmczWVM4eE5UQTJNekE1TWpZeU5UUXpPQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVJrWVRrd01EQXhNREJpTmw5RVJTNXFjR2N8MTNjZWVlNGVjYTViZDczMDRkNTIyYzY0YTExN2ZkYWQwMTkxZjEzNTNhMDkwMzA2YTYwZDE0NjFjNTRiYjNlNg","altText":"2000_0200000d0002dda9000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0002dda9000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000d0002dda9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTQxNXxpbWFnZS9qcGVnfGFEbGxMMmczWVM4eE5UQTJNekE1TWpZeU5UUXpPQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVJrWVRrd01EQXhNREJpTmw5RVJTNXFjR2N8MTNjZWVlNGVjYTViZDczMDRkNTIyYzY0YTExN2ZkYWQwMTkxZjEzNTNhMDkwMzA2YTYwZDE0NjFjNTRiYjNlNg","altText":"2000_0200000d0002dda9000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0002dda9000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000d0002dda9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTQxNXxpbWFnZS9qcGVnfGFEbGxMMmczWVM4eE5UQTJNekE1TWpZeU5UUXpPQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVJrWVRrd01EQXhNREJpTmw5RVJTNXFjR2N8MTNjZWVlNGVjYTViZDczMDRkNTIyYzY0YTExN2ZkYWQwMTkxZjEzNTNhMDkwMzA2YTYwZDE0NjFjNTRiYjNlNg","altText":"2000_0200000d0002dda9000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0002dda9000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000d0002dda9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTQxNXxpbWFnZS9qcGVnfGFEbGxMMmczWVM4eE5UQTJNekE1TWpZeU5UUXpPQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVJrWVRrd01EQXhNREJpTmw5RVJTNXFjR2N8MTNjZWVlNGVjYTViZDczMDRkNTIyYzY0YTExN2ZkYWQwMTkxZjEzNTNhMDkwMzA2YTYwZDE0NjFjNTRiYjNlNg","altText":"2000_0200000d0002dda9000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0002dda9000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000d0002dda9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTQxNXxpbWFnZS9qcGVnfGFHUm1MMmczTmk4eE5UQTJNekE1TWpjMU5qVXhNQzh4TkRRd1h6QXlNREF3TURCa01EQXdNbVJrWVRrd01EQXhNREJpTmw5RVJTNXFjR2N8MjM0M2RjYTMwYTE2MjIyZmE5ZTdlYzdmYzMzMzY0OGM0NmJmZGM4MDIzNzZlYmFlNzc3OWU1YjZkNzFhMDcxZQ","altText":"1440_0200000d0002dda9000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000d0002dda9000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000d0002dda9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTQxNXxpbWFnZS9qcGVnfGFEQmxMMmczTUM4eE5UQTJNekE1TWprMU16RXhPQzh4TWpnd1h6QXlNREF3TURCa01EQXdNbVJrWVRrd01EQXhNREJpTmw5RVJTNXFjR2N8MTgzNTUzOTYyOWZlNmI2NzZlMzNkOTc5ZDhlNTg1ZTBhYjZkZmZkZGE4MDBlYzA3NzZmY2YxMzBhNmFjMWVhNg","altText":"1280_0200000d0002dda9000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000d0002dda9000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000d0002dda9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTQxNXxpbWFnZS9qcGVnfGFHRTJMMmd5TVM4eE5UQTJNekE1TXpFME9UY3lOaTh4TURJMFh6QXlNREF3TURCa01EQXdNbVJrWVRrd01EQXhNREJpTmw5RVJTNXFjR2N8ODM0MWE5MzgwYWQxNDM2NDJmOGY2MjQwYTZjODFmNDYxMGFlYzE0NjkxYjI3YzU5YTI3ZGRjMzc0NGE3MDdmZg","altText":"1024_0200000d0002dda9000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000d0002dda9000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000d0002dda9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTQxNXxpbWFnZS9qcGVnfGFHTTFMMmd4Tnk4eE5UQTJNekE1TXpReE1UZzNNQzgzTmpoZk1ESXdNREF3TUdRd01EQXlaR1JoT1RBd01ERXdNR0kyWDBSRkxtcHdad3wyOGI4YmQ3N2Q1NWMwNGY3OGM2ZjM0ZmRlODZiODMzNGE2YWE4NjFhMTBlNGU5ZTljOWFjMDdkYmI2YzU5MWMw","altText":"768_0200000d0002dda9000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000d0002dda9000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000d0002dda9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTg2N3xpbWFnZS9qcGVnfGFEUTJMMmd4TUM4eE5UQTJNekE1TXpZM05EQXhOQzgwT0RCZk1ESXdNREF3TUdRd01EQXlaR1JoT1RBd01ERXdNR0kyWDBSRkxtcHdad3wzNWUwODJmZDFhZGE1NWU2ZGVhODMzMjliYzlmMWZkYmU5YjY0NzhjYWFmOGIyNWQ1ZDA2MTllYzM1YTI1Mjhi","altText":"480_0200000d0002dda9000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000d0002dda9000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000d0002dda9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDk0fGltYWdlL2pwZWd8YURjMkwyZ3dPUzh4TlRBMk16QTVNemczTURZeU1pOHlNREJmTURJd01EQXdNR1F3TURBeVpHUmhPVEF3TURFd01HSTJYMFJGTG1wd1p3fGZiYzg3OGVjMzk5YmNkZjdjYTg3MDgzZjQ1ZGQ4ZTBmODNhNWNiYTAzYzJmMDkwMTQ2ZjI0OThmODYyMTMxNzg","altText":"200_0200000d0002dda9000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d0002dda9000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000d0002dda9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDk0fGltYWdlL2pwZWd8YURjMkwyZ3dPUzh4TlRBMk16QTVNemczTURZeU1pOHlNREJmTURJd01EQXdNR1F3TURBeVpHUmhPVEF3TURFd01HSTJYMFJGTG1wd1p3fGZiYzg3OGVjMzk5YmNkZjdjYTg3MDgzZjQ1ZGQ4ZTBmODNhNWNiYTAzYzJmMDkwMTQ2ZjI0OThmODYyMTMxNzg","altText":"200_0200000d0002dda9000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d0002dda9000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000d0002dda9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDk0fGltYWdlL2pwZWd8YURjMkwyZ3dPUzh4TlRBMk16QTVNemczTURZeU1pOHlNREJmTURJd01EQXdNR1F3TURBeVpHUmhPVEF3TURFd01HSTJYMFJGTG1wd1p3fGZiYzg3OGVjMzk5YmNkZjdjYTg3MDgzZjQ1ZGQ4ZTBmODNhNWNiYTAzYzJmMDkwMTQ2ZjI0OThmODYyMTMxNzg","altText":"200_0200000d0002dda9000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d0002dda9000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000d0002dda9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTczfGltYWdlL2pwZWd8YUdVNEwyZzFOUzh4TlRBMk16QTVORFUxT0RjMU1DOHhNakJmTURJd01EQXdNR1F3TURBeVpHUmhPVEF3TURFd01HSTJYMFJGTG1wd1p3fDUxMWU1YzhiMzY5NjA4MTUyOTI5NzRiYjJmYTEwYWNlYjI4NWFhOGFmMjg5ZGRmMTlkMDVhZDA4YjVjODkwMDU","altText":"120_0200000d0002dda9000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000d0002dda9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d0002dda9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTQxNXxpbWFnZS9qcGVnfGFEbGxMMmczWVM4eE5UQTJNekE1TWpZeU5UUXpPQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVJrWVRrd01EQXhNREJpTmw5RVJTNXFjR2N8MTNjZWVlNGVjYTViZDczMDRkNTIyYzY0YTExN2ZkYWQwMTkxZjEzNTNhMDkwMzA2YTYwZDE0NjFjNTRiYjNlNg","altText":"2000_0200000d0002dda9000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002dda9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d0002dda9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTQxNXxpbWFnZS9qcGVnfGFEbGxMMmczWVM4eE5UQTJNekE1TWpZeU5UUXpPQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVJrWVRrd01EQXhNREJpTmw5RVJTNXFjR2N8MTNjZWVlNGVjYTViZDczMDRkNTIyYzY0YTExN2ZkYWQwMTkxZjEzNTNhMDkwMzA2YTYwZDE0NjFjNTRiYjNlNg","altText":"2000_0200000d0002dda9000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002dda9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d0002dda9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTQxNXxpbWFnZS9qcGVnfGFEbGxMMmczWVM4eE5UQTJNekE1TWpZeU5UUXpPQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVJrWVRrd01EQXhNREJpTmw5RVJTNXFjR2N8MTNjZWVlNGVjYTViZDczMDRkNTIyYzY0YTExN2ZkYWQwMTkxZjEzNTNhMDkwMzA2YTYwZDE0NjFjNTRiYjNlNg","altText":"2000_0200000d0002dda9000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002dda9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d0002dda9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDk0fGltYWdlL2pwZWd8YURjMkwyZ3dPUzh4TlRBMk16QTVNemczTURZeU1pOHlNREJmTURJd01EQXdNR1F3TURBeVpHUmhPVEF3TURFd01HSTJYMFJGTG1wd1p3fGZiYzg3OGVjMzk5YmNkZjdjYTg3MDgzZjQ1ZGQ4ZTBmODNhNWNiYTAzYzJmMDkwMTQ2ZjI0OThmODYyMTMxNzg","altText":"200_0200000d0002dda9000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002dda9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d0002dda9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDk0fGltYWdlL2pwZWd8YURjMkwyZ3dPUzh4TlRBMk16QTVNemczTURZeU1pOHlNREJmTURJd01EQXdNR1F3TURBeVpHUmhPVEF3TURFd01HSTJYMFJGTG1wd1p3fGZiYzg3OGVjMzk5YmNkZjdjYTg3MDgzZjQ1ZGQ4ZTBmODNhNWNiYTAzYzJmMDkwMTQ2ZjI0OThmODYyMTMxNzg","altText":"200_0200000d0002dda9000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002dda9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d0002dda9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTQxNXxpbWFnZS9qcGVnfGFEbGxMMmczWVM4eE5UQTJNekE1TWpZeU5UUXpPQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVJrWVRrd01EQXhNREJpTmw5RVJTNXFjR2N8MTNjZWVlNGVjYTViZDczMDRkNTIyYzY0YTExN2ZkYWQwMTkxZjEzNTNhMDkwMzA2YTYwZDE0NjFjNTRiYjNlNg","altText":"2000_0200000d0002dda9000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002dda9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d0002dda9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTQxNXxpbWFnZS9qcGVnfGFHUm1MMmczTmk4eE5UQTJNekE1TWpjMU5qVXhNQzh4TkRRd1h6QXlNREF3TURCa01EQXdNbVJrWVRrd01EQXhNREJpTmw5RVJTNXFjR2N8MjM0M2RjYTMwYTE2MjIyZmE5ZTdlYzdmYzMzMzY0OGM0NmJmZGM4MDIzNzZlYmFlNzc3OWU1YjZkNzFhMDcxZQ","altText":"1440_0200000d0002dda9000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d0002dda9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d0002dda9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTQxNXxpbWFnZS9qcGVnfGFEQmxMMmczTUM4eE5UQTJNekE1TWprMU16RXhPQzh4TWpnd1h6QXlNREF3TURCa01EQXdNbVJrWVRrd01EQXhNREJpTmw5RVJTNXFjR2N8MTgzNTUzOTYyOWZlNmI2NzZlMzNkOTc5ZDhlNTg1ZTBhYjZkZmZkZGE4MDBlYzA3NzZmY2YxMzBhNmFjMWVhNg","altText":"1280_0200000d0002dda9000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d0002dda9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d0002dda9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTQxNXxpbWFnZS9qcGVnfGFHRTJMMmd5TVM4eE5UQTJNekE1TXpFME9UY3lOaTh4TURJMFh6QXlNREF3TURCa01EQXdNbVJrWVRrd01EQXhNREJpTmw5RVJTNXFjR2N8ODM0MWE5MzgwYWQxNDM2NDJmOGY2MjQwYTZjODFmNDYxMGFlYzE0NjkxYjI3YzU5YTI3ZGRjMzc0NGE3MDdmZg","altText":"1024_0200000d0002dda9000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d0002dda9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d0002dda9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTQxNXxpbWFnZS9qcGVnfGFHTTFMMmd4Tnk4eE5UQTJNekE1TXpReE1UZzNNQzgzTmpoZk1ESXdNREF3TUdRd01EQXlaR1JoT1RBd01ERXdNR0kyWDBSRkxtcHdad3wyOGI4YmQ3N2Q1NWMwNGY3OGM2ZjM0ZmRlODZiODMzNGE2YWE4NjFhMTBlNGU5ZTljOWFjMDdkYmI2YzU5MWMw","altText":"768_0200000d0002dda9000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d0002dda9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d0002dda9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTg2N3xpbWFnZS9qcGVnfGFEUTJMMmd4TUM4eE5UQTJNekE1TXpZM05EQXhOQzgwT0RCZk1ESXdNREF3TUdRd01EQXlaR1JoT1RBd01ERXdNR0kyWDBSRkxtcHdad3wzNWUwODJmZDFhZGE1NWU2ZGVhODMzMjliYzlmMWZkYmU5YjY0NzhjYWFmOGIyNWQ1ZDA2MTllYzM1YTI1Mjhi","altText":"480_0200000d0002dda9000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d0002dda9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d0002dda9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDk0fGltYWdlL2pwZWd8YURjMkwyZ3dPUzh4TlRBMk16QTVNemczTURZeU1pOHlNREJmTURJd01EQXdNR1F3TURBeVpHUmhPVEF3TURFd01HSTJYMFJGTG1wd1p3fGZiYzg3OGVjMzk5YmNkZjdjYTg3MDgzZjQ1ZGQ4ZTBmODNhNWNiYTAzYzJmMDkwMTQ2ZjI0OThmODYyMTMxNzg","altText":"200_0200000d0002dda9000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002dda9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d0002dda9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTczfGltYWdlL2pwZWd8YUdVNEwyZzFOUzh4TlRBMk16QTVORFUxT0RjMU1DOHhNakJmTURJd01EQXdNR1F3TURBeVpHUmhPVEF3TURFd01HSTJYMFJGTG1wd1p3fDUxMWU1YzhiMzY5NjA4MTUyOTI5NzRiYjJmYTEwYWNlYjI4NWFhOGFmMjg5ZGRmMTlkMDVhZDA4YjVjODkwMDU","altText":"120_0200000d0002dda9000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d0002dda9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNDU3MTF8aW1hZ2UvanBlZ3xhREJtTDJoa1lTOHhOVEEyTXpBNU1Ua3pOek14TUF8MjEwN2E4MTkxNmNjNjRhNTQ2M2QzZThjOTRhZWRmNDhjMmJhOTJiMTcxNmVmMTI5ZWQ5M2RkYzVhNjA1NjJhMw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d0002dda9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEZGxMMmd6WVM4eE5UQTJPVGN4TmpVME5UVTJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekE1TmpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZDY0NDE4ZDJmYWVkNjE5NDBjZTAwNDhmZWIwYzJhYmI0OWZkZjQ5MWM4YzViNDgzMWVkMTM5ODA0N2ZkZTdlMA","altText":"2000_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEZGxMMmd6WVM4eE5UQTJPVGN4TmpVME5UVTJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekE1TmpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZDY0NDE4ZDJmYWVkNjE5NDBjZTAwNDhmZWIwYzJhYmI0OWZkZjQ5MWM4YzViNDgzMWVkMTM5ODA0N2ZkZTdlMA","altText":"2000_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEZGxMMmd6WVM4eE5UQTJPVGN4TmpVME5UVTJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekE1TmpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZDY0NDE4ZDJmYWVkNjE5NDBjZTAwNDhmZWIwYzJhYmI0OWZkZjQ5MWM4YzViNDgzMWVkMTM5ODA0N2ZkZTdlMA","altText":"2000_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzkxfGltYWdlL2pwZWd8YURkbUwyaGhOQzh4TlRBMk9UY3hOelUyTVRNM05DOHlNREJmTURJd01EQXdNR1l3TURBek1EazJOVEF3TURFd01HSTJYMFZPTG1wd1p3fDI4ZTg1Yzk0OTJhNmY0MDNlZDE1NDI2YmU3Yjc4YjU0ZDBlYjhhYTQwZmNjYzQzOGQ3MzRjZTg0NmU5NDRhZTU","altText":"200_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzkxfGltYWdlL2pwZWd8YURkbUwyaGhOQzh4TlRBMk9UY3hOelUyTVRNM05DOHlNREJmTURJd01EQXdNR1l3TURBek1EazJOVEF3TURFd01HSTJYMFZPTG1wd1p3fDI4ZTg1Yzk0OTJhNmY0MDNlZDE1NDI2YmU3Yjc4YjU0ZDBlYjhhYTQwZmNjYzQzOGQ3MzRjZTg0NmU5NDRhZTU","altText":"200_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEZGxMMmd6WVM4eE5UQTJPVGN4TmpVME5UVTJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekE1TmpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZDY0NDE4ZDJmYWVkNjE5NDBjZTAwNDhmZWIwYzJhYmI0OWZkZjQ5MWM4YzViNDgzMWVkMTM5ODA0N2ZkZTdlMA","altText":"2000_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEUm1MMmcwTVM4eE5UQTJPVGN4TmpjME1qRTNOQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNekE1TmpVd01EQXhNREJpTmw5RlRpNXFjR2N8Y2U3NzVlNDM5YTU3ZmVmNDA2ZWMzMTI3ZWNkZDUwMzk5ODEyNzE0ZjE3ODQxODdlMzU3ZDRiM2JmZjcwYTQ2Mw","altText":"1440_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEUmpMMmcwTkM4eE5UQTJPVGN4Tmpnd056Y3hNQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNekE1TmpVd01EQXhNREJpTmw5RlRpNXFjR2N8NTM2ODc3ZmI2OGRmNDY5ZjUyNTU5NWI4OTBmMTlkZTYyNjNlYjNmMDE1ZGYxZTQ5MjNjNGU5NTkzNmZkNWYzMA","altText":"1280_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEYzJMMmc1TXk4eE5UQTJPVGN4TnpBMk9UZzFOQzh4TURJMFh6QXlNREF3TURCbU1EQXdNekE1TmpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZjliMDRlMGQ5NDZlNWM5NmVlMWIwMmE2MmRhZTM3NDhlNGY0ZTBlYTYzODdlZTg5NDFmOGE2NGYzZjg0ZDdmNQ","altText":"1024_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEazRMMmc1T1M4eE5UQTJPVGN4TnpJd01Ea3lOaTgzTmpoZk1ESXdNREF3TUdZd01EQXpNRGsyTlRBd01ERXdNR0kyWDBWT0xtcHdad3xhMzE5NzRjZWE3OTU4MDhiNzVkNDhmNmQ5MGRlMGM4NjFmYzU1MzZjOGIyZWRlYTRjNWJhMGYwZTMzYjQzMjAz","altText":"768_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNDkwNXxpbWFnZS9qcGVnfGFEQTJMMmc1WlM4eE5UQTJPVGN4TnpNNU56VXpOQzgwT0RCZk1ESXdNREF3TUdZd01EQXpNRGsyTlRBd01ERXdNR0kyWDBWT0xtcHdad3xjODVmNjQwNzQyMDE1ODVkNTBmMDgyYjBkOTFlODlhMWExZGZmNDA2ODMzZmQ3MDVhNGI2YzgwMTM4MWFiMzY2","altText":"480_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzkxfGltYWdlL2pwZWd8YURkbUwyaGhOQzh4TlRBMk9UY3hOelUyTVRNM05DOHlNREJmTURJd01EQXdNR1l3TURBek1EazJOVEF3TURFd01HSTJYMFZPTG1wd1p3fDI4ZTg1Yzk0OTJhNmY0MDNlZDE1NDI2YmU3Yjc4YjU0ZDBlYjhhYTQwZmNjYzQzOGQ3MzRjZTg0NmU5NDRhZTU","altText":"200_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzQ3fGltYWdlL2pwZWd8YURZMEwyaGlNaTh4TlRBMk9UY3hOems0TnpNMU9DOHhNakJmTURJd01EQXdNR1l3TURBek1EazJOVEF3TURFd01HSTJYMFZPTG1wd1p3fGEyYzRjYWJmMGI3MWU0ZjNhYWY4NGFjZGE5MzA3YjYxMjVkNDkzNDhiOTcwZGU4MzI5MTg0OWYyODdlYjFjNWE","altText":"120_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNjI4MjV8aW1hZ2UvanBlZ3xhRGhoTDJneU1TOHhOVEEyT1RjeE5UazFOVGMwTWd8NjU2MzY2N2I1ZTM3NTQ0MzhkNmQyNzZmMjdlM2JmODRjNDU3NjllMzI5OGRmMTQ0ZTIxYTlmMTRiOWM2YzIxYg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d000276c5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE0M3xpbWFnZS9qcGVnfGFHWmxMMmcwWWk4eE5UQTNOVFkyTlRrek5qUXhOQzh5TURBd1h6QXlNREF3TURCa01EQXdNamMyWXpVd01EQXhNREJpTmw5RVJTNXFjR2N8NGM3OTU2Mjg4MWRjM2E3YWVmMDMzYjhiOTc2ZWYzNTI1ZGJkMGZjN2VkNzdlZGQ5OGY1M2VlZjE3Mzk2ZTdmYg","altText":"2000_0200000d000276c5000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d000276c5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d000276c5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE0M3xpbWFnZS9qcGVnfGFHWmxMMmcwWWk4eE5UQTNOVFkyTlRrek5qUXhOQzh5TURBd1h6QXlNREF3TURCa01EQXdNamMyWXpVd01EQXhNREJpTmw5RVJTNXFjR2N8NGM3OTU2Mjg4MWRjM2E3YWVmMDMzYjhiOTc2ZWYzNTI1ZGJkMGZjN2VkNzdlZGQ5OGY1M2VlZjE3Mzk2ZTdmYg","altText":"2000_0200000d000276c5000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d000276c5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d000276c5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE0M3xpbWFnZS9qcGVnfGFHWmxMMmcwWWk4eE5UQTNOVFkyTlRrek5qUXhOQzh5TURBd1h6QXlNREF3TURCa01EQXdNamMyWXpVd01EQXhNREJpTmw5RVJTNXFjR2N8NGM3OTU2Mjg4MWRjM2E3YWVmMDMzYjhiOTc2ZWYzNTI1ZGJkMGZjN2VkNzdlZGQ5OGY1M2VlZjE3Mzk2ZTdmYg","altText":"2000_0200000d000276c5000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d000276c5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d000276c5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzUyfGltYWdlL2pwZWd8YURVMkwyaGlOaTh4TlRBM05UWTJOams0TkRrNU1DOHlNREJmTURJd01EQXdNR1F3TURBeU56WmpOVEF3TURFd01HSTJYMFJGTG1wd1p3fDY2NGQyZTZlMjBhZjVjNGZmYzMwMzJmNDVkMDVkNDA4NmQ3NWQwYzAwNDM2Nzg3ZjBkNmY0MzYyNjYzNGU0MjI","altText":"200_0200000d000276c5000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d000276c5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d000276c5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzUyfGltYWdlL2pwZWd8YURVMkwyaGlOaTh4TlRBM05UWTJOams0TkRrNU1DOHlNREJmTURJd01EQXdNR1F3TURBeU56WmpOVEF3TURFd01HSTJYMFJGTG1wd1p3fDY2NGQyZTZlMjBhZjVjNGZmYzMwMzJmNDVkMDVkNDA4NmQ3NWQwYzAwNDM2Nzg3ZjBkNmY0MzYyNjYzNGU0MjI","altText":"200_0200000d000276c5000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d000276c5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d000276c5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE0M3xpbWFnZS9qcGVnfGFHWmxMMmcwWWk4eE5UQTNOVFkyTlRrek5qUXhOQzh5TURBd1h6QXlNREF3TURCa01EQXdNamMyWXpVd01EQXhNREJpTmw5RVJTNXFjR2N8NGM3OTU2Mjg4MWRjM2E3YWVmMDMzYjhiOTc2ZWYzNTI1ZGJkMGZjN2VkNzdlZGQ5OGY1M2VlZjE3Mzk2ZTdmYg","altText":"2000_0200000d000276c5000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d000276c5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d000276c5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE0M3xpbWFnZS9qcGVnfGFHSmhMMmc1Tmk4eE5UQTNOVFkyTmpBd01UazFNQzh4TkRRd1h6QXlNREF3TURCa01EQXdNamMyWXpVd01EQXhNREJpTmw5RVJTNXFjR2N8NWZhNjJlYzY3YWNmM2I5NTEwZWU4MmY3Mjc0MDIxMmQ1MDk0MmRjYmM4ZjM0N2Q2NzViNDI4Y2E2NTc3ZmFmMg","altText":"1440_0200000d000276c5000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000d000276c5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d000276c5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE0M3xpbWFnZS9qcGVnfGFHVXlMMmc1WkM4eE5UQTNOVFkyTmpJek1UTXlOaTh4TWpnd1h6QXlNREF3TURCa01EQXdNamMyWXpVd01EQXhNREJpTmw5RVJTNXFjR2N8ZmY1NzUyYzkwNTE1ZmRiZDFlYWE4OGVlZjljM2Y1NDJkYjA3YzljNDI2MDNlNmJkNmVhNTllOTQ4ZjZmZTUzOQ","altText":"1280_0200000d000276c5000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000d000276c5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d000276c5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE0M3xpbWFnZS9qcGVnfGFHWTRMMmhoTVM4eE5UQTNOVFkyTmpNNU5URTJOaTh4TURJMFh6QXlNREF3TURCa01EQXdNamMyWXpVd01EQXhNREJpTmw5RVJTNXFjR2N8ZTA5Yjk4ZWJiNjMyMDg5MDQzZTQ2MDdhNWYxMjk4NmRjODNlN2YxNDUxNjRmNDYzODRjMGFiYjFjMjc2MGQwNA","altText":"1024_0200000d000276c5000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000d000276c5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d000276c5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE0M3xpbWFnZS9qcGVnfGFHTTRMMmhoT0M4eE5UQTNOVFkyTmpVNU1UYzNOQzgzTmpoZk1ESXdNREF3TUdRd01EQXlOelpqTlRBd01ERXdNR0kyWDBSRkxtcHdad3wwOTBiNTFjOGUzZmNhZDVmY2I4YmYwOTE1Mzk2MjUyMDg2OWUyNWU1N2U5M2IxNjVmNWUwOWViYjYzYjgxMDdj","altText":"768_0200000d000276c5000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000d000276c5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d000276c5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDExMXxpbWFnZS9qcGVnfGFEazJMMmhpTWk4eE5UQTNOVFkyTmpnMU16a3hPQzgwT0RCZk1ESXdNREF3TUdRd01EQXlOelpqTlRBd01ERXdNR0kyWDBSRkxtcHdad3xmNzAyOTA5MGE5OTg4ZDY5MGZmNDdkMWRjMjNkN2JiNDczNzBlYWVmZjNmOTZhN2ZkZGQzMjA4M2RiNDdmOTYz","altText":"480_0200000d000276c5000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000d000276c5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d000276c5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzUyfGltYWdlL2pwZWd8YURVMkwyaGlOaTh4TlRBM05UWTJOams0TkRrNU1DOHlNREJmTURJd01EQXdNR1F3TURBeU56WmpOVEF3TURFd01HSTJYMFJGTG1wd1p3fDY2NGQyZTZlMjBhZjVjNGZmYzMwMzJmNDVkMDVkNDA4NmQ3NWQwYzAwNDM2Nzg3ZjBkNmY0MzYyNjYzNGU0MjI","altText":"200_0200000d000276c5000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d000276c5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d000276c5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODc1fGltYWdlL2pwZWd8YURNM0wyaGxZUzh4TlRBM05UWTJOelkzTXpFeE9DOHhNakJmTURJd01EQXdNR1F3TURBeU56WmpOVEF3TURFd01HSTJYMFJGTG1wd1p3fDljMjRhYzc5YWNlYTFiODRjYzFkMmE2NjUxZWNmNzZiMWRmZDdmZTBhYzdjYzQyOTg0ZTQ1M2ZlNzFkN2FmYzk","altText":"120_0200000d000276c5000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000d000276c5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MTA0M3xpbWFnZS9qcGVnfGFETTRMMmd6TkM4eE5UQTNOVFkyTlRJME9ESTROZ3wzYTc2MWJkNjI0ZmNjZTRjMjkzMzY2NDhiNjgwZGQ1NWVlNDg2ZTk3ZDdmMzQ0OTBkMjExYTM0ZGUwOTcxMGIx","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000d000276c5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d0002dda9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTQxNXxpbWFnZS9qcGVnfGFEbGxMMmczWVM4eE5UQTJNekE1TWpZeU5UUXpPQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVJrWVRrd01EQXhNREJpTmw5RVJTNXFjR2N8MTNjZWVlNGVjYTViZDczMDRkNTIyYzY0YTExN2ZkYWQwMTkxZjEzNTNhMDkwMzA2YTYwZDE0NjFjNTRiYjNlNg","altText":"2000_0200000d0002dda9000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002dda9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d0002dda9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTQxNXxpbWFnZS9qcGVnfGFEbGxMMmczWVM4eE5UQTJNekE1TWpZeU5UUXpPQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVJrWVRrd01EQXhNREJpTmw5RVJTNXFjR2N8MTNjZWVlNGVjYTViZDczMDRkNTIyYzY0YTExN2ZkYWQwMTkxZjEzNTNhMDkwMzA2YTYwZDE0NjFjNTRiYjNlNg","altText":"2000_0200000d0002dda9000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002dda9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d0002dda9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTQxNXxpbWFnZS9qcGVnfGFEbGxMMmczWVM4eE5UQTJNekE1TWpZeU5UUXpPQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVJrWVRrd01EQXhNREJpTmw5RVJTNXFjR2N8MTNjZWVlNGVjYTViZDczMDRkNTIyYzY0YTExN2ZkYWQwMTkxZjEzNTNhMDkwMzA2YTYwZDE0NjFjNTRiYjNlNg","altText":"2000_0200000d0002dda9000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002dda9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d0002dda9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDk0fGltYWdlL2pwZWd8YURjMkwyZ3dPUzh4TlRBMk16QTVNemczTURZeU1pOHlNREJmTURJd01EQXdNR1F3TURBeVpHUmhPVEF3TURFd01HSTJYMFJGTG1wd1p3fGZiYzg3OGVjMzk5YmNkZjdjYTg3MDgzZjQ1ZGQ4ZTBmODNhNWNiYTAzYzJmMDkwMTQ2ZjI0OThmODYyMTMxNzg","altText":"200_0200000d0002dda9000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002dda9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d0002dda9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDk0fGltYWdlL2pwZWd8YURjMkwyZ3dPUzh4TlRBMk16QTVNemczTURZeU1pOHlNREJmTURJd01EQXdNR1F3TURBeVpHUmhPVEF3TURFd01HSTJYMFJGTG1wd1p3fGZiYzg3OGVjMzk5YmNkZjdjYTg3MDgzZjQ1ZGQ4ZTBmODNhNWNiYTAzYzJmMDkwMTQ2ZjI0OThmODYyMTMxNzg","altText":"200_0200000d0002dda9000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002dda9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d0002dda9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTQxNXxpbWFnZS9qcGVnfGFEbGxMMmczWVM4eE5UQTJNekE1TWpZeU5UUXpPQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVJrWVRrd01EQXhNREJpTmw5RVJTNXFjR2N8MTNjZWVlNGVjYTViZDczMDRkNTIyYzY0YTExN2ZkYWQwMTkxZjEzNTNhMDkwMzA2YTYwZDE0NjFjNTRiYjNlNg","altText":"2000_0200000d0002dda9000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002dda9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d0002dda9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTQxNXxpbWFnZS9qcGVnfGFHUm1MMmczTmk4eE5UQTJNekE1TWpjMU5qVXhNQzh4TkRRd1h6QXlNREF3TURCa01EQXdNbVJrWVRrd01EQXhNREJpTmw5RVJTNXFjR2N8MjM0M2RjYTMwYTE2MjIyZmE5ZTdlYzdmYzMzMzY0OGM0NmJmZGM4MDIzNzZlYmFlNzc3OWU1YjZkNzFhMDcxZQ","altText":"1440_0200000d0002dda9000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d0002dda9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d0002dda9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTQxNXxpbWFnZS9qcGVnfGFEQmxMMmczTUM4eE5UQTJNekE1TWprMU16RXhPQzh4TWpnd1h6QXlNREF3TURCa01EQXdNbVJrWVRrd01EQXhNREJpTmw5RVJTNXFjR2N8MTgzNTUzOTYyOWZlNmI2NzZlMzNkOTc5ZDhlNTg1ZTBhYjZkZmZkZGE4MDBlYzA3NzZmY2YxMzBhNmFjMWVhNg","altText":"1280_0200000d0002dda9000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d0002dda9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d0002dda9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTQxNXxpbWFnZS9qcGVnfGFHRTJMMmd5TVM4eE5UQTJNekE1TXpFME9UY3lOaTh4TURJMFh6QXlNREF3TURCa01EQXdNbVJrWVRrd01EQXhNREJpTmw5RVJTNXFjR2N8ODM0MWE5MzgwYWQxNDM2NDJmOGY2MjQwYTZjODFmNDYxMGFlYzE0NjkxYjI3YzU5YTI3ZGRjMzc0NGE3MDdmZg","altText":"1024_0200000d0002dda9000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d0002dda9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d0002dda9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTQxNXxpbWFnZS9qcGVnfGFHTTFMMmd4Tnk4eE5UQTJNekE1TXpReE1UZzNNQzgzTmpoZk1ESXdNREF3TUdRd01EQXlaR1JoT1RBd01ERXdNR0kyWDBSRkxtcHdad3wyOGI4YmQ3N2Q1NWMwNGY3OGM2ZjM0ZmRlODZiODMzNGE2YWE4NjFhMTBlNGU5ZTljOWFjMDdkYmI2YzU5MWMw","altText":"768_0200000d0002dda9000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d0002dda9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d0002dda9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTg2N3xpbWFnZS9qcGVnfGFEUTJMMmd4TUM4eE5UQTJNekE1TXpZM05EQXhOQzgwT0RCZk1ESXdNREF3TUdRd01EQXlaR1JoT1RBd01ERXdNR0kyWDBSRkxtcHdad3wzNWUwODJmZDFhZGE1NWU2ZGVhODMzMjliYzlmMWZkYmU5YjY0NzhjYWFmOGIyNWQ1ZDA2MTllYzM1YTI1Mjhi","altText":"480_0200000d0002dda9000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d0002dda9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d0002dda9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDk0fGltYWdlL2pwZWd8YURjMkwyZ3dPUzh4TlRBMk16QTVNemczTURZeU1pOHlNREJmTURJd01EQXdNR1F3TURBeVpHUmhPVEF3TURFd01HSTJYMFJGTG1wd1p3fGZiYzg3OGVjMzk5YmNkZjdjYTg3MDgzZjQ1ZGQ4ZTBmODNhNWNiYTAzYzJmMDkwMTQ2ZjI0OThmODYyMTMxNzg","altText":"200_0200000d0002dda9000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002dda9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d0002dda9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTczfGltYWdlL2pwZWd8YUdVNEwyZzFOUzh4TlRBMk16QTVORFUxT0RjMU1DOHhNakJmTURJd01EQXdNR1F3TURBeVpHUmhPVEF3TURFd01HSTJYMFJGTG1wd1p3fDUxMWU1YzhiMzY5NjA4MTUyOTI5NzRiYjJmYTEwYWNlYjI4NWFhOGFmMjg5ZGRmMTlkMDVhZDA4YjVjODkwMDU","altText":"120_0200000d0002dda9000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d0002dda9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNDU3MTF8aW1hZ2UvanBlZ3xhREJtTDJoa1lTOHhOVEEyTXpBNU1Ua3pOek14TUF8MjEwN2E4MTkxNmNjNjRhNTQ2M2QzZThjOTRhZWRmNDhjMmJhOTJiMTcxNmVmMTI5ZWQ5M2RkYzVhNjA1NjJhMw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d0002dda9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEZGxMMmd6WVM4eE5UQTJPVGN4TmpVME5UVTJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekE1TmpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZDY0NDE4ZDJmYWVkNjE5NDBjZTAwNDhmZWIwYzJhYmI0OWZkZjQ5MWM4YzViNDgzMWVkMTM5ODA0N2ZkZTdlMA","altText":"2000_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEZGxMMmd6WVM4eE5UQTJPVGN4TmpVME5UVTJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekE1TmpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZDY0NDE4ZDJmYWVkNjE5NDBjZTAwNDhmZWIwYzJhYmI0OWZkZjQ5MWM4YzViNDgzMWVkMTM5ODA0N2ZkZTdlMA","altText":"2000_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEZGxMMmd6WVM4eE5UQTJPVGN4TmpVME5UVTJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekE1TmpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZDY0NDE4ZDJmYWVkNjE5NDBjZTAwNDhmZWIwYzJhYmI0OWZkZjQ5MWM4YzViNDgzMWVkMTM5ODA0N2ZkZTdlMA","altText":"2000_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzkxfGltYWdlL2pwZWd8YURkbUwyaGhOQzh4TlRBMk9UY3hOelUyTVRNM05DOHlNREJmTURJd01EQXdNR1l3TURBek1EazJOVEF3TURFd01HSTJYMFZPTG1wd1p3fDI4ZTg1Yzk0OTJhNmY0MDNlZDE1NDI2YmU3Yjc4YjU0ZDBlYjhhYTQwZmNjYzQzOGQ3MzRjZTg0NmU5NDRhZTU","altText":"200_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzkxfGltYWdlL2pwZWd8YURkbUwyaGhOQzh4TlRBMk9UY3hOelUyTVRNM05DOHlNREJmTURJd01EQXdNR1l3TURBek1EazJOVEF3TURFd01HSTJYMFZPTG1wd1p3fDI4ZTg1Yzk0OTJhNmY0MDNlZDE1NDI2YmU3Yjc4YjU0ZDBlYjhhYTQwZmNjYzQzOGQ3MzRjZTg0NmU5NDRhZTU","altText":"200_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEZGxMMmd6WVM4eE5UQTJPVGN4TmpVME5UVTJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekE1TmpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZDY0NDE4ZDJmYWVkNjE5NDBjZTAwNDhmZWIwYzJhYmI0OWZkZjQ5MWM4YzViNDgzMWVkMTM5ODA0N2ZkZTdlMA","altText":"2000_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEUm1MMmcwTVM4eE5UQTJPVGN4TmpjME1qRTNOQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNekE1TmpVd01EQXhNREJpTmw5RlRpNXFjR2N8Y2U3NzVlNDM5YTU3ZmVmNDA2ZWMzMTI3ZWNkZDUwMzk5ODEyNzE0ZjE3ODQxODdlMzU3ZDRiM2JmZjcwYTQ2Mw","altText":"1440_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEUmpMMmcwTkM4eE5UQTJPVGN4Tmpnd056Y3hNQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNekE1TmpVd01EQXhNREJpTmw5RlRpNXFjR2N8NTM2ODc3ZmI2OGRmNDY5ZjUyNTU5NWI4OTBmMTlkZTYyNjNlYjNmMDE1ZGYxZTQ5MjNjNGU5NTkzNmZkNWYzMA","altText":"1280_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEYzJMMmc1TXk4eE5UQTJPVGN4TnpBMk9UZzFOQzh4TURJMFh6QXlNREF3TURCbU1EQXdNekE1TmpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZjliMDRlMGQ5NDZlNWM5NmVlMWIwMmE2MmRhZTM3NDhlNGY0ZTBlYTYzODdlZTg5NDFmOGE2NGYzZjg0ZDdmNQ","altText":"1024_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEazRMMmc1T1M4eE5UQTJPVGN4TnpJd01Ea3lOaTgzTmpoZk1ESXdNREF3TUdZd01EQXpNRGsyTlRBd01ERXdNR0kyWDBWT0xtcHdad3xhMzE5NzRjZWE3OTU4MDhiNzVkNDhmNmQ5MGRlMGM4NjFmYzU1MzZjOGIyZWRlYTRjNWJhMGYwZTMzYjQzMjAz","altText":"768_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNDkwNXxpbWFnZS9qcGVnfGFEQTJMMmc1WlM4eE5UQTJPVGN4TnpNNU56VXpOQzgwT0RCZk1ESXdNREF3TUdZd01EQXpNRGsyTlRBd01ERXdNR0kyWDBWT0xtcHdad3xjODVmNjQwNzQyMDE1ODVkNTBmMDgyYjBkOTFlODlhMWExZGZmNDA2ODMzZmQ3MDVhNGI2YzgwMTM4MWFiMzY2","altText":"480_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzkxfGltYWdlL2pwZWd8YURkbUwyaGhOQzh4TlRBMk9UY3hOelUyTVRNM05DOHlNREJmTURJd01EQXdNR1l3TURBek1EazJOVEF3TURFd01HSTJYMFZPTG1wd1p3fDI4ZTg1Yzk0OTJhNmY0MDNlZDE1NDI2YmU3Yjc4YjU0ZDBlYjhhYTQwZmNjYzQzOGQ3MzRjZTg0NmU5NDRhZTU","altText":"200_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzQ3fGltYWdlL2pwZWd8YURZMEwyaGlNaTh4TlRBMk9UY3hOems0TnpNMU9DOHhNakJmTURJd01EQXdNR1l3TURBek1EazJOVEF3TURFd01HSTJYMFZPTG1wd1p3fGEyYzRjYWJmMGI3MWU0ZjNhYWY4NGFjZGE5MzA3YjYxMjVkNDkzNDhiOTcwZGU4MzI5MTg0OWYyODdlYjFjNWE","altText":"120_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNjI4MjV8aW1hZ2UvanBlZ3xhRGhoTDJneU1TOHhOVEEyT1RjeE5UazFOVGMwTWd8NjU2MzY2N2I1ZTM3NTQ0MzhkNmQyNzZmMjdlM2JmODRjNDU3NjllMzI5OGRmMTQ0ZTIxYTlmMTRiOWM2YzIxYg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d000276c5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE0M3xpbWFnZS9qcGVnfGFHWmxMMmcwWWk4eE5UQTNOVFkyTlRrek5qUXhOQzh5TURBd1h6QXlNREF3TURCa01EQXdNamMyWXpVd01EQXhNREJpTmw5RVJTNXFjR2N8NGM3OTU2Mjg4MWRjM2E3YWVmMDMzYjhiOTc2ZWYzNTI1ZGJkMGZjN2VkNzdlZGQ5OGY1M2VlZjE3Mzk2ZTdmYg","altText":"2000_0200000d000276c5000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d000276c5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d000276c5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE0M3xpbWFnZS9qcGVnfGFHWmxMMmcwWWk4eE5UQTNOVFkyTlRrek5qUXhOQzh5TURBd1h6QXlNREF3TURCa01EQXdNamMyWXpVd01EQXhNREJpTmw5RVJTNXFjR2N8NGM3OTU2Mjg4MWRjM2E3YWVmMDMzYjhiOTc2ZWYzNTI1ZGJkMGZjN2VkNzdlZGQ5OGY1M2VlZjE3Mzk2ZTdmYg","altText":"2000_0200000d000276c5000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d000276c5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d000276c5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE0M3xpbWFnZS9qcGVnfGFHWmxMMmcwWWk4eE5UQTNOVFkyTlRrek5qUXhOQzh5TURBd1h6QXlNREF3TURCa01EQXdNamMyWXpVd01EQXhNREJpTmw5RVJTNXFjR2N8NGM3OTU2Mjg4MWRjM2E3YWVmMDMzYjhiOTc2ZWYzNTI1ZGJkMGZjN2VkNzdlZGQ5OGY1M2VlZjE3Mzk2ZTdmYg","altText":"2000_0200000d000276c5000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d000276c5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d000276c5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzUyfGltYWdlL2pwZWd8YURVMkwyaGlOaTh4TlRBM05UWTJOams0TkRrNU1DOHlNREJmTURJd01EQXdNR1F3TURBeU56WmpOVEF3TURFd01HSTJYMFJGTG1wd1p3fDY2NGQyZTZlMjBhZjVjNGZmYzMwMzJmNDVkMDVkNDA4NmQ3NWQwYzAwNDM2Nzg3ZjBkNmY0MzYyNjYzNGU0MjI","altText":"200_0200000d000276c5000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d000276c5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d000276c5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzUyfGltYWdlL2pwZWd8YURVMkwyaGlOaTh4TlRBM05UWTJOams0TkRrNU1DOHlNREJmTURJd01EQXdNR1F3TURBeU56WmpOVEF3TURFd01HSTJYMFJGTG1wd1p3fDY2NGQyZTZlMjBhZjVjNGZmYzMwMzJmNDVkMDVkNDA4NmQ3NWQwYzAwNDM2Nzg3ZjBkNmY0MzYyNjYzNGU0MjI","altText":"200_0200000d000276c5000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d000276c5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d000276c5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE0M3xpbWFnZS9qcGVnfGFHWmxMMmcwWWk4eE5UQTNOVFkyTlRrek5qUXhOQzh5TURBd1h6QXlNREF3TURCa01EQXdNamMyWXpVd01EQXhNREJpTmw5RVJTNXFjR2N8NGM3OTU2Mjg4MWRjM2E3YWVmMDMzYjhiOTc2ZWYzNTI1ZGJkMGZjN2VkNzdlZGQ5OGY1M2VlZjE3Mzk2ZTdmYg","altText":"2000_0200000d000276c5000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d000276c5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d000276c5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE0M3xpbWFnZS9qcGVnfGFHSmhMMmc1Tmk4eE5UQTNOVFkyTmpBd01UazFNQzh4TkRRd1h6QXlNREF3TURCa01EQXdNamMyWXpVd01EQXhNREJpTmw5RVJTNXFjR2N8NWZhNjJlYzY3YWNmM2I5NTEwZWU4MmY3Mjc0MDIxMmQ1MDk0MmRjYmM4ZjM0N2Q2NzViNDI4Y2E2NTc3ZmFmMg","altText":"1440_0200000d000276c5000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000d000276c5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d000276c5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE0M3xpbWFnZS9qcGVnfGFHVXlMMmc1WkM4eE5UQTNOVFkyTmpJek1UTXlOaTh4TWpnd1h6QXlNREF3TURCa01EQXdNamMyWXpVd01EQXhNREJpTmw5RVJTNXFjR2N8ZmY1NzUyYzkwNTE1ZmRiZDFlYWE4OGVlZjljM2Y1NDJkYjA3YzljNDI2MDNlNmJkNmVhNTllOTQ4ZjZmZTUzOQ","altText":"1280_0200000d000276c5000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000d000276c5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d000276c5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE0M3xpbWFnZS9qcGVnfGFHWTRMMmhoTVM4eE5UQTNOVFkyTmpNNU5URTJOaTh4TURJMFh6QXlNREF3TURCa01EQXdNamMyWXpVd01EQXhNREJpTmw5RVJTNXFjR2N8ZTA5Yjk4ZWJiNjMyMDg5MDQzZTQ2MDdhNWYxMjk4NmRjODNlN2YxNDUxNjRmNDYzODRjMGFiYjFjMjc2MGQwNA","altText":"1024_0200000d000276c5000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000d000276c5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d000276c5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE0M3xpbWFnZS9qcGVnfGFHTTRMMmhoT0M4eE5UQTNOVFkyTmpVNU1UYzNOQzgzTmpoZk1ESXdNREF3TUdRd01EQXlOelpqTlRBd01ERXdNR0kyWDBSRkxtcHdad3wwOTBiNTFjOGUzZmNhZDVmY2I4YmYwOTE1Mzk2MjUyMDg2OWUyNWU1N2U5M2IxNjVmNWUwOWViYjYzYjgxMDdj","altText":"768_0200000d000276c5000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000d000276c5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d000276c5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDExMXxpbWFnZS9qcGVnfGFEazJMMmhpTWk4eE5UQTNOVFkyTmpnMU16a3hPQzgwT0RCZk1ESXdNREF3TUdRd01EQXlOelpqTlRBd01ERXdNR0kyWDBSRkxtcHdad3xmNzAyOTA5MGE5OTg4ZDY5MGZmNDdkMWRjMjNkN2JiNDczNzBlYWVmZjNmOTZhN2ZkZGQzMjA4M2RiNDdmOTYz","altText":"480_0200000d000276c5000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000d000276c5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d000276c5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzUyfGltYWdlL2pwZWd8YURVMkwyaGlOaTh4TlRBM05UWTJOams0TkRrNU1DOHlNREJmTURJd01EQXdNR1F3TURBeU56WmpOVEF3TURFd01HSTJYMFJGTG1wd1p3fDY2NGQyZTZlMjBhZjVjNGZmYzMwMzJmNDVkMDVkNDA4NmQ3NWQwYzAwNDM2Nzg3ZjBkNmY0MzYyNjYzNGU0MjI","altText":"200_0200000d000276c5000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d000276c5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d000276c5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODc1fGltYWdlL2pwZWd8YURNM0wyaGxZUzh4TlRBM05UWTJOelkzTXpFeE9DOHhNakJmTURJd01EQXdNR1F3TURBeU56WmpOVEF3TURFd01HSTJYMFJGTG1wd1p3fDljMjRhYzc5YWNlYTFiODRjYzFkMmE2NjUxZWNmNzZiMWRmZDdmZTBhYzdjYzQyOTg0ZTQ1M2ZlNzFkN2FmYzk","altText":"120_0200000d000276c5000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000d000276c5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MTA0M3xpbWFnZS9qcGVnfGFETTRMMmd6TkM4eE5UQTNOVFkyTlRJME9ESTROZ3wzYTc2MWJkNjI0ZmNjZTRjMjkzMzY2NDhiNjgwZGQ1NWVlNDg2ZTk3ZDdmMzQ0OTBkMjExYTM0ZGUwOTcxMGIx","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000d000276c5000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"745-838","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/modular-pcb-terminal-block/p/745-838","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["cageclamps","745-838"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918937276","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":50.0,"numberPackageUnits":100.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Stackable PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"Stackable PCB terminal block; 6 mm²; Pin spacing 7.5 mm; 1-pole; CAGE CLAMP®; commoning option; light green","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"60472323","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0006.png?context=bWFzdGVyfGltYWdlc3wxOTJ8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnNVppOW9NMkV2TVRBME1qa3pPVFkzTVRNMU1ESXVjRzVufDdkMTFhMjhlNDcxZTYzYWY1NjRhNWNjZGE1NjYwN2ViMWI0ZmEzM2U2NDM5YjFjYTgzZmY3ZWUyNGNlMDkxYWQ","altText":"light green","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}