[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"745-848","name":"Stackable PCB terminal block; 6 mm²; Pin spacing 10 mm; 1-pole; CAGE CLAMP®; commoning option; light green","url":"/pcb-terminal-blocks-and-pluggable-connectors/modular-pcb-terminal-block/p/745-848","description":"<h2>PCB terminal block, 745 Series, solder pin dimensions 1 x 1.4 mm</h2><br/><br/>Quick and easy connections are guaranteed with this PCB terminal block (item number 745-848). You can count on proven safety with these PCB terminal blocks, perfect for a host of applications when designing your devices. Rated current and voltage are important parameters when choosing a PCB terminal block, as they determine the product's suitability for different applications. This product has a rated voltage of 1000 V and a rated current of 41 A, making it suitable for high-load applications. Strip lengths must be between 11 mm and 12 mm when connecting conductors to this PCB terminal block. Featuring one conductor terminal along with CAGE CLAMP®, this product delivers reliable performance. Our CAGE CLAMP® connection offers a convenient and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. The item's dimensions are 11.5 x 27.5 x 29.1 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.2 mm² to 6 mm². It has one level. The single potential can connect one pole using one clamping point The light green housing is made of polyamide (PA66) for insulation, the clamping spring is made of chrome-nickel spring steel (CrNi), and the contacts are made of electrolytic copper (ECu). Tin is used for coating the contact surfaces. An operating tool is used to operate this PCB terminal block. THT is used to assemble the PCB terminal block. Insert the conductor into the board at a 45° angle.. The solder pins, which are 1 x 1.4 mm in cross-section and 4.5 mm long, are laid out within the terminal block (in-line). There are two solder pins per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNTM3NjV8aW1hZ2UvanBlZ3xhRGt6TDJnME15OHhOVEEyTVRZeU5ERTVNekExTkF8OGU5ZmJkNDllYmQxOGFmOGQ2MGY2N2Q0NjZjMjFhZmNkNDU2ZmFhMjIxZjk2YmVmZDNlMGNhM2NiYTM2ZmVkYw","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000d0002de36000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000d0002de36000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjA5NXxpbWFnZS9qcGVnfGFEQXpMMmd5Tmk4eE5UQTJNVFl5TlRFM05qQTVOQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVJsTXpZd01EQXhNREJpTmw5RVJTNXFjR2N8MjE1YzE2NTU0ZGE4NDU1NjkxYmYyYWU3Njc0YmYzYzQ1NTQwMjQ0NGJkMWE0OTZmM2ZlZWRmZmQ4NWViMDQxOQ","altText":"2000_0200000d0002de36000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0002de36000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000d0002de36000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjA5NXxpbWFnZS9qcGVnfGFEQXpMMmd5Tmk4eE5UQTJNVFl5TlRFM05qQTVOQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVJsTXpZd01EQXhNREJpTmw5RVJTNXFjR2N8MjE1YzE2NTU0ZGE4NDU1NjkxYmYyYWU3Njc0YmYzYzQ1NTQwMjQ0NGJkMWE0OTZmM2ZlZWRmZmQ4NWViMDQxOQ","altText":"2000_0200000d0002de36000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0002de36000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000d0002de36000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjA5NXxpbWFnZS9qcGVnfGFEQXpMMmd5Tmk4eE5UQTJNVFl5TlRFM05qQTVOQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVJsTXpZd01EQXhNREJpTmw5RVJTNXFjR2N8MjE1YzE2NTU0ZGE4NDU1NjkxYmYyYWU3Njc0YmYzYzQ1NTQwMjQ0NGJkMWE0OTZmM2ZlZWRmZmQ4NWViMDQxOQ","altText":"2000_0200000d0002de36000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0002de36000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000d0002de36000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjA5NXxpbWFnZS9qcGVnfGFEQXpMMmd5Tmk4eE5UQTJNVFl5TlRFM05qQTVOQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVJsTXpZd01EQXhNREJpTmw5RVJTNXFjR2N8MjE1YzE2NTU0ZGE4NDU1NjkxYmYyYWU3Njc0YmYzYzQ1NTQwMjQ0NGJkMWE0OTZmM2ZlZWRmZmQ4NWViMDQxOQ","altText":"2000_0200000d0002de36000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0002de36000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000d0002de36000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjA5NXxpbWFnZS9qcGVnfGFHUXhMMmd5Wmk4eE5UQTJNVFl5TlRRek9ESXpPQzh4TkRRd1h6QXlNREF3TURCa01EQXdNbVJsTXpZd01EQXhNREJpTmw5RVJTNXFjR2N8OWQxYTVkZTBhNTM4MjM3MWQzM2Q1OGQ0Nzc0ZTljZWUwODY0YmIwMmVhNGQwMWRhY2Y5NGMyZDE2YWQ0YWE4Ng","altText":"1440_0200000d0002de36000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000d0002de36000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000d0002de36000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjA5NXxpbWFnZS9qcGVnfGFEa3dMMmd6TXk4eE5UQTJNVFl5TlRVMk9UTXhNQzh4TWpnd1h6QXlNREF3TURCa01EQXdNbVJsTXpZd01EQXhNREJpTmw5RVJTNXFjR2N8MWVlN2IxMDNiMWI2YjJkNTUxNjQ4NTI2NzY4YjU0Y2M4NDFjODQ1OGQzNWExN2RhOGZkMTE3MzUwNjNkN2JkOA","altText":"1280_0200000d0002de36000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000d0002de36000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000d0002de36000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjA5NXxpbWFnZS9qcGVnfGFEY3hMMmd6WkM4eE5UQTJNVFl5TlRnek1UUTFOQzh4TURJMFh6QXlNREF3TURCa01EQXdNbVJsTXpZd01EQXhNREJpTmw5RVJTNXFjR2N8ZGQ1OTgxNTU3NjAzYzE1MjE2NzFjZDliMWYyYTFmZmViMDYzNjVlNmNiZDA0MDU5ZWU0ZDQxMjAxNGE0NzYxOQ","altText":"1024_0200000d0002de36000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000d0002de36000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000d0002de36000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjA5NXxpbWFnZS9qcGVnfGFETXdMMmcwTVM4eE5UQTJNVFl5TlRrMk1qVXlOaTgzTmpoZk1ESXdNREF3TUdRd01EQXlaR1V6TmpBd01ERXdNR0kyWDBSRkxtcHdad3xjOTM0N2Q5MGI4ZGY4NDIxNTgyOTNiNDY0OWZjMjgzODEzYjlkMjk4YzhmYjkyZTk5YjI2NTcxOGQzNDBjNmZi","altText":"768_0200000d0002de36000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000d0002de36000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000d0002de36000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjM4NXxpbWFnZS9qcGVnfGFEUXlMMmc0Wmk4eE5UQTJNVFl5TmpFeU5qTTJOaTgwT0RCZk1ESXdNREF3TUdRd01EQXlaR1V6TmpBd01ERXdNR0kyWDBSRkxtcHdad3w1MDViMGViMmZhN2NkYTY5OWEyNTJjZDFjZmRlNjhmNzM1NWJhNThiZWU2ZDU2OGE1MjYxZGJjNzU5MzE0OWI3","altText":"480_0200000d0002de36000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000d0002de36000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000d0002de36000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTI3fGltYWdlL2pwZWd8YURFeUwyZzVOaTh4TlRBMk1UWXlOak15TWprM05DOHlNREJmTURJd01EQXdNR1F3TURBeVpHVXpOakF3TURFd01HSTJYMFJGTG1wd1p3fGEzZGI4Y2ZiZWM5M2I3OWU4NmRmMmVjMWY4YjMyNmYwYjkwZDhjMTkyM2UxYjdhNWY5MTgxOTE2YzMyZmZiNjM","altText":"200_0200000d0002de36000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d0002de36000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000d0002de36000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTI3fGltYWdlL2pwZWd8YURFeUwyZzVOaTh4TlRBMk1UWXlOak15TWprM05DOHlNREJmTURJd01EQXdNR1F3TURBeVpHVXpOakF3TURFd01HSTJYMFJGTG1wd1p3fGEzZGI4Y2ZiZWM5M2I3OWU4NmRmMmVjMWY4YjMyNmYwYjkwZDhjMTkyM2UxYjdhNWY5MTgxOTE2YzMyZmZiNjM","altText":"200_0200000d0002de36000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d0002de36000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000d0002de36000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTI3fGltYWdlL2pwZWd8YURFeUwyZzVOaTh4TlRBMk1UWXlOak15TWprM05DOHlNREJmTURJd01EQXdNR1F3TURBeVpHVXpOakF3TURFd01HSTJYMFJGTG1wd1p3fGEzZGI4Y2ZiZWM5M2I3OWU4NmRmMmVjMWY4YjMyNmYwYjkwZDhjMTkyM2UxYjdhNWY5MTgxOTE2YzMyZmZiNjM","altText":"200_0200000d0002de36000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d0002de36000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000d0002de36000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjkzfGltYWdlL2pwZWd8YUdFeUwyaGhNQzh4TlRBMk1UWXlOalkxTURZMU5DOHhNakJmTURJd01EQXdNR1F3TURBeVpHVXpOakF3TURFd01HSTJYMFJGTG1wd1p3fDk0YzlhN2E3ZDViNmFmNjg0NDRlZjEwOWM0ODE1YjEwMTMxYTE0ZDA3MTNkYjNmYjYyNjdjMWJhY2Y1ZDEyMGI","altText":"120_0200000d0002de36000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000d0002de36000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d0002de36000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjA5NXxpbWFnZS9qcGVnfGFEQXpMMmd5Tmk4eE5UQTJNVFl5TlRFM05qQTVOQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVJsTXpZd01EQXhNREJpTmw5RVJTNXFjR2N8MjE1YzE2NTU0ZGE4NDU1NjkxYmYyYWU3Njc0YmYzYzQ1NTQwMjQ0NGJkMWE0OTZmM2ZlZWRmZmQ4NWViMDQxOQ","altText":"2000_0200000d0002de36000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002de36000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d0002de36000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjA5NXxpbWFnZS9qcGVnfGFEQXpMMmd5Tmk4eE5UQTJNVFl5TlRFM05qQTVOQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVJsTXpZd01EQXhNREJpTmw5RVJTNXFjR2N8MjE1YzE2NTU0ZGE4NDU1NjkxYmYyYWU3Njc0YmYzYzQ1NTQwMjQ0NGJkMWE0OTZmM2ZlZWRmZmQ4NWViMDQxOQ","altText":"2000_0200000d0002de36000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002de36000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d0002de36000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjA5NXxpbWFnZS9qcGVnfGFEQXpMMmd5Tmk4eE5UQTJNVFl5TlRFM05qQTVOQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVJsTXpZd01EQXhNREJpTmw5RVJTNXFjR2N8MjE1YzE2NTU0ZGE4NDU1NjkxYmYyYWU3Njc0YmYzYzQ1NTQwMjQ0NGJkMWE0OTZmM2ZlZWRmZmQ4NWViMDQxOQ","altText":"2000_0200000d0002de36000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002de36000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d0002de36000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTI3fGltYWdlL2pwZWd8YURFeUwyZzVOaTh4TlRBMk1UWXlOak15TWprM05DOHlNREJmTURJd01EQXdNR1F3TURBeVpHVXpOakF3TURFd01HSTJYMFJGTG1wd1p3fGEzZGI4Y2ZiZWM5M2I3OWU4NmRmMmVjMWY4YjMyNmYwYjkwZDhjMTkyM2UxYjdhNWY5MTgxOTE2YzMyZmZiNjM","altText":"200_0200000d0002de36000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002de36000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d0002de36000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTI3fGltYWdlL2pwZWd8YURFeUwyZzVOaTh4TlRBMk1UWXlOak15TWprM05DOHlNREJmTURJd01EQXdNR1F3TURBeVpHVXpOakF3TURFd01HSTJYMFJGTG1wd1p3fGEzZGI4Y2ZiZWM5M2I3OWU4NmRmMmVjMWY4YjMyNmYwYjkwZDhjMTkyM2UxYjdhNWY5MTgxOTE2YzMyZmZiNjM","altText":"200_0200000d0002de36000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002de36000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d0002de36000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjA5NXxpbWFnZS9qcGVnfGFEQXpMMmd5Tmk4eE5UQTJNVFl5TlRFM05qQTVOQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVJsTXpZd01EQXhNREJpTmw5RVJTNXFjR2N8MjE1YzE2NTU0ZGE4NDU1NjkxYmYyYWU3Njc0YmYzYzQ1NTQwMjQ0NGJkMWE0OTZmM2ZlZWRmZmQ4NWViMDQxOQ","altText":"2000_0200000d0002de36000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002de36000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d0002de36000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjA5NXxpbWFnZS9qcGVnfGFHUXhMMmd5Wmk4eE5UQTJNVFl5TlRRek9ESXpPQzh4TkRRd1h6QXlNREF3TURCa01EQXdNbVJsTXpZd01EQXhNREJpTmw5RVJTNXFjR2N8OWQxYTVkZTBhNTM4MjM3MWQzM2Q1OGQ0Nzc0ZTljZWUwODY0YmIwMmVhNGQwMWRhY2Y5NGMyZDE2YWQ0YWE4Ng","altText":"1440_0200000d0002de36000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d0002de36000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d0002de36000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjA5NXxpbWFnZS9qcGVnfGFEa3dMMmd6TXk4eE5UQTJNVFl5TlRVMk9UTXhNQzh4TWpnd1h6QXlNREF3TURCa01EQXdNbVJsTXpZd01EQXhNREJpTmw5RVJTNXFjR2N8MWVlN2IxMDNiMWI2YjJkNTUxNjQ4NTI2NzY4YjU0Y2M4NDFjODQ1OGQzNWExN2RhOGZkMTE3MzUwNjNkN2JkOA","altText":"1280_0200000d0002de36000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d0002de36000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d0002de36000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjA5NXxpbWFnZS9qcGVnfGFEY3hMMmd6WkM4eE5UQTJNVFl5TlRnek1UUTFOQzh4TURJMFh6QXlNREF3TURCa01EQXdNbVJsTXpZd01EQXhNREJpTmw5RVJTNXFjR2N8ZGQ1OTgxNTU3NjAzYzE1MjE2NzFjZDliMWYyYTFmZmViMDYzNjVlNmNiZDA0MDU5ZWU0ZDQxMjAxNGE0NzYxOQ","altText":"1024_0200000d0002de36000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d0002de36000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d0002de36000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjA5NXxpbWFnZS9qcGVnfGFETXdMMmcwTVM4eE5UQTJNVFl5TlRrMk1qVXlOaTgzTmpoZk1ESXdNREF3TUdRd01EQXlaR1V6TmpBd01ERXdNR0kyWDBSRkxtcHdad3xjOTM0N2Q5MGI4ZGY4NDIxNTgyOTNiNDY0OWZjMjgzODEzYjlkMjk4YzhmYjkyZTk5YjI2NTcxOGQzNDBjNmZi","altText":"768_0200000d0002de36000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d0002de36000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d0002de36000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjM4NXxpbWFnZS9qcGVnfGFEUXlMMmc0Wmk4eE5UQTJNVFl5TmpFeU5qTTJOaTgwT0RCZk1ESXdNREF3TUdRd01EQXlaR1V6TmpBd01ERXdNR0kyWDBSRkxtcHdad3w1MDViMGViMmZhN2NkYTY5OWEyNTJjZDFjZmRlNjhmNzM1NWJhNThiZWU2ZDU2OGE1MjYxZGJjNzU5MzE0OWI3","altText":"480_0200000d0002de36000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d0002de36000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d0002de36000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTI3fGltYWdlL2pwZWd8YURFeUwyZzVOaTh4TlRBMk1UWXlOak15TWprM05DOHlNREJmTURJd01EQXdNR1F3TURBeVpHVXpOakF3TURFd01HSTJYMFJGTG1wd1p3fGEzZGI4Y2ZiZWM5M2I3OWU4NmRmMmVjMWY4YjMyNmYwYjkwZDhjMTkyM2UxYjdhNWY5MTgxOTE2YzMyZmZiNjM","altText":"200_0200000d0002de36000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002de36000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d0002de36000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjkzfGltYWdlL2pwZWd8YUdFeUwyaGhNQzh4TlRBMk1UWXlOalkxTURZMU5DOHhNakJmTURJd01EQXdNR1F3TURBeVpHVXpOakF3TURFd01HSTJYMFJGTG1wd1p3fDk0YzlhN2E3ZDViNmFmNjg0NDRlZjEwOWM0ODE1YjEwMTMxYTE0ZDA3MTNkYjNmYjYyNjdjMWJhY2Y1ZDEyMGI","altText":"120_0200000d0002de36000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d0002de36000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNTM3NjV8aW1hZ2UvanBlZ3xhRGt6TDJnME15OHhOVEEyTVRZeU5ERTVNekExTkF8OGU5ZmJkNDllYmQxOGFmOGQ2MGY2N2Q0NjZjMjFhZmNkNDU2ZmFhMjIxZjk2YmVmZDNlMGNhM2NiYTM2ZmVkYw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d0002de36000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEZGxMMmd6WVM4eE5UQTJPVGN4TmpVME5UVTJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekE1TmpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZDY0NDE4ZDJmYWVkNjE5NDBjZTAwNDhmZWIwYzJhYmI0OWZkZjQ5MWM4YzViNDgzMWVkMTM5ODA0N2ZkZTdlMA","altText":"2000_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEZGxMMmd6WVM4eE5UQTJPVGN4TmpVME5UVTJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekE1TmpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZDY0NDE4ZDJmYWVkNjE5NDBjZTAwNDhmZWIwYzJhYmI0OWZkZjQ5MWM4YzViNDgzMWVkMTM5ODA0N2ZkZTdlMA","altText":"2000_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEZGxMMmd6WVM4eE5UQTJPVGN4TmpVME5UVTJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekE1TmpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZDY0NDE4ZDJmYWVkNjE5NDBjZTAwNDhmZWIwYzJhYmI0OWZkZjQ5MWM4YzViNDgzMWVkMTM5ODA0N2ZkZTdlMA","altText":"2000_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzkxfGltYWdlL2pwZWd8YURkbUwyaGhOQzh4TlRBMk9UY3hOelUyTVRNM05DOHlNREJmTURJd01EQXdNR1l3TURBek1EazJOVEF3TURFd01HSTJYMFZPTG1wd1p3fDI4ZTg1Yzk0OTJhNmY0MDNlZDE1NDI2YmU3Yjc4YjU0ZDBlYjhhYTQwZmNjYzQzOGQ3MzRjZTg0NmU5NDRhZTU","altText":"200_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzkxfGltYWdlL2pwZWd8YURkbUwyaGhOQzh4TlRBMk9UY3hOelUyTVRNM05DOHlNREJmTURJd01EQXdNR1l3TURBek1EazJOVEF3TURFd01HSTJYMFZPTG1wd1p3fDI4ZTg1Yzk0OTJhNmY0MDNlZDE1NDI2YmU3Yjc4YjU0ZDBlYjhhYTQwZmNjYzQzOGQ3MzRjZTg0NmU5NDRhZTU","altText":"200_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEZGxMMmd6WVM4eE5UQTJPVGN4TmpVME5UVTJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekE1TmpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZDY0NDE4ZDJmYWVkNjE5NDBjZTAwNDhmZWIwYzJhYmI0OWZkZjQ5MWM4YzViNDgzMWVkMTM5ODA0N2ZkZTdlMA","altText":"2000_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEUm1MMmcwTVM4eE5UQTJPVGN4TmpjME1qRTNOQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNekE1TmpVd01EQXhNREJpTmw5RlRpNXFjR2N8Y2U3NzVlNDM5YTU3ZmVmNDA2ZWMzMTI3ZWNkZDUwMzk5ODEyNzE0ZjE3ODQxODdlMzU3ZDRiM2JmZjcwYTQ2Mw","altText":"1440_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEUmpMMmcwTkM4eE5UQTJPVGN4Tmpnd056Y3hNQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNekE1TmpVd01EQXhNREJpTmw5RlRpNXFjR2N8NTM2ODc3ZmI2OGRmNDY5ZjUyNTU5NWI4OTBmMTlkZTYyNjNlYjNmMDE1ZGYxZTQ5MjNjNGU5NTkzNmZkNWYzMA","altText":"1280_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEYzJMMmc1TXk4eE5UQTJPVGN4TnpBMk9UZzFOQzh4TURJMFh6QXlNREF3TURCbU1EQXdNekE1TmpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZjliMDRlMGQ5NDZlNWM5NmVlMWIwMmE2MmRhZTM3NDhlNGY0ZTBlYTYzODdlZTg5NDFmOGE2NGYzZjg0ZDdmNQ","altText":"1024_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEazRMMmc1T1M4eE5UQTJPVGN4TnpJd01Ea3lOaTgzTmpoZk1ESXdNREF3TUdZd01EQXpNRGsyTlRBd01ERXdNR0kyWDBWT0xtcHdad3xhMzE5NzRjZWE3OTU4MDhiNzVkNDhmNmQ5MGRlMGM4NjFmYzU1MzZjOGIyZWRlYTRjNWJhMGYwZTMzYjQzMjAz","altText":"768_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNDkwNXxpbWFnZS9qcGVnfGFEQTJMMmc1WlM4eE5UQTJPVGN4TnpNNU56VXpOQzgwT0RCZk1ESXdNREF3TUdZd01EQXpNRGsyTlRBd01ERXdNR0kyWDBWT0xtcHdad3xjODVmNjQwNzQyMDE1ODVkNTBmMDgyYjBkOTFlODlhMWExZGZmNDA2ODMzZmQ3MDVhNGI2YzgwMTM4MWFiMzY2","altText":"480_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzkxfGltYWdlL2pwZWd8YURkbUwyaGhOQzh4TlRBMk9UY3hOelUyTVRNM05DOHlNREJmTURJd01EQXdNR1l3TURBek1EazJOVEF3TURFd01HSTJYMFZPTG1wd1p3fDI4ZTg1Yzk0OTJhNmY0MDNlZDE1NDI2YmU3Yjc4YjU0ZDBlYjhhYTQwZmNjYzQzOGQ3MzRjZTg0NmU5NDRhZTU","altText":"200_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzQ3fGltYWdlL2pwZWd8YURZMEwyaGlNaTh4TlRBMk9UY3hOems0TnpNMU9DOHhNakJmTURJd01EQXdNR1l3TURBek1EazJOVEF3TURFd01HSTJYMFZPTG1wd1p3fGEyYzRjYWJmMGI3MWU0ZjNhYWY4NGFjZGE5MzA3YjYxMjVkNDkzNDhiOTcwZGU4MzI5MTg0OWYyODdlYjFjNWE","altText":"120_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNjI4MjV8aW1hZ2UvanBlZ3xhRGhoTDJneU1TOHhOVEEyT1RjeE5UazFOVGMwTWd8NjU2MzY2N2I1ZTM3NTQ0MzhkNmQyNzZmMjdlM2JmODRjNDU3NjllMzI5OGRmMTQ0ZTIxYTlmMTRiOWM2YzIxYg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00026944000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE4N3xpbWFnZS9qcGVnfGFESTBMMmhsTlM4eE5UQTJPVGc1T1RReU16YzNOQzh5TURBd1h6QXlNREF3TURCa01EQXdNalk1TkRRd01EQXhNREJpTmw5RVJTNXFjR2N8ZWVjMDhiNTA0OGNhYjhlYWM5NjAwOWY2ZDBiYTM3MjMwYzQzMWQ5YTcyOTBkNjEzYjRlZDc0ZTRlMDY5NGZjNg","altText":"2000_0200000d00026944000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00026944000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00026944000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE4N3xpbWFnZS9qcGVnfGFESTBMMmhsTlM4eE5UQTJPVGc1T1RReU16YzNOQzh5TURBd1h6QXlNREF3TURCa01EQXdNalk1TkRRd01EQXhNREJpTmw5RVJTNXFjR2N8ZWVjMDhiNTA0OGNhYjhlYWM5NjAwOWY2ZDBiYTM3MjMwYzQzMWQ5YTcyOTBkNjEzYjRlZDc0ZTRlMDY5NGZjNg","altText":"2000_0200000d00026944000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00026944000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00026944000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE4N3xpbWFnZS9qcGVnfGFESTBMMmhsTlM4eE5UQTJPVGc1T1RReU16YzNOQzh5TURBd1h6QXlNREF3TURCa01EQXdNalk1TkRRd01EQXhNREJpTmw5RVJTNXFjR2N8ZWVjMDhiNTA0OGNhYjhlYWM5NjAwOWY2ZDBiYTM3MjMwYzQzMWQ5YTcyOTBkNjEzYjRlZDc0ZTRlMDY5NGZjNg","altText":"2000_0200000d00026944000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00026944000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00026944000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzYxfGltYWdlL2pwZWd8YUdVMUwyaGpPQzh4TlRBMk9Ua3dNREkzTlRjME1pOHlNREJmTURJd01EQXdNR1F3TURBeU5qazBOREF3TURFd01HSTJYMFJGTG1wd1p3fGZmNGM2OTYxZTBmZjc4N2QxOTdjYzFjZmEwZTE3MzAwOWNhYmRkMjA3M2Q1ZWUzMzk2NjhlYzI4MjZlNDA3MjE","altText":"200_0200000d00026944000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00026944000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00026944000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzYxfGltYWdlL2pwZWd8YUdVMUwyaGpPQzh4TlRBMk9Ua3dNREkzTlRjME1pOHlNREJmTURJd01EQXdNR1F3TURBeU5qazBOREF3TURFd01HSTJYMFJGTG1wd1p3fGZmNGM2OTYxZTBmZjc4N2QxOTdjYzFjZmEwZTE3MzAwOWNhYmRkMjA3M2Q1ZWUzMzk2NjhlYzI4MjZlNDA3MjE","altText":"200_0200000d00026944000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00026944000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00026944000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE4N3xpbWFnZS9qcGVnfGFESTBMMmhsTlM4eE5UQTJPVGc1T1RReU16YzNOQzh5TURBd1h6QXlNREF3TURCa01EQXdNalk1TkRRd01EQXhNREJpTmw5RVJTNXFjR2N8ZWVjMDhiNTA0OGNhYjhlYWM5NjAwOWY2ZDBiYTM3MjMwYzQzMWQ5YTcyOTBkNjEzYjRlZDc0ZTRlMDY5NGZjNg","altText":"2000_0200000d00026944000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00026944000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00026944000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE4N3xpbWFnZS9qcGVnfGFEVXpMMmhrWlM4eE5UQTJPVGc1T1RZeU1ETTRNaTh4TkRRd1h6QXlNREF3TURCa01EQXdNalk1TkRRd01EQXhNREJpTmw5RVJTNXFjR2N8ZWVjZDlmYjdlOGVhM2ZiZmVmZTlhZmY1YTlmMGIwODRiMjA1ODQ3NGJkNTQ1ZWRlZDM3NmQwZDFmOTYxYjM1NA","altText":"1440_0200000d00026944000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000d00026944000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00026944000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE4N3xpbWFnZS9qcGVnfGFHRTFMMmhrWkM4eE5UQTJPVGc1T1RZNE5Ua3hPQzh4TWpnd1h6QXlNREF3TURCa01EQXdNalk1TkRRd01EQXhNREJpTmw5RVJTNXFjR2N8MmI0YjI0YmM4NmZkNGQ1MDJhZTcyZDVkM2NjMjZiOWY0YmI4MWIxZTExZGQwNTVkMjljMzkyODRlNGYzOGZiMg","altText":"1280_0200000d00026944000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000d00026944000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00026944000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE4N3xpbWFnZS9qcGVnfGFEazJMMmhrTnk4eE5UQTJPVGc1T1RneE5qazVNQzh4TURJMFh6QXlNREF3TURCa01EQXdNalk1TkRRd01EQXhNREJpTmw5RVJTNXFjR2N8ZTQzOGY4MjVmZGNiZjA0NmI4MWMyNDFhMmQyM2ZkZWFkNzRjNWY5YTAyMzdhNDk5MWU4ZGRiOGM2MmU2MzI0Mw","altText":"1024_0200000d00026944000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000d00026944000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00026944000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE4N3xpbWFnZS9qcGVnfGFHUTNMMmhrTXk4eE5UQTJPVGc1T1RrME9EQTJNaTgzTmpoZk1ESXdNREF3TUdRd01EQXlOamswTkRBd01ERXdNR0kyWDBSRkxtcHdad3xlNTA4ODk0NzJlNGJkZTdjOTQ5OWIwNWI1MzA2MTdhOTVmNzdlMzliODFlMTg5M2UwZWM2ZWI1YmNmZmZlMWQ0","altText":"768_0200000d00026944000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000d00026944000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00026944000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDIyOHxpbWFnZS9qcGVnfGFEa3pMMmhqT1M4eE5UQTJPVGt3TURJeE1ESXdOaTgwT0RCZk1ESXdNREF3TUdRd01EQXlOamswTkRBd01ERXdNR0kyWDBSRkxtcHdad3w4ODk2OWFiY2Q4OTlkOGNlZDljMzk1YTAxNTMxYzAzNDc3MGYxYzcyNDg1MDIyOGIxZmIzMmVkYWFhOWYxNGE0","altText":"480_0200000d00026944000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000d00026944000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00026944000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzYxfGltYWdlL2pwZWd8YUdVMUwyaGpPQzh4TlRBMk9Ua3dNREkzTlRjME1pOHlNREJmTURJd01EQXdNR1F3TURBeU5qazBOREF3TURFd01HSTJYMFJGTG1wd1p3fGZmNGM2OTYxZTBmZjc4N2QxOTdjYzFjZmEwZTE3MzAwOWNhYmRkMjA3M2Q1ZWUzMzk2NjhlYzI4MjZlNDA3MjE","altText":"200_0200000d00026944000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00026944000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00026944000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODg0fGltYWdlL2pwZWd8YURNMUwyaGlOUzh4TlRBMk9Ua3dNRGd3TURBek1DOHhNakJmTURJd01EQXdNR1F3TURBeU5qazBOREF3TURFd01HSTJYMFJGTG1wd1p3fDYxMmJjZjE5ZjExMmUwMWU1OGNlNmY2MGRlNGQwNTU3N2JhY2M0MTU3YjQ4NGQwMThhZmFiYzYwNTMzMWI3ZGU","altText":"120_0200000d00026944000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000d00026944000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MTE1OXxpbWFnZS9qcGVnfGFHVTRMMmhqTWk4eE5UQTJPVGc1T0RrNU56YzVNQXxmOTZkZGYxZDEyM2Y0YzNkNTIzNjhiNzAyNWI4OWNjNDM3ZjkwNzI1MWExZGMwN2I4OWVmNjliMDhiNmY2Y2Fj","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000d00026944000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d0002de36000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjA5NXxpbWFnZS9qcGVnfGFEQXpMMmd5Tmk4eE5UQTJNVFl5TlRFM05qQTVOQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVJsTXpZd01EQXhNREJpTmw5RVJTNXFjR2N8MjE1YzE2NTU0ZGE4NDU1NjkxYmYyYWU3Njc0YmYzYzQ1NTQwMjQ0NGJkMWE0OTZmM2ZlZWRmZmQ4NWViMDQxOQ","altText":"2000_0200000d0002de36000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002de36000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d0002de36000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjA5NXxpbWFnZS9qcGVnfGFEQXpMMmd5Tmk4eE5UQTJNVFl5TlRFM05qQTVOQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVJsTXpZd01EQXhNREJpTmw5RVJTNXFjR2N8MjE1YzE2NTU0ZGE4NDU1NjkxYmYyYWU3Njc0YmYzYzQ1NTQwMjQ0NGJkMWE0OTZmM2ZlZWRmZmQ4NWViMDQxOQ","altText":"2000_0200000d0002de36000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002de36000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d0002de36000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjA5NXxpbWFnZS9qcGVnfGFEQXpMMmd5Tmk4eE5UQTJNVFl5TlRFM05qQTVOQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVJsTXpZd01EQXhNREJpTmw5RVJTNXFjR2N8MjE1YzE2NTU0ZGE4NDU1NjkxYmYyYWU3Njc0YmYzYzQ1NTQwMjQ0NGJkMWE0OTZmM2ZlZWRmZmQ4NWViMDQxOQ","altText":"2000_0200000d0002de36000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002de36000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d0002de36000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTI3fGltYWdlL2pwZWd8YURFeUwyZzVOaTh4TlRBMk1UWXlOak15TWprM05DOHlNREJmTURJd01EQXdNR1F3TURBeVpHVXpOakF3TURFd01HSTJYMFJGTG1wd1p3fGEzZGI4Y2ZiZWM5M2I3OWU4NmRmMmVjMWY4YjMyNmYwYjkwZDhjMTkyM2UxYjdhNWY5MTgxOTE2YzMyZmZiNjM","altText":"200_0200000d0002de36000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002de36000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d0002de36000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTI3fGltYWdlL2pwZWd8YURFeUwyZzVOaTh4TlRBMk1UWXlOak15TWprM05DOHlNREJmTURJd01EQXdNR1F3TURBeVpHVXpOakF3TURFd01HSTJYMFJGTG1wd1p3fGEzZGI4Y2ZiZWM5M2I3OWU4NmRmMmVjMWY4YjMyNmYwYjkwZDhjMTkyM2UxYjdhNWY5MTgxOTE2YzMyZmZiNjM","altText":"200_0200000d0002de36000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002de36000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d0002de36000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjA5NXxpbWFnZS9qcGVnfGFEQXpMMmd5Tmk4eE5UQTJNVFl5TlRFM05qQTVOQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVJsTXpZd01EQXhNREJpTmw5RVJTNXFjR2N8MjE1YzE2NTU0ZGE4NDU1NjkxYmYyYWU3Njc0YmYzYzQ1NTQwMjQ0NGJkMWE0OTZmM2ZlZWRmZmQ4NWViMDQxOQ","altText":"2000_0200000d0002de36000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002de36000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d0002de36000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjA5NXxpbWFnZS9qcGVnfGFHUXhMMmd5Wmk4eE5UQTJNVFl5TlRRek9ESXpPQzh4TkRRd1h6QXlNREF3TURCa01EQXdNbVJsTXpZd01EQXhNREJpTmw5RVJTNXFjR2N8OWQxYTVkZTBhNTM4MjM3MWQzM2Q1OGQ0Nzc0ZTljZWUwODY0YmIwMmVhNGQwMWRhY2Y5NGMyZDE2YWQ0YWE4Ng","altText":"1440_0200000d0002de36000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d0002de36000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d0002de36000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjA5NXxpbWFnZS9qcGVnfGFEa3dMMmd6TXk4eE5UQTJNVFl5TlRVMk9UTXhNQzh4TWpnd1h6QXlNREF3TURCa01EQXdNbVJsTXpZd01EQXhNREJpTmw5RVJTNXFjR2N8MWVlN2IxMDNiMWI2YjJkNTUxNjQ4NTI2NzY4YjU0Y2M4NDFjODQ1OGQzNWExN2RhOGZkMTE3MzUwNjNkN2JkOA","altText":"1280_0200000d0002de36000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d0002de36000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d0002de36000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjA5NXxpbWFnZS9qcGVnfGFEY3hMMmd6WkM4eE5UQTJNVFl5TlRnek1UUTFOQzh4TURJMFh6QXlNREF3TURCa01EQXdNbVJsTXpZd01EQXhNREJpTmw5RVJTNXFjR2N8ZGQ1OTgxNTU3NjAzYzE1MjE2NzFjZDliMWYyYTFmZmViMDYzNjVlNmNiZDA0MDU5ZWU0ZDQxMjAxNGE0NzYxOQ","altText":"1024_0200000d0002de36000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d0002de36000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d0002de36000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjA5NXxpbWFnZS9qcGVnfGFETXdMMmcwTVM4eE5UQTJNVFl5TlRrMk1qVXlOaTgzTmpoZk1ESXdNREF3TUdRd01EQXlaR1V6TmpBd01ERXdNR0kyWDBSRkxtcHdad3xjOTM0N2Q5MGI4ZGY4NDIxNTgyOTNiNDY0OWZjMjgzODEzYjlkMjk4YzhmYjkyZTk5YjI2NTcxOGQzNDBjNmZi","altText":"768_0200000d0002de36000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d0002de36000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d0002de36000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjM4NXxpbWFnZS9qcGVnfGFEUXlMMmc0Wmk4eE5UQTJNVFl5TmpFeU5qTTJOaTgwT0RCZk1ESXdNREF3TUdRd01EQXlaR1V6TmpBd01ERXdNR0kyWDBSRkxtcHdad3w1MDViMGViMmZhN2NkYTY5OWEyNTJjZDFjZmRlNjhmNzM1NWJhNThiZWU2ZDU2OGE1MjYxZGJjNzU5MzE0OWI3","altText":"480_0200000d0002de36000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d0002de36000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d0002de36000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTI3fGltYWdlL2pwZWd8YURFeUwyZzVOaTh4TlRBMk1UWXlOak15TWprM05DOHlNREJmTURJd01EQXdNR1F3TURBeVpHVXpOakF3TURFd01HSTJYMFJGTG1wd1p3fGEzZGI4Y2ZiZWM5M2I3OWU4NmRmMmVjMWY4YjMyNmYwYjkwZDhjMTkyM2UxYjdhNWY5MTgxOTE2YzMyZmZiNjM","altText":"200_0200000d0002de36000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002de36000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d0002de36000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjkzfGltYWdlL2pwZWd8YUdFeUwyaGhNQzh4TlRBMk1UWXlOalkxTURZMU5DOHhNakJmTURJd01EQXdNR1F3TURBeVpHVXpOakF3TURFd01HSTJYMFJGTG1wd1p3fDk0YzlhN2E3ZDViNmFmNjg0NDRlZjEwOWM0ODE1YjEwMTMxYTE0ZDA3MTNkYjNmYjYyNjdjMWJhY2Y1ZDEyMGI","altText":"120_0200000d0002de36000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d0002de36000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNTM3NjV8aW1hZ2UvanBlZ3xhRGt6TDJnME15OHhOVEEyTVRZeU5ERTVNekExTkF8OGU5ZmJkNDllYmQxOGFmOGQ2MGY2N2Q0NjZjMjFhZmNkNDU2ZmFhMjIxZjk2YmVmZDNlMGNhM2NiYTM2ZmVkYw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d0002de36000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEZGxMMmd6WVM4eE5UQTJPVGN4TmpVME5UVTJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekE1TmpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZDY0NDE4ZDJmYWVkNjE5NDBjZTAwNDhmZWIwYzJhYmI0OWZkZjQ5MWM4YzViNDgzMWVkMTM5ODA0N2ZkZTdlMA","altText":"2000_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEZGxMMmd6WVM4eE5UQTJPVGN4TmpVME5UVTJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekE1TmpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZDY0NDE4ZDJmYWVkNjE5NDBjZTAwNDhmZWIwYzJhYmI0OWZkZjQ5MWM4YzViNDgzMWVkMTM5ODA0N2ZkZTdlMA","altText":"2000_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEZGxMMmd6WVM4eE5UQTJPVGN4TmpVME5UVTJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekE1TmpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZDY0NDE4ZDJmYWVkNjE5NDBjZTAwNDhmZWIwYzJhYmI0OWZkZjQ5MWM4YzViNDgzMWVkMTM5ODA0N2ZkZTdlMA","altText":"2000_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzkxfGltYWdlL2pwZWd8YURkbUwyaGhOQzh4TlRBMk9UY3hOelUyTVRNM05DOHlNREJmTURJd01EQXdNR1l3TURBek1EazJOVEF3TURFd01HSTJYMFZPTG1wd1p3fDI4ZTg1Yzk0OTJhNmY0MDNlZDE1NDI2YmU3Yjc4YjU0ZDBlYjhhYTQwZmNjYzQzOGQ3MzRjZTg0NmU5NDRhZTU","altText":"200_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzkxfGltYWdlL2pwZWd8YURkbUwyaGhOQzh4TlRBMk9UY3hOelUyTVRNM05DOHlNREJmTURJd01EQXdNR1l3TURBek1EazJOVEF3TURFd01HSTJYMFZPTG1wd1p3fDI4ZTg1Yzk0OTJhNmY0MDNlZDE1NDI2YmU3Yjc4YjU0ZDBlYjhhYTQwZmNjYzQzOGQ3MzRjZTg0NmU5NDRhZTU","altText":"200_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEZGxMMmd6WVM4eE5UQTJPVGN4TmpVME5UVTJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekE1TmpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZDY0NDE4ZDJmYWVkNjE5NDBjZTAwNDhmZWIwYzJhYmI0OWZkZjQ5MWM4YzViNDgzMWVkMTM5ODA0N2ZkZTdlMA","altText":"2000_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEUm1MMmcwTVM4eE5UQTJPVGN4TmpjME1qRTNOQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNekE1TmpVd01EQXhNREJpTmw5RlRpNXFjR2N8Y2U3NzVlNDM5YTU3ZmVmNDA2ZWMzMTI3ZWNkZDUwMzk5ODEyNzE0ZjE3ODQxODdlMzU3ZDRiM2JmZjcwYTQ2Mw","altText":"1440_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEUmpMMmcwTkM4eE5UQTJPVGN4Tmpnd056Y3hNQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNekE1TmpVd01EQXhNREJpTmw5RlRpNXFjR2N8NTM2ODc3ZmI2OGRmNDY5ZjUyNTU5NWI4OTBmMTlkZTYyNjNlYjNmMDE1ZGYxZTQ5MjNjNGU5NTkzNmZkNWYzMA","altText":"1280_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEYzJMMmc1TXk4eE5UQTJPVGN4TnpBMk9UZzFOQzh4TURJMFh6QXlNREF3TURCbU1EQXdNekE1TmpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZjliMDRlMGQ5NDZlNWM5NmVlMWIwMmE2MmRhZTM3NDhlNGY0ZTBlYTYzODdlZTg5NDFmOGE2NGYzZjg0ZDdmNQ","altText":"1024_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjgxOXxpbWFnZS9qcGVnfGFEazRMMmc1T1M4eE5UQTJPVGN4TnpJd01Ea3lOaTgzTmpoZk1ESXdNREF3TUdZd01EQXpNRGsyTlRBd01ERXdNR0kyWDBWT0xtcHdad3xhMzE5NzRjZWE3OTU4MDhiNzVkNDhmNmQ5MGRlMGM4NjFmYzU1MzZjOGIyZWRlYTRjNWJhMGYwZTMzYjQzMjAz","altText":"768_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNDkwNXxpbWFnZS9qcGVnfGFEQTJMMmc1WlM4eE5UQTJPVGN4TnpNNU56VXpOQzgwT0RCZk1ESXdNREF3TUdZd01EQXpNRGsyTlRBd01ERXdNR0kyWDBWT0xtcHdad3xjODVmNjQwNzQyMDE1ODVkNTBmMDgyYjBkOTFlODlhMWExZGZmNDA2ODMzZmQ3MDVhNGI2YzgwMTM4MWFiMzY2","altText":"480_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzkxfGltYWdlL2pwZWd8YURkbUwyaGhOQzh4TlRBMk9UY3hOelUyTVRNM05DOHlNREJmTURJd01EQXdNR1l3TURBek1EazJOVEF3TURFd01HSTJYMFZPTG1wd1p3fDI4ZTg1Yzk0OTJhNmY0MDNlZDE1NDI2YmU3Yjc4YjU0ZDBlYjhhYTQwZmNjYzQzOGQ3MzRjZTg0NmU5NDRhZTU","altText":"200_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f00030965000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzQ3fGltYWdlL2pwZWd8YURZMEwyaGlNaTh4TlRBMk9UY3hOems0TnpNMU9DOHhNakJmTURJd01EQXdNR1l3TURBek1EazJOVEF3TURFd01HSTJYMFZPTG1wd1p3fGEyYzRjYWJmMGI3MWU0ZjNhYWY4NGFjZGE5MzA3YjYxMjVkNDkzNDhiOTcwZGU4MzI5MTg0OWYyODdlYjFjNWE","altText":"120_0200000f00030965000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNjI4MjV8aW1hZ2UvanBlZ3xhRGhoTDJneU1TOHhOVEEyT1RjeE5UazFOVGMwTWd8NjU2MzY2N2I1ZTM3NTQ0MzhkNmQyNzZmMjdlM2JmODRjNDU3NjllMzI5OGRmMTQ0ZTIxYTlmMTRiOWM2YzIxYg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f00030965000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00026944000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE4N3xpbWFnZS9qcGVnfGFESTBMMmhsTlM4eE5UQTJPVGc1T1RReU16YzNOQzh5TURBd1h6QXlNREF3TURCa01EQXdNalk1TkRRd01EQXhNREJpTmw5RVJTNXFjR2N8ZWVjMDhiNTA0OGNhYjhlYWM5NjAwOWY2ZDBiYTM3MjMwYzQzMWQ5YTcyOTBkNjEzYjRlZDc0ZTRlMDY5NGZjNg","altText":"2000_0200000d00026944000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00026944000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00026944000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE4N3xpbWFnZS9qcGVnfGFESTBMMmhsTlM4eE5UQTJPVGc1T1RReU16YzNOQzh5TURBd1h6QXlNREF3TURCa01EQXdNalk1TkRRd01EQXhNREJpTmw5RVJTNXFjR2N8ZWVjMDhiNTA0OGNhYjhlYWM5NjAwOWY2ZDBiYTM3MjMwYzQzMWQ5YTcyOTBkNjEzYjRlZDc0ZTRlMDY5NGZjNg","altText":"2000_0200000d00026944000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00026944000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00026944000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE4N3xpbWFnZS9qcGVnfGFESTBMMmhsTlM4eE5UQTJPVGc1T1RReU16YzNOQzh5TURBd1h6QXlNREF3TURCa01EQXdNalk1TkRRd01EQXhNREJpTmw5RVJTNXFjR2N8ZWVjMDhiNTA0OGNhYjhlYWM5NjAwOWY2ZDBiYTM3MjMwYzQzMWQ5YTcyOTBkNjEzYjRlZDc0ZTRlMDY5NGZjNg","altText":"2000_0200000d00026944000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00026944000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00026944000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzYxfGltYWdlL2pwZWd8YUdVMUwyaGpPQzh4TlRBMk9Ua3dNREkzTlRjME1pOHlNREJmTURJd01EQXdNR1F3TURBeU5qazBOREF3TURFd01HSTJYMFJGTG1wd1p3fGZmNGM2OTYxZTBmZjc4N2QxOTdjYzFjZmEwZTE3MzAwOWNhYmRkMjA3M2Q1ZWUzMzk2NjhlYzI4MjZlNDA3MjE","altText":"200_0200000d00026944000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00026944000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00026944000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzYxfGltYWdlL2pwZWd8YUdVMUwyaGpPQzh4TlRBMk9Ua3dNREkzTlRjME1pOHlNREJmTURJd01EQXdNR1F3TURBeU5qazBOREF3TURFd01HSTJYMFJGTG1wd1p3fGZmNGM2OTYxZTBmZjc4N2QxOTdjYzFjZmEwZTE3MzAwOWNhYmRkMjA3M2Q1ZWUzMzk2NjhlYzI4MjZlNDA3MjE","altText":"200_0200000d00026944000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00026944000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00026944000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE4N3xpbWFnZS9qcGVnfGFESTBMMmhsTlM4eE5UQTJPVGc1T1RReU16YzNOQzh5TURBd1h6QXlNREF3TURCa01EQXdNalk1TkRRd01EQXhNREJpTmw5RVJTNXFjR2N8ZWVjMDhiNTA0OGNhYjhlYWM5NjAwOWY2ZDBiYTM3MjMwYzQzMWQ5YTcyOTBkNjEzYjRlZDc0ZTRlMDY5NGZjNg","altText":"2000_0200000d00026944000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00026944000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00026944000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE4N3xpbWFnZS9qcGVnfGFEVXpMMmhrWlM4eE5UQTJPVGc1T1RZeU1ETTRNaTh4TkRRd1h6QXlNREF3TURCa01EQXdNalk1TkRRd01EQXhNREJpTmw5RVJTNXFjR2N8ZWVjZDlmYjdlOGVhM2ZiZmVmZTlhZmY1YTlmMGIwODRiMjA1ODQ3NGJkNTQ1ZWRlZDM3NmQwZDFmOTYxYjM1NA","altText":"1440_0200000d00026944000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000d00026944000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00026944000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE4N3xpbWFnZS9qcGVnfGFHRTFMMmhrWkM4eE5UQTJPVGc1T1RZNE5Ua3hPQzh4TWpnd1h6QXlNREF3TURCa01EQXdNalk1TkRRd01EQXhNREJpTmw5RVJTNXFjR2N8MmI0YjI0YmM4NmZkNGQ1MDJhZTcyZDVkM2NjMjZiOWY0YmI4MWIxZTExZGQwNTVkMjljMzkyODRlNGYzOGZiMg","altText":"1280_0200000d00026944000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000d00026944000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00026944000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE4N3xpbWFnZS9qcGVnfGFEazJMMmhrTnk4eE5UQTJPVGc1T1RneE5qazVNQzh4TURJMFh6QXlNREF3TURCa01EQXdNalk1TkRRd01EQXhNREJpTmw5RVJTNXFjR2N8ZTQzOGY4MjVmZGNiZjA0NmI4MWMyNDFhMmQyM2ZkZWFkNzRjNWY5YTAyMzdhNDk5MWU4ZGRiOGM2MmU2MzI0Mw","altText":"1024_0200000d00026944000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000d00026944000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00026944000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE4N3xpbWFnZS9qcGVnfGFHUTNMMmhrTXk4eE5UQTJPVGc1T1RrME9EQTJNaTgzTmpoZk1ESXdNREF3TUdRd01EQXlOamswTkRBd01ERXdNR0kyWDBSRkxtcHdad3xlNTA4ODk0NzJlNGJkZTdjOTQ5OWIwNWI1MzA2MTdhOTVmNzdlMzliODFlMTg5M2UwZWM2ZWI1YmNmZmZlMWQ0","altText":"768_0200000d00026944000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000d00026944000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00026944000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDIyOHxpbWFnZS9qcGVnfGFEa3pMMmhqT1M4eE5UQTJPVGt3TURJeE1ESXdOaTgwT0RCZk1ESXdNREF3TUdRd01EQXlOamswTkRBd01ERXdNR0kyWDBSRkxtcHdad3w4ODk2OWFiY2Q4OTlkOGNlZDljMzk1YTAxNTMxYzAzNDc3MGYxYzcyNDg1MDIyOGIxZmIzMmVkYWFhOWYxNGE0","altText":"480_0200000d00026944000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000d00026944000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00026944000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzYxfGltYWdlL2pwZWd8YUdVMUwyaGpPQzh4TlRBMk9Ua3dNREkzTlRjME1pOHlNREJmTURJd01EQXdNR1F3TURBeU5qazBOREF3TURFd01HSTJYMFJGTG1wd1p3fGZmNGM2OTYxZTBmZjc4N2QxOTdjYzFjZmEwZTE3MzAwOWNhYmRkMjA3M2Q1ZWUzMzk2NjhlYzI4MjZlNDA3MjE","altText":"200_0200000d00026944000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00026944000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00026944000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODg0fGltYWdlL2pwZWd8YURNMUwyaGlOUzh4TlRBMk9Ua3dNRGd3TURBek1DOHhNakJmTURJd01EQXdNR1F3TURBeU5qazBOREF3TURFd01HSTJYMFJGTG1wd1p3fDYxMmJjZjE5ZjExMmUwMWU1OGNlNmY2MGRlNGQwNTU3N2JhY2M0MTU3YjQ4NGQwMThhZmFiYzYwNTMzMWI3ZGU","altText":"120_0200000d00026944000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000d00026944000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MTE1OXxpbWFnZS9qcGVnfGFHVTRMMmhqTWk4eE5UQTJPVGc1T0RrNU56YzVNQXxmOTZkZGYxZDEyM2Y0YzNkNTIzNjhiNzAyNWI4OWNjNDM3ZjkwNzI1MWExZGMwN2I4OWVmNjliMDhiNmY2Y2Fj","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000d00026944000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"745-848","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/modular-pcb-terminal-block/p/745-848","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["745-848","cageclamps"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918937283","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":50.0,"numberPackageUnits":100.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Stackable PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"Stackable PCB terminal block; 6 mm²; Pin spacing 10 mm; 1-pole; CAGE CLAMP®; commoning option; light green","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"60472325","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0006.png?context=bWFzdGVyfGltYWdlc3wxOTJ8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnNVppOW9NMkV2TVRBME1qa3pPVFkzTVRNMU1ESXVjRzVufDdkMTFhMjhlNDcxZTYzYWY1NjRhNWNjZGE1NjYwN2ViMWI0ZmEzM2U2NDM5YjFjYTgzZmY3ZWUyNGNlMDkxYWQ","altText":"light green","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}