[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"773-118","name":"PUSH WIRE® connector for junction boxes; for solid and stranded conductors; max. 2.5 mm²; 8-conductor; transparent housing; green cover; Surrounding air temperature: max 60°C; 2,50 mm²; transparent","url":"/installation-terminal-blocks-and-connectors/push-wire-connector-for-junction-boxes/p/773-118","description":"<h2>Push wire® splicing connector, 773 Series, transparent</h2><br/><br/>Easy electrical installations are guaranteed with push wire® splicing connector (item number 773-118). Quickly and securely connect conductors in any building installation with WAGO's 773 Series PUSH WIRE® connectors, designed for both surface and flush-mounted junction boxes. Whether used in private or commercial applications, this series of PUSH WIRE® connectors for junction boxes ensures simple and time-saving installations. Rated current and voltage are important parameters when selecting a splicing connector, as they determine the product's suitability for different applications. This product has a rated voltage of 400 V and a rated current of 24 A, making it suitable for high-load applications. Conductors should only be connected to push wire® splicing connector if their strip length is 12 mm. This product features conductor terminals and utilizes PUSH WIRE®. Our PUSH WIRE® connection uses the stiffness of the conductor to overcome the clamping spring's contact force, allowing faster and easier conductor clamping. The item's dimensions are 24 x 13.1 x 19.5 mm (width x height x depth). Push wire® splicing connector is suitable for conductor cross sections ranging from 0.75 mm² to 2.5 mm². The contact surface is coated with tin.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1MDI4MjZ8aW1hZ2UvanBlZ3xhRFJoTDJnMU15OHhOVEEzTWpFM056STFPRFV5Tmd8NTVjN2M4YWY4YTgxMjI4MDA0NjA3ZmUzNWM0NGMyNjkzYTE1NTFkM2ZkMTJlODIyODg2NjQxMjlmOGY1MDk0MA","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"020000000001eb81000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-020000000001eb81000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NDE5NXxpbWFnZS9qcGVnfGFETTFMMmhpT1M4eE5UQTNNakUzT0RFeE1EUTVOQzh5TURBd1h6QXlNREF3TURBd01EQXdNV1ZpT0RFd01EQXlNREJpTmw5RVJTNXFjR2N8ZWQyNjEzY2M4N2NhMDU5NmE2MGNlOWMyYjFhMTMyNGQ0ODYzNzk3ZjU4MmRlODMzMTkxMjg0ODkwZTJiY2JmNg","altText":"2000_020000000001eb81000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000000001eb81000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-020000000001eb81000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NDE5NXxpbWFnZS9qcGVnfGFETTFMMmhpT1M4eE5UQTNNakUzT0RFeE1EUTVOQzh5TURBd1h6QXlNREF3TURBd01EQXdNV1ZpT0RFd01EQXlNREJpTmw5RVJTNXFjR2N8ZWQyNjEzY2M4N2NhMDU5NmE2MGNlOWMyYjFhMTMyNGQ0ODYzNzk3ZjU4MmRlODMzMTkxMjg0ODkwZTJiY2JmNg","altText":"2000_020000000001eb81000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000000001eb81000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-020000000001eb81000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NDE5NXxpbWFnZS9qcGVnfGFETTFMMmhpT1M4eE5UQTNNakUzT0RFeE1EUTVOQzh5TURBd1h6QXlNREF3TURBd01EQXdNV1ZpT0RFd01EQXlNREJpTmw5RVJTNXFjR2N8ZWQyNjEzY2M4N2NhMDU5NmE2MGNlOWMyYjFhMTMyNGQ0ODYzNzk3ZjU4MmRlODMzMTkxMjg0ODkwZTJiY2JmNg","altText":"2000_020000000001eb81000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000000001eb81000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-020000000001eb81000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NDE5NXxpbWFnZS9qcGVnfGFETTFMMmhpT1M4eE5UQTNNakUzT0RFeE1EUTVOQzh5TURBd1h6QXlNREF3TURBd01EQXdNV1ZpT0RFd01EQXlNREJpTmw5RVJTNXFjR2N8ZWQyNjEzY2M4N2NhMDU5NmE2MGNlOWMyYjFhMTMyNGQ0ODYzNzk3ZjU4MmRlODMzMTkxMjg0ODkwZTJiY2JmNg","altText":"2000_020000000001eb81000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000000001eb81000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-020000000001eb81000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NDE5NXxpbWFnZS9qcGVnfGFHWXpMMmhpWmk4eE5UQTNNakUzT0RNd056RXdNaTh4TkRRd1h6QXlNREF3TURBd01EQXdNV1ZpT0RFd01EQXlNREJpTmw5RVJTNXFjR2N8ODVjNjJlMWMzMDM2MGY1OTc5ODU2NThmZjZhOGZmMWFhMTM5ODFiYzdlOTM4YTZlNjAwOWVkZTc0YmU2NmUyYg","altText":"1440_020000000001eb81000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_020000000001eb81000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-020000000001eb81000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NDE5NXxpbWFnZS9qcGVnfGFEa3pMMmhqWkM4eE5UQTNNakUzT0Rjd01ETXhPQzh4TWpnd1h6QXlNREF3TURBd01EQXdNV1ZpT0RFd01EQXlNREJpTmw5RVJTNXFjR2N8ZjllZGQxZmI0ZWQ1MmQzZGZhOTY5N2NlZDg0MmZmMWJjZTgwNzlkNWNkZmI4N2UwZjg0ZDQxNDQxN2EyYTBiMA","altText":"1280_020000000001eb81000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_020000000001eb81000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-020000000001eb81000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDkyNXxpbWFnZS9qcGVnfGFEUTBMMmhsTUM4eE5UQTNNakUzT1RBeU56azVPQzh4TURJMFh6QXlNREF3TURBd01EQXdNV1ZpT0RFd01EQXlNREJpTmw5RVJTNXFjR2N8N2Y1NTZjODNhYjY5NzM1ZGFjZTFhMWEzOWE2NTlmZmVlNzEyMzc5OGQxNDIwMDBkZmY4MmI4Y2E0ZDJlZWI1MA","altText":"1024_020000000001eb81000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_020000000001eb81000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-020000000001eb81000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzM4NnxpbWFnZS9qcGVnfGFHSTFMMmhrTlM4eE5UQTNNakUzT1RNMU5UWTNPQzgzTmpoZk1ESXdNREF3TURBd01EQXhaV0k0TVRBd01ESXdNR0kyWDBSRkxtcHdad3w1YjM1NDY2MjA2MGM2Y2Y0ODRmYTUyYjY0Y2VjMThjOTYyYmFhNGZkZmJlYTE0ZTc5MTg2YzQxOWM2YTUwMGJj","altText":"768_020000000001eb81000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_020000000001eb81000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-020000000001eb81000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIzNnxpbWFnZS9qcGVnfGFEUmxMMmhqWmk4eE5UQTNNakUzT1RVeE9UVXhPQzgwT0RCZk1ESXdNREF3TURBd01EQXhaV0k0TVRBd01ESXdNR0kyWDBSRkxtcHdad3wwMzJjNjExZDJkMDVkNjQxMDA1NTIyYzU1YTBiNGU2MzAyYjRiNjE1N2VkNTA4N2JkNzhjMDAxZjA5ZmI3MmY3","altText":"480_020000000001eb81000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_020000000001eb81000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-020000000001eb81000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI2fGltYWdlL2pwZWd8YURkbEwyaGpPQzh4TlRBM01qRTNPVGN4TmpFeU5pOHlNREJmTURJd01EQXdNREF3TURBeFpXSTRNVEF3TURJd01HSTJYMFJGTG1wd1p3fDIxYjdiODEyNjM2OTRlYzk3ZDhkNmM0OTJjMTg5ZDhjMDJkMDFhYzc3NTJjOTAyYzE2NWE5NTM4MDAwYTJlY2Y","altText":"200_020000000001eb81000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000000001eb81000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-020000000001eb81000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI2fGltYWdlL2pwZWd8YURkbEwyaGpPQzh4TlRBM01qRTNPVGN4TmpFeU5pOHlNREJmTURJd01EQXdNREF3TURBeFpXSTRNVEF3TURJd01HSTJYMFJGTG1wd1p3fDIxYjdiODEyNjM2OTRlYzk3ZDhkNmM0OTJjMTg5ZDhjMDJkMDFhYzc3NTJjOTAyYzE2NWE5NTM4MDAwYTJlY2Y","altText":"200_020000000001eb81000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000000001eb81000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-020000000001eb81000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI2fGltYWdlL2pwZWd8YURkbEwyaGpPQzh4TlRBM01qRTNPVGN4TmpFeU5pOHlNREJmTURJd01EQXdNREF3TURBeFpXSTRNVEF3TURJd01HSTJYMFJGTG1wd1p3fDIxYjdiODEyNjM2OTRlYzk3ZDhkNmM0OTJjMTg5ZDhjMDJkMDFhYzc3NTJjOTAyYzE2NWE5NTM4MDAwYTJlY2Y","altText":"200_020000000001eb81000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000000001eb81000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-020000000001eb81000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzAyfGltYWdlL2pwZWd8YURVd0wyZzBNUzh4TlRBM01qRTRNRE13TlRrMU1DOHhNakJmTURJd01EQXdNREF3TURBeFpXSTRNVEF3TURJd01HSTJYMFJGTG1wd1p3fGYzY2MzYWQ5MTZmYjE2YzlkZjIxMTE3NjgzMmY1NTU2YjA1ZDc3ZDUzMjgxODVkODQ2OTcxMDE3ZDZkYzMzZDY","altText":"120_020000000001eb81000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_020000000001eb81000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000000001eb81000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NDE5NXxpbWFnZS9qcGVnfGFETTFMMmhpT1M4eE5UQTNNakUzT0RFeE1EUTVOQzh5TURBd1h6QXlNREF3TURBd01EQXdNV1ZpT0RFd01EQXlNREJpTmw5RVJTNXFjR2N8ZWQyNjEzY2M4N2NhMDU5NmE2MGNlOWMyYjFhMTMyNGQ0ODYzNzk3ZjU4MmRlODMzMTkxMjg0ODkwZTJiY2JmNg","altText":"2000_020000000001eb81000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000000001eb81000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000000001eb81000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NDE5NXxpbWFnZS9qcGVnfGFETTFMMmhpT1M4eE5UQTNNakUzT0RFeE1EUTVOQzh5TURBd1h6QXlNREF3TURBd01EQXdNV1ZpT0RFd01EQXlNREJpTmw5RVJTNXFjR2N8ZWQyNjEzY2M4N2NhMDU5NmE2MGNlOWMyYjFhMTMyNGQ0ODYzNzk3ZjU4MmRlODMzMTkxMjg0ODkwZTJiY2JmNg","altText":"2000_020000000001eb81000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000000001eb81000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000000001eb81000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NDE5NXxpbWFnZS9qcGVnfGFETTFMMmhpT1M4eE5UQTNNakUzT0RFeE1EUTVOQzh5TURBd1h6QXlNREF3TURBd01EQXdNV1ZpT0RFd01EQXlNREJpTmw5RVJTNXFjR2N8ZWQyNjEzY2M4N2NhMDU5NmE2MGNlOWMyYjFhMTMyNGQ0ODYzNzk3ZjU4MmRlODMzMTkxMjg0ODkwZTJiY2JmNg","altText":"2000_020000000001eb81000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000000001eb81000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000000001eb81000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI2fGltYWdlL2pwZWd8YURkbEwyaGpPQzh4TlRBM01qRTNPVGN4TmpFeU5pOHlNREJmTURJd01EQXdNREF3TURBeFpXSTRNVEF3TURJd01HSTJYMFJGTG1wd1p3fDIxYjdiODEyNjM2OTRlYzk3ZDhkNmM0OTJjMTg5ZDhjMDJkMDFhYzc3NTJjOTAyYzE2NWE5NTM4MDAwYTJlY2Y","altText":"200_020000000001eb81000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000000001eb81000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000000001eb81000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI2fGltYWdlL2pwZWd8YURkbEwyaGpPQzh4TlRBM01qRTNPVGN4TmpFeU5pOHlNREJmTURJd01EQXdNREF3TURBeFpXSTRNVEF3TURJd01HSTJYMFJGTG1wd1p3fDIxYjdiODEyNjM2OTRlYzk3ZDhkNmM0OTJjMTg5ZDhjMDJkMDFhYzc3NTJjOTAyYzE2NWE5NTM4MDAwYTJlY2Y","altText":"200_020000000001eb81000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000000001eb81000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000000001eb81000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NDE5NXxpbWFnZS9qcGVnfGFETTFMMmhpT1M4eE5UQTNNakUzT0RFeE1EUTVOQzh5TURBd1h6QXlNREF3TURBd01EQXdNV1ZpT0RFd01EQXlNREJpTmw5RVJTNXFjR2N8ZWQyNjEzY2M4N2NhMDU5NmE2MGNlOWMyYjFhMTMyNGQ0ODYzNzk3ZjU4MmRlODMzMTkxMjg0ODkwZTJiY2JmNg","altText":"2000_020000000001eb81000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000000001eb81000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000000001eb81000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NDE5NXxpbWFnZS9qcGVnfGFHWXpMMmhpWmk4eE5UQTNNakUzT0RNd056RXdNaTh4TkRRd1h6QXlNREF3TURBd01EQXdNV1ZpT0RFd01EQXlNREJpTmw5RVJTNXFjR2N8ODVjNjJlMWMzMDM2MGY1OTc5ODU2NThmZjZhOGZmMWFhMTM5ODFiYzdlOTM4YTZlNjAwOWVkZTc0YmU2NmUyYg","altText":"1440_020000000001eb81000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000000001eb81000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000000001eb81000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NDE5NXxpbWFnZS9qcGVnfGFEa3pMMmhqWkM4eE5UQTNNakUzT0Rjd01ETXhPQzh4TWpnd1h6QXlNREF3TURBd01EQXdNV1ZpT0RFd01EQXlNREJpTmw5RVJTNXFjR2N8ZjllZGQxZmI0ZWQ1MmQzZGZhOTY5N2NlZDg0MmZmMWJjZTgwNzlkNWNkZmI4N2UwZjg0ZDQxNDQxN2EyYTBiMA","altText":"1280_020000000001eb81000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000000001eb81000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000000001eb81000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDkyNXxpbWFnZS9qcGVnfGFEUTBMMmhsTUM4eE5UQTNNakUzT1RBeU56azVPQzh4TURJMFh6QXlNREF3TURBd01EQXdNV1ZpT0RFd01EQXlNREJpTmw5RVJTNXFjR2N8N2Y1NTZjODNhYjY5NzM1ZGFjZTFhMWEzOWE2NTlmZmVlNzEyMzc5OGQxNDIwMDBkZmY4MmI4Y2E0ZDJlZWI1MA","altText":"1024_020000000001eb81000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000000001eb81000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000000001eb81000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzM4NnxpbWFnZS9qcGVnfGFHSTFMMmhrTlM4eE5UQTNNakUzT1RNMU5UWTNPQzgzTmpoZk1ESXdNREF3TURBd01EQXhaV0k0TVRBd01ESXdNR0kyWDBSRkxtcHdad3w1YjM1NDY2MjA2MGM2Y2Y0ODRmYTUyYjY0Y2VjMThjOTYyYmFhNGZkZmJlYTE0ZTc5MTg2YzQxOWM2YTUwMGJj","altText":"768_020000000001eb81000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000000001eb81000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000000001eb81000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIzNnxpbWFnZS9qcGVnfGFEUmxMMmhqWmk4eE5UQTNNakUzT1RVeE9UVXhPQzgwT0RCZk1ESXdNREF3TURBd01EQXhaV0k0TVRBd01ESXdNR0kyWDBSRkxtcHdad3wwMzJjNjExZDJkMDVkNjQxMDA1NTIyYzU1YTBiNGU2MzAyYjRiNjE1N2VkNTA4N2JkNzhjMDAxZjA5ZmI3MmY3","altText":"480_020000000001eb81000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000000001eb81000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000000001eb81000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI2fGltYWdlL2pwZWd8YURkbEwyaGpPQzh4TlRBM01qRTNPVGN4TmpFeU5pOHlNREJmTURJd01EQXdNREF3TURBeFpXSTRNVEF3TURJd01HSTJYMFJGTG1wd1p3fDIxYjdiODEyNjM2OTRlYzk3ZDhkNmM0OTJjMTg5ZDhjMDJkMDFhYzc3NTJjOTAyYzE2NWE5NTM4MDAwYTJlY2Y","altText":"200_020000000001eb81000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000000001eb81000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000000001eb81000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzAyfGltYWdlL2pwZWd8YURVd0wyZzBNUzh4TlRBM01qRTRNRE13TlRrMU1DOHhNakJmTURJd01EQXdNREF3TURBeFpXSTRNVEF3TURJd01HSTJYMFJGTG1wd1p3fGYzY2MzYWQ5MTZmYjE2YzlkZjIxMTE3NjgzMmY1NTU2YjA1ZDc3ZDUzMjgxODVkODQ2OTcxMDE3ZDZkYzMzZDY","altText":"120_020000000001eb81000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000000001eb81000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1MDI4MjZ8aW1hZ2UvanBlZ3xhRFJoTDJnMU15OHhOVEEzTWpFM056STFPRFV5Tmd8NTVjN2M4YWY4YTgxMjI4MDA0NjA3ZmUzNWM0NGMyNjkzYTE1NTFkM2ZkMTJlODIyODg2NjQxMjlmOGY1MDk0MA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000000001eb81000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-02000001000152b3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTUxOXxpbWFnZS9qcGVnfGFHRXhMMmcxWmk4eE5UQTJPVEUzTURJd05EY3dNaTh5TURBd1h6QXlNREF3TURBeE1EQXdNVFV5WWpNd01EQXlNREJpTmw5RVJTNXFjR2N8MzFhMmU4YzY0OTUyNmQzYzBlMWEyYTBkODA1OTc1Mjk0YzAxOTAwYWNiN2JmYWY1NGMzNzliNjZhY2M5NTQzMA","altText":"2000_02000001000152b3000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_02000001000152b3000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-02000001000152b3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTUxOXxpbWFnZS9qcGVnfGFHRXhMMmcxWmk4eE5UQTJPVEUzTURJd05EY3dNaTh5TURBd1h6QXlNREF3TURBeE1EQXdNVFV5WWpNd01EQXlNREJpTmw5RVJTNXFjR2N8MzFhMmU4YzY0OTUyNmQzYzBlMWEyYTBkODA1OTc1Mjk0YzAxOTAwYWNiN2JmYWY1NGMzNzliNjZhY2M5NTQzMA","altText":"2000_02000001000152b3000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_02000001000152b3000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-02000001000152b3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTUxOXxpbWFnZS9qcGVnfGFHRXhMMmcxWmk4eE5UQTJPVEUzTURJd05EY3dNaTh5TURBd1h6QXlNREF3TURBeE1EQXdNVFV5WWpNd01EQXlNREJpTmw5RVJTNXFjR2N8MzFhMmU4YzY0OTUyNmQzYzBlMWEyYTBkODA1OTc1Mjk0YzAxOTAwYWNiN2JmYWY1NGMzNzliNjZhY2M5NTQzMA","altText":"2000_02000001000152b3000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_02000001000152b3000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-02000001000152b3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDk4fGltYWdlL2pwZWd8YUdJMEwyZ3daQzh4TlRBMk9URTNNVE14T0RneE5DOHlNREJmTURJd01EQXdNREV3TURBeE5USmlNekF3TURJd01HSTJYMFJGTG1wd1p3fGJjZGM5ODhmZTNiNjQ5NjZiOGYxNjE2ZmVhZjY4YTUwYmQ1YmVjY2ZiODQzZmQ2OWFmZGM5MDA0NDc3NjZlZDk","altText":"200_02000001000152b3000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_02000001000152b3000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-02000001000152b3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDk4fGltYWdlL2pwZWd8YUdJMEwyZ3daQzh4TlRBMk9URTNNVE14T0RneE5DOHlNREJmTURJd01EQXdNREV3TURBeE5USmlNekF3TURJd01HSTJYMFJGTG1wd1p3fGJjZGM5ODhmZTNiNjQ5NjZiOGYxNjE2ZmVhZjY4YTUwYmQ1YmVjY2ZiODQzZmQ2OWFmZGM5MDA0NDc3NjZlZDk","altText":"200_02000001000152b3000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_02000001000152b3000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-02000001000152b3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTUxOXxpbWFnZS9qcGVnfGFHRXhMMmcxWmk4eE5UQTJPVEUzTURJd05EY3dNaTh5TURBd1h6QXlNREF3TURBeE1EQXdNVFV5WWpNd01EQXlNREJpTmw5RVJTNXFjR2N8MzFhMmU4YzY0OTUyNmQzYzBlMWEyYTBkODA1OTc1Mjk0YzAxOTAwYWNiN2JmYWY1NGMzNzliNjZhY2M5NTQzMA","altText":"2000_02000001000152b3000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_02000001000152b3000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-02000001000152b3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTUxOXxpbWFnZS9qcGVnfGFHUXhMMmcxT0M4eE5UQTJPVEUzTURRd01UTXhNQzh4TkRRd1h6QXlNREF3TURBeE1EQXdNVFV5WWpNd01EQXlNREJpTmw5RVJTNXFjR2N8YjBiYTVmZDZkZjFlODhlMDI1NjcyYjMyNzRmNDFkYjcyZDkyNzJhMzg4Mzg0NDg0M2Q2MWRkMTk4YWViYTgzOQ","altText":"1440_02000001000152b3000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_02000001000152b3000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-02000001000152b3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTUxOXxpbWFnZS9qcGVnfGFEWTBMMmcxTkM4eE5UQTJPVEUzTURVNU56a3hPQzh4TWpnd1h6QXlNREF3TURBeE1EQXdNVFV5WWpNd01EQXlNREJpTmw5RVJTNXFjR2N8MGM3Nzg1ODIxMzIzZDQ3N2YxMTllZjUxNWE2ZjQzYTA5YjcxODAxZWVjYWY2OTQwZjk0ZGUyNDgyZjE4NTM5Mg","altText":"1280_02000001000152b3000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_02000001000152b3000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-02000001000152b3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTUxOXxpbWFnZS9qcGVnfGFEa3pMMmcwWkM4eE5UQTJPVEUzTURjNU5EVXlOaTh4TURJMFh6QXlNREF3TURBeE1EQXdNVFV5WWpNd01EQXlNREJpTmw5RVJTNXFjR2N8NWJiYWM5NzE3OTQ0MWFjMDQ2Y2FjMTRmMzZiMWJhZjU5Yzc3MzdiYmJkODY5OGRjZWMzNjBhZDg1OTQyNDQzMg","altText":"1024_02000001000152b3000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_02000001000152b3000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-02000001000152b3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTUxOXxpbWFnZS9qcGVnfGFHTXpMMmcwTmk4eE5UQTJPVEUzTURrNU1URXpOQzgzTmpoZk1ESXdNREF3TURFd01EQXhOVEppTXpBd01ESXdNR0kyWDBSRkxtcHdad3xkNTE3MWNlZjVjZjc4ZmZjNGJmMWRjYzcwZGYyNTBjMTFmNWI2ZWNiN2M5MzNlMmExNTYxODU0NWY0YjJhMzg0","altText":"768_02000001000152b3000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_02000001000152b3000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-02000001000152b3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjc3NHxpbWFnZS9qcGVnfGFHVTFMMmd3TXk4eE5UQTJPVEUzTVRBMU5qWTNNQzgwT0RCZk1ESXdNREF3TURFd01EQXhOVEppTXpBd01ESXdNR0kyWDBSRkxtcHdad3wwNzg5ZjA0OTdkNTI1MThmZWM3NDkwZGYyMTZiYmZjYzUxZmY1Mjg1MWIxN2UyZjU5M2YxNWVjMjAyY2EzNmJj","altText":"480_02000001000152b3000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_02000001000152b3000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-02000001000152b3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDk4fGltYWdlL2pwZWd8YUdJMEwyZ3daQzh4TlRBMk9URTNNVE14T0RneE5DOHlNREJmTURJd01EQXdNREV3TURBeE5USmlNekF3TURJd01HSTJYMFJGTG1wd1p3fGJjZGM5ODhmZTNiNjQ5NjZiOGYxNjE2ZmVhZjY4YTUwYmQ1YmVjY2ZiODQzZmQ2OWFmZGM5MDA0NDc3NjZlZDk","altText":"200_02000001000152b3000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_02000001000152b3000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-02000001000152b3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjA5fGltYWdlL2pwZWd8YURFMEwyZ3haaTh4TlRBMk9URTNNVGcwTXpFd01pOHhNakJmTURJd01EQXdNREV3TURBeE5USmlNekF3TURJd01HSTJYMFJGTG1wd1p3fDgyNTNlN2IyZDY2ODcwMGVjMGQ5ZDcwYWVhYjU1MjFkZjk0OWZmYTZmZjYwM2JiNzMyOTQ4YTVhM2YwYjIyNDY","altText":"120_02000001000152b3000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_02000001000152b3000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1MDM4NnxpbWFnZS9qcGVnfGFEaGxMMmc1Tmk4eE5UQTJPVEUyT1RZeE5EZzNPQXw2ZTY4ZWU5NGY4ZDU2YTgzYzY0ZDA4MTg2YTA0NWNjMjI1OWVhOGRlMTE2YTFmNWJlZDdlMzM2YWYxODRhMDk3","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"02000001000152b3000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000000001eb81000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NDE5NXxpbWFnZS9qcGVnfGFETTFMMmhpT1M4eE5UQTNNakUzT0RFeE1EUTVOQzh5TURBd1h6QXlNREF3TURBd01EQXdNV1ZpT0RFd01EQXlNREJpTmw5RVJTNXFjR2N8ZWQyNjEzY2M4N2NhMDU5NmE2MGNlOWMyYjFhMTMyNGQ0ODYzNzk3ZjU4MmRlODMzMTkxMjg0ODkwZTJiY2JmNg","altText":"2000_020000000001eb81000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000000001eb81000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000000001eb81000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NDE5NXxpbWFnZS9qcGVnfGFETTFMMmhpT1M4eE5UQTNNakUzT0RFeE1EUTVOQzh5TURBd1h6QXlNREF3TURBd01EQXdNV1ZpT0RFd01EQXlNREJpTmw5RVJTNXFjR2N8ZWQyNjEzY2M4N2NhMDU5NmE2MGNlOWMyYjFhMTMyNGQ0ODYzNzk3ZjU4MmRlODMzMTkxMjg0ODkwZTJiY2JmNg","altText":"2000_020000000001eb81000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000000001eb81000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000000001eb81000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NDE5NXxpbWFnZS9qcGVnfGFETTFMMmhpT1M4eE5UQTNNakUzT0RFeE1EUTVOQzh5TURBd1h6QXlNREF3TURBd01EQXdNV1ZpT0RFd01EQXlNREJpTmw5RVJTNXFjR2N8ZWQyNjEzY2M4N2NhMDU5NmE2MGNlOWMyYjFhMTMyNGQ0ODYzNzk3ZjU4MmRlODMzMTkxMjg0ODkwZTJiY2JmNg","altText":"2000_020000000001eb81000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000000001eb81000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000000001eb81000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI2fGltYWdlL2pwZWd8YURkbEwyaGpPQzh4TlRBM01qRTNPVGN4TmpFeU5pOHlNREJmTURJd01EQXdNREF3TURBeFpXSTRNVEF3TURJd01HSTJYMFJGTG1wd1p3fDIxYjdiODEyNjM2OTRlYzk3ZDhkNmM0OTJjMTg5ZDhjMDJkMDFhYzc3NTJjOTAyYzE2NWE5NTM4MDAwYTJlY2Y","altText":"200_020000000001eb81000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000000001eb81000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000000001eb81000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI2fGltYWdlL2pwZWd8YURkbEwyaGpPQzh4TlRBM01qRTNPVGN4TmpFeU5pOHlNREJmTURJd01EQXdNREF3TURBeFpXSTRNVEF3TURJd01HSTJYMFJGTG1wd1p3fDIxYjdiODEyNjM2OTRlYzk3ZDhkNmM0OTJjMTg5ZDhjMDJkMDFhYzc3NTJjOTAyYzE2NWE5NTM4MDAwYTJlY2Y","altText":"200_020000000001eb81000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000000001eb81000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000000001eb81000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NDE5NXxpbWFnZS9qcGVnfGFETTFMMmhpT1M4eE5UQTNNakUzT0RFeE1EUTVOQzh5TURBd1h6QXlNREF3TURBd01EQXdNV1ZpT0RFd01EQXlNREJpTmw5RVJTNXFjR2N8ZWQyNjEzY2M4N2NhMDU5NmE2MGNlOWMyYjFhMTMyNGQ0ODYzNzk3ZjU4MmRlODMzMTkxMjg0ODkwZTJiY2JmNg","altText":"2000_020000000001eb81000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000000001eb81000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000000001eb81000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NDE5NXxpbWFnZS9qcGVnfGFHWXpMMmhpWmk4eE5UQTNNakUzT0RNd056RXdNaTh4TkRRd1h6QXlNREF3TURBd01EQXdNV1ZpT0RFd01EQXlNREJpTmw5RVJTNXFjR2N8ODVjNjJlMWMzMDM2MGY1OTc5ODU2NThmZjZhOGZmMWFhMTM5ODFiYzdlOTM4YTZlNjAwOWVkZTc0YmU2NmUyYg","altText":"1440_020000000001eb81000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000000001eb81000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000000001eb81000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NDE5NXxpbWFnZS9qcGVnfGFEa3pMMmhqWkM4eE5UQTNNakUzT0Rjd01ETXhPQzh4TWpnd1h6QXlNREF3TURBd01EQXdNV1ZpT0RFd01EQXlNREJpTmw5RVJTNXFjR2N8ZjllZGQxZmI0ZWQ1MmQzZGZhOTY5N2NlZDg0MmZmMWJjZTgwNzlkNWNkZmI4N2UwZjg0ZDQxNDQxN2EyYTBiMA","altText":"1280_020000000001eb81000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000000001eb81000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000000001eb81000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDkyNXxpbWFnZS9qcGVnfGFEUTBMMmhsTUM4eE5UQTNNakUzT1RBeU56azVPQzh4TURJMFh6QXlNREF3TURBd01EQXdNV1ZpT0RFd01EQXlNREJpTmw5RVJTNXFjR2N8N2Y1NTZjODNhYjY5NzM1ZGFjZTFhMWEzOWE2NTlmZmVlNzEyMzc5OGQxNDIwMDBkZmY4MmI4Y2E0ZDJlZWI1MA","altText":"1024_020000000001eb81000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000000001eb81000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000000001eb81000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzM4NnxpbWFnZS9qcGVnfGFHSTFMMmhrTlM4eE5UQTNNakUzT1RNMU5UWTNPQzgzTmpoZk1ESXdNREF3TURBd01EQXhaV0k0TVRBd01ESXdNR0kyWDBSRkxtcHdad3w1YjM1NDY2MjA2MGM2Y2Y0ODRmYTUyYjY0Y2VjMThjOTYyYmFhNGZkZmJlYTE0ZTc5MTg2YzQxOWM2YTUwMGJj","altText":"768_020000000001eb81000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000000001eb81000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000000001eb81000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIzNnxpbWFnZS9qcGVnfGFEUmxMMmhqWmk4eE5UQTNNakUzT1RVeE9UVXhPQzgwT0RCZk1ESXdNREF3TURBd01EQXhaV0k0TVRBd01ESXdNR0kyWDBSRkxtcHdad3wwMzJjNjExZDJkMDVkNjQxMDA1NTIyYzU1YTBiNGU2MzAyYjRiNjE1N2VkNTA4N2JkNzhjMDAxZjA5ZmI3MmY3","altText":"480_020000000001eb81000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000000001eb81000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000000001eb81000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI2fGltYWdlL2pwZWd8YURkbEwyaGpPQzh4TlRBM01qRTNPVGN4TmpFeU5pOHlNREJmTURJd01EQXdNREF3TURBeFpXSTRNVEF3TURJd01HSTJYMFJGTG1wd1p3fDIxYjdiODEyNjM2OTRlYzk3ZDhkNmM0OTJjMTg5ZDhjMDJkMDFhYzc3NTJjOTAyYzE2NWE5NTM4MDAwYTJlY2Y","altText":"200_020000000001eb81000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000000001eb81000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000000001eb81000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzAyfGltYWdlL2pwZWd8YURVd0wyZzBNUzh4TlRBM01qRTRNRE13TlRrMU1DOHhNakJmTURJd01EQXdNREF3TURBeFpXSTRNVEF3TURJd01HSTJYMFJGTG1wd1p3fGYzY2MzYWQ5MTZmYjE2YzlkZjIxMTE3NjgzMmY1NTU2YjA1ZDc3ZDUzMjgxODVkODQ2OTcxMDE3ZDZkYzMzZDY","altText":"120_020000000001eb81000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000000001eb81000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1MDI4MjZ8aW1hZ2UvanBlZ3xhRFJoTDJnMU15OHhOVEEzTWpFM056STFPRFV5Tmd8NTVjN2M4YWY4YTgxMjI4MDA0NjA3ZmUzNWM0NGMyNjkzYTE1NTFkM2ZkMTJlODIyODg2NjQxMjlmOGY1MDk0MA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000000001eb81000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-02000001000152b3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTUxOXxpbWFnZS9qcGVnfGFHRXhMMmcxWmk4eE5UQTJPVEUzTURJd05EY3dNaTh5TURBd1h6QXlNREF3TURBeE1EQXdNVFV5WWpNd01EQXlNREJpTmw5RVJTNXFjR2N8MzFhMmU4YzY0OTUyNmQzYzBlMWEyYTBkODA1OTc1Mjk0YzAxOTAwYWNiN2JmYWY1NGMzNzliNjZhY2M5NTQzMA","altText":"2000_02000001000152b3000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_02000001000152b3000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-02000001000152b3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTUxOXxpbWFnZS9qcGVnfGFHRXhMMmcxWmk4eE5UQTJPVEUzTURJd05EY3dNaTh5TURBd1h6QXlNREF3TURBeE1EQXdNVFV5WWpNd01EQXlNREJpTmw5RVJTNXFjR2N8MzFhMmU4YzY0OTUyNmQzYzBlMWEyYTBkODA1OTc1Mjk0YzAxOTAwYWNiN2JmYWY1NGMzNzliNjZhY2M5NTQzMA","altText":"2000_02000001000152b3000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_02000001000152b3000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-02000001000152b3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTUxOXxpbWFnZS9qcGVnfGFHRXhMMmcxWmk4eE5UQTJPVEUzTURJd05EY3dNaTh5TURBd1h6QXlNREF3TURBeE1EQXdNVFV5WWpNd01EQXlNREJpTmw5RVJTNXFjR2N8MzFhMmU4YzY0OTUyNmQzYzBlMWEyYTBkODA1OTc1Mjk0YzAxOTAwYWNiN2JmYWY1NGMzNzliNjZhY2M5NTQzMA","altText":"2000_02000001000152b3000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_02000001000152b3000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-02000001000152b3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDk4fGltYWdlL2pwZWd8YUdJMEwyZ3daQzh4TlRBMk9URTNNVE14T0RneE5DOHlNREJmTURJd01EQXdNREV3TURBeE5USmlNekF3TURJd01HSTJYMFJGTG1wd1p3fGJjZGM5ODhmZTNiNjQ5NjZiOGYxNjE2ZmVhZjY4YTUwYmQ1YmVjY2ZiODQzZmQ2OWFmZGM5MDA0NDc3NjZlZDk","altText":"200_02000001000152b3000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_02000001000152b3000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-02000001000152b3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDk4fGltYWdlL2pwZWd8YUdJMEwyZ3daQzh4TlRBMk9URTNNVE14T0RneE5DOHlNREJmTURJd01EQXdNREV3TURBeE5USmlNekF3TURJd01HSTJYMFJGTG1wd1p3fGJjZGM5ODhmZTNiNjQ5NjZiOGYxNjE2ZmVhZjY4YTUwYmQ1YmVjY2ZiODQzZmQ2OWFmZGM5MDA0NDc3NjZlZDk","altText":"200_02000001000152b3000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_02000001000152b3000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-02000001000152b3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTUxOXxpbWFnZS9qcGVnfGFHRXhMMmcxWmk4eE5UQTJPVEUzTURJd05EY3dNaTh5TURBd1h6QXlNREF3TURBeE1EQXdNVFV5WWpNd01EQXlNREJpTmw5RVJTNXFjR2N8MzFhMmU4YzY0OTUyNmQzYzBlMWEyYTBkODA1OTc1Mjk0YzAxOTAwYWNiN2JmYWY1NGMzNzliNjZhY2M5NTQzMA","altText":"2000_02000001000152b3000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_02000001000152b3000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-02000001000152b3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTUxOXxpbWFnZS9qcGVnfGFHUXhMMmcxT0M4eE5UQTJPVEUzTURRd01UTXhNQzh4TkRRd1h6QXlNREF3TURBeE1EQXdNVFV5WWpNd01EQXlNREJpTmw5RVJTNXFjR2N8YjBiYTVmZDZkZjFlODhlMDI1NjcyYjMyNzRmNDFkYjcyZDkyNzJhMzg4Mzg0NDg0M2Q2MWRkMTk4YWViYTgzOQ","altText":"1440_02000001000152b3000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_02000001000152b3000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-02000001000152b3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTUxOXxpbWFnZS9qcGVnfGFEWTBMMmcxTkM4eE5UQTJPVEUzTURVNU56a3hPQzh4TWpnd1h6QXlNREF3TURBeE1EQXdNVFV5WWpNd01EQXlNREJpTmw5RVJTNXFjR2N8MGM3Nzg1ODIxMzIzZDQ3N2YxMTllZjUxNWE2ZjQzYTA5YjcxODAxZWVjYWY2OTQwZjk0ZGUyNDgyZjE4NTM5Mg","altText":"1280_02000001000152b3000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_02000001000152b3000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-02000001000152b3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTUxOXxpbWFnZS9qcGVnfGFEa3pMMmcwWkM4eE5UQTJPVEUzTURjNU5EVXlOaTh4TURJMFh6QXlNREF3TURBeE1EQXdNVFV5WWpNd01EQXlNREJpTmw5RVJTNXFjR2N8NWJiYWM5NzE3OTQ0MWFjMDQ2Y2FjMTRmMzZiMWJhZjU5Yzc3MzdiYmJkODY5OGRjZWMzNjBhZDg1OTQyNDQzMg","altText":"1024_02000001000152b3000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_02000001000152b3000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-02000001000152b3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTUxOXxpbWFnZS9qcGVnfGFHTXpMMmcwTmk4eE5UQTJPVEUzTURrNU1URXpOQzgzTmpoZk1ESXdNREF3TURFd01EQXhOVEppTXpBd01ESXdNR0kyWDBSRkxtcHdad3xkNTE3MWNlZjVjZjc4ZmZjNGJmMWRjYzcwZGYyNTBjMTFmNWI2ZWNiN2M5MzNlMmExNTYxODU0NWY0YjJhMzg0","altText":"768_02000001000152b3000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_02000001000152b3000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-02000001000152b3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjc3NHxpbWFnZS9qcGVnfGFHVTFMMmd3TXk4eE5UQTJPVEUzTVRBMU5qWTNNQzgwT0RCZk1ESXdNREF3TURFd01EQXhOVEppTXpBd01ESXdNR0kyWDBSRkxtcHdad3wwNzg5ZjA0OTdkNTI1MThmZWM3NDkwZGYyMTZiYmZjYzUxZmY1Mjg1MWIxN2UyZjU5M2YxNWVjMjAyY2EzNmJj","altText":"480_02000001000152b3000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_02000001000152b3000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-02000001000152b3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDk4fGltYWdlL2pwZWd8YUdJMEwyZ3daQzh4TlRBMk9URTNNVE14T0RneE5DOHlNREJmTURJd01EQXdNREV3TURBeE5USmlNekF3TURJd01HSTJYMFJGTG1wd1p3fGJjZGM5ODhmZTNiNjQ5NjZiOGYxNjE2ZmVhZjY4YTUwYmQ1YmVjY2ZiODQzZmQ2OWFmZGM5MDA0NDc3NjZlZDk","altText":"200_02000001000152b3000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_02000001000152b3000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-02000001000152b3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjA5fGltYWdlL2pwZWd8YURFMEwyZ3haaTh4TlRBMk9URTNNVGcwTXpFd01pOHhNakJmTURJd01EQXdNREV3TURBeE5USmlNekF3TURJd01HSTJYMFJGTG1wd1p3fDgyNTNlN2IyZDY2ODcwMGVjMGQ5ZDcwYWVhYjU1MjFkZjk0OWZmYTZmZjYwM2JiNzMyOTQ4YTVhM2YwYjIyNDY","altText":"120_02000001000152b3000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_02000001000152b3000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1MDM4NnxpbWFnZS9qcGVnfGFEaGxMMmc1Tmk4eE5UQTJPVEUyT1RZeE5EZzNPQXw2ZTY4ZWU5NGY4ZDU2YTgzYzY0ZDA4MTg2YTA0NWNjMjI1OWVhOGRlMTE2YTFmNWJlZDdlMzM2YWYxODRhMDk3","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"02000001000152b3000200b6_DE.jpg"}],"categories":[{"code":"10002","name":"Installation Terminal Blocks and Connectors","url":"/c/installation-terminal-blocks-and-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"installation-terminal-blocks-and-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Whether in a junction box or distribution box, WAGO's installation terminal blocks and connectors offer you the right product for every installation job.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-installation-terminal-blocks-and-connectors"},{"code":"50002","name":"Wire/Splicing Connectors","url":"/c/wire-splicing-connectors","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"wire-splicing-connectors","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10008","name":"Lighting connection","url":"/c/lighting-connector","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"lighting-connector","superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"773-118","stock":null,"url":"/installation-terminal-blocks-and-connectors/push-wire-connector-for-junction-boxes/p/773-118","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["773-118","capacitorterminalblock"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4055143237567","primaryCategoryName":"Installation Terminal Blocks and Connectors","numberContentUnits":50.0,"numberPackageUnits":500.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Installation Terminal Blocks and Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":false,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PUSH WIRE® connector for junction boxes","primaryImageUrl":null,"productGroup":null,"nameEn":"PUSH WIRE® connector for junction boxes; for solid and stranded conductors; max. 2.5 mm²; 8-conductor; transparent housing; green cover; Surrounding air temperature: max 60°C; 2,50 mm²; transparent","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"60247293","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PUSH WIRE® Splicing Connector","productColor":null,"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":[],"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":"<b>NOTICE: Observe installation and safety instructions!</b>","safetyAdviceDownloadUrl":"/medias/Insert-safety-handling-en.pdf?context=bWFzdGVyfGRvd25sb2Fkc3wxNTAyMjM1fGFwcGxpY2F0aW9uL3BkZnxhRFEzTDJnMVlpOHhORGsyTlRRNE9Ea3hNRE0yTmk5SmJuTmxjblJmYzJGbVpYUjVYMmhoYm1Sc2FXNW5YMlZ1TG5Ca1pnfDdjYmFlZWU5NGQ1YWZjN2NlMTQ4N2Q1NmEwNTBiMWEyZDNkNWQ0NjhjZjMxODYyYTJmNTY1OWZlMjI5ODQ1MTI&attachment=true","thermosimulation":false,"hideWhereToBuy":false}
Item no. 773-118
PUSH WIRE® connector for junction boxes; for solid and stranded conductors; max. 2.5 mm²; 8-conductor; transparent housing; green cover; Surrounding air temperature: max 60°C; 2,50 mm²; transparent