[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"773-606","name":"PUSH WIRE® splicing connector; for solid conductors; max. 4 mm²; 6-conductor; Brown clear housing; brown cover; Surrounding air temperature: max 60°C; 2,50 mm²; multicoloured","url":"/installation-terminal-blocks-and-connectors/push-wire-splicing-connector/p/773-606","description":"<h2>Push wire® splicing connector, 773 Series, Push-in</h2><br/><br/>Our push wire® splicing connector (item number 773-606) is designed for seamless electrical installations. This series of PUSH WIRE® connectors ensures safe and quick connections in both surface-mounted and flush-mounted junction boxes in any building, regardless of installation complexity. This splicing connector has a rated voltage of 400 V and can handle currents up to 32 A, making it suitable for high-load applications. Conductors should only be connected to push wire® splicing connector if their strip length is 12 mm. This product incorporates conductor terminals and utilizes PUSH WIRE®. Our PUSH WIRE® connection offers a simple and reliable solution for connecting solid conductors. The item's dimensions are 18.8 x 13.1 x 19.5 mm (width x height x depth). Depending on the conductor type, push wire® splicing connector is suitable for conductor cross sections ranging from 1.5 mm² to 4 mm². The contact surface is coated with tin.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3MTg4MTR8aW1hZ2UvanBlZ3xhREZsTDJnMFpTOHhOVEEzT1RreU9UQTROVGs0TWd8MWEyYjNkZmJmMGQ3OTYyNzlkNjYzMWVhMTM1YjdiNTA5Y2U3NDQ3MTNmZGJiMjMyNzdjNTNhNzU5NDkxYjA1YQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200001c00011fe8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200001c00011fe8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTcxOTd8aW1hZ2UvanBlZ3xhRFE0TDJnek1DOHhOVEEzT1RreU9Ua3dOVEU0TWk4eU1EQXdYekF5TURBd01ERmpNREF3TVRGbVpUZ3dNREF4TURCaU5sOUVSUzVxY0djfDE5YzUxOTcwMGMxYmViNDk0MTNjMjNkYmFlY2U4YzQxYTJjYTAwMzM2Y2Y2NTEyYjU1ZjQ2N2Y1ODVlYTc1YjY","altText":"2000_0200001c00011fe8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200001c00011fe8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200001c00011fe8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTcxOTd8aW1hZ2UvanBlZ3xhRFE0TDJnek1DOHhOVEEzT1RreU9Ua3dOVEU0TWk4eU1EQXdYekF5TURBd01ERmpNREF3TVRGbVpUZ3dNREF4TURCaU5sOUVSUzVxY0djfDE5YzUxOTcwMGMxYmViNDk0MTNjMjNkYmFlY2U4YzQxYTJjYTAwMzM2Y2Y2NTEyYjU1ZjQ2N2Y1ODVlYTc1YjY","altText":"2000_0200001c00011fe8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200001c00011fe8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200001c00011fe8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTcxOTd8aW1hZ2UvanBlZ3xhRFE0TDJnek1DOHhOVEEzT1RreU9Ua3dOVEU0TWk4eU1EQXdYekF5TURBd01ERmpNREF3TVRGbVpUZ3dNREF4TURCaU5sOUVSUzVxY0djfDE5YzUxOTcwMGMxYmViNDk0MTNjMjNkYmFlY2U4YzQxYTJjYTAwMzM2Y2Y2NTEyYjU1ZjQ2N2Y1ODVlYTc1YjY","altText":"2000_0200001c00011fe8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200001c00011fe8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200001c00011fe8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTcxOTd8aW1hZ2UvanBlZ3xhRFE0TDJnek1DOHhOVEEzT1RreU9Ua3dOVEU0TWk4eU1EQXdYekF5TURBd01ERmpNREF3TVRGbVpUZ3dNREF4TURCaU5sOUVSUzVxY0djfDE5YzUxOTcwMGMxYmViNDk0MTNjMjNkYmFlY2U4YzQxYTJjYTAwMzM2Y2Y2NTEyYjU1ZjQ2N2Y1ODVlYTc1YjY","altText":"2000_0200001c00011fe8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200001c00011fe8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200001c00011fe8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTcxOTd8aW1hZ2UvanBlZ3xhRFJtTDJoall5OHhOVEEzT1Rrek1ERXpORFUxT0M4eE5EUXdYekF5TURBd01ERmpNREF3TVRGbVpUZ3dNREF4TURCaU5sOUVSUzVxY0djfDBmYzY3NDQ3ODE4YWJlMmE0NGIxODJmY2IxMDdhYzFmYTNjODc2YTQ5ZjFiZTVlZmVjN2VkMzE5NzhlZTcwNjU","altText":"1440_0200001c00011fe8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200001c00011fe8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200001c00011fe8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTcxOTd8aW1hZ2UvanBlZ3xhR0kzTDJoalppOHhOVEEzT1Rrek1ESXpNamcyTWk4eE1qZ3dYekF5TURBd01ERmpNREF3TVRGbVpUZ3dNREF4TURCaU5sOUVSUzVxY0djfGExOGIwNGI0NDhjMWYwMzU4YTMxNTcyMTk1ODMzNDNjNDhkNmI5ZWRkZmQ0MDk5YjA0MmE2ZDQxMDc5ZDU5NGY","altText":"1280_0200001c00011fe8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200001c00011fe8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200001c00011fe8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4Njc5MHxpbWFnZS9qcGVnfGFHUmtMMmhrT1M4eE5UQTNPVGt6TURVeU56YzNOQzh4TURJMFh6QXlNREF3TURGak1EQXdNVEZtWlRnd01EQXhNREJpTmw5RVJTNXFjR2N8ZDI0MjMxZDhmMTQzYTYzNzFiYTAzY2ZiMWQzZjRhZGYwMzgzMjU0NDBlYjJjMDhiNTk1NzliMWY4OWVmNDljZg","altText":"1024_0200001c00011fe8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200001c00011fe8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200001c00011fe8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NzY1NHxpbWFnZS9qcGVnfGFERTFMMmhsTkM4eE5UQTNPVGt6TURneU1qWTROaTgzTmpoZk1ESXdNREF3TVdNd01EQXhNV1psT0RBd01ERXdNR0kyWDBSRkxtcHdad3xjZTQ0NTY3YmYwN2JmYTJhMmIwN2I0NTBmOTdiYTRiMzBhZjk2ODBmZWI4YjhmZTU2ZTI3NWE4N2I2NmM3OTEz","altText":"768_0200001c00011fe8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200001c00011fe8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200001c00011fe8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTI1OXxpbWFnZS9qcGVnfGFHUTBMMmhsTnk4eE5UQTNPVGt6TURrMU16YzFPQzgwT0RCZk1ESXdNREF3TVdNd01EQXhNV1psT0RBd01ERXdNR0kyWDBSRkxtcHdad3wyY2I1NjcyNjdiMjYzMWIxZjI3YThjMWFlMDE5NDZjZTJmNmUxZWY3ZWZhYzNkOTE4N2E4NWFlYTUyYWU2MDJk","altText":"480_0200001c00011fe8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200001c00011fe8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200001c00011fe8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODA2fGltYWdlL2pwZWd8YURFNUwyaGpZUzh4TlRBM09Ua3pNVEV4TnpVNU9DOHlNREJmTURJd01EQXdNV013TURBeE1XWmxPREF3TURFd01HSTJYMFJGTG1wd1p3fGE1MGVhM2U1YmM4YmRkNjhhYjhmNWIwMDBiYzk4ZjZiYmI3OWY3YWY3MTNmOTMzMDhiMWU2MGViNjIwMDI0N2Y","altText":"200_0200001c00011fe8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200001c00011fe8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200001c00011fe8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODA2fGltYWdlL2pwZWd8YURFNUwyaGpZUzh4TlRBM09Ua3pNVEV4TnpVNU9DOHlNREJmTURJd01EQXdNV013TURBeE1XWmxPREF3TURFd01HSTJYMFJGTG1wd1p3fGE1MGVhM2U1YmM4YmRkNjhhYjhmNWIwMDBiYzk4ZjZiYmI3OWY3YWY3MTNmOTMzMDhiMWU2MGViNjIwMDI0N2Y","altText":"200_0200001c00011fe8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200001c00011fe8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200001c00011fe8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODA2fGltYWdlL2pwZWd8YURFNUwyaGpZUzh4TlRBM09Ua3pNVEV4TnpVNU9DOHlNREJmTURJd01EQXdNV013TURBeE1XWmxPREF3TURFd01HSTJYMFJGTG1wd1p3fGE1MGVhM2U1YmM4YmRkNjhhYjhmNWIwMDBiYzk4ZjZiYmI3OWY3YWY3MTNmOTMzMDhiMWU2MGViNjIwMDI0N2Y","altText":"200_0200001c00011fe8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200001c00011fe8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200001c00011fe8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDg4fGltYWdlL2pwZWd8YUdWaEwyaGhaUzh4TlRBM09Ua3pNVGt3TkRBek1DOHhNakJmTURJd01EQXdNV013TURBeE1XWmxPREF3TURFd01HSTJYMFJGTG1wd1p3fDYzMGQ1NTBlMDFlY2E2NTIwNTlkNzFlOGMwMjU4YmQ1NjRmZTg0YzVlNzM5NWY1OWE4MGY3YTQxYjc0ZTliM2U","altText":"120_0200001c00011fe8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200001c00011fe8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001c00011fe8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTcxOTd8aW1hZ2UvanBlZ3xhRFE0TDJnek1DOHhOVEEzT1RreU9Ua3dOVEU0TWk4eU1EQXdYekF5TURBd01ERmpNREF3TVRGbVpUZ3dNREF4TURCaU5sOUVSUzVxY0djfDE5YzUxOTcwMGMxYmViNDk0MTNjMjNkYmFlY2U4YzQxYTJjYTAwMzM2Y2Y2NTEyYjU1ZjQ2N2Y1ODVlYTc1YjY","altText":"2000_0200001c00011fe8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001c00011fe8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001c00011fe8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTcxOTd8aW1hZ2UvanBlZ3xhRFE0TDJnek1DOHhOVEEzT1RreU9Ua3dOVEU0TWk4eU1EQXdYekF5TURBd01ERmpNREF3TVRGbVpUZ3dNREF4TURCaU5sOUVSUzVxY0djfDE5YzUxOTcwMGMxYmViNDk0MTNjMjNkYmFlY2U4YzQxYTJjYTAwMzM2Y2Y2NTEyYjU1ZjQ2N2Y1ODVlYTc1YjY","altText":"2000_0200001c00011fe8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001c00011fe8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001c00011fe8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTcxOTd8aW1hZ2UvanBlZ3xhRFE0TDJnek1DOHhOVEEzT1RreU9Ua3dOVEU0TWk4eU1EQXdYekF5TURBd01ERmpNREF3TVRGbVpUZ3dNREF4TURCaU5sOUVSUzVxY0djfDE5YzUxOTcwMGMxYmViNDk0MTNjMjNkYmFlY2U4YzQxYTJjYTAwMzM2Y2Y2NTEyYjU1ZjQ2N2Y1ODVlYTc1YjY","altText":"2000_0200001c00011fe8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001c00011fe8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001c00011fe8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODA2fGltYWdlL2pwZWd8YURFNUwyaGpZUzh4TlRBM09Ua3pNVEV4TnpVNU9DOHlNREJmTURJd01EQXdNV013TURBeE1XWmxPREF3TURFd01HSTJYMFJGTG1wd1p3fGE1MGVhM2U1YmM4YmRkNjhhYjhmNWIwMDBiYzk4ZjZiYmI3OWY3YWY3MTNmOTMzMDhiMWU2MGViNjIwMDI0N2Y","altText":"200_0200001c00011fe8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001c00011fe8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001c00011fe8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODA2fGltYWdlL2pwZWd8YURFNUwyaGpZUzh4TlRBM09Ua3pNVEV4TnpVNU9DOHlNREJmTURJd01EQXdNV013TURBeE1XWmxPREF3TURFd01HSTJYMFJGTG1wd1p3fGE1MGVhM2U1YmM4YmRkNjhhYjhmNWIwMDBiYzk4ZjZiYmI3OWY3YWY3MTNmOTMzMDhiMWU2MGViNjIwMDI0N2Y","altText":"200_0200001c00011fe8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001c00011fe8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001c00011fe8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTcxOTd8aW1hZ2UvanBlZ3xhRFE0TDJnek1DOHhOVEEzT1RreU9Ua3dOVEU0TWk4eU1EQXdYekF5TURBd01ERmpNREF3TVRGbVpUZ3dNREF4TURCaU5sOUVSUzVxY0djfDE5YzUxOTcwMGMxYmViNDk0MTNjMjNkYmFlY2U4YzQxYTJjYTAwMzM2Y2Y2NTEyYjU1ZjQ2N2Y1ODVlYTc1YjY","altText":"2000_0200001c00011fe8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001c00011fe8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001c00011fe8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTcxOTd8aW1hZ2UvanBlZ3xhRFJtTDJoall5OHhOVEEzT1Rrek1ERXpORFUxT0M4eE5EUXdYekF5TURBd01ERmpNREF3TVRGbVpUZ3dNREF4TURCaU5sOUVSUzVxY0djfDBmYzY3NDQ3ODE4YWJlMmE0NGIxODJmY2IxMDdhYzFmYTNjODc2YTQ5ZjFiZTVlZmVjN2VkMzE5NzhlZTcwNjU","altText":"1440_0200001c00011fe8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200001c00011fe8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001c00011fe8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTcxOTd8aW1hZ2UvanBlZ3xhR0kzTDJoalppOHhOVEEzT1Rrek1ESXpNamcyTWk4eE1qZ3dYekF5TURBd01ERmpNREF3TVRGbVpUZ3dNREF4TURCaU5sOUVSUzVxY0djfGExOGIwNGI0NDhjMWYwMzU4YTMxNTcyMTk1ODMzNDNjNDhkNmI5ZWRkZmQ0MDk5YjA0MmE2ZDQxMDc5ZDU5NGY","altText":"1280_0200001c00011fe8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200001c00011fe8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001c00011fe8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4Njc5MHxpbWFnZS9qcGVnfGFHUmtMMmhrT1M4eE5UQTNPVGt6TURVeU56YzNOQzh4TURJMFh6QXlNREF3TURGak1EQXdNVEZtWlRnd01EQXhNREJpTmw5RVJTNXFjR2N8ZDI0MjMxZDhmMTQzYTYzNzFiYTAzY2ZiMWQzZjRhZGYwMzgzMjU0NDBlYjJjMDhiNTk1NzliMWY4OWVmNDljZg","altText":"1024_0200001c00011fe8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200001c00011fe8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001c00011fe8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NzY1NHxpbWFnZS9qcGVnfGFERTFMMmhsTkM4eE5UQTNPVGt6TURneU1qWTROaTgzTmpoZk1ESXdNREF3TVdNd01EQXhNV1psT0RBd01ERXdNR0kyWDBSRkxtcHdad3xjZTQ0NTY3YmYwN2JmYTJhMmIwN2I0NTBmOTdiYTRiMzBhZjk2ODBmZWI4YjhmZTU2ZTI3NWE4N2I2NmM3OTEz","altText":"768_0200001c00011fe8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200001c00011fe8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001c00011fe8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTI1OXxpbWFnZS9qcGVnfGFHUTBMMmhsTnk4eE5UQTNPVGt6TURrMU16YzFPQzgwT0RCZk1ESXdNREF3TVdNd01EQXhNV1psT0RBd01ERXdNR0kyWDBSRkxtcHdad3wyY2I1NjcyNjdiMjYzMWIxZjI3YThjMWFlMDE5NDZjZTJmNmUxZWY3ZWZhYzNkOTE4N2E4NWFlYTUyYWU2MDJk","altText":"480_0200001c00011fe8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200001c00011fe8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001c00011fe8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODA2fGltYWdlL2pwZWd8YURFNUwyaGpZUzh4TlRBM09Ua3pNVEV4TnpVNU9DOHlNREJmTURJd01EQXdNV013TURBeE1XWmxPREF3TURFd01HSTJYMFJGTG1wd1p3fGE1MGVhM2U1YmM4YmRkNjhhYjhmNWIwMDBiYzk4ZjZiYmI3OWY3YWY3MTNmOTMzMDhiMWU2MGViNjIwMDI0N2Y","altText":"200_0200001c00011fe8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001c00011fe8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001c00011fe8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDg4fGltYWdlL2pwZWd8YUdWaEwyaGhaUzh4TlRBM09Ua3pNVGt3TkRBek1DOHhNakJmTURJd01EQXdNV013TURBeE1XWmxPREF3TURFd01HSTJYMFJGTG1wd1p3fDYzMGQ1NTBlMDFlY2E2NTIwNTlkNzFlOGMwMjU4YmQ1NjRmZTg0YzVlNzM5NWY1OWE4MGY3YTQxYjc0ZTliM2U","altText":"120_0200001c00011fe8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200001c00011fe8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3MTg4MTR8aW1hZ2UvanBlZ3xhREZsTDJnMFpTOHhOVEEzT1RreU9UQTROVGs0TWd8MWEyYjNkZmJmMGQ3OTYyNzlkNjYzMWVhMTM1YjdiNTA5Y2U3NDQ3MTNmZGJiMjMyNzdjNTNhNzU5NDkxYjA1YQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200001c00011fe8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001c000348a9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzEzNnxpbWFnZS9qcGVnfGFHWTVMMmc0Wmk4eE5UQTNOelEwTmpjM09Ea3hNQzh5TURBd1h6QXlNREF3TURGak1EQXdNelE0WVRrd01EQXhNREJpTmw5RVJTNXFjR2N8NjJlMGE4ZjA3YWFhMDcxMTg0OTQ0ZmE2YzIxNWZjNGFiZjBmM2RkZmM3OWRiNTczZWJmMDhjOWNmZDQ3OGQyNg","altText":"2000_0200001c000348a9000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001c000348a9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001c000348a9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzEzNnxpbWFnZS9qcGVnfGFHWTVMMmc0Wmk4eE5UQTNOelEwTmpjM09Ea3hNQzh5TURBd1h6QXlNREF3TURGak1EQXdNelE0WVRrd01EQXhNREJpTmw5RVJTNXFjR2N8NjJlMGE4ZjA3YWFhMDcxMTg0OTQ0ZmE2YzIxNWZjNGFiZjBmM2RkZmM3OWRiNTczZWJmMDhjOWNmZDQ3OGQyNg","altText":"2000_0200001c000348a9000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001c000348a9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001c000348a9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzEzNnxpbWFnZS9qcGVnfGFHWTVMMmc0Wmk4eE5UQTNOelEwTmpjM09Ea3hNQzh5TURBd1h6QXlNREF3TURGak1EQXdNelE0WVRrd01EQXhNREJpTmw5RVJTNXFjR2N8NjJlMGE4ZjA3YWFhMDcxMTg0OTQ0ZmE2YzIxNWZjNGFiZjBmM2RkZmM3OWRiNTczZWJmMDhjOWNmZDQ3OGQyNg","altText":"2000_0200001c000348a9000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001c000348a9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001c000348a9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NDV8aW1hZ2UvanBlZ3xhR0V6TDJobU9TOHhOVEEzTnpRME56YzJNVGsxTUM4eU1EQmZNREl3TURBd01XTXdNREF6TkRoaE9UQXdNREV3TUdJMlgwUkZMbXB3Wnd8NjEwNTk1MGIyMzU1OGQ1NDM0NjgxY2JhYjJhMjg3ZTQ1Y2VkNWYzY2RmN2U1OTFiOGUxNmQ1OGMwYTU2NjRlOQ","altText":"200_0200001c000348a9000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001c000348a9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001c000348a9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NDV8aW1hZ2UvanBlZ3xhR0V6TDJobU9TOHhOVEEzTnpRME56YzJNVGsxTUM4eU1EQmZNREl3TURBd01XTXdNREF6TkRoaE9UQXdNREV3TUdJMlgwUkZMbXB3Wnd8NjEwNTk1MGIyMzU1OGQ1NDM0NjgxY2JhYjJhMjg3ZTQ1Y2VkNWYzY2RmN2U1OTFiOGUxNmQ1OGMwYTU2NjRlOQ","altText":"200_0200001c000348a9000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001c000348a9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001c000348a9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzEzNnxpbWFnZS9qcGVnfGFHWTVMMmc0Wmk4eE5UQTNOelEwTmpjM09Ea3hNQzh5TURBd1h6QXlNREF3TURGak1EQXdNelE0WVRrd01EQXhNREJpTmw5RVJTNXFjR2N8NjJlMGE4ZjA3YWFhMDcxMTg0OTQ0ZmE2YzIxNWZjNGFiZjBmM2RkZmM3OWRiNTczZWJmMDhjOWNmZDQ3OGQyNg","altText":"2000_0200001c000348a9000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001c000348a9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001c000348a9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzEzNnxpbWFnZS9qcGVnfGFERmpMMmhsTVM4eE5UQTNOelEwTnpBd09ESTROaTh4TkRRd1h6QXlNREF3TURGak1EQXdNelE0WVRrd01EQXhNREJpTmw5RVJTNXFjR2N8ZjViZjFkNzFiMmE5YjczNzM1MWI5OTdlOTM4OThlYmY4NmFkYmQ2NmEwMjRhMzY4ZGNmMDBiMjFhNmE1ODlkZQ","altText":"1440_0200001c000348a9000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200001c000348a9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001c000348a9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzEzNnxpbWFnZS9qcGVnfGFEUTJMMmhsTlM4eE5UQTNOelEwTnpFM01qRXlOaTh4TWpnd1h6QXlNREF3TURGak1EQXdNelE0WVRrd01EQXhNREJpTmw5RVJTNXFjR2N8OTY3NzQ3M2ZlMDBmNDlhNWFmYmJiMWY0NDA3NGY2NDc5NjgzMjMxOTA4NzY2NTQ1NGY3NmYxMDM3OGY1ZTNmMQ","altText":"1280_0200001c000348a9000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200001c000348a9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001c000348a9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzEzNnxpbWFnZS9qcGVnfGFEVTFMMmhsWWk4eE5UQTNOelEwTnpNd016RTVPQzh4TURJMFh6QXlNREF3TURGak1EQXdNelE0WVRrd01EQXhNREJpTmw5RVJTNXFjR2N8M2IxMTY1YTkzNDczYzBmNmZlNTVkZjU2ZjlmYWRlZDE2ZTM1YmRmNGI3Njg2NTU1ZDExODVjYTk3YzEyZWJjZg","altText":"1024_0200001c000348a9000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200001c000348a9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001c000348a9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzEzNnxpbWFnZS9qcGVnfGFERTBMMmhsWmk4eE5UQTNOelEwTnpRek5ESTNNQzgzTmpoZk1ESXdNREF3TVdNd01EQXpORGhoT1RBd01ERXdNR0kyWDBSRkxtcHdad3xiY2YzNWE1NTgzNmEyY2VkMDc5NjIxNThkZTI2YzJjZTY4ZThhMDA1OGNiZjIyZDk2NWYxNTdkM2Q3NDUxZDlk","altText":"768_0200001c000348a9000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200001c000348a9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001c000348a9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDEzOXxpbWFnZS9qcGVnfGFHVTBMMmhtTlM4eE5UQTNOelEwTnpZek1EZzNPQzgwT0RCZk1ESXdNREF3TVdNd01EQXpORGhoT1RBd01ERXdNR0kyWDBSRkxtcHdad3xkZTA4MzIxN2Q3MzQzM2JkYmU2MDM4OTY5NGY1YjVhNjcwMzUyMjQ2YjE2NzU5YWZhMjg1YmY1MWVjM2RlOGEx","altText":"480_0200001c000348a9000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200001c000348a9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001c000348a9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NDV8aW1hZ2UvanBlZ3xhR0V6TDJobU9TOHhOVEEzTnpRME56YzJNVGsxTUM4eU1EQmZNREl3TURBd01XTXdNREF6TkRoaE9UQXdNREV3TUdJMlgwUkZMbXB3Wnd8NjEwNTk1MGIyMzU1OGQ1NDM0NjgxY2JhYjJhMjg3ZTQ1Y2VkNWYzY2RmN2U1OTFiOGUxNmQ1OGMwYTU2NjRlOQ","altText":"200_0200001c000348a9000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001c000348a9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001c000348a9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzUwfGltYWdlL2pwZWd8YURrMUwyaGhNeTh4TlRBM056UTBPRFUwT0RNNE1pOHhNakJmTURJd01EQXdNV013TURBek5EaGhPVEF3TURFd01HSTJYMFJGTG1wd1p3fGQzMjIxZDljMDRmNmQ4NDBhMGFlNmE4NzEzODNhYjk0MmVmYzZmNDYwNzQ5MjE0MjkyNDk4MWI4MTc4ZWQ3NDI","altText":"120_0200001c000348a9000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200001c000348a9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzOTA5NnxpbWFnZS9qcGVnfGFHRXpMMmd5TWk4eE5UQTNOelEwTlRZMk5EYzVPQXwwZGFiZTViYTdlNTc0Y2EyOGI4YmZhYzg2MjBkZTRhZGU5NTA2MmRkMzE2NTRlZTM2ZTJiMjRhZmM0ZTM4MTY5","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200001c000348a9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001c00011fe8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTcxOTd8aW1hZ2UvanBlZ3xhRFE0TDJnek1DOHhOVEEzT1RreU9Ua3dOVEU0TWk4eU1EQXdYekF5TURBd01ERmpNREF3TVRGbVpUZ3dNREF4TURCaU5sOUVSUzVxY0djfDE5YzUxOTcwMGMxYmViNDk0MTNjMjNkYmFlY2U4YzQxYTJjYTAwMzM2Y2Y2NTEyYjU1ZjQ2N2Y1ODVlYTc1YjY","altText":"2000_0200001c00011fe8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001c00011fe8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001c00011fe8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTcxOTd8aW1hZ2UvanBlZ3xhRFE0TDJnek1DOHhOVEEzT1RreU9Ua3dOVEU0TWk4eU1EQXdYekF5TURBd01ERmpNREF3TVRGbVpUZ3dNREF4TURCaU5sOUVSUzVxY0djfDE5YzUxOTcwMGMxYmViNDk0MTNjMjNkYmFlY2U4YzQxYTJjYTAwMzM2Y2Y2NTEyYjU1ZjQ2N2Y1ODVlYTc1YjY","altText":"2000_0200001c00011fe8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001c00011fe8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001c00011fe8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTcxOTd8aW1hZ2UvanBlZ3xhRFE0TDJnek1DOHhOVEEzT1RreU9Ua3dOVEU0TWk4eU1EQXdYekF5TURBd01ERmpNREF3TVRGbVpUZ3dNREF4TURCaU5sOUVSUzVxY0djfDE5YzUxOTcwMGMxYmViNDk0MTNjMjNkYmFlY2U4YzQxYTJjYTAwMzM2Y2Y2NTEyYjU1ZjQ2N2Y1ODVlYTc1YjY","altText":"2000_0200001c00011fe8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001c00011fe8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001c00011fe8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODA2fGltYWdlL2pwZWd8YURFNUwyaGpZUzh4TlRBM09Ua3pNVEV4TnpVNU9DOHlNREJmTURJd01EQXdNV013TURBeE1XWmxPREF3TURFd01HSTJYMFJGTG1wd1p3fGE1MGVhM2U1YmM4YmRkNjhhYjhmNWIwMDBiYzk4ZjZiYmI3OWY3YWY3MTNmOTMzMDhiMWU2MGViNjIwMDI0N2Y","altText":"200_0200001c00011fe8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001c00011fe8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001c00011fe8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODA2fGltYWdlL2pwZWd8YURFNUwyaGpZUzh4TlRBM09Ua3pNVEV4TnpVNU9DOHlNREJmTURJd01EQXdNV013TURBeE1XWmxPREF3TURFd01HSTJYMFJGTG1wd1p3fGE1MGVhM2U1YmM4YmRkNjhhYjhmNWIwMDBiYzk4ZjZiYmI3OWY3YWY3MTNmOTMzMDhiMWU2MGViNjIwMDI0N2Y","altText":"200_0200001c00011fe8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001c00011fe8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001c00011fe8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTcxOTd8aW1hZ2UvanBlZ3xhRFE0TDJnek1DOHhOVEEzT1RreU9Ua3dOVEU0TWk4eU1EQXdYekF5TURBd01ERmpNREF3TVRGbVpUZ3dNREF4TURCaU5sOUVSUzVxY0djfDE5YzUxOTcwMGMxYmViNDk0MTNjMjNkYmFlY2U4YzQxYTJjYTAwMzM2Y2Y2NTEyYjU1ZjQ2N2Y1ODVlYTc1YjY","altText":"2000_0200001c00011fe8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001c00011fe8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001c00011fe8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTcxOTd8aW1hZ2UvanBlZ3xhRFJtTDJoall5OHhOVEEzT1Rrek1ERXpORFUxT0M4eE5EUXdYekF5TURBd01ERmpNREF3TVRGbVpUZ3dNREF4TURCaU5sOUVSUzVxY0djfDBmYzY3NDQ3ODE4YWJlMmE0NGIxODJmY2IxMDdhYzFmYTNjODc2YTQ5ZjFiZTVlZmVjN2VkMzE5NzhlZTcwNjU","altText":"1440_0200001c00011fe8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200001c00011fe8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001c00011fe8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTcxOTd8aW1hZ2UvanBlZ3xhR0kzTDJoalppOHhOVEEzT1Rrek1ESXpNamcyTWk4eE1qZ3dYekF5TURBd01ERmpNREF3TVRGbVpUZ3dNREF4TURCaU5sOUVSUzVxY0djfGExOGIwNGI0NDhjMWYwMzU4YTMxNTcyMTk1ODMzNDNjNDhkNmI5ZWRkZmQ0MDk5YjA0MmE2ZDQxMDc5ZDU5NGY","altText":"1280_0200001c00011fe8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200001c00011fe8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001c00011fe8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4Njc5MHxpbWFnZS9qcGVnfGFHUmtMMmhrT1M4eE5UQTNPVGt6TURVeU56YzNOQzh4TURJMFh6QXlNREF3TURGak1EQXdNVEZtWlRnd01EQXhNREJpTmw5RVJTNXFjR2N8ZDI0MjMxZDhmMTQzYTYzNzFiYTAzY2ZiMWQzZjRhZGYwMzgzMjU0NDBlYjJjMDhiNTk1NzliMWY4OWVmNDljZg","altText":"1024_0200001c00011fe8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200001c00011fe8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001c00011fe8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NzY1NHxpbWFnZS9qcGVnfGFERTFMMmhsTkM4eE5UQTNPVGt6TURneU1qWTROaTgzTmpoZk1ESXdNREF3TVdNd01EQXhNV1psT0RBd01ERXdNR0kyWDBSRkxtcHdad3xjZTQ0NTY3YmYwN2JmYTJhMmIwN2I0NTBmOTdiYTRiMzBhZjk2ODBmZWI4YjhmZTU2ZTI3NWE4N2I2NmM3OTEz","altText":"768_0200001c00011fe8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200001c00011fe8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001c00011fe8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTI1OXxpbWFnZS9qcGVnfGFHUTBMMmhsTnk4eE5UQTNPVGt6TURrMU16YzFPQzgwT0RCZk1ESXdNREF3TVdNd01EQXhNV1psT0RBd01ERXdNR0kyWDBSRkxtcHdad3wyY2I1NjcyNjdiMjYzMWIxZjI3YThjMWFlMDE5NDZjZTJmNmUxZWY3ZWZhYzNkOTE4N2E4NWFlYTUyYWU2MDJk","altText":"480_0200001c00011fe8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200001c00011fe8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001c00011fe8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODA2fGltYWdlL2pwZWd8YURFNUwyaGpZUzh4TlRBM09Ua3pNVEV4TnpVNU9DOHlNREJmTURJd01EQXdNV013TURBeE1XWmxPREF3TURFd01HSTJYMFJGTG1wd1p3fGE1MGVhM2U1YmM4YmRkNjhhYjhmNWIwMDBiYzk4ZjZiYmI3OWY3YWY3MTNmOTMzMDhiMWU2MGViNjIwMDI0N2Y","altText":"200_0200001c00011fe8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001c00011fe8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001c00011fe8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDg4fGltYWdlL2pwZWd8YUdWaEwyaGhaUzh4TlRBM09Ua3pNVGt3TkRBek1DOHhNakJmTURJd01EQXdNV013TURBeE1XWmxPREF3TURFd01HSTJYMFJGTG1wd1p3fDYzMGQ1NTBlMDFlY2E2NTIwNTlkNzFlOGMwMjU4YmQ1NjRmZTg0YzVlNzM5NWY1OWE4MGY3YTQxYjc0ZTliM2U","altText":"120_0200001c00011fe8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200001c00011fe8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3MTg4MTR8aW1hZ2UvanBlZ3xhREZsTDJnMFpTOHhOVEEzT1RreU9UQTROVGs0TWd8MWEyYjNkZmJmMGQ3OTYyNzlkNjYzMWVhMTM1YjdiNTA5Y2U3NDQ3MTNmZGJiMjMyNzdjNTNhNzU5NDkxYjA1YQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200001c00011fe8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001c000348a9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzEzNnxpbWFnZS9qcGVnfGFHWTVMMmc0Wmk4eE5UQTNOelEwTmpjM09Ea3hNQzh5TURBd1h6QXlNREF3TURGak1EQXdNelE0WVRrd01EQXhNREJpTmw5RVJTNXFjR2N8NjJlMGE4ZjA3YWFhMDcxMTg0OTQ0ZmE2YzIxNWZjNGFiZjBmM2RkZmM3OWRiNTczZWJmMDhjOWNmZDQ3OGQyNg","altText":"2000_0200001c000348a9000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001c000348a9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001c000348a9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzEzNnxpbWFnZS9qcGVnfGFHWTVMMmc0Wmk4eE5UQTNOelEwTmpjM09Ea3hNQzh5TURBd1h6QXlNREF3TURGak1EQXdNelE0WVRrd01EQXhNREJpTmw5RVJTNXFjR2N8NjJlMGE4ZjA3YWFhMDcxMTg0OTQ0ZmE2YzIxNWZjNGFiZjBmM2RkZmM3OWRiNTczZWJmMDhjOWNmZDQ3OGQyNg","altText":"2000_0200001c000348a9000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001c000348a9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001c000348a9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzEzNnxpbWFnZS9qcGVnfGFHWTVMMmc0Wmk4eE5UQTNOelEwTmpjM09Ea3hNQzh5TURBd1h6QXlNREF3TURGak1EQXdNelE0WVRrd01EQXhNREJpTmw5RVJTNXFjR2N8NjJlMGE4ZjA3YWFhMDcxMTg0OTQ0ZmE2YzIxNWZjNGFiZjBmM2RkZmM3OWRiNTczZWJmMDhjOWNmZDQ3OGQyNg","altText":"2000_0200001c000348a9000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001c000348a9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001c000348a9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NDV8aW1hZ2UvanBlZ3xhR0V6TDJobU9TOHhOVEEzTnpRME56YzJNVGsxTUM4eU1EQmZNREl3TURBd01XTXdNREF6TkRoaE9UQXdNREV3TUdJMlgwUkZMbXB3Wnd8NjEwNTk1MGIyMzU1OGQ1NDM0NjgxY2JhYjJhMjg3ZTQ1Y2VkNWYzY2RmN2U1OTFiOGUxNmQ1OGMwYTU2NjRlOQ","altText":"200_0200001c000348a9000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001c000348a9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001c000348a9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NDV8aW1hZ2UvanBlZ3xhR0V6TDJobU9TOHhOVEEzTnpRME56YzJNVGsxTUM4eU1EQmZNREl3TURBd01XTXdNREF6TkRoaE9UQXdNREV3TUdJMlgwUkZMbXB3Wnd8NjEwNTk1MGIyMzU1OGQ1NDM0NjgxY2JhYjJhMjg3ZTQ1Y2VkNWYzY2RmN2U1OTFiOGUxNmQ1OGMwYTU2NjRlOQ","altText":"200_0200001c000348a9000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001c000348a9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001c000348a9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzEzNnxpbWFnZS9qcGVnfGFHWTVMMmc0Wmk4eE5UQTNOelEwTmpjM09Ea3hNQzh5TURBd1h6QXlNREF3TURGak1EQXdNelE0WVRrd01EQXhNREJpTmw5RVJTNXFjR2N8NjJlMGE4ZjA3YWFhMDcxMTg0OTQ0ZmE2YzIxNWZjNGFiZjBmM2RkZmM3OWRiNTczZWJmMDhjOWNmZDQ3OGQyNg","altText":"2000_0200001c000348a9000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001c000348a9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001c000348a9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzEzNnxpbWFnZS9qcGVnfGFERmpMMmhsTVM4eE5UQTNOelEwTnpBd09ESTROaTh4TkRRd1h6QXlNREF3TURGak1EQXdNelE0WVRrd01EQXhNREJpTmw5RVJTNXFjR2N8ZjViZjFkNzFiMmE5YjczNzM1MWI5OTdlOTM4OThlYmY4NmFkYmQ2NmEwMjRhMzY4ZGNmMDBiMjFhNmE1ODlkZQ","altText":"1440_0200001c000348a9000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200001c000348a9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001c000348a9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzEzNnxpbWFnZS9qcGVnfGFEUTJMMmhsTlM4eE5UQTNOelEwTnpFM01qRXlOaTh4TWpnd1h6QXlNREF3TURGak1EQXdNelE0WVRrd01EQXhNREJpTmw5RVJTNXFjR2N8OTY3NzQ3M2ZlMDBmNDlhNWFmYmJiMWY0NDA3NGY2NDc5NjgzMjMxOTA4NzY2NTQ1NGY3NmYxMDM3OGY1ZTNmMQ","altText":"1280_0200001c000348a9000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200001c000348a9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001c000348a9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzEzNnxpbWFnZS9qcGVnfGFEVTFMMmhsWWk4eE5UQTNOelEwTnpNd016RTVPQzh4TURJMFh6QXlNREF3TURGak1EQXdNelE0WVRrd01EQXhNREJpTmw5RVJTNXFjR2N8M2IxMTY1YTkzNDczYzBmNmZlNTVkZjU2ZjlmYWRlZDE2ZTM1YmRmNGI3Njg2NTU1ZDExODVjYTk3YzEyZWJjZg","altText":"1024_0200001c000348a9000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200001c000348a9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001c000348a9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzEzNnxpbWFnZS9qcGVnfGFERTBMMmhsWmk4eE5UQTNOelEwTnpRek5ESTNNQzgzTmpoZk1ESXdNREF3TVdNd01EQXpORGhoT1RBd01ERXdNR0kyWDBSRkxtcHdad3xiY2YzNWE1NTgzNmEyY2VkMDc5NjIxNThkZTI2YzJjZTY4ZThhMDA1OGNiZjIyZDk2NWYxNTdkM2Q3NDUxZDlk","altText":"768_0200001c000348a9000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200001c000348a9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001c000348a9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDEzOXxpbWFnZS9qcGVnfGFHVTBMMmhtTlM4eE5UQTNOelEwTnpZek1EZzNPQzgwT0RCZk1ESXdNREF3TVdNd01EQXpORGhoT1RBd01ERXdNR0kyWDBSRkxtcHdad3xkZTA4MzIxN2Q3MzQzM2JkYmU2MDM4OTY5NGY1YjVhNjcwMzUyMjQ2YjE2NzU5YWZhMjg1YmY1MWVjM2RlOGEx","altText":"480_0200001c000348a9000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200001c000348a9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001c000348a9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NDV8aW1hZ2UvanBlZ3xhR0V6TDJobU9TOHhOVEEzTnpRME56YzJNVGsxTUM4eU1EQmZNREl3TURBd01XTXdNREF6TkRoaE9UQXdNREV3TUdJMlgwUkZMbXB3Wnd8NjEwNTk1MGIyMzU1OGQ1NDM0NjgxY2JhYjJhMjg3ZTQ1Y2VkNWYzY2RmN2U1OTFiOGUxNmQ1OGMwYTU2NjRlOQ","altText":"200_0200001c000348a9000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001c000348a9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001c000348a9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzUwfGltYWdlL2pwZWd8YURrMUwyaGhNeTh4TlRBM056UTBPRFUwT0RNNE1pOHhNakJmTURJd01EQXdNV013TURBek5EaGhPVEF3TURFd01HSTJYMFJGTG1wd1p3fGQzMjIxZDljMDRmNmQ4NDBhMGFlNmE4NzEzODNhYjk0MmVmYzZmNDYwNzQ5MjE0MjkyNDk4MWI4MTc4ZWQ3NDI","altText":"120_0200001c000348a9000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200001c000348a9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzOTA5NnxpbWFnZS9qcGVnfGFHRXpMMmd5TWk4eE5UQTNOelEwTlRZMk5EYzVPQXwwZGFiZTViYTdlNTc0Y2EyOGI4YmZhYzg2MjBkZTRhZGU5NTA2MmRkMzE2NTRlZTM2ZTJiMjRhZmM0ZTM4MTY5","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200001c000348a9000100b6_DE.jpg"}],"categories":[{"code":"10002","name":"Installation Terminal Blocks and Connectors","url":"/c/installation-terminal-blocks-and-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"installation-terminal-blocks-and-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Whether in a junction box or distribution box, WAGO's installation terminal blocks and connectors offer you the right product for every installation job.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-installation-terminal-blocks-and-connectors"},{"code":"10008","name":"Lighting connection","url":"/c/lighting-connector","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"lighting-connector","superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"50002","name":"Wire/Splicing Connectors","url":"/c/wire-splicing-connectors","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"wire-splicing-connectors","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"773-606","stock":null,"url":"/installation-terminal-blocks-and-connectors/push-wire-splicing-connector/p/773-606","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["773-606","capacitorterminalblock"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4055143088671","primaryCategoryName":"Installation Terminal Blocks and Connectors","numberContentUnits":50.0,"numberPackageUnits":500.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Installation Terminal Blocks and Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":false,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PUSH WIRE® splicing connector","primaryImageUrl":null,"productGroup":null,"nameEn":"PUSH WIRE® splicing connector; for solid conductors; max. 4 mm²; 6-conductor; Brown clear housing; brown cover; Surrounding air temperature: max 60°C; 2,50 mm²; multicoloured","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"60520676","stockArticle":true,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PUSH WIRE® Splicing Connector","productColor":null,"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":[],"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":"<b>NOTICE: Observe installation and safety instructions!</b>","safetyAdviceDownloadUrl":"/medias/Insert-safety-handling-en.pdf?context=bWFzdGVyfGRvd25sb2Fkc3wxNTAyMjM1fGFwcGxpY2F0aW9uL3BkZnxhRFEzTDJnMVlpOHhORGsyTlRRNE9Ea3hNRE0yTmk5SmJuTmxjblJmYzJGbVpYUjVYMmhoYm1Sc2FXNW5YMlZ1TG5Ca1pnfDdjYmFlZWU5NGQ1YWZjN2NlMTQ4N2Q1NmEwNTBiMWEyZDNkNWQ0NjhjZjMxODYyYTJmNTY1OWZlMjI5ODQ1MTI&attachment=true","thermosimulation":false,"hideWhereToBuy":false}
Item no. 773-606
PUSH WIRE® splicing connector; for solid conductors; max. 4 mm²; 6-conductor; Brown clear housing; brown cover; Surrounding air temperature: max 60°C; 2,50 mm²; multicoloured