[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"804-310","name":"PCB terminal block; push-button; 2.5 mm²; Pin spacing 7.5 mm; 10-pole; Push-in CAGE CLAMP®; gray","url":"/pcb-terminal-blocks-and-pluggable-connectors/1-conductor-pcb-terminal-strip/p/804-310","description":"<h2>PCB terminal block, 804 Series, 0 °conductor entry to board</h2><br/><br/>Our PCB terminal block (item number 804-310) is the perfect way to connect conductors quickly and securely. It offers the flexibility needed for different mounting types. Our PCB terminal block is rated for 320 V and is designed for use with a rated current of up to 24 A. It can therefore be used in high-load applications. Conductors should only be connected to this PCB terminal block if their strip length is between 10 mm and 11 mm. Featuring one conductor terminal along with Push-in CAGE CLAMP®, this product delivers reliable performance. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Solid and fine-stranded conductors with ferrules can be pushed in without needing to use any tools—all thanks to its pluggable design. The dimensions are 74 x 18.1 x 15 mm (width x height x depth). Depending on the type of conductor, this PCB terminal block is designed for conductor cross sections ranging from 0.25 mm² to 2.5 mm². It comes with one level and ten clamping points for connecting ten potentials / 10 poles. The contacts are made of electrolytic copper (ECu), the gray housing is made of polyamide (PA66) for insulation, and the clamping spring is made of chrome-nickel spring steel (CrNi). The contact surface is coated with tin. This PCB terminal block is operated with a push-button. The PCB terminal block is designed for THT soldering. The conductor is designed to be inserted at a 0° angle.. The solder pins, which are 0.8 x 0.6 mm in cross-section and 3.6 mm long, are laid out over the entire terminal strip (staggered). There are two solder pins per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMjQ0ODZ8aW1hZ2UvanBlZ3xhR1JoTDJnelpTOHhOVEEyTXpJMk5EYzRPRFV4TUF8ZGJhZjE2NTc4ZTU2NDY1NDk1NjQ0MDg2Y2RjNjQ3Njg2YjQ3OTUyZjEwMjI5OGMyOGU3Y2VlMDM5ZTUwNzk5NA","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000d00035280000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000d00035280000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTQ3OXxpbWFnZS9qcGVnfGFEbGxMMmc1WkM4eE5UQTJNekkyTlRReE1URXdNaTh5TURBd1h6QXlNREF3TURCa01EQXdNelV5T0RBd01EQXhNREJpTmw5RVJTNXFjR2N8MDAxZmJhOTk2MzRjMjNkMTc3ZjYyYTgxYWU5YzkwMTEyNDVkMGUxMjhmZjk3YTMxMjU1M2RlNjMwMmI3YWRjMA","altText":"2000_0200000d00035280000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00035280000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000d00035280000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTQ3OXxpbWFnZS9qcGVnfGFEbGxMMmc1WkM4eE5UQTJNekkyTlRReE1URXdNaTh5TURBd1h6QXlNREF3TURCa01EQXdNelV5T0RBd01EQXhNREJpTmw5RVJTNXFjR2N8MDAxZmJhOTk2MzRjMjNkMTc3ZjYyYTgxYWU5YzkwMTEyNDVkMGUxMjhmZjk3YTMxMjU1M2RlNjMwMmI3YWRjMA","altText":"2000_0200000d00035280000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00035280000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000d00035280000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTQ3OXxpbWFnZS9qcGVnfGFEbGxMMmc1WkM4eE5UQTJNekkyTlRReE1URXdNaTh5TURBd1h6QXlNREF3TURCa01EQXdNelV5T0RBd01EQXhNREJpTmw5RVJTNXFjR2N8MDAxZmJhOTk2MzRjMjNkMTc3ZjYyYTgxYWU5YzkwMTEyNDVkMGUxMjhmZjk3YTMxMjU1M2RlNjMwMmI3YWRjMA","altText":"2000_0200000d00035280000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00035280000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000d00035280000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTQ3OXxpbWFnZS9qcGVnfGFEbGxMMmc1WkM4eE5UQTJNekkyTlRReE1URXdNaTh5TURBd1h6QXlNREF3TURCa01EQXdNelV5T0RBd01EQXhNREJpTmw5RVJTNXFjR2N8MDAxZmJhOTk2MzRjMjNkMTc3ZjYyYTgxYWU5YzkwMTEyNDVkMGUxMjhmZjk3YTMxMjU1M2RlNjMwMmI3YWRjMA","altText":"2000_0200000d00035280000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00035280000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000d00035280000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTQ3OXxpbWFnZS9qcGVnfGFEVmlMMmhoTkM4eE5UQTJNekkyTlRZd056Y3hNQzh4TkRRd1h6QXlNREF3TURCa01EQXdNelV5T0RBd01EQXhNREJpTmw5RVJTNXFjR2N8OGQxOWRmNTEwMWQwZDAyNTYyYTM4Y2QxZmI2Yjk0OWE4ZmNiN2Q1OWFiNDU2M2JjZmVjZDMwYzc3NjZhYTU4YQ","altText":"1440_0200000d00035280000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000d00035280000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000d00035280000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTQ3OXxpbWFnZS9qcGVnfGFESmlMMmhoWWk4eE5UQTJNekkyTlRnd05ETXhPQzh4TWpnd1h6QXlNREF3TURCa01EQXdNelV5T0RBd01EQXhNREJpTmw5RVJTNXFjR2N8MGM0MzFkMjc1MjQyMzRhOGFhM2E2MjVmYzY0ZDZjODM3YTI1Njk1NTdjYWQ5NTE5NDgzZjExMzVlYjI3NjIyYw","altText":"1280_0200000d00035280000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000d00035280000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000d00035280000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTcwMnxpbWFnZS9qcGVnfGFHRTNMMmhtT1M4eE5UQTJNekkyTmpBd01Ea3lOaTh4TURJMFh6QXlNREF3TURCa01EQXdNelV5T0RBd01EQXhNREJpTmw5RVJTNXFjR2N8MjlkNmYxMzUzY2E0NGMwNWIyYjA3MDY4YzQ5NGZhODY3NzRiODUyNTA4MzUyNzZjMGM5NTE5Njg2ZmQ0YTVjZg","altText":"1024_0200000d00035280000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000d00035280000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000d00035280000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTc5N3xpbWFnZS9qcGVnfGFHUmpMMmhtWWk4eE5UQTJNekkyTmpNeU9EWXdOaTgzTmpoZk1ESXdNREF3TUdRd01EQXpOVEk0TURBd01ERXdNR0kyWDBSRkxtcHdad3xhNDMxZGYyNzExZGM4ZDkzMTBhZjhmMzNiNzMzOWYxMzYyZThlNzAzNmU5Mzk1NTQwOGEwNWI0ZmZkYTNjY2Q3","altText":"768_0200000d00035280000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000d00035280000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000d00035280000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjcwNnxpbWFnZS9qcGVnfGFEUmhMMmhtTkM4eE5UQTJNekkyTmpVNU1EYzFNQzgwT0RCZk1ESXdNREF3TUdRd01EQXpOVEk0TURBd01ERXdNR0kyWDBSRkxtcHdad3xiMjkzYWU2YTkyZTdlMzRjNThmZWY1YjQzMWNlNzBmMWNjNjhiNDZhY2U2N2EzYTQwZjdhNTEwNmUzMDQ5NGE5","altText":"480_0200000d00035280000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000d00035280000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000d00035280000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTUwfGltYWdlL2pwZWd8YURkakwyaGxZUzh4TlRBMk16STJOamcxTWpnNU5DOHlNREJmTURJd01EQXdNR1F3TURBek5USTRNREF3TURFd01HSTJYMFJGTG1wd1p3fGY2ZTU0NzJiYTY5NjcyZDUyODdhMDFlNzUxZTM3NTY5MDEzNWU4NDEyZGRmODEyZjk4Y2JjNjc1ZGVlNzQ4NTU","altText":"200_0200000d00035280000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00035280000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000d00035280000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTUwfGltYWdlL2pwZWd8YURkakwyaGxZUzh4TlRBMk16STJOamcxTWpnNU5DOHlNREJmTURJd01EQXdNR1F3TURBek5USTRNREF3TURFd01HSTJYMFJGTG1wd1p3fGY2ZTU0NzJiYTY5NjcyZDUyODdhMDFlNzUxZTM3NTY5MDEzNWU4NDEyZGRmODEyZjk4Y2JjNjc1ZGVlNzQ4NTU","altText":"200_0200000d00035280000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00035280000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000d00035280000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTUwfGltYWdlL2pwZWd8YURkakwyaGxZUzh4TlRBMk16STJOamcxTWpnNU5DOHlNREJmTURJd01EQXdNR1F3TURBek5USTRNREF3TURFd01HSTJYMFJGTG1wd1p3fGY2ZTU0NzJiYTY5NjcyZDUyODdhMDFlNzUxZTM3NTY5MDEzNWU4NDEyZGRmODEyZjk4Y2JjNjc1ZGVlNzQ4NTU","altText":"200_0200000d00035280000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00035280000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000d00035280000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODM3fGltYWdlL2pwZWd8YURCakwyZzRPQzh4TlRBMk16STJOell3TmpVMU9DOHhNakJmTURJd01EQXdNR1F3TURBek5USTRNREF3TURFd01HSTJYMFJGTG1wd1p3fDAyZDYxOTcwYjE4MWNjMjZkZTgyMmViNWU3YjgyYWI3YmYyODllNzdiZjVmMDY5MjU5NGM1MjdiZTNkZDA4YTg","altText":"120_0200000d00035280000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000d00035280000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00035280000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTQ3OXxpbWFnZS9qcGVnfGFEbGxMMmc1WkM4eE5UQTJNekkyTlRReE1URXdNaTh5TURBd1h6QXlNREF3TURCa01EQXdNelV5T0RBd01EQXhNREJpTmw5RVJTNXFjR2N8MDAxZmJhOTk2MzRjMjNkMTc3ZjYyYTgxYWU5YzkwMTEyNDVkMGUxMjhmZjk3YTMxMjU1M2RlNjMwMmI3YWRjMA","altText":"2000_0200000d00035280000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00035280000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00035280000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTQ3OXxpbWFnZS9qcGVnfGFEbGxMMmc1WkM4eE5UQTJNekkyTlRReE1URXdNaTh5TURBd1h6QXlNREF3TURCa01EQXdNelV5T0RBd01EQXhNREJpTmw5RVJTNXFjR2N8MDAxZmJhOTk2MzRjMjNkMTc3ZjYyYTgxYWU5YzkwMTEyNDVkMGUxMjhmZjk3YTMxMjU1M2RlNjMwMmI3YWRjMA","altText":"2000_0200000d00035280000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00035280000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00035280000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTQ3OXxpbWFnZS9qcGVnfGFEbGxMMmc1WkM4eE5UQTJNekkyTlRReE1URXdNaTh5TURBd1h6QXlNREF3TURCa01EQXdNelV5T0RBd01EQXhNREJpTmw5RVJTNXFjR2N8MDAxZmJhOTk2MzRjMjNkMTc3ZjYyYTgxYWU5YzkwMTEyNDVkMGUxMjhmZjk3YTMxMjU1M2RlNjMwMmI3YWRjMA","altText":"2000_0200000d00035280000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00035280000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00035280000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTUwfGltYWdlL2pwZWd8YURkakwyaGxZUzh4TlRBMk16STJOamcxTWpnNU5DOHlNREJmTURJd01EQXdNR1F3TURBek5USTRNREF3TURFd01HSTJYMFJGTG1wd1p3fGY2ZTU0NzJiYTY5NjcyZDUyODdhMDFlNzUxZTM3NTY5MDEzNWU4NDEyZGRmODEyZjk4Y2JjNjc1ZGVlNzQ4NTU","altText":"200_0200000d00035280000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00035280000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00035280000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTUwfGltYWdlL2pwZWd8YURkakwyaGxZUzh4TlRBMk16STJOamcxTWpnNU5DOHlNREJmTURJd01EQXdNR1F3TURBek5USTRNREF3TURFd01HSTJYMFJGTG1wd1p3fGY2ZTU0NzJiYTY5NjcyZDUyODdhMDFlNzUxZTM3NTY5MDEzNWU4NDEyZGRmODEyZjk4Y2JjNjc1ZGVlNzQ4NTU","altText":"200_0200000d00035280000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00035280000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00035280000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTQ3OXxpbWFnZS9qcGVnfGFEbGxMMmc1WkM4eE5UQTJNekkyTlRReE1URXdNaTh5TURBd1h6QXlNREF3TURCa01EQXdNelV5T0RBd01EQXhNREJpTmw5RVJTNXFjR2N8MDAxZmJhOTk2MzRjMjNkMTc3ZjYyYTgxYWU5YzkwMTEyNDVkMGUxMjhmZjk3YTMxMjU1M2RlNjMwMmI3YWRjMA","altText":"2000_0200000d00035280000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00035280000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00035280000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTQ3OXxpbWFnZS9qcGVnfGFEVmlMMmhoTkM4eE5UQTJNekkyTlRZd056Y3hNQzh4TkRRd1h6QXlNREF3TURCa01EQXdNelV5T0RBd01EQXhNREJpTmw5RVJTNXFjR2N8OGQxOWRmNTEwMWQwZDAyNTYyYTM4Y2QxZmI2Yjk0OWE4ZmNiN2Q1OWFiNDU2M2JjZmVjZDMwYzc3NjZhYTU4YQ","altText":"1440_0200000d00035280000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d00035280000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00035280000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTQ3OXxpbWFnZS9qcGVnfGFESmlMMmhoWWk4eE5UQTJNekkyTlRnd05ETXhPQzh4TWpnd1h6QXlNREF3TURCa01EQXdNelV5T0RBd01EQXhNREJpTmw5RVJTNXFjR2N8MGM0MzFkMjc1MjQyMzRhOGFhM2E2MjVmYzY0ZDZjODM3YTI1Njk1NTdjYWQ5NTE5NDgzZjExMzVlYjI3NjIyYw","altText":"1280_0200000d00035280000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d00035280000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00035280000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTcwMnxpbWFnZS9qcGVnfGFHRTNMMmhtT1M4eE5UQTJNekkyTmpBd01Ea3lOaTh4TURJMFh6QXlNREF3TURCa01EQXdNelV5T0RBd01EQXhNREJpTmw5RVJTNXFjR2N8MjlkNmYxMzUzY2E0NGMwNWIyYjA3MDY4YzQ5NGZhODY3NzRiODUyNTA4MzUyNzZjMGM5NTE5Njg2ZmQ0YTVjZg","altText":"1024_0200000d00035280000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d00035280000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00035280000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTc5N3xpbWFnZS9qcGVnfGFHUmpMMmhtWWk4eE5UQTJNekkyTmpNeU9EWXdOaTgzTmpoZk1ESXdNREF3TUdRd01EQXpOVEk0TURBd01ERXdNR0kyWDBSRkxtcHdad3xhNDMxZGYyNzExZGM4ZDkzMTBhZjhmMzNiNzMzOWYxMzYyZThlNzAzNmU5Mzk1NTQwOGEwNWI0ZmZkYTNjY2Q3","altText":"768_0200000d00035280000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d00035280000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00035280000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjcwNnxpbWFnZS9qcGVnfGFEUmhMMmhtTkM4eE5UQTJNekkyTmpVNU1EYzFNQzgwT0RCZk1ESXdNREF3TUdRd01EQXpOVEk0TURBd01ERXdNR0kyWDBSRkxtcHdad3xiMjkzYWU2YTkyZTdlMzRjNThmZWY1YjQzMWNlNzBmMWNjNjhiNDZhY2U2N2EzYTQwZjdhNTEwNmUzMDQ5NGE5","altText":"480_0200000d00035280000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d00035280000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00035280000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTUwfGltYWdlL2pwZWd8YURkakwyaGxZUzh4TlRBMk16STJOamcxTWpnNU5DOHlNREJmTURJd01EQXdNR1F3TURBek5USTRNREF3TURFd01HSTJYMFJGTG1wd1p3fGY2ZTU0NzJiYTY5NjcyZDUyODdhMDFlNzUxZTM3NTY5MDEzNWU4NDEyZGRmODEyZjk4Y2JjNjc1ZGVlNzQ4NTU","altText":"200_0200000d00035280000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00035280000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00035280000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODM3fGltYWdlL2pwZWd8YURCakwyZzRPQzh4TlRBMk16STJOell3TmpVMU9DOHhNakJmTURJd01EQXdNR1F3TURBek5USTRNREF3TURFd01HSTJYMFJGTG1wd1p3fDAyZDYxOTcwYjE4MWNjMjZkZTgyMmViNWU3YjgyYWI3YmYyODllNzdiZjVmMDY5MjU5NGM1MjdiZTNkZDA4YTg","altText":"120_0200000d00035280000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d00035280000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMjQ0ODZ8aW1hZ2UvanBlZ3xhR1JoTDJnelpTOHhOVEEyTXpJMk5EYzRPRFV4TUF8ZGJhZjE2NTc4ZTU2NDY1NDk1NjQ0MDg2Y2RjNjQ3Njg2YjQ3OTUyZjEwMjI5OGMyOGU3Y2VlMDM5ZTUwNzk5NA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d00035280000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f00030e75000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDcyN3xpbWFnZS9qcGVnfGFESmhMMmhsWVM4eE5UQTNNalkzT1RBd01qRTBNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekJsTnpVd01EQXhNREJpTmw5RlRpNXFjR2N8MDk2Yzk1YTY5ZjcyMTMyNmQ2NDY4ZjgxYzg4NDMyMzIyYTA1ZmJkMzRkZGJjYTBiYWE3MDQ4MTc1ZjdkODE5Ng","altText":"2000_0200000f00030e75000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030e75000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f00030e75000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDcyN3xpbWFnZS9qcGVnfGFESmhMMmhsWVM4eE5UQTNNalkzT1RBd01qRTBNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekJsTnpVd01EQXhNREJpTmw5RlRpNXFjR2N8MDk2Yzk1YTY5ZjcyMTMyNmQ2NDY4ZjgxYzg4NDMyMzIyYTA1ZmJkMzRkZGJjYTBiYWE3MDQ4MTc1ZjdkODE5Ng","altText":"2000_0200000f00030e75000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030e75000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f00030e75000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDcyN3xpbWFnZS9qcGVnfGFESmhMMmhsWVM4eE5UQTNNalkzT1RBd01qRTBNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekJsTnpVd01EQXhNREJpTmw5RlRpNXFjR2N8MDk2Yzk1YTY5ZjcyMTMyNmQ2NDY4ZjgxYzg4NDMyMzIyYTA1ZmJkMzRkZGJjYTBiYWE3MDQ4MTc1ZjdkODE5Ng","altText":"2000_0200000f00030e75000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030e75000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f00030e75000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzQwfGltYWdlL2pwZWd8YURRM0wyZ3dNaTh4TlRBM01qWTRNREExTURjeE9DOHlNREJmTURJd01EQXdNR1l3TURBek1HVTNOVEF3TURFd01HSTJYMFZPTG1wd1p3fDYyMGU0NDgzNzQ0ZjkzYmI0NDNkZWU2MWJlZWM0ZDk4OGIyMDBkZjk0Y2IwNGQ5OWQ1ZDBjMTcxM2JjNjIxNTA","altText":"200_0200000f00030e75000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030e75000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f00030e75000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzQwfGltYWdlL2pwZWd8YURRM0wyZ3dNaTh4TlRBM01qWTRNREExTURjeE9DOHlNREJmTURJd01EQXdNR1l3TURBek1HVTNOVEF3TURFd01HSTJYMFZPTG1wd1p3fDYyMGU0NDgzNzQ0ZjkzYmI0NDNkZWU2MWJlZWM0ZDk4OGIyMDBkZjk0Y2IwNGQ5OWQ1ZDBjMTcxM2JjNjIxNTA","altText":"200_0200000f00030e75000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030e75000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f00030e75000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDcyN3xpbWFnZS9qcGVnfGFESmhMMmhsWVM4eE5UQTNNalkzT1RBd01qRTBNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekJsTnpVd01EQXhNREJpTmw5RlRpNXFjR2N8MDk2Yzk1YTY5ZjcyMTMyNmQ2NDY4ZjgxYzg4NDMyMzIyYTA1ZmJkMzRkZGJjYTBiYWE3MDQ4MTc1ZjdkODE5Ng","altText":"2000_0200000f00030e75000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030e75000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f00030e75000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDcyN3xpbWFnZS9qcGVnfGFHVTVMMmhsWkM4eE5UQTNNalkzT1RFek16SXhOQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNekJsTnpVd01EQXhNREJpTmw5RlRpNXFjR2N8MThhYzFiODMzODdjYjRiM2U1MzMxOWQ3ZmE0MGE2Yjk4MjNhMGVjMTZkYWEyZTc1Nzc5MDVkMTcyOGVlNzhjNg","altText":"1440_0200000f00030e75000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f00030e75000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f00030e75000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDcyN3xpbWFnZS9qcGVnfGFHRTRMMmhtTVM4eE5UQTNNalkzT1RJMk5ESTROaTh4TWpnd1h6QXlNREF3TURCbU1EQXdNekJsTnpVd01EQXhNREJpTmw5RlRpNXFjR2N8YzRmM2ZjZjhhMWYyYjdmNGJiM2QwOWFiY2FjNjk4ZGI2NjRmMGE3MTc2MDkyNjhhYWFmZmY3NGQzYjE0OWY0MA","altText":"1280_0200000f00030e75000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f00030e75000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f00030e75000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDcyN3xpbWFnZS9qcGVnfGFEYzRMMmhtT0M4eE5UQTNNalkzT1RRMk1EZzVOQzh4TURJMFh6QXlNREF3TURCbU1EQXdNekJsTnpVd01EQXhNREJpTmw5RlRpNXFjR2N8NTcyMzkxNTY2M2VmMGNhOGU1ZjhjZTM4N2EwMDhhMTczYTVhYzRiOGRhMGJlZWM5MTRiYzk2NTRjNGFlOTZiZQ","altText":"1024_0200000f00030e75000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f00030e75000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f00030e75000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDcyN3xpbWFnZS9qcGVnfGFETTJMMmhtWmk4eE5UQTNNalkzT1RZMU56VXdNaTgzTmpoZk1ESXdNREF3TUdZd01EQXpNR1UzTlRBd01ERXdNR0kyWDBWT0xtcHdad3xmMmYyYmYzZWRjMTRjYzNmZTM1MzU2NGRiYTNjNzYxOGQyMjEzODFmY2M3ODJlNTQzZThiMDE3OThhNzhiM2Uz","altText":"768_0200000f00030e75000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f00030e75000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f00030e75000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTgxNHxpbWFnZS9qcGVnfGFHWTVMMmhtT1M4eE5UQTNNalkzT1RnMU5ERXhNQzgwT0RCZk1ESXdNREF3TUdZd01EQXpNR1UzTlRBd01ERXdNR0kyWDBWT0xtcHdad3xkZTA0YWU0Y2FhNjJlOTViNDdhYjlmNTg5OGRhOTM2NzY3OTE3YjYxYzQwNWZkZTU2N2I1N2MxNmI5MmI0NTA4","altText":"480_0200000f00030e75000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f00030e75000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f00030e75000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzQwfGltYWdlL2pwZWd8YURRM0wyZ3dNaTh4TlRBM01qWTRNREExTURjeE9DOHlNREJmTURJd01EQXdNR1l3TURBek1HVTNOVEF3TURFd01HSTJYMFZPTG1wd1p3fDYyMGU0NDgzNzQ0ZjkzYmI0NDNkZWU2MWJlZWM0ZDk4OGIyMDBkZjk0Y2IwNGQ5OWQ1ZDBjMTcxM2JjNjIxNTA","altText":"200_0200000f00030e75000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030e75000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f00030e75000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzc0fGltYWdlL2pwZWd8YUdaakwyZ3hOaTh4TlRBM01qWTRNRFkzTXpNeE1DOHhNakJmTURJd01EQXdNR1l3TURBek1HVTNOVEF3TURFd01HSTJYMFZPTG1wd1p3fDJmNWNlNzI0NDgzOTE1M2RhMGRkYjBlZDgzNDJkYWE0NDU1ZDE1Y2FkZmE1Yjg5OTZmMWFjYjk0ZGZlOTY0MTk","altText":"120_0200000f00030e75000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f00030e75000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzI2MjJ8aW1hZ2UvanBlZ3xhRGM0TDJnNFpTOHhOVEEzTWpZM09EUTBOVEE0Tmd8ZjllZjJjMjI5NTk4NGNlYjNlMzA4Y2IyOThhMjdjMTQ3NzVmNTgxNDhhOGQ2ZDhkZmNmZWJmZTlhODlhNjdlMw","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f00030e75000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-02000008000058d4000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDM1M3xpbWFnZS9qcGVnfGFEZGxMMmcyWXk4eE5UQTJOamszTXpNM01qUTBOaTh5TURBd1h6QXlNREF3TURBNE1EQXdNRFU0WkRRd01EQXlNREJpTmw5RVJTNXFjR2N8M2EwNzk5ZjJmNWVjOGIyNDA3YTk4ZGM4OTdiZWNkYTYzMWJlM2U0MTc5YmZmY2M1YTk4ZmYzMDk1MDA1NTcwYw","altText":"2000_02000008000058d4000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_02000008000058d4000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-02000008000058d4000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDM1M3xpbWFnZS9qcGVnfGFEZGxMMmcyWXk4eE5UQTJOamszTXpNM01qUTBOaTh5TURBd1h6QXlNREF3TURBNE1EQXdNRFU0WkRRd01EQXlNREJpTmw5RVJTNXFjR2N8M2EwNzk5ZjJmNWVjOGIyNDA3YTk4ZGM4OTdiZWNkYTYzMWJlM2U0MTc5YmZmY2M1YTk4ZmYzMDk1MDA1NTcwYw","altText":"2000_02000008000058d4000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_02000008000058d4000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-02000008000058d4000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDM1M3xpbWFnZS9qcGVnfGFEZGxMMmcyWXk4eE5UQTJOamszTXpNM01qUTBOaTh5TURBd1h6QXlNREF3TURBNE1EQXdNRFU0WkRRd01EQXlNREJpTmw5RVJTNXFjR2N8M2EwNzk5ZjJmNWVjOGIyNDA3YTk4ZGM4OTdiZWNkYTYzMWJlM2U0MTc5YmZmY2M1YTk4ZmYzMDk1MDA1NTcwYw","altText":"2000_02000008000058d4000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_02000008000058d4000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-02000008000058d4000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzIxfGltYWdlL2pwZWd8YUROakwyaGtaQzh4TlRBMk5qazNORFU0TkRnMk1pOHlNREJmTURJd01EQXdNRGd3TURBd05UaGtOREF3TURJd01HSTJYMFJGTG1wd1p3fDViMGUyYzQ5MjgwOWExZDBlZDdjY2RiYjM0YWE4NTA0Njg4YTA1NTUxNTFmYzI1MTg3Mjk0YTgwNjRjMjA0Yjc","altText":"200_02000008000058d4000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_02000008000058d4000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-02000008000058d4000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzIxfGltYWdlL2pwZWd8YUROakwyaGtaQzh4TlRBMk5qazNORFU0TkRnMk1pOHlNREJmTURJd01EQXdNRGd3TURBd05UaGtOREF3TURJd01HSTJYMFJGTG1wd1p3fDViMGUyYzQ5MjgwOWExZDBlZDdjY2RiYjM0YWE4NTA0Njg4YTA1NTUxNTFmYzI1MTg3Mjk0YTgwNjRjMjA0Yjc","altText":"200_02000008000058d4000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_02000008000058d4000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-02000008000058d4000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDM1M3xpbWFnZS9qcGVnfGFEZGxMMmcyWXk4eE5UQTJOamszTXpNM01qUTBOaTh5TURBd1h6QXlNREF3TURBNE1EQXdNRFU0WkRRd01EQXlNREJpTmw5RVJTNXFjR2N8M2EwNzk5ZjJmNWVjOGIyNDA3YTk4ZGM4OTdiZWNkYTYzMWJlM2U0MTc5YmZmY2M1YTk4ZmYzMDk1MDA1NTcwYw","altText":"2000_02000008000058d4000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_02000008000058d4000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-02000008000058d4000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDM1M3xpbWFnZS9qcGVnfGFEaGtMMmczTWk4eE5UQTJOamszTXpVd016VXhPQzh4TkRRd1h6QXlNREF3TURBNE1EQXdNRFU0WkRRd01EQXlNREJpTmw5RVJTNXFjR2N8YzQ4ZjI2YzQyY2FiMDI0NWYzYmNiMmQxY2VlYjA0MDEzNzZmN2UyM2RlOTBkYjEyYmU2NmMwODE3NzU5MGE3ZQ","altText":"1440_02000008000058d4000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_02000008000058d4000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-02000008000058d4000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDM1M3xpbWFnZS9qcGVnfGFHRTBMMmczTmk4eE5UQTJOamszTXpZMk56TTFPQzh4TWpnd1h6QXlNREF3TURBNE1EQXdNRFU0WkRRd01EQXlNREJpTmw5RVJTNXFjR2N8OGRhMzBmMjM2YjNjZTE0Mzk3ZTY2OGE4MzYxMWI0ZjQwZjA3Mjc2ZDk1NjA5YTI5YWEzZGYzNzljMzkwNmQ2Yg","altText":"1280_02000008000058d4000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_02000008000058d4000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-02000008000058d4000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDM1M3xpbWFnZS9qcGVnfGFEWXpMMmczWVM4eE5UQTJOamszTXpjNU9EUXpNQzh4TURJMFh6QXlNREF3TURBNE1EQXdNRFU0WkRRd01EQXlNREJpTmw5RVJTNXFjR2N8NDdmZDg4ODFlZTRkZmY5ZmFkODNlNGRhZjBjYWVkMWJiMWRjMzFkZDRkOGI3ZTc3NGJiOTQwYTYwMzFjNmI1Yw","altText":"1024_02000008000058d4000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_02000008000058d4000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-02000008000058d4000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDM1M3xpbWFnZS9qcGVnfGFETXpMMmc0TVM4eE5UQTJOamszTXprNU5UQXpPQzgzTmpoZk1ESXdNREF3TURnd01EQXdOVGhrTkRBd01ESXdNR0kyWDBSRkxtcHdad3xkMTlkYWQzZmYxZTFkMDMxOTgyYmQwNTYyYmY5MGU2ZGRmYTE0YmM1NWYyMDU1YzU3NWY5MWM2MzNmOGRlYWEy","altText":"768_02000008000058d4000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_02000008000058d4000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-02000008000058d4000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDM0OXxpbWFnZS9qcGVnfGFHRmtMMmhrTWk4eE5UQTJOamszTkRJMU56RTRNaTgwT0RCZk1ESXdNREF3TURnd01EQXdOVGhrTkRBd01ESXdNR0kyWDBSRkxtcHdad3wxMjFhYTVlYjk2M2U0YzJlNTU1ODJiMGEyZjhlN2ZmYmQ5NWNkZDRkMGRmZmYwYzBhNzljN2ExMDZkNDZjYzU5","altText":"480_02000008000058d4000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_02000008000058d4000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-02000008000058d4000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzIxfGltYWdlL2pwZWd8YUROakwyaGtaQzh4TlRBMk5qazNORFU0TkRnMk1pOHlNREJmTURJd01EQXdNRGd3TURBd05UaGtOREF3TURJd01HSTJYMFJGTG1wd1p3fDViMGUyYzQ5MjgwOWExZDBlZDdjY2RiYjM0YWE4NTA0Njg4YTA1NTUxNTFmYzI1MTg3Mjk0YTgwNjRjMjA0Yjc","altText":"200_02000008000058d4000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_02000008000058d4000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-02000008000058d4000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDUzfGltYWdlL2pwZWd8YUdFNEwyaGpNeTh4TlRBMk5qazNOVEkwTURJeU1pOHhNakJmTURJd01EQXdNRGd3TURBd05UaGtOREF3TURJd01HSTJYMFJGTG1wd1p3fDk2YTgxNjc2MzUzODYwZmQ3MDcwNzQ0NGRkZmYyOTY2MGU2Mzc5ZjQwYTZlZjY3MDliZmUxMjc3MDRiZmE2M2E","altText":"120_02000008000058d4000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_02000008000058d4000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2NzM3OHxpbWFnZS9qcGVnfGFEUmxMMmd3T1M4eE5UQTJOamszTWpVMU16STBOZ3w0MjA0YTNlMWIzMWM5MTYyYzE5MzNmYzBmYWVkMmY0NTlhODA3YTJjYTJmYTM3NzdlYWMzMTgyZTI3MzQ2YjAx","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"02000008000058d4000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00035280000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTQ3OXxpbWFnZS9qcGVnfGFEbGxMMmc1WkM4eE5UQTJNekkyTlRReE1URXdNaTh5TURBd1h6QXlNREF3TURCa01EQXdNelV5T0RBd01EQXhNREJpTmw5RVJTNXFjR2N8MDAxZmJhOTk2MzRjMjNkMTc3ZjYyYTgxYWU5YzkwMTEyNDVkMGUxMjhmZjk3YTMxMjU1M2RlNjMwMmI3YWRjMA","altText":"2000_0200000d00035280000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00035280000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00035280000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTQ3OXxpbWFnZS9qcGVnfGFEbGxMMmc1WkM4eE5UQTJNekkyTlRReE1URXdNaTh5TURBd1h6QXlNREF3TURCa01EQXdNelV5T0RBd01EQXhNREJpTmw5RVJTNXFjR2N8MDAxZmJhOTk2MzRjMjNkMTc3ZjYyYTgxYWU5YzkwMTEyNDVkMGUxMjhmZjk3YTMxMjU1M2RlNjMwMmI3YWRjMA","altText":"2000_0200000d00035280000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00035280000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00035280000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTQ3OXxpbWFnZS9qcGVnfGFEbGxMMmc1WkM4eE5UQTJNekkyTlRReE1URXdNaTh5TURBd1h6QXlNREF3TURCa01EQXdNelV5T0RBd01EQXhNREJpTmw5RVJTNXFjR2N8MDAxZmJhOTk2MzRjMjNkMTc3ZjYyYTgxYWU5YzkwMTEyNDVkMGUxMjhmZjk3YTMxMjU1M2RlNjMwMmI3YWRjMA","altText":"2000_0200000d00035280000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00035280000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00035280000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTUwfGltYWdlL2pwZWd8YURkakwyaGxZUzh4TlRBMk16STJOamcxTWpnNU5DOHlNREJmTURJd01EQXdNR1F3TURBek5USTRNREF3TURFd01HSTJYMFJGTG1wd1p3fGY2ZTU0NzJiYTY5NjcyZDUyODdhMDFlNzUxZTM3NTY5MDEzNWU4NDEyZGRmODEyZjk4Y2JjNjc1ZGVlNzQ4NTU","altText":"200_0200000d00035280000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00035280000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00035280000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTUwfGltYWdlL2pwZWd8YURkakwyaGxZUzh4TlRBMk16STJOamcxTWpnNU5DOHlNREJmTURJd01EQXdNR1F3TURBek5USTRNREF3TURFd01HSTJYMFJGTG1wd1p3fGY2ZTU0NzJiYTY5NjcyZDUyODdhMDFlNzUxZTM3NTY5MDEzNWU4NDEyZGRmODEyZjk4Y2JjNjc1ZGVlNzQ4NTU","altText":"200_0200000d00035280000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00035280000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00035280000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTQ3OXxpbWFnZS9qcGVnfGFEbGxMMmc1WkM4eE5UQTJNekkyTlRReE1URXdNaTh5TURBd1h6QXlNREF3TURCa01EQXdNelV5T0RBd01EQXhNREJpTmw5RVJTNXFjR2N8MDAxZmJhOTk2MzRjMjNkMTc3ZjYyYTgxYWU5YzkwMTEyNDVkMGUxMjhmZjk3YTMxMjU1M2RlNjMwMmI3YWRjMA","altText":"2000_0200000d00035280000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00035280000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00035280000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTQ3OXxpbWFnZS9qcGVnfGFEVmlMMmhoTkM4eE5UQTJNekkyTlRZd056Y3hNQzh4TkRRd1h6QXlNREF3TURCa01EQXdNelV5T0RBd01EQXhNREJpTmw5RVJTNXFjR2N8OGQxOWRmNTEwMWQwZDAyNTYyYTM4Y2QxZmI2Yjk0OWE4ZmNiN2Q1OWFiNDU2M2JjZmVjZDMwYzc3NjZhYTU4YQ","altText":"1440_0200000d00035280000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d00035280000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00035280000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTQ3OXxpbWFnZS9qcGVnfGFESmlMMmhoWWk4eE5UQTJNekkyTlRnd05ETXhPQzh4TWpnd1h6QXlNREF3TURCa01EQXdNelV5T0RBd01EQXhNREJpTmw5RVJTNXFjR2N8MGM0MzFkMjc1MjQyMzRhOGFhM2E2MjVmYzY0ZDZjODM3YTI1Njk1NTdjYWQ5NTE5NDgzZjExMzVlYjI3NjIyYw","altText":"1280_0200000d00035280000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d00035280000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00035280000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTcwMnxpbWFnZS9qcGVnfGFHRTNMMmhtT1M4eE5UQTJNekkyTmpBd01Ea3lOaTh4TURJMFh6QXlNREF3TURCa01EQXdNelV5T0RBd01EQXhNREJpTmw5RVJTNXFjR2N8MjlkNmYxMzUzY2E0NGMwNWIyYjA3MDY4YzQ5NGZhODY3NzRiODUyNTA4MzUyNzZjMGM5NTE5Njg2ZmQ0YTVjZg","altText":"1024_0200000d00035280000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d00035280000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00035280000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTc5N3xpbWFnZS9qcGVnfGFHUmpMMmhtWWk4eE5UQTJNekkyTmpNeU9EWXdOaTgzTmpoZk1ESXdNREF3TUdRd01EQXpOVEk0TURBd01ERXdNR0kyWDBSRkxtcHdad3xhNDMxZGYyNzExZGM4ZDkzMTBhZjhmMzNiNzMzOWYxMzYyZThlNzAzNmU5Mzk1NTQwOGEwNWI0ZmZkYTNjY2Q3","altText":"768_0200000d00035280000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d00035280000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00035280000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjcwNnxpbWFnZS9qcGVnfGFEUmhMMmhtTkM4eE5UQTJNekkyTmpVNU1EYzFNQzgwT0RCZk1ESXdNREF3TUdRd01EQXpOVEk0TURBd01ERXdNR0kyWDBSRkxtcHdad3xiMjkzYWU2YTkyZTdlMzRjNThmZWY1YjQzMWNlNzBmMWNjNjhiNDZhY2U2N2EzYTQwZjdhNTEwNmUzMDQ5NGE5","altText":"480_0200000d00035280000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d00035280000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00035280000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTUwfGltYWdlL2pwZWd8YURkakwyaGxZUzh4TlRBMk16STJOamcxTWpnNU5DOHlNREJmTURJd01EQXdNR1F3TURBek5USTRNREF3TURFd01HSTJYMFJGTG1wd1p3fGY2ZTU0NzJiYTY5NjcyZDUyODdhMDFlNzUxZTM3NTY5MDEzNWU4NDEyZGRmODEyZjk4Y2JjNjc1ZGVlNzQ4NTU","altText":"200_0200000d00035280000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00035280000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00035280000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODM3fGltYWdlL2pwZWd8YURCakwyZzRPQzh4TlRBMk16STJOell3TmpVMU9DOHhNakJmTURJd01EQXdNR1F3TURBek5USTRNREF3TURFd01HSTJYMFJGTG1wd1p3fDAyZDYxOTcwYjE4MWNjMjZkZTgyMmViNWU3YjgyYWI3YmYyODllNzdiZjVmMDY5MjU5NGM1MjdiZTNkZDA4YTg","altText":"120_0200000d00035280000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d00035280000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMjQ0ODZ8aW1hZ2UvanBlZ3xhR1JoTDJnelpTOHhOVEEyTXpJMk5EYzRPRFV4TUF8ZGJhZjE2NTc4ZTU2NDY1NDk1NjQ0MDg2Y2RjNjQ3Njg2YjQ3OTUyZjEwMjI5OGMyOGU3Y2VlMDM5ZTUwNzk5NA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d00035280000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f00030e75000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDcyN3xpbWFnZS9qcGVnfGFESmhMMmhsWVM4eE5UQTNNalkzT1RBd01qRTBNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekJsTnpVd01EQXhNREJpTmw5RlRpNXFjR2N8MDk2Yzk1YTY5ZjcyMTMyNmQ2NDY4ZjgxYzg4NDMyMzIyYTA1ZmJkMzRkZGJjYTBiYWE3MDQ4MTc1ZjdkODE5Ng","altText":"2000_0200000f00030e75000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030e75000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f00030e75000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDcyN3xpbWFnZS9qcGVnfGFESmhMMmhsWVM4eE5UQTNNalkzT1RBd01qRTBNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekJsTnpVd01EQXhNREJpTmw5RlRpNXFjR2N8MDk2Yzk1YTY5ZjcyMTMyNmQ2NDY4ZjgxYzg4NDMyMzIyYTA1ZmJkMzRkZGJjYTBiYWE3MDQ4MTc1ZjdkODE5Ng","altText":"2000_0200000f00030e75000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030e75000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f00030e75000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDcyN3xpbWFnZS9qcGVnfGFESmhMMmhsWVM4eE5UQTNNalkzT1RBd01qRTBNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekJsTnpVd01EQXhNREJpTmw5RlRpNXFjR2N8MDk2Yzk1YTY5ZjcyMTMyNmQ2NDY4ZjgxYzg4NDMyMzIyYTA1ZmJkMzRkZGJjYTBiYWE3MDQ4MTc1ZjdkODE5Ng","altText":"2000_0200000f00030e75000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030e75000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f00030e75000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzQwfGltYWdlL2pwZWd8YURRM0wyZ3dNaTh4TlRBM01qWTRNREExTURjeE9DOHlNREJmTURJd01EQXdNR1l3TURBek1HVTNOVEF3TURFd01HSTJYMFZPTG1wd1p3fDYyMGU0NDgzNzQ0ZjkzYmI0NDNkZWU2MWJlZWM0ZDk4OGIyMDBkZjk0Y2IwNGQ5OWQ1ZDBjMTcxM2JjNjIxNTA","altText":"200_0200000f00030e75000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030e75000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f00030e75000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzQwfGltYWdlL2pwZWd8YURRM0wyZ3dNaTh4TlRBM01qWTRNREExTURjeE9DOHlNREJmTURJd01EQXdNR1l3TURBek1HVTNOVEF3TURFd01HSTJYMFZPTG1wd1p3fDYyMGU0NDgzNzQ0ZjkzYmI0NDNkZWU2MWJlZWM0ZDk4OGIyMDBkZjk0Y2IwNGQ5OWQ1ZDBjMTcxM2JjNjIxNTA","altText":"200_0200000f00030e75000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030e75000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f00030e75000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDcyN3xpbWFnZS9qcGVnfGFESmhMMmhsWVM4eE5UQTNNalkzT1RBd01qRTBNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekJsTnpVd01EQXhNREJpTmw5RlRpNXFjR2N8MDk2Yzk1YTY5ZjcyMTMyNmQ2NDY4ZjgxYzg4NDMyMzIyYTA1ZmJkMzRkZGJjYTBiYWE3MDQ4MTc1ZjdkODE5Ng","altText":"2000_0200000f00030e75000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030e75000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f00030e75000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDcyN3xpbWFnZS9qcGVnfGFHVTVMMmhsWkM4eE5UQTNNalkzT1RFek16SXhOQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNekJsTnpVd01EQXhNREJpTmw5RlRpNXFjR2N8MThhYzFiODMzODdjYjRiM2U1MzMxOWQ3ZmE0MGE2Yjk4MjNhMGVjMTZkYWEyZTc1Nzc5MDVkMTcyOGVlNzhjNg","altText":"1440_0200000f00030e75000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f00030e75000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f00030e75000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDcyN3xpbWFnZS9qcGVnfGFHRTRMMmhtTVM4eE5UQTNNalkzT1RJMk5ESTROaTh4TWpnd1h6QXlNREF3TURCbU1EQXdNekJsTnpVd01EQXhNREJpTmw5RlRpNXFjR2N8YzRmM2ZjZjhhMWYyYjdmNGJiM2QwOWFiY2FjNjk4ZGI2NjRmMGE3MTc2MDkyNjhhYWFmZmY3NGQzYjE0OWY0MA","altText":"1280_0200000f00030e75000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f00030e75000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f00030e75000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDcyN3xpbWFnZS9qcGVnfGFEYzRMMmhtT0M4eE5UQTNNalkzT1RRMk1EZzVOQzh4TURJMFh6QXlNREF3TURCbU1EQXdNekJsTnpVd01EQXhNREJpTmw5RlRpNXFjR2N8NTcyMzkxNTY2M2VmMGNhOGU1ZjhjZTM4N2EwMDhhMTczYTVhYzRiOGRhMGJlZWM5MTRiYzk2NTRjNGFlOTZiZQ","altText":"1024_0200000f00030e75000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f00030e75000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f00030e75000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDcyN3xpbWFnZS9qcGVnfGFETTJMMmhtWmk4eE5UQTNNalkzT1RZMU56VXdNaTgzTmpoZk1ESXdNREF3TUdZd01EQXpNR1UzTlRBd01ERXdNR0kyWDBWT0xtcHdad3xmMmYyYmYzZWRjMTRjYzNmZTM1MzU2NGRiYTNjNzYxOGQyMjEzODFmY2M3ODJlNTQzZThiMDE3OThhNzhiM2Uz","altText":"768_0200000f00030e75000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f00030e75000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f00030e75000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTgxNHxpbWFnZS9qcGVnfGFHWTVMMmhtT1M4eE5UQTNNalkzT1RnMU5ERXhNQzgwT0RCZk1ESXdNREF3TUdZd01EQXpNR1UzTlRBd01ERXdNR0kyWDBWT0xtcHdad3xkZTA0YWU0Y2FhNjJlOTViNDdhYjlmNTg5OGRhOTM2NzY3OTE3YjYxYzQwNWZkZTU2N2I1N2MxNmI5MmI0NTA4","altText":"480_0200000f00030e75000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f00030e75000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f00030e75000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzQwfGltYWdlL2pwZWd8YURRM0wyZ3dNaTh4TlRBM01qWTRNREExTURjeE9DOHlNREJmTURJd01EQXdNR1l3TURBek1HVTNOVEF3TURFd01HSTJYMFZPTG1wd1p3fDYyMGU0NDgzNzQ0ZjkzYmI0NDNkZWU2MWJlZWM0ZDk4OGIyMDBkZjk0Y2IwNGQ5OWQ1ZDBjMTcxM2JjNjIxNTA","altText":"200_0200000f00030e75000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030e75000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f00030e75000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzc0fGltYWdlL2pwZWd8YUdaakwyZ3hOaTh4TlRBM01qWTRNRFkzTXpNeE1DOHhNakJmTURJd01EQXdNR1l3TURBek1HVTNOVEF3TURFd01HSTJYMFZPTG1wd1p3fDJmNWNlNzI0NDgzOTE1M2RhMGRkYjBlZDgzNDJkYWE0NDU1ZDE1Y2FkZmE1Yjg5OTZmMWFjYjk0ZGZlOTY0MTk","altText":"120_0200000f00030e75000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f00030e75000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzI2MjJ8aW1hZ2UvanBlZ3xhRGM0TDJnNFpTOHhOVEEzTWpZM09EUTBOVEE0Tmd8ZjllZjJjMjI5NTk4NGNlYjNlMzA4Y2IyOThhMjdjMTQ3NzVmNTgxNDhhOGQ2ZDhkZmNmZWJmZTlhODlhNjdlMw","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f00030e75000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-02000008000058d4000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDM1M3xpbWFnZS9qcGVnfGFEZGxMMmcyWXk4eE5UQTJOamszTXpNM01qUTBOaTh5TURBd1h6QXlNREF3TURBNE1EQXdNRFU0WkRRd01EQXlNREJpTmw5RVJTNXFjR2N8M2EwNzk5ZjJmNWVjOGIyNDA3YTk4ZGM4OTdiZWNkYTYzMWJlM2U0MTc5YmZmY2M1YTk4ZmYzMDk1MDA1NTcwYw","altText":"2000_02000008000058d4000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_02000008000058d4000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-02000008000058d4000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDM1M3xpbWFnZS9qcGVnfGFEZGxMMmcyWXk4eE5UQTJOamszTXpNM01qUTBOaTh5TURBd1h6QXlNREF3TURBNE1EQXdNRFU0WkRRd01EQXlNREJpTmw5RVJTNXFjR2N8M2EwNzk5ZjJmNWVjOGIyNDA3YTk4ZGM4OTdiZWNkYTYzMWJlM2U0MTc5YmZmY2M1YTk4ZmYzMDk1MDA1NTcwYw","altText":"2000_02000008000058d4000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_02000008000058d4000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-02000008000058d4000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDM1M3xpbWFnZS9qcGVnfGFEZGxMMmcyWXk4eE5UQTJOamszTXpNM01qUTBOaTh5TURBd1h6QXlNREF3TURBNE1EQXdNRFU0WkRRd01EQXlNREJpTmw5RVJTNXFjR2N8M2EwNzk5ZjJmNWVjOGIyNDA3YTk4ZGM4OTdiZWNkYTYzMWJlM2U0MTc5YmZmY2M1YTk4ZmYzMDk1MDA1NTcwYw","altText":"2000_02000008000058d4000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_02000008000058d4000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-02000008000058d4000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzIxfGltYWdlL2pwZWd8YUROakwyaGtaQzh4TlRBMk5qazNORFU0TkRnMk1pOHlNREJmTURJd01EQXdNRGd3TURBd05UaGtOREF3TURJd01HSTJYMFJGTG1wd1p3fDViMGUyYzQ5MjgwOWExZDBlZDdjY2RiYjM0YWE4NTA0Njg4YTA1NTUxNTFmYzI1MTg3Mjk0YTgwNjRjMjA0Yjc","altText":"200_02000008000058d4000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_02000008000058d4000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-02000008000058d4000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzIxfGltYWdlL2pwZWd8YUROakwyaGtaQzh4TlRBMk5qazNORFU0TkRnMk1pOHlNREJmTURJd01EQXdNRGd3TURBd05UaGtOREF3TURJd01HSTJYMFJGTG1wd1p3fDViMGUyYzQ5MjgwOWExZDBlZDdjY2RiYjM0YWE4NTA0Njg4YTA1NTUxNTFmYzI1MTg3Mjk0YTgwNjRjMjA0Yjc","altText":"200_02000008000058d4000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_02000008000058d4000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-02000008000058d4000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDM1M3xpbWFnZS9qcGVnfGFEZGxMMmcyWXk4eE5UQTJOamszTXpNM01qUTBOaTh5TURBd1h6QXlNREF3TURBNE1EQXdNRFU0WkRRd01EQXlNREJpTmw5RVJTNXFjR2N8M2EwNzk5ZjJmNWVjOGIyNDA3YTk4ZGM4OTdiZWNkYTYzMWJlM2U0MTc5YmZmY2M1YTk4ZmYzMDk1MDA1NTcwYw","altText":"2000_02000008000058d4000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_02000008000058d4000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-02000008000058d4000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDM1M3xpbWFnZS9qcGVnfGFEaGtMMmczTWk4eE5UQTJOamszTXpVd016VXhPQzh4TkRRd1h6QXlNREF3TURBNE1EQXdNRFU0WkRRd01EQXlNREJpTmw5RVJTNXFjR2N8YzQ4ZjI2YzQyY2FiMDI0NWYzYmNiMmQxY2VlYjA0MDEzNzZmN2UyM2RlOTBkYjEyYmU2NmMwODE3NzU5MGE3ZQ","altText":"1440_02000008000058d4000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_02000008000058d4000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-02000008000058d4000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDM1M3xpbWFnZS9qcGVnfGFHRTBMMmczTmk4eE5UQTJOamszTXpZMk56TTFPQzh4TWpnd1h6QXlNREF3TURBNE1EQXdNRFU0WkRRd01EQXlNREJpTmw5RVJTNXFjR2N8OGRhMzBmMjM2YjNjZTE0Mzk3ZTY2OGE4MzYxMWI0ZjQwZjA3Mjc2ZDk1NjA5YTI5YWEzZGYzNzljMzkwNmQ2Yg","altText":"1280_02000008000058d4000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_02000008000058d4000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-02000008000058d4000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDM1M3xpbWFnZS9qcGVnfGFEWXpMMmczWVM4eE5UQTJOamszTXpjNU9EUXpNQzh4TURJMFh6QXlNREF3TURBNE1EQXdNRFU0WkRRd01EQXlNREJpTmw5RVJTNXFjR2N8NDdmZDg4ODFlZTRkZmY5ZmFkODNlNGRhZjBjYWVkMWJiMWRjMzFkZDRkOGI3ZTc3NGJiOTQwYTYwMzFjNmI1Yw","altText":"1024_02000008000058d4000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_02000008000058d4000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-02000008000058d4000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDM1M3xpbWFnZS9qcGVnfGFETXpMMmc0TVM4eE5UQTJOamszTXprNU5UQXpPQzgzTmpoZk1ESXdNREF3TURnd01EQXdOVGhrTkRBd01ESXdNR0kyWDBSRkxtcHdad3xkMTlkYWQzZmYxZTFkMDMxOTgyYmQwNTYyYmY5MGU2ZGRmYTE0YmM1NWYyMDU1YzU3NWY5MWM2MzNmOGRlYWEy","altText":"768_02000008000058d4000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_02000008000058d4000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-02000008000058d4000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDM0OXxpbWFnZS9qcGVnfGFHRmtMMmhrTWk4eE5UQTJOamszTkRJMU56RTRNaTgwT0RCZk1ESXdNREF3TURnd01EQXdOVGhrTkRBd01ESXdNR0kyWDBSRkxtcHdad3wxMjFhYTVlYjk2M2U0YzJlNTU1ODJiMGEyZjhlN2ZmYmQ5NWNkZDRkMGRmZmYwYzBhNzljN2ExMDZkNDZjYzU5","altText":"480_02000008000058d4000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_02000008000058d4000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-02000008000058d4000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzIxfGltYWdlL2pwZWd8YUROakwyaGtaQzh4TlRBMk5qazNORFU0TkRnMk1pOHlNREJmTURJd01EQXdNRGd3TURBd05UaGtOREF3TURJd01HSTJYMFJGTG1wd1p3fDViMGUyYzQ5MjgwOWExZDBlZDdjY2RiYjM0YWE4NTA0Njg4YTA1NTUxNTFmYzI1MTg3Mjk0YTgwNjRjMjA0Yjc","altText":"200_02000008000058d4000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_02000008000058d4000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-02000008000058d4000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDUzfGltYWdlL2pwZWd8YUdFNEwyaGpNeTh4TlRBMk5qazNOVEkwTURJeU1pOHhNakJmTURJd01EQXdNRGd3TURBd05UaGtOREF3TURJd01HSTJYMFJGTG1wd1p3fDk2YTgxNjc2MzUzODYwZmQ3MDcwNzQ0NGRkZmYyOTY2MGU2Mzc5ZjQwYTZlZjY3MDliZmUxMjc3MDRiZmE2M2E","altText":"120_02000008000058d4000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_02000008000058d4000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2NzM3OHxpbWFnZS9qcGVnfGFEUmxMMmd3T1M4eE5UQTJOamszTWpVMU16STBOZ3w0MjA0YTNlMWIzMWM5MTYyYzE5MzNmYzBmYWVkMmY0NTlhODA3YTJjYTJmYTM3NzdlYWMzMTgyZTI3MzQ2YjAx","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"02000008000058d4000200b6_DE.jpg"}],"categories":[{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null},{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10008","name":"10008","url":"/c/lighting-connector","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"lighting-connector","superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"804-310","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/1-conductor-pcb-terminal-strip/p/804-310","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["cageclamps","804-310"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918515474","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":15.0,"numberPackageUnits":60.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; push-button; 2.5 mm²; Pin spacing 7.5 mm; 10-pole; Push-in CAGE CLAMP®; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51131976","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}