MCS MAXI 16
Item no. 832-1106/322-000
1-conductor female connector; lever; Push-in CAGE CLAMP®; 16 mm²; Pin spacing 10.16 mm; 6-pole; 100% protected against mismating; Centered locking levers; Silver-plated contacts; 16,00 mm²; light gray
Dimensions in mm
L = pole no. x pin spacing + 1.3 mm
Pole no. 2: A = 0.68 mm
Pole no. 3: A = 5.76 mm
Pole no. 4: A = 10.84 mm
Pole no. 5: A = 15.92 mm
Pole no. 6: A = 21 mm
L = pole no. x pin spacing + 1.3 mm
Pole no. 2: A = 0.68 mm
Pole no. 3: A = 5.76 mm
Pole no. 4: A = 10.84 mm
Pole no. 5: A = 15.92 mm
Pole no. 6: A = 21 mm