Please wait ...
List price per piece
On request
Price and availability after Login
Your price per piece
On request
PU (SPU): 420 (105) Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
420
Item no. 251-303

PCB terminal block; 1 mm²; Pin spacing 3.5 mm; 3-pole; PUSH WIRE® & FIT CLAMP®; 1,00 mm²; white

Please wait ...
List price per piece
On request
Price and availability after Login
Your price per piece
On request
PU (SPU): 420 (105) Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
420

Description


  • Compact Combi PCB terminal blocks – streamlined for automated wiring in the lighting industry
  • Low conductor insertion forces
  • PUSH WIRE® and IDC connections – ideal for automated wiring systems

Product details

Details

Electrical data

Ratings per IEC/EN 60664-1
Rated voltage (III / 3) 320 V
Rated impulse voltage (III / 3) 4 kV
Rated voltage (III / 2) 320 V
Rated impulse voltage (III / 2) 4 kV
Rated voltage (II / 2) 630 V
Rated impulse voltage (II / 2) 4 kV
Rated current 6 A
Legend (ratings) (III / 2) ≙ Overvoltage category III / Pollution degree 2
Approvals per UL 1059
Rated voltage UL (Use Group B) 300 V
Rated current UL (Use Group B) 4 A
Rated voltage UL (Use Group D) 300 V
Rated current UL (Use Group D) 4 A

Connection data

Connection technology PUSH WIRE®
Number of connection points (connection type) 1
Actuation type Operating tool
Solid conductor 0.5 … 1 mm² / 20 … 18 AWG
Strip length 8 … 9 mm / 0.31 … 0.35 inch
Conductor entry angle to the PCB 0 °
No. of poles 3
Connection technology 2 IDC connection
Number of connection points 1
Solid conductor (2) 0.5 mm² / 20 AWG
Fine-stranded conductor (2) 0.75 mm² / 18 … 18 AWG
Note (conductor cross-section) 2 IDC connection: PVC insulation, simple
Strip length (2) 7.5 … 8.5 mm / 0.3 … 0.33 inch
Conductor entry angle to the PCB 2 0 °
Total number of connection points 3
Total number of potentials 3
Number of connection types 2
Number of levels 2
Note (conductor cross-section) IDC-Anschluss: PVC-Isolierung, einfach

Geometrical Data

Pin spacing 3.5 mm / 0.138 inch
Width 11.4 mm / 0.449 inch
Height 15.5 mm / 0.61 inch
Height from the surface 12.3 mm / 0.484 inch
Depth 13.3 mm / 0.524 inch
Solder pin length 3.2 mm
Solder pin dimensions 0.5 x 0.75 mm
Drilled hole diameter (tolerance) 1.1(- … +0.1) mm

Mechanical data

Design Low Version

PCB contact

PCB contact THT
Solder pin arrangement over the entire terminal strip, staggered
Number of solder pins per potential 1

Material Data

Color white
Material group I
Insulating material Polyamide 66 (PA 66)
Flammability class per UL94 V0
Clamping spring material Chrome nickel spring steel (CrNi)
Contact material Copper alloy
Contact plating tin-plated
Fire load 0.025 MJ
Weight 1.3 g

Environmental Requirements

Limit temperature range -60 … +105 °C

Commercial data

Product Group 4 (Printed Circuit)
Packaging type BOX
Country of origin CH
GTIN 4044918836425
Customs Tariff No. 85369010000

Approvals / Certificates

Country specific Approvals

Approval
Additional Approval Text
Certificate name
Language
Approval: CCA
DEKRA Certification B.V.
Additional Approval Text EN 60998
Certificate name: NTR-NL 6286
Approval: CCA
DEKRA Certification B.V.
Additional Approval Text EN 60998
Certificate name: 2110204.10
Approval: VDE
VDE Prüf- und Zertifizierungsinstitut
Additional Approval Text EN 60998
Certificate name: 40028031

UL-Approvals

Approval
Additional Approval Text
Certificate name
Language
Approval: UL
UL International Germany GmbH
Additional Approval Text UL 1059
Certificate name: E45172-20020517

Compatible products

Tool

Item no.: 206-830
Disconnection tool
Tools > Item no. 206-830

Disconnection tool

PU (SPU): 50 (1) Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
50
Item no.: 206-831
Operating tool
Tools > Item no. 206-831

Operating tool

PU (SPU): 25 (1) Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
25

Installation Notes

1 picture
Inserting a conductor

Conductor termination:


PUSH WIRE®: Simply push in conductor.


IDC: Push in conductor via 206-831 Operating Tool.

Read more ...
1 picture
Removal a conductor

Conductor removal:


PUSH WIRE®: Twist conductor and pull out, or fully insert 206-830 Disconnection Tool over the conductor (1) and pull it out (2).



IDC: Pull up ...

Read more ...