Please wait ...
List price per piece
On request
Price and availability afterLogin
Your price per piece
On request
PU (SPU): 1 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
1
Item no. 8003-001/K999-9999/000-1600

Starterkit; ETHERNET 881

Please wait ...
List price per piece
On request
Price and availability afterLogin
Your price per piece
On request
PU (SPU): 1 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
1

Description

ETHERNET Starter Kit with 750-881 Controller: 8003-0001/K999-9999/0000-1600

This ETHERNET Starter Kit includes: 750-881 Controller, 2-channel input module and 2-channel output module. A power supply and the required programming software are also included in the scope of delivery.

The ETHERNET Starter Kit 2.0 with 750-881 Controller includes:

  • ETHERNET Controller; 3rd Generation: 750-881
  • 2-Channel Digital Input; 24 VDC; 3 ms: 750-400
  • 2-Channel Digital Output; 24 VDC; 0.5 A: 750-501
  • End Module: 750-600
  • Power Supply 24 VDC, 1.3 A: 787-1602
  • Switching Module; 2-Way DI Simulator: 288-863
  • Development Environment, incl. USB Communication Cable; WAGO-I/O-PRO CAA; USB Kit: 759-333/000-923
  • Patch Cable, 1 m: 110-8006
  • Operating Tool, 3.5 mm: 210-720

Product details

Details

Technical Data

Communication EtherNet/IP
Modbus (TCP, UDP)
Ethernet
Ethernet protocol HTTP
BootP
DHCP
DNS
SNTP
FTP
SNMP
Visualization Web-Visu
Programming environment WAGO-I/O-PRO V2.3 (based on CODESYS V2.3)

Mechanical data

Weight 1177.5 g

Environmental Requirements

Fire load 36.353 MJ

Commercial data

Country of origin DE
GTIN 4050821213581
Customs Tariff No. 85371098990