Please wait ...
List price per piece
On request
Price and availability afterLogin
Your price per piece
On request
PU (SPU): 1 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
1
Item no. 8003-001/K999-9999/000-1700

Starterkit; ETHERNET 880

Please wait ...
List price per piece
On request
Price and availability afterLogin
Your price per piece
On request
PU (SPU): 1 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
1

Description



ETHERNET Starter Kit with 750-880 Controller: 8003-0001/K999-9999/0000-1700

This ETHERNET Starter Kit includes: 750-880 Controller, 2-channel input module and 2-channel output module. A power supply and the required programming software are also included in the scope of delivery.

The ETHERNET Starter Kit 2.0 with 750-880 Controller includes:

  • ETHERNET Controller; 3rd Generation; SD Card Slot: 750-880
  • 2-Channel Digital Input; 24 VDC; 3 ms: 750-400
  • 2-Channel Digital Output; 24 VDC; 0.5 A: 750-501
  • End Module: 750-600
  • Power Supply 24 VDC, 1.3 A: 787-1602
  • Switching Module; 2-Way DI Simulator: 288-863
  • Development Environment, incl. USB Communication Cable; WAGO-I/O-PRO CAA; USB Kit: 759-333/000-923
  • SD Memory Card, 1 GB: 758-879/000-001
  • Patch Cable, 1 m: 110-8006
  • Operating Tool, 3.5 mm: 210-720

Product details

Details

Technical Data

Communication EtherNet/IP
Modbus (TCP, UDP)
Ethernet
Ethernet protocol HTTP
BootP
DHCP
DNS
SNTP
FTP
SNMP
Visualization Web-Visu
Programming environment WAGO-I/O-PRO V2.3 (based on CODESYS V2.3)
System supply voltage )

Mechanical data

Weight 1144 g

Environmental Requirements

Fire load 36.353 MJ

Commercial data

Country of origin DE
GTIN 4050821498650
Customs Tariff No. 85371098990