Item no. 2091-1176/000-1000

picoMAX® eCOM 3.5 1-conductor female plug; push-button; direct marking; 1.5 mm²; Pin spacing 3.5 mm; 6-pole; 1,50 mm²; light gray

Please wait ...
List price per piece*
On request
Price and availability after Login
Your price per piece*
On request
PU (SPU): 100 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
100
  • Universal connection for all conductor types
  • Simple, push-in termination of solid and ferruled conductors
  • Easy-to-use design does not require special tools
  • Ability to wire while mated or unmated
  • Integrated test ports for testing parallel to conductor entry
  • Custom-installed solder pins

Safety information 1:
The picoMAX® Pluggable Connection System includes connectors without breaking capacity in accordance with DIN EN 61984. When used as intended, these connectors must not be connected/disconnected when live or under load. The circuit design should ensure header pins, which can be touched, are not live when unmated.

Product details

Details
Electrical data
Ratings per IEC/EN 60664-1
Ratings per IEC/EN 60664-1
Nominal voltage (III/3) 160 V
Rated surge voltage (III/3) 2.5 kV
Rated voltage (III/2) 160 V
Rated surge voltage (III/2) 2.5 kV
Nominal voltage (II/2) 320 V
Rated surge voltage (II/2) 2.5 kV
Rated current 10 A
Legend (ratings) (III / 2) ≙ Overvoltage category III / Pollution degree 2
Ratings per UL 1059
Approvals per UL 1059
Rated voltage UL (Use Group B) 300 V
Rated current UL (Use Group B) 10 A
Rated voltage UL (Use Group D) 300 V
Rated current UL (Use Group D) 10 A
Ratings per CSA
Approvals per CSA
Connection data
Connection technology Push-in CAGE CLAMP®
Actuation type Push-button
Solid conductor 0.2 … 1.5 mm² / 24 … 14 AWG
Fine-stranded conductor 0.2 … 1.5 mm² / 24 … 14 AWG
Fine-stranded conductor; with insulated ferrule 0.25 … 0.75 mm²
Fine-stranded conductor; with uninsulated ferrule 0.25 … 1.5 mm²
Strip length 8 … 9 mm / 0.31 … 0.35 inch
Conductor connection direction to PCB 90 °
Pole No. 6
Total number of connection points 6
Total number of potentials 6
Number of connection types 1
Number of levels 1
Physical data
Pin spacing 3.5 mm / 0.138 inch
Width 21 mm / 0.827 inch
Height 14 mm / 0.551 inch
Depth 11.4 mm / 0.449 inch
Solder pin length 3.6 mm
Solder pin diameter 1 mm
Drilled hole diameter with tolerance 1.2 (+0.1) mm
Plug-in connection
Contact type (pluggable connector) Female connector/socket
Connector (connection type) for PCB
Mismating protection No
Mating direction to the PCB 90 °
PCB contact
PCB Contact THT
Material data
Color light gray
Material group I
Insulation material Polyphthalamide (PPA GF)
Flammability class per UL94 V0
Clamping spring material Chrome nickel spring steel (CrNi)
Contact material Electrolytic copper (ECu)
Contact plating tin-plated
Fire load 0.063 MJ
Weight 3.2 g
Environmental requirements
Limit temperature range -60 … +100 °C
Commercial data
Packaging type BOX
Country of origin DE
GTIN 4050821368892
Customs tariff number 85366990990
Approvals / Certificates
Country specific Approvals
Approval
Additional Approval Text
Certificate name
Language
Approval: CB
DEKRA Certification B.V.
Additional Approval Text IEC 61984
Certificate name: NL-49736/A1
Approval: CSA
DEKRA Certification B.V.
Additional Approval Text C22.2
Certificate name: 2362521
Approval: KEMA/KEUR
DEKRA Certification B.V.
Additional Approval Text EN 61984
Certificate name: 71-102260 REV.1
UL-Approvals
Approval
Additional Approval Text
Certificate name
Language
Approval: UL
Underwriters Laboratories Inc.
Additional Approval Text UL 1977
Certificate name: 20190909-E45171
Approval: UR
Underwriters Laboratories Inc.
Additional Approval Text UL 1059
Certificate name: E45172-20100415
Compatible products
Installation Notes
2 Images
Conductor termination
Terminating fine-stranded conductors and removing all conductor types via push-buttons.
Read more ...
2 Images
Marking
Pole marking via direct printing perpendicular to conductor entry.
Read more ...
1 Image
Testing
Testing with 1 mm Ø test pin, tip contact.
Read more ...
Product family