Item no. 2721-105/026-000/134-000

MCS MIDI 1-conductor female plug; 100% protected against mismating; push-button; Strain relief plate; 2.5 mm²; Pin spacing 5 mm; 5-pole; 2,50 mm²; light gray

Please wait ...
List price per piece*
On request
Price and availability after Login
Your price per piece*
On request
PU (SPU): 100 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
100
  • Universal connection for all conductor types
  • Easy-to-use design does not require specialty tools
  • Ability to wire while mated
  • Simple, push-in termination of solid and ferruled conductors
  • Integrated test ports for testing parallel to the conductor entry
  • 100% protected against mismating
  • Coding option available

Safety information 1:
The MCS – MULTI CONNECTION SYSTEM includes connectors without breaking capacity in accordance with DIN EN 61984. When used as intended, these connectors must not be connected/disconnected when live or under load. The circuit design should ensure header pins, which can be touched, are not live when unmated.

Product details

Details
Electrical data
Ratings per IEC/EN 60664-1
Ratings per IEC/EN 60664-1
Nominal voltage (III/3) 320 V
Rated surge voltage (III/3) 4 kV
Rated voltage (III/2) 320 V
Rated surge voltage (III/2) 4 kV
Nominal voltage (II/2) 630 V
Rated surge voltage (II/2) 4 kV
Rated current 16 A
Legend (ratings) (III / 2) ≙ Overvoltage category III / Pollution degree 2
Ratings per UL 1059
Approvals per UL 1059
Rated voltage UL (Use Group B) 300 V
Rated current UL (Use Group B) 15 A
Rated voltage UL (Use Group C) 150 V
Rated current UL (Use Group C) 15 A
Rated voltage UL (Use Group D) 300 V
Rated current UL (Use Group D) 10 A
Ratings per UL 1977
Rated voltage UL 1977 600 V
Rated current UL 1977 15 A
Ratings per CSA
Approvals per CSA
Rated voltage CSA (Use Group B) 300 V
Rated current CSA (Use Group B) 15 A
Rated voltage CSA (Use Group C) 300 V
Rated current CSA (Use Group C) 15 A
Rated voltage CSA (Use Group D) 300 V
Rated current CSA (Use Group D) 10 A
Connection data
Connection technology Push-in CAGE CLAMP®
Actuation type Push-button
Solid conductor 0.2 … 2.5 mm² / 24 … 12 AWG
Fine-stranded conductor 0.2 … 2.5 mm² / 24 … 12 AWG
Fine-stranded conductor; with insulated ferrule 0.25 … 1.5 mm²
Fine-stranded conductor; with uninsulated ferrule 0.25 … 2.5 mm²
Strip length 10 … 11 mm / 0.39 … 0.43 inch
Pole No. 5
Total number of connection points 5
Total number of potentials 5
Number of connection types 1
Number of levels 1
Conductor entry direction to mating direction 0 °
Physical data
Pin spacing 5 mm / 0.197 inch
Width 26.5 mm / 1.043 inch
Height 15 mm / 0.591 inch
Depth 50.6 mm / 1.992 inch
Plug-in connection
Contact type (pluggable connector) Female connector/socket
Connector (connection type) for conductor
Mismating protection Yes
Material Data
Color light gray
Material group I
Insulation material Polyamide (PA66)
Flammability class per UL94 V0
Clamping spring material Chrome nickel spring steel (CrNi)
Contact material Copper alloy
Contact plating tin-plated
Fire load 0.187 MJ
Weight 8.7 g
Environmental Requirements
Limit temperature range -60 … +100 °C
Commercial data
Packaging type BOX
Country of origin PL
GTIN 4050821349983
Customs tariff number 85366990990
Approvals / Certificates
Country specific Approvals
Approval
Additional Approval Text
Certificate name
Language
Approval: CSA
DEKRA Certification B.V.
Additional Approval Text C22.2 No. 158
Certificate name: 2314554
UL-Approvals
Approval
Additional Approval Text
Certificate name
Language
Approval: UL
Underwriters Laboratories Inc.
Additional Approval Text UL 1977
Certificate name: E45171
Downloads
Documentation
Additional Information
Counterpart
Please select system counterpart and quantity
Compatible products
Installation Notes
2 Images
Conductor termination

Inserting/removing a conductor via 3.5 mm screwdriver – Push-in CAGE CLAMP® actuation in mated condition.

Read more ...
1 Image
Read more ...
1 Image
Marking

Labeling via direct marking or self-adhesive strips.

Read more ...
1 Image
Coding

Coding a female connector – removing coding finger(s).

Read more ...
2 Images
Installation

Male connector with strain relief plate

Read more ...
Product family