Multichannel ECBs With Communication

The 4- and 8-channel ECBs feature integrated communication interfaces that provide full remote access. These devices can be configured, controlled, and monitored via IO-Link, Modbus RTU, or the Manchester protocol. When connected to a controller, they deliver data that supports monitoring, fault diagnostics, and preventive maintenance.

Key Benefits

MM-553378_Website_page_update_ECB_with_communication_2000x1125_1
  • Precise protection against overloads, short circuits, and ground faults: Reliable tripping behavior, even with small conductor cross-sections; compliant with EN 60204-1 by disconnecting ground faults within five seconds.

  • Space-saving: Compact 32 mm (1.26 inch) housing for 4- or 8-channel versions; front-entry wiring with pluggable spring pressure connection technology

  • Easy wiring: Fast and secure front-entry wiring using pluggable connectors with mismating protection via CAGE CLAMP® technology

  • Versatile setting: Channel-specific trip current selection from 0.5 to 10 A (up to 16 A in parallel operation); module-level configuration of signaling behavior

  • Signaling: Collective signal output (e.g., to indicate if any channel has tripped due to overcurrent); individual channel status via integrated multicolor LED

  • Channel-specific monitoring and full remote access: Bidirectional communication via IO-Link, Modbus RTU, or Manchester protocol enables complete status monitoring and remote reactivation of each channel.

  • Intuitive, software-protected configuration: Interface configuration software enables configuration management and firmware updates. Device configurations can be read, saved, deployed across multiple units, and restored as needed.

Communication Options

Manchester Protocol

  • The digital input (DI) serves as a remote input for switching specific channels on and off using pulse sequences.

  • The digital output (DO) transmits the status, current load, and selector switch position.

  • The digital output (DO) also provides collective signaling.

  • Optionally, input voltage and output or rated current per channel can be transmitted.

IO-Link

  • IO-Link interface

  • Read out the status, configured rated current, and actual voltage/current values for each channel

  • Configure the rated current, switch channels on/off, and reset individual channels

CH-1450080_ECB-Verdrahtungsschema_Grafik-9-US_2000x1125

Modbus RTU

  • Modbus RTU interface

  • Easy integration into existing systems and reliable cyclic data transmission

  • Read out the status, configured rated current, and actual voltage/current values for each channel

  • Configure the rated current, switch channels on/off, and reset individual channels

kontaktmodul_kundenservice_zentrale_300x300_1

Main Office

Mon-Thu 8 am - 5 pm CET

Fri 8 am - 3 pm CET

Additional service offerings: