Precise protection against overloads, short circuits, and ground faults: Reliable tripping behavior, even with small conductor cross-sections; compliant with EN 60204-1 by disconnecting ground faults within five seconds.
Space-saving: Extremely narrow 6 mm housing
Easy wiring: Push-in CAGE CLAMP® enables fast and simple installation — stable and maintenance-free
Various rated currents: Available for 24 VDC with rated currents from 0.5 to 8 A Versions with fixed or configurable tripping current
Signaling: DO signal output — bridgeable as a group signal for up to 30 devices Status indication via integrated multicolor LED
Remote control: Reset, switch on and off directly on the device or remotely via DI digital input signal
Bridgeable: Up to 10 modules can be bridged simultaneously