Hands-Free Mains Connection

4 February 2019
Tool-Free Conductor Termination for 10 mm2 (8 AWG) Conductors

WAGO's TOPJOB® S Rail-Mount Terminal Blocks with their intuitive lever-actuated termination technology are specifically designed to connect machines and systems to the mains. The range of rail-mount terminal blocks with levers (2.5 mm2/14 AWG, 6 mm2/10 AWG and 16 mm2/8 AWG) has expanded to include a 10 mm2 (8 AWG) terminal block that will be available in 2- and 3-conductor versions.

For external wiring, WAGO's rail-mount terminal blocks are equipped with levers to open the clamping units. Push-buttons or operating slots are available for internal wiring.

A decisive advantage of lever technology: The lever has only two distinct positions, meaning the clamping point is either completely open or closed. Terminal block operation is intuitive and tool-free – simply actuate the lever by hand. The lever engages and keeps the clamping point open, freeing hands for wiring. This is a tremendous advantage – especially when terminating difficult-to-bend conductors with large cross sections. Alternatively, solid and stranded conductors, as well as fine-stranded conductors with ferrules can be terminated by just pushing them in via Push-in CAGE CLAMP® connection technology.

Availability: June 2019

At a Glance:

  • Tool-free lever actuation: All conductor types can be connected and disconnected quickly and intuitively by hand.

  • Lever remains open without any force being exerted: Both hands stay free for wiring.

  • Lever position is clear: It’s easy to see if the clamping unit is open.

  • Push-in CAGE-CLAMP® connection technology: Solid, stranded and fine-stranded conductors with ferrules can be quickly terminated by simply pushing them into the unit.

Product Family

Push Performance to the Top Easily with TOPJOB® S Rail-Mount Terminal Blocks

In various industrial applications and modern building installations, WAGO’s wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.

reihenklemmen_topjob-s_00355_2000x1500.jpg

This May Also Interest You

Related Topics and Products

WAGO Rail-Mount Terminal Blocks with Levers, Push-Buttons or Operating Slots

WAGO Rail-Mount Through Terminal Blocks are available in three different actuation variants: lever, push-button and operating slot – the right rail-mount terminal block for every application.

betaetigungsvarianten_topjob-s_keyvisual_2000x1500.jpg