Please wait ...
List price per piece
On request
Price and availability after Login
Your price per piece
On request
PU (SPU): 1 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
1
Item no. 2759-206/260-1000

Application Energy Data Management; Single License

Please wait ...
List price per piece
On request
Price and availability after Login
Your price per piece
On request
PU (SPU): 1 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
1

Description

With our energy data management solution, you can record and visualize your measurement data from different media and with different parameters in no time. Continuous collection and monitoring provide the basis for the resource-efficient energy usage – the environment will thank you and your operating costs will be minimized. And by the way, the normative conformity according to DIN EN 50001 for the energetic evaluation is part of the package.
WAGO Energy Data Management consists of a web-based
application software combined with a modular control system.
It records measurement data from different media and influential factors for energy monitoring and processes them for further analyses, archiving and reporting. The software automatically detects different signals from the connected meters and sensors, making them available for additional energy analysis tools via simple parameter settings. This allows you to optimize energy consumption in your building or production facility, whether it’s local or across the globe.

Compatible Controllers/Touch Panels:
  • PFC200 G2; Controller PFC200 as basic unit, available in different configurations: 750-821x
  • PFC200 G2 XTR; Alternative: PFC200 for extreme environments: 750-821x/000-040
  • Touch Panel 600 Standard Line; PIO3; Alternative: Touch Panel with resistive touchscreen as basic unit: 762-43xx/8000-0002
  • Touch Panel 600 Advanced Line; PIO3; Alternative: Touch Panel with capacitive touchscreen as basic unit: 762-53xx/8000-0002

Product details

Details

Commercial data

Packaging type 0
GTIN 4055143932035

Compatible products

Application

Item no.: 2852-7101
STC65 RS-485 EVC EnOcean Receiver/Transmitter with RS-485 EVC interface
Accessories > Item no. 2852-7101

STC65 RS-485 EVC EnOcean Receiver/Transmitter with RS-485 EVC interface

PU (SPU): 1 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
1
Item no.: 750-402
4-channel digital input; 24 VDC; 3 ms; light gray
Controllers, Bus couplers and I/O > Item no. 750-402

4-channel digital input; 24 VDC; 3 ms; light gray

PU (SPU): 1 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
1
Item no.: 750-451
8-channel analog input; Resistance measurement; Adjustable; light gray
Controllers, Bus couplers and I/O > Item no. 750-451

8-channel analog input; Resistance measurement; Adjustable; light gray

PU (SPU): 1 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
1