Item no. 210-137  | Wholesaler no: 158946044

Test plug; 2.3 mm Ø; with 500 mm cable; yellow

Please wait ...
List price per piece*
On request
Price and availability after Login
Your price per piece*
On request
PU (SPU): 50 (1) Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
50

Product details

Details
Technical Data
Main product function Testing accessories
Electrical data
Test voltage 42 V
Material Data
Color yellow
Weight 5 g
Commercial data
Product Group 2 (Terminal Block Accessories)
Packaging type BOX
Country of origin DE
GTIN 4017332267052
Customs tariff number 85444290900
Downloads
Documentation
Bid Text
CAD/CAE-Data
CAE data
WSCAD Universe 210-137
Installation Notes
1 Image
Testing

Testing via 2 or 2.3 mm Ø test plugs.

Read more ...
1 Image
Testing
Prüfen mit einem Prüfstecker (Ø 2,3 mm), max. 42 V
Read more ...
1 Image
Testing
Prüfen mit einem Prüfstecker (Ø 2,3 mm), max. 42 V
Read more ...