10 mm2 Space Savers

22 March 2019
New Slimline N-Conductor and Power Distribution Disconnect Terminal Blocks

WAGO's TOPJOB® S Installation Rail-Mount Terminal Block family now includes two new 1-conductor variants: A blue N-disconnect terminal block and a gray power distribution disconnect terminal block for 10 mm2 (8 AWG) conductors. These new compact models are designed for infeed/tap-off applications via (10 x 3) mm busbars.

Thanks to a slimline design, WAGO's new disconnect and supply terminal blocks are ideal for power supply applications in building distribution boards and industrial control cabinets. Equipped with industry-proven WAGO Push-in CAGE CLAMP® Technology, solid and stranded conductors up to 16 mm2 (6 AWG) can also be connected by simply pushing them into the unit.
WAGO's N-conductor disconnect terminal blocks feature screwless N-disconnect slide links to provide easy and secure N-busbar connection by simply sliding the link.

Available: June 2019

At a Glance:

  • Disconnect terminal blocks (10 mm²/8 AWG): Slimline design, ideal for (10 x 3) mm busbar connections

  • Two variants – N-disconnect terminal block (blue) and a power distribution disconnect terminal block (gray): Designed for building distribution boards and industrial control cabinets

  • Screwless N-disconnect slide link: Easy and secure busbar connection

Product Overview

WAGO Push-in CAGE CLAMP® Technology

Installation Terminal Blocks with N-Disconnect

From a technological standpoint, buildings must be completely safe. In addition to thorough statistical evaluation and proper implementation, the electrical installation plays a particularly critical role. Installation terminal blocks with an N-disconnect are recognized for meeting these demands.

trennklemmen_2000x1500px.jpg