Back
Reset everything.

Further restrict search

Product Type

  • Accessories (74)
  • Relaismodule (2)
  • Relay modules (253)
  • Zubehör (1)
More Less

Product function

  • Basic solid-state relay (1)
  • Elementarrelais (1)
  • Operation status indicator (6)
  • Optocoupler module (33)
  • Relaismodul (1)
  • Relay module (252)
  • Solid-state relay module (35)
  • Suppressor module (1)
More Less

Number of make contacts

  • 1 (136)
  • 2 (69)
  • 3 (4)
  • 4 (37)
More Less

Number of changeover contacts

  • 1 (114)
  • 2 (61)
  • 4 (30)
More Less

Number of break contacts

  • 1 (127)
  • 2 (65)
  • 4 (33)
More Less

Nominal input voltage Un [V]

  • AC/DC 115 V (6)
  • AC/DC 12 V (1)
  • AC/DC 230 V (8)
  • AC/DC 24 … 230 V (11)
  • AC/DC 24 V (14)
  • AC/DC 250 V (depending on relay) (7)
  • AC/DC 48 V (1)
  • AC 115 V (14)
  • AC 120 V (1)
  • AC 230 V (28)
  • AC 24 V (9)
  • DC 110 V (19)
  • DC 12 … 48 V (1)
  • DC 12 V (17)
  • DC 220 V (7)
  • DC 24 V (132)
  • DC 24 V (SELV) (6)
  • DC 36 V (2)
  • DC 48 V (17)
  • DC 5 V (10)
  • DC 60 V (10)
  • DC 72 V (1)
More Less

Limiting continuous current [A]

More Less

Circuit type

  • 2-conductor termination (49)
  • 3-conductor termination (19)
  • High-side switching (12)
  • Zero-voltage switching (10)
  • Low-side switching (7)
  • 2-way, (4)
  • 2 inverted outputs (1)
  • Changeover output (1)
More Less

Series

  • 286 (36)
  • 288 (15)
  • 788 (91)
  • 789 (17)
  • 857 (47)
  • 858 (40)
  • 859 (59)
  • 2042 (22)
More Less

Approvals

  • Ex-Approvals (20)
  • Ship Approvals (46)
  • UL-Approvals (177)
More Less

Specialty functions

  • Bistable relay (2)
  • Defined turn-on/turn-off threshold (2)
  • For lamp loads (12)
  • Gold contacts (48)
  • Goldkontakte (1)
  • Integrated base load module (2)
  • Latching relays (3)
  • Manual-0-automatic switch (5)
  • Manually operated (56)
  • Monitoring contact (2)
  • Monitoring of switch position (1)
  • Multifunction/multi-time range, (5)
  • Positively force-guided contacts (7)
  • Railway applications (49)
  • Time function (8)
  • Tungsten pre-make contact (2)
  • Wide input voltage range (11)
More Less

WAGO Connector

  • WAGO 236 Series (11)
  • WAGO 256 Series (2)
  • WAGO 736 Series (1)
More Less

Relay and Optocoupler Modules

Learn more
Compact View
Quick start: Product Type
330 results
Sort by:
Results per Page:
Color:
Color:
330 results
1
10
20 21