Practical tips

Mini Rail-Mount Terminal Blocks in Use

  • 5/11/2021
  • Device Connection in Building Technology – Outdoor Unit of a Split Air-Conditioning System

    Small components, big marking – the ample marking surface of the TOPJOB® S Mini Rail-Mount Terminal Blocks provides clear organization quickly in compact subsystems.

    Application

    MM-24105_new_website_page_anwendungsbericht_klimaanlage_niemann_2000x1125_.jpg

    Marking for a Streamlined Control Cabinet Overview

    Air-conditioning for rooms and buildings has become more and more standard over the last few years, even in Europe. At the same time, air-conditioning units and their connection options have become more and more compact, which leaves very little space for wiring or for maintenance work on the system. For this challenge, TOPJOB® S Mini Rail-Mount Terminal Blocks offer the compelling advantage of a compact, space-saving design (1 mm² and 2.5 mm²). Another benefit: the multi-line printable marking strips also allow fast and easy identification in limited space. This makes it easy to trace connections at a later point, even in the absence of a detailed circuit diagram.

    Miniature Rail-Mount Terminal Blocks – a Real Wizard at Saving Space

    The Mini Rail-Mount Terminal Blocks are installed in the outdoor unit of a split air-conditioning system. As the name indicates, this module is located outside the building. That entails challenging environmental demands: The units installed outdoors must endure a huge variety of weather conditions, like heat, cold, precipitation and high humidity. The same also applies to the connection technology, of course. The TOPJOB® Mini Rail-Mount Terminal Blocks meet these demands.

    Benefits

    Installing Mini Rail-Mount Terminal Blocks in Air-Conditioning Systems

    For installing air-conditioning systems, the Mini Rail-Mount Terminal Blocks can be used without difficulty for the power connection, as well as for connecting auxiliary components like a heating unit. The front-entry wiring plays an important role, especially in cases where wiring space is limited. Conductors can be wired from the front using push-in connection technology. Depending on the specifications, the terminal strip often can be easily and flexibly expanded with additional terminal blocks, or easily commoned. The commoning is done with a push-in type jumper bar, without screws. If the connection needs to be supplemented with other components, the DIN-rail offers an easy option for expansion. If the junction box does not have a DIN-rail, the Mini Rail-Mount Terminal Blocks can also be fastened directly to the mounting plate using a flange or snap-in mounting foot and expanded that way. In the example application shown, the 2.5 mm² Mini Rail-Mount Terminal Blocks with push-buttons were installed on a DIN-rail 15.

    Product Recommendations

    2-conductor miniature ground terminal block; with push-button; 2.5 mm²; side and center marking; for DIN-15 rail; Push-in CAGE CLAMP®; 2,50 mm²; green-yellow
    Item no. 2252-1207

    2-conductor miniature ground terminal block; with push-button; 2.5 mm²; side and center marking; for DIN-15 rail; Push-in CAGE CLAMP®; 2,50 mm²; green-yellow

    2-conductor miniature through terminal block; with push-button; 2.5 mm²; with test port; side and center marking; for DIN-15 rail; Push-in CAGE CLAMP®; 2,50 mm²; gray
    Item no. 2252-1201

    2-conductor miniature through terminal block; with push-button; 2.5 mm²; with test port; side and center marking; for DIN-15 rail; Push-in CAGE CLAMP®; 2,50 mm²; gray

    Marking strips; for Smart Printer; 50  m on roll; not stretchable; plain; snap-on type; white
    Item no. 2009-110

    Marking strips; for Smart Printer; 50  m on roll; not stretchable; plain; snap-on type; white

    Jumper; 2-way; insulated; light gray
    Item no. 2002-402

    Jumper; 2-way; insulated; light gray

    Inspiration for You

    Additional Applications for the Mini Rail-Mount Terminal Blocks

    MM-24230_website_page_anwendungsbericht_geräteanschluss_luefter_2_2000x1125_.jpg

    Mini Rail-Mount Terminal Blocks in Use

    Device Connection in Control Cabinets

    More Practical Tips

    Practical Tips for Our Rail-Mount Terminal Block Systems

    We’ve compiled helpful information for the correct handling of WAGO rail-mount terminal blocks. Here you’ll find answers to frequently asked questions on topics such as connecting/wiring terminals blocks, marking, commoning and official requirements.

    Safety and Standards: Practical Tips for Our New Products

    We have summarized all of the important information for the safe, standard-compliant usage of WAGO products.

    building_elektroninstallateur_zusammenstellung-dosenklemmen_2000x1125.jpg

    Good to Know: Practical Tips for Our Terminal Blocks

    We have summarized all of the important information for safely using WAGO splicing connectors.

    Additional service offerings: