WAGO PCB Terminal Blocks and Pluggable Connectors with Lever

The lever technology used in WAGO’s PCB terminal blocks and pluggable PCB connectors is universal and self-explanatory, offering safe, intuitive, tool-free operation for a wide variety of conductor cross-sections. The lever technology is particularly suited to connecting devices in the field. Discover the advantages and possible applications now!

The lever technology used in WAGO’s PCB terminal blocks and pluggable PCB connectors is universal and self-explanatory, offering safe, intuitive, tool-free operation for a wide variety of conductor cross-sections. The lever technology is particularly suited to connecting devices in the field. Discover the advantages and possible applications now!

Why conductor termination with a lever?

Discover the WAGO PCB Terminal Blocks and Connection Systems with Push-in CAGE CLAMP® and Lever and matching accessories

Złącza z dźwignią do PCB: zastosowania i referencje

PCB Anlutningsteknologi: Liten arm, stor effekt

Przykłady zastosowań i istotne informacje

  1. 00:04
  2. 00:01
  3. 00:02
  4. 00:02
1-conductor female connector; lever; Push-in CAGE CLAMP®; 10 mm²; Pin spacing 7.62 mm; 5-pole; 100% protected against mismating; 10,00 mm²; light gray
Item no. 831-1105

1-conductor female connector; lever; Push-in CAGE CLAMP®; 10 mm²; Pin spacing 7.62 mm; 5-pole; 100% protected against mismating; 10,00 mm²; light gray

1-conductor female connector; lever; Push-in CAGE CLAMP®; 10 mm²; Pin spacing 7.62 mm; 5-pole; 100% protected against mismating; Lateral locking  levers; 10,00 mm²; light gray
Item no. 831-1105/038-000

1-conductor female connector; lever; Push-in CAGE CLAMP®; 10 mm²; Pin spacing 7.62 mm; 5-pole; 100% protected against mismating; Lateral locking levers; 10,00 mm²; light gray

1-conductor female connector; lever; Push-in CAGE CLAMP®; 10 mm²; Pin spacing 7.62 mm; 5-pole; 100% protected against mismating; Centered locking levers; 10,00 mm²; light gray
Item no. 831-1105/322-000

1-conductor female connector; lever; Push-in CAGE CLAMP®; 10 mm²; Pin spacing 7.62 mm; 5-pole; 100% protected against mismating; Centered locking levers; 10,00 mm²; light gray

PCB terminal block; lever; 4 mm²; Pin spacing 5 mm; 4-pole; Push-in CAGE CLAMP®; gray
Item no. 2604-1104

PCB terminal block; lever; 4 mm²; Pin spacing 5 mm; 4-pole; Push-in CAGE CLAMP®; gray

PCB terminal block; lever; 6 mm²; Pin spacing 7.5 mm; 4-pole; Push-in CAGE CLAMP®; gray
Item no. 2606-1104/020-000

PCB terminal block; lever; 6 mm²; Pin spacing 7.5 mm; 4-pole; Push-in CAGE CLAMP®; gray

Learn More about This Topic

Additional service offerings: