MCS MIDI Classic
제품 번호 2231-1604/114-000
1-도선 수형 커넥터; 레버; Push-in CAGE CLAMP®; 2.5 mm²; 핀 간격 5 mm; 4극; 스냅 인 플랜지; 2,50 mm2; gray
Dimensions in mm
L = pole no. x pin spacing + 2 mm
L1 = pole no. x pin spacing + 15,6 mm
L2 = pole no. x pin spacing + 18,2
L3 = pole no. x pin spacing + 22 mm
Dimensions in mm
x = Pole no. x pin spacing + 15,8 mm
x = Pole no. x pin spacing + 15,8 mm