MCS MICRO
제품 번호 2712-1221
1-conductor female connector, 2-row; lever; Push-in CAGE CLAMP®; 0.5 mm²; Pin spacing 2.54 mm; 42-pole; 100% protected against mismating; Gold-plated contacts; Coding A; 0,50 mm²; black
L = ((Pole No. / 2) – 1) x Pin spacing + 3,93 mm