MCS MINI HD
제품 번호 713-1108/107-000
1-conductor female connector, 2-row; CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 16-pole; 100% protected against mismating; Screw flange; black
Dimensions in mm
L = [(pole no./2) – 1] x pin spacing + 13.6 mm
Coding finger (red circle)
L = [(pole no./2) – 1] x pin spacing + 13.6 mm
Coding finger (red circle)