제품 번호 2724-1203/000-004
1-conductor female connector; lever; Push-in CAGE CLAMP®; 2.5 mm²; Pin spacing 7.5 mm; 3-pole; 100% protected against mismating; 2,50 mm²; black
Dimensions in mm
L = (pole no. x pin spacing) − 0.5 mm
L = (pole no. x pin spacing) − 0.5 mm