MCS MIDI Classic
제품 번호 2231-1605/114-000
1-conductor male connector; lever; Push-in CAGE CLAMP®; 2.5 mm²; Pin spacing 5 mm; 5-pole; Snap-in flange; 2,50 mm²; gray
Dimensions in mm
L = pole no. x pin spacing + 2 mm
L1 = pole no. x pin spacing + 15,6 mm
L2 = pole no. x pin spacing + 18,2
L3 = pole no. x pin spacing + 22 mm
Dimensions in mm
x = Pole no. x pin spacing + 15,8 mm
x = Pole no. x pin spacing + 15,8 mm