MCS MIDI
제품 번호 2721-1602/114-000
1-conductor male connector; lever; Push-in CAGE CLAMP®; 2.5 mm²; Pin spacing 5 mm; 2-pole; 100% protected against mismating; Snap-in flange; 2,50 mm²; light gray
Dimensions in mm
L = Pole no. x pin spacing + 2 mm
L1 = Pole no. x pin spacing + 15,6 mm
L2 = Pole no. x pin spacing + 18,2 mm
L3 = Pole no. x pin spacing + 22 mm
Cutout dimensions
x = Polzahl x Rastermaß + 15,8 mm
x = Polzahl x Rastermaß + 15,8 mm