제품 번호 2091-2377/200-000/997-406
1-conductor THR female header; 앵글형; 푸쉬 버튼; Push-in CAGE CLAMP®; 1.5 mm²; 핀 간격 3.5 mm; 7극; 1.0 mm Ø solder pin; tape-and-reel 포장; 은도금 접점; 1,50 mm2; 연회색
Dimensions in mm
L = pole no. x pin spacing
A = 3.6 mm THT solder pin
A = 2.4 mm THR solder pin
L = pole no. x pin spacing
A = 3.6 mm THT solder pin
A = 2.4 mm THR solder pin