제품 번호 2092-1176
1-conductor THT female header; 평평함; 푸쉬 버튼; Push-in CAGE CLAMP®; 2.5 mm²; 핀 간격 5 mm; 6극; 1.4 mm Ø solder pin; 2,50 mm2; 연회색
Dimensions in mm
L = pole no. x pin spacing
A = 3.6 mm THT solder pin
A = 2.4 mm THR solder pin
L = pole no. x pin spacing
A = 3.6 mm THT solder pin
A = 2.4 mm THR solder pin