MCS MICRO
제품 번호 2712-225
THT male header, 2-row; 0.64 x 0.64 mm solder pin; straight 90°; 100% protected against mismating; Gold-plated contacts; Coding A; Pin spacing 2.54 mm; 2 x 25-pole; black
Dimensions in mm
L = ((Pole No. / 2) – 1) x Pin spacing + 3,93 mm
L = ((Pole No. / 2) – 1) x Pin spacing + 3,93 mm