[{"term":"WAGO-I/O-PRO","id":0,"type":"QUICKLINKS"},{"term":"221","id":1,"type":"QUICKLINKS"},{"term":"애플리케이션 참고 사항","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"}]
[{ "id": "accessories", "label":"호환 제품" }]
Wago Application Analytics

Wago Application Analytics

Analytics Connection Direct from the PLC Program

The WAGO Analytics application makes it easy to leverage optimization potential.

This new software solution for WAGO controllers allows you to analyze, evaluate and optimize processes without having to leave the familiar PLC programming environment. You can use the WAGO Analytics application without entering the IT and Linux® environment directly; numerous function modules support data acquisition, data analysis and data evaluation. The analysis, evaluation and optimization functions run in the background on powerful WAGO Edge Devices, for which an executable installation package is available. All the data stays within the local network, so no Internet connection to additional systems is necessary.
Additional data sources can be connected conveniently via Node-RED, for example. Tools like Grafana can be used for visualization, allowing you to view data quickly and easily in dashboards. Anomalies and malfunctions can be detected automatically with ready-made algorithms.

The Benefits for You:

  • An easy way to get started with process data analysis
  • Support throughout all analysis project phases
  • Quick and easy data visualization