제품 번호 753-1630

SMI Master; 230 VAC

재고 보유 제품
PU (SPU): 1 Piece
입력하신 값은 반올림///되었습니다.
SPU에서/// 주문할 수 없습니다!
이 제품이 이미 추가되어 있고 다시 추가할 수 없습니다. 수량을 변경하시려면 제품의 수량을 직접 수정하십시오.
유효하지 않은 입력
1

The SMI Master is a standard interface to SMI-compliant electrical drives.

The SMI Master operates up to 16 SMI drives. Several SMI Masters may be operated within a node.

Communication between applications and SMI drives is performed via special IEC function blocks. These function blocks support both single and group addressing, as well as status monitoring.

The SMI function blocks can be used with the 750 Series Programmable Fieldbus Controllers.

Alternatively, the fieldbus coupler mode provides simple function calls for control without complex PLC programming.

The SMI configurator is suitable for addressing, configuring and commissioning SMI drives.

Additional functions: The programmed commands can be overwritten by an external sensor or switch via additional digital input.
The drive can be switched off by a relay via additional digital output to save energy. The drive is automatically switched on again by the output before the next drive command.

About SMI: SMI stands for Standard Motor Interface, a standard interface for electrical drives. SMI was developed to connect drives with integrated electronic circuitry for applications in shutters and sunshade systems.
SMI is a protected word/image mark of the SMI Standard Motor Interface e.V. VR995 District Court Constance.

제품 상세

상세
Technical Data
Gerätespezifikation SMI-Master-Interface gemäß Spezifikationen „Datenformat und Rahmenprotokoll SMI“ Rev. 2.3.2 und „SMI-Hardware-Spezifikation“ Rev. 2.0
Number of digital inputs 1
Number of digital outputs 1
Number of SMI channels 1 (1 … 16 SMI slaves per channel)
Input characteristic Type 1
Input voltage (max.) 31.2 VDC
Output current per channel 0.5 A
Bit width 12-byte data
Commissioning Via WAGO SMI Configurator and IEC libraries
System supply voltage DC 5 V; via data contacts
Current consumption, system supply (5 V) 42 mA
Field supply voltage DC 24 V (-25 … +30 %); über Leistungskontakte (Einspeisung über Messerkontakt; Weiterleitung über Federkontakt)
Current consumption, field supply (module with no external load) 11.8 mA
Isolation 3 kVAC RMS, 4 kV surge (system/SMI); 1.5 kVAC RMS, 2.5 kV surge (system/field)
Number of incoming power jumper contacts 2
Number of outgoing power jumper contacts 2
Connection data
Connection technology: In-/Outputs 8 x CAGE CLAMP®
Connection type (1) Inputs/Outputs
Solid conductor 0.08 … 2.5 mm² / 28 … 14 AWG
Fine-stranded conductor 0.08 … 2.5 mm² / 28 … 14 AWG
Strip length 8 … 9 mm / 0.31 … 0.35 inch
Anschlussanforderung zulässige Leitungslänge 350 m
Connection requirement (permissible cable type) 2-line, unshielded
Geometrical Data
Width 12 mm / 0.472 inch
Height 100 mm / 3.937 inch
Depth 69.8 mm / 2.748 inch
Length from upper-edge of DIN-35 rail 62.6 mm / 2.465 inch
Mechanical data
Type of mounting DIN-35 rail
Pluggable connector yes
Material Data
Color 연회색
Housing material Polycarbonate, polyamide 6.6
Fire load 0.957 MJ
Weight 71.2 g
Conformity marking CE
Environmental Requirements
Surrounding air (operating) temperature 0 … 55 °C
Surrounding air (storage) temperature -40 … 85 °C
Degree of protection IP20
Degree of pollution (5) 2 per IEC 61131-2
Operating altitude 0 … 2000 m
Mounting position horizontal (standing/lying) or vertical
Relative air humidity (no condensation) 95 %
Vibration resistance acc. to IEC 60068-2-6
Shock resistance 15g per IEC 60068-2-27
Exposure to pollutants Per IEC 60068-2-42 and IEC 60068-2-43
Permissible H2S contaminant concentration at a relative humidity 75 % 10 ppm
Permissible SO2 contaminant concentration at a relative humidity 75 % 25 ppm
Commercial data
Packaging type BOX
Country of origin DE
GTIN 4055143592277
Customs tariff number 85389099990
다운로드
CAD/CAE-Data
CAD data
2D/3D Models 753-1630
CAE data
EPLAN Data Portal 753-1630
ZUKEN Portal 753-1630
호환 제품
제품군
750/753 Series ‒ I/O System