MCS MIDI
Prekės Nr. 721-304/008-000
1-conductor female connector; angled; CAGE CLAMP®; 2.5 mm²; Pin spacing 5 mm; 4-pole; 100% protected against mismating; Snap-in mounting feet; 2,50 mm²; light gray
Dimensions in mm
L = (pole no. x pin spacing) + 1.5 mm
L = (pole no. x pin spacing) + 1.5 mm