MCS MIDI Classic
Prekės Nr. 2231-1605/019-000
1-conductor male connector; lever; Push-in CAGE CLAMP®; 2.5 mm²; Pin spacing 5 mm; 5-pole; clamping collar; 2,50 mm²; gray
Dimensions in mm
L = Pole no. x Pin spacing + 3,2 mm
L1 = Pole no. x Pin spacing + 2 mm
L2 = Pole no. x Pin spacing + 4,3 mm
L3 = Pole no. x Pin spacing + 10,5 mm
Cutout dimensions
L2 = Pole no. x Pin spacing + 4,3 mm
L3 = Pole no. x Pin spacing + 10,5 mm