MCS MIDI
Prekės Nr. 2721-1607/000-044
1-conductor male connector; lever; Push-in CAGE CLAMP®; 2.5 mm²; Pin spacing 5 mm; 7-pole; 100% protected against mismating; direct marking; 2,50 mm²; light gray
Dimensions in mm
L1 = (pole no. x pin spacing) + 3.2 mm
L2 = (pole no. x pin spacing) + 2 mm
L1 = (pole no. x pin spacing) + 3.2 mm
L2 = (pole no. x pin spacing) + 2 mm