MCS MICRO
Prekės Nr. 2712-251/037-000
THT male header, 2-row; 0.64 x 0.64 mm solder pin; angled 0°; 100% protected against mismating; Gold-plated contacts; Levers; Coding A; Pin spacing 2.54 mm; 2 x 21-pole; black
Dimensions in mm
L = ((Pole No. / 2) – 1) x Pin spacing + 3,8 mm
L = ((Pole No. / 2) – 1) x Pin spacing + 3,8 mm