Prece Nr. 741-330
PCB terminal block; push-button; 2.5 mm²; Pin spacing 7.5 mm; 10-pole; CAGE CLAMP®; clamping collar; gray
Dimensions in mm
L = (pole number – 1) x pin spacing + 6.5 mm + 1.5 mm
L1 = L + 5.8 mm
L2 = L1 + 6 mm
L = (pole number – 1) x pin spacing + 6.5 mm + 1.5 mm
L1 = L + 5.8 mm
L2 = L1 + 6 mm