MCS MIDI Classic
Prece Nr. 2231-1104/126-000
1-conductor female connector; lever; Push-in CAGE CLAMP®; 2.5 mm²; Pin spacing 5 mm; 4-pole; Snap-in flange; gray
Dimensions in mm
L = Pole no. x pin spacing + 2 mm
L1 = Pole no. x pin spacing + 15,6 mm
L2 = Pole no. x pin spacing + 18,2 mm
L3 = Pole no. x pin spacing + 22 mm
Dimensions in mm
x = Pole no. x pin spacing + 15,8 mm
x = Pole no. x pin spacing + 15,8 mm