MCS MIDI Classic
Prece Nr. 731-534/031-000
1-conductor female connector; angled; CAGE CLAMP®; 2.5 mm²; Pin spacing 7.5 mm; 4-pole; clamping collar; DIN-35 rail/panel mounting; 2,50 mm²; gray
Dimensions in mm
L1 = (pole no. – 1) x pin spacing + 5 mm + 3 mm
L2 = (pole no. – 1) x pin spacing + 5 mm + 8.8 mm
L3 = (pole no. – 1) x pin spacing + 5 mm + 14.8 mm
L1 = (pole no. – 1) x pin spacing + 5 mm + 3 mm
L2 = (pole no. – 1) x pin spacing + 5 mm + 8.8 mm
L3 = (pole no. – 1) x pin spacing + 5 mm + 14.8 mm