CC100_relaunch-image (1980 x 1980)

Compact Controller 100

Taking a PLC and connecting it with our 750 Series I/O couplers, provides the flexibility and high-performance needed for applications large and small. Carefully engineered for machine builders, plant floor tasks and other digitalization projects, our Compact Controller 100 is easy to use and maintenance free. With our Compact Controller 100, you get the benefit of both a compact controller, digital as well as analog inputs and outputs all-in-one! With CODESYS version 3 software, the industry's leading platform, this system combines advanced programming with capabilities of professional software development for modern control applications.

Benefits of our Compact Controller 100

  • Input: 8 Digital, 2 Analog, 2 RTD, Outputs: 4 Digital, 2 Analog

  • Two configurable RJ45 ports with MicroSD card slots

  • Pluggable connectors via WAGO's PicoMAX Push-in CAGE CLAMP®

  • Expand the number and type of I/O using our 750 series couplers

  • Industrial protocols supported

  • Pair with 787-2850 Power Supply for compact footprint

The Newest Thing from WAGO!

Embedded Linux

Embedded Linux is available for users who prefer to use a lean, secure operating system directly. This real-time Linux® provides a wide range of advantages, including the flexibility of being able to adapt open-source code to your specific needs at any time. Furthermore, this robust operating system ensures a high level of stability and is subject to continuous optimization by the active open-source community. This keeps users both up to date and ready to adapt to what’s next – especially when it comes to security.

Engineering with CODESYS V3

The future of automation lies in strong partnerships and co-creation of products and solutions. That’s why WAGO offers the Compact Controller 100 with the manufacturer-independent CODESYS V3 automation software. It offers the functions and technologies used in modern automation today, has an active community that keeps it completely up to date and offers users many new options thanks to its manufacturer-independence and interoperability.

Compact Design

Thanks to its design as a DIN-rail built-in installation device (per DIN 43880), the new controller can also be mounted on small distribution boards. The I/O unit is housed in a compact enclosure along with the controller, so no additional space is required for extra control components. The removable wiring interface makes installation and device replacement easier.

Your Contact

Vertrieb_kontaktmodul_kundenservice_vertrieb_mann_gettyimages_482100240_400x346

Your contact person at WAGO

Headquarter Mexico

Additional service offerings: