MM-370198_GWA_Steuerungen_03_2000x2000.jpg

The PFC100 Controller

The compact PFC100 Controller has a Linux real-time operating system and can be programmed with CODESYS per IEC 61131-3 standard.

The controller can be flexibly used for small automation applications within the process industry and mechanical engineering.

Your Benefits:

  • Linux operating system and CODESYS programming

  • Cybersecurity standards

  • Integrated Web visualization

WAGO at Work

PFC100 – Everything at a Glance

Learn more about the features and technical characteristics of our PFC100 family of controllers. Learn more about security, operating systems, engineering and more with just one click.

Product Overview

Find the right PFC100 for your application.

Integrated DIP switch for IP address management

Ideal for standard mechanical engineering, as well as the process and building industries

Benefits:

  • 2 x ETHERNET interfaces (configurable)

  • DIP switch

  • Integrated webserver Integrated switch

  • Ext. temperature range possible

Integrated Power Supply Module and Two Configurable ETHERNET Interfaces

Ideal for standard mechanical engineering, as well as the process and building industries

Benefits:

  • 2 x ETHERNET interfaces (configurable)

  • Full-featured power supply module

  • Integrated Web server

  • Integrated switch

  • Ext. temperature range possible

RS-232/RS-485 Connection as a Serial Interface

Ideal for standard mechanical engineering, as well as the process and building industries

Benefits:

  • 2 x ETHERNET interfaces (configurable)

  • RS232/RS485 connector | Serial Interface

  • Integrated Web server

  • Integrated switch Ext. temperature range possible

Suitable for Your Applications

We support our customers with the right hardware and associated software for every application. Whether process technology, shipbuilding, the energy industry or classic mechanical engineering – we have the perfect controller for your application.

Mechanical Engineering

Reduce costs, increase performance, master the requirements of Industry 4.0 and produce more flexibly: Machine and equipment manufacturers are facing many challenges in both the manufacturing and process engineering industries. WAGO provides you with innovative solutions, cutting-edge technologies and reliable products to thrive during these challenging times. Learn from successful customer projects how you can get fit for the future!

MM-33101_GWA_Digital_Plant_GettyImages-660751268_no_grid_2000x1125.jpg

Process Automation

The safety of people, a clean environment and safe, trouble-free plant operation are crucial for this sector. The possibility of use in hazardous locations is also a frequent requirement in the chemical, energy, gas and oil production industries.

MM-4796_Website_Marine_Update_New_Fotolia_93216555_2000x1125_stage.jpg

Marine and Onshore/Offshore Automation

Use in these areas requires assessment and qualification by independent classification societies (e.g., ABS, GL, LR). More than half of the 20 tests administered apply to EMC. The results achieved from these tests permit operation on marine diesels exposed to vibrations and in the EMC-sensitive area of a vessel’s bridge (compass approval). Of course, they are also suitable for other industries – at no additional cost.

Your WAGO Contact

Vertrieb_kontaktmodul_kundenservice_vertrieb_mann_gettyimages_482100240_400x346

Your contact person at WAGO

Headquarter Mexico

Additional service offerings: