MM-370198_GWA_Steuerungen_01_2000x2000.jpg

Reliable under Extreme Conditions: XTR Controllers

First choice for tasks in adverse environmental conditions: Extremely temperature-resistant, immune to interference, as well as unfazed by vibrations and impulse voltages – these are impressive features of WAGO's XTR Controllers.

Automate wherever where others capitulate: The XTR Series Controllers not only impress with their cold/heat resistance, but also with their high immunity to impulse voltages. This makes them the efficient and secure solution for demanding applications in shipbuilding, renewable energy systems, substations and energy distribution, the process industry, the water and wastewater industry, special-purpose mechanical engineering and railway applications.

Your Benefits:

  • eXTReme temperatures: −40 °C … +70 °C

  • eXTReme isolation: up to 5 kV of impulse voltage

  • eXTReme vibration resistance up to 5g of acceleration

WAGO at Work

XTR – Everything at a Glance

Learn more about the features and technical conditions of our line of XTR Controllers. Learn more about cybersecurity, robustness, operating systems and many more with just one click.

Product Overview

Find the right XTR Controller for your application.

SFP Ports for Maximum Flexibility

Use in the energy market and the process industry is no problem with this controller.

Benefits:

  • 2 x SFP ports

  • 2 x ETHERNET interfaces (configurable)

  • Integrated Webserver and switch

Four Individually Configurable ETHERNET Ports

Customizable in mechanical engineering and buildings

Benefits:

  • 4 x ETHERNET interfaces (configurable)

  • Integrated Webserver and switch

RS-232/RS-485 Connection as a Serial Interface

For your building, energy and process applications

Benefits:

  • 2x ETHERNET interfaces (configurable)

  • Integrated Webserver and switch

Vibration-Proof M12 Screw Connections

Ideal for use in the railway industry

Benefits:

  • 2 x ETHERNET interfaces (configurable)

  • Full-featured power supply module

  • Integrated Web server

  • Integrated switch

Integrated Power Supply Module and Two Configurable ETHERNET Interfaces

Ideal for standard mechanical engineering, as well as the process and building industries

Benefits:

  • 2 x ETHERNET interfaces (configurable)

  • Full-featured power supply module

  • Integrated Web server

  • Integrated switch

Suitable for Your Applications

We support our customers with the right hardware and associated software for every application. Whether process technology, shipbuilding, the energy industry or classic mechanical engineering – we have the perfect controller for your application.

Mechanical Engineering

Reduce costs, increase performance, master the requirements of Industry 4.0 and produce more flexibly: Machine and equipment manufacturers are facing many challenges in both the manufacturing and process engineering industries. WAGO provides you with innovative solutions, cutting-edge technologies and reliable products to thrive during these challenging times. Learn from successful customer projects how you can get fit for the future!

MM-33101_GWA_Digital_Plant_GettyImages-660751268_no_grid_2000x1125.jpg

Process Automation

The safety of people, a clean environment and safe, trouble-free plant operation are crucial for this sector. The possibility of use in hazardous locations is also a frequent requirement in the chemical, energy, gas and oil production industries.

MM-4796_Website_Marine_Update_New_Fotolia_93216555_2000x1125_stage.jpg

Marine and Onshore/Offshore Automation

Use in these areas requires assessment and qualification by independent classification societies (e.g., ABS, GL, LR). More than half of the 20 tests administered apply to EMC. The results achieved from these tests permit operation on marine diesels exposed to vibrations and in the EMC-sensitive area of a vessel’s bridge (compass approval). Of course, they are also suitable for other industries – at no additional cost.

Railway_FINAL_V7_2000x1125.jpg

Railway Systems

Whether railway vehicles, signal technology or train stations, WAGO products can be used almost anywhere electricity flows or signals are transmitted and converted in the railway industry. It’s not without good reason that operators, manufacturers and suppliers of railway and signaling systems count on WAGO. We have pioneered new electrical interconnection technology since 1977. It all began by moving away from screws – and to spring pressure connection technology – to set standards in railway technology.

Your WAGO Contact

Vertrieb_kontaktmodul_kundenservice_vertrieb_mann_gettyimages_482100240_400x346

Your contact person at WAGO

Headquarter Mexico

Additional service offerings: