Industrial Switches

WAGO’s range of switches ensures the scalability of your ETHERNET network infrastructure, while providing outstanding electrical and mechanical characteristics.

These robust switches are designed for industrial use and are fully compliant with IEEE 802.3, IEEE 802.3u and IEEE 802.3ab.

Product Overview

Industrial Switches for Your Network Solution

industrial-switches_520-1111_1112_1417_2000x1500.jpg

Industrial Eco Switches

Economical and Compact

  • For small- to medium-sized networks

  • Rugged design
    - DIN-rail adapter and metal housing
    - Surrounding air temperature (operation): −40 … +70 °C

  • Auto-negotiation and auto-crossing for easy network creation and extension

  • Gigabit versions for high data throughput

  • Transmission of power and data via ETHERNET connection with Power over Ethernet (PoE+)

industrial-switches_0852-0103_1102_1106_2000x1500.jpg

Industrial Switches

Versatile

  • Redundant power supply

  • Alarm contact configuration via DIP switches

  • Use of SFP modules

  • Rugged design
    - DIN-rail adapter and metal housing
    - Surrounding air temperature (operation): −40 … +70 °C

  • Alarm contact: Monitoring of the primary and secondary power supply

  • Monitoring of ETHERNET ports

  • Signaling via PLC or remote I/Os

p_ur_0852_1305_000_xx_2000x1500.jpg

Industrial Managed Switches

Powerful and Secure



  • Redundant power supply

  • Use of SFP modules

  • RS-232 interface for command-based configuration

  • Integrated Web-based management for configuration or diagnostics

  • Status LEDs

  • Alarm contact
    - Jet ring diagnostics
    - ERPS ring diagnostics
    - Monitoring of the primary and secondary power supply
    - Monitoring of ETHERNET ports
    - Signaling via PLC or remote I/Os

  • Power over Ethernet (PoE+)

  • Configurable functions
    - Security
    - Availability
    - Performance
    - Data transmission

industrial-switches_852-1605_852-0603_0602_2000x2000.jpg

PROFINET Managed Switches

  • PROFINET CC-B certified: ideal for industrial automation applications

  • Media redundancy protocol: freely configurable as a client or manager

  • PROFINET diagnostics from the application: cyclically readable process image

  • Flexible port mirroring configuration: via GSDML or Web-Based Management

  • Potential-free connection via SFP modules: cable lengths up to 80 km possible

MM-2265_New_Products_WAGO9087_2000x2000.jpg

Industrial Managed Switch

With integrated encryption function

  • 128-bit encryption (GCM-AES) of the data packets on layer 2 (MAC layer) on two ports

  • Port-specific authentication per IEEE802.1X

  • Secure switch and Web browser configuration (https) or SNMPv3

The Benefits of WAGO Switches for You

  • Availability, Redundancy
    WAGO’s industrial switches feature a redundant power supply and switchable ring redundancy providing uninterruptible data communication. With a short recovery time of under 20 ms, the Xpress Ring increases your process reliability. The productivity and network availability of your machines and systems is always ensured. In addition to communication link redundancy, a redundant power supply – which can also be monitored using an alarm relay – is integrated into the switches. Even if the power supply fails, communication is not interrupted.

  • Advanced Security Functions
    The managed switches support comprehensive security functions (e.g., MAC Limitation, Port Security). This provides additional data flow control and system protection against cyberattacks via authentication per IEEE 802.1x, IGMP snooping and broadcast and bandwidth limitation.

  • Modular and Expandable
    Exchangeable SPF modules adapt switches to various fiber optic cables (FOC) and the associated required distances and fibers. SFP modules are available for multimode and single-mode fiber optic cables for ranges up to 80 km. With the exact combination of copper and fiber optic cables, you are prepared for a large number of requirements.

  • Integrated Function Monitoring
    For monitoring and error reporting, the managed switch has configurable functions such as e-mail alarms and SNMP traps. In addition, all switches (except for ECO versions) can monitor individual ports or the power supply via potential-free alarm contact. A DIP switch is used to configure this function.

  • Different Operating Modes
    The unmanaged switches are ideal for direct plug-and-play use. Managed switches are available for applications where IP filtering or further interpretation of telegrams is required for the application.

  • Power over Ethernet (PoE+)
    Power supply and data transfer via ETHERNET cable: Power-over-Ethernet (PoE+) eliminates the separate power connection for devices connected to the switches via the IP network.
    Learn more ...

Your contact person at WAGO

Vertrieb_kontaktmodul_kundenservice_vertrieb_mann_gettyimages_482100240_400x346

Your contact person at WAGO

Headquarter Mexico

Additional service offerings: