buehne_io-system_2000x2000.jpg

I/O Systems

For optimal automation both inside and outside the control cabinet: the flexible IP20 and IP67 remote I/O systems for all applications and environments.

Your benefits with WAGO's I/O Systems:

  • Fieldbus-independent: Compatible with all standard fieldbus protocols and ETHERNET standards

  • Wide variety of I/O modules available for nearly every application

  • International and national approvals for worldwide use

  • Extensive range of accessories for marking and connection technology

  • IP20 I/O systems – equipped with CAGE CLAMP® technology for rapid, vibration-proof, maintenance-free connections

titel_PROFINET_Knoten_055_2000x2000px.jpg

For the Control Cabinet – WAGO-I/O-SYSTEM 750/753

The WAGO-I/O-SYSTEM 750/753 is characterized by its universal application scope and extensive product portfolio. With more than 500 different modules, its versatility and flexibility is so great that virtually every requirement within the broadest range of industries is covered.

Advantages:

  • Fieldbus-independent

  • Flexible use

  • Tested and approved worldwide

  • More than 500 modules available, including functional safety and Ex i

  • Optional pluggable connections for the 753 Series

titel_0750_XTR_Knoten_017_2000x2000px.jpg

For Extreme Environments – WAGO-I/O-SYSTEM 750 XTR

The extremely robust design of the WAGO-I/O-SYSTEM 750 XTR provides clear benefits: It maximizes system uptime, reduces space requirements and lowers energy and maintenance costs by foregoing additional air-conditioning. The system is suitable for demanding applications that depend especially on the following:

Advantages:

  • Extreme ambient temperatures

  • Immunity to electromagnetic interference and impulse voltages

  • Vibration and shock resistance

  • Explosion protection

Applications

factory_halle_innen_raumtiefe_maschinen_2000x2000.jpg

Industrial and Mechanical Engineering

The comprehensive selection of I/O modules for different potentials and signal types saves time and money because the sensors/actuators can be wired directly – even in safety-related applications.

building_raum_gebaeude_glas_fassade_himmel_blau_1_2000x2000.jpg

Building Automation

The broad portfolio enables flexible, cellar-to-ceiling solutions with conventional I/O modules, standardized industry-specific fieldbus protocols and subsystems for typical applications in lighting, shading, heating, HVAC and more.

marine_containerschiffe_hafen_sonnenuntergang_1_2000x2000.jpg

Marine and Onshore/Offshore Automation

Use in these applications requires assessment and qualification by independent classification associations such as ABS, GL, LR, etc. More than half of the 20 tests administered apply to EMC. The results achieved from these tests permit operation on marine diesels exposed to vibrations and in the EMC-sensitive area of a vessel’s bridge (compass approval). Of course, these cost-effective modules are also suitable for other industries.

process_chemiekraftwerk_licht_daemmerung_2000x2000.jpg

Process Automation

The safety of people, a clean environment and safe, trouble-free plant operation are particularly important to this sector. The possibility of use in hazardous locations is also a requirement in the chemical, energy, gas and oil industries. The WAGO-I/O-SYSTEM is suitable for use in Zone 2 in order to process field signals in Zone 1 and Zone 0 via intrinsically safe I/O modules.

branche-io-systeme-fernwirktechnik_2000x2000px.jpg

Energy Grids (Telecontrol Technology)

The main objective of the power generation and distribution industry is to ensure the reliable and safe supply of power. With an extensive product portfolio, WAGO offers customers a broad spectrum of application options: the automation of energy generation plants and energy distribution to remote solutions, as well as energy monitoring and control with I/O components for current and energy measurement technology.

railway_bahnhof_zug_bahnsteig_fotolia_65801186_2000x2000.jpg

Railway Applications

Whether for railway vehicles, signal technology or train stations, WAGO is the right partner wherever electricity flows or signals are transmitted and converted. Our WAGO-I/O-SYSTEM 750 XTR ideally supplements our customer's safety-oriented controls for implementing preventative maintenance. Whether on rails or switches, our products fulfill the requirements of railway standards (DIN EN 50121-4, EN 50121-5 and DIN EN 50155) – no application limitations.

alle-produkte_io-system_2000x1125_o.jpg

All Products

Our Products from the I/O System Line

Your contact person at WAGO

Vertrieb_kontaktmodul_kundenservice_vertrieb_mann_gettyimages_482100240_400x346

Your contact person at WAGO

Headquarter Mexico

Additional service offerings: