WAGO's PFC100 and PFC200 IoT Controllers are now Microsoft Azure certified. They are guaranteed to work seamlessly with the Azure Cloud from Microsoft. IoT projects can now be easily and safely implemented.
The WAGO Cloud and PFC100/PFC200 IoT Controllers are the perfect base for IoT applications. WAGO's cloud service hosted at Microsoft Azure allows all integrated controllers to be monitored, while certification ensures smooth communication. The WAGO Cloud is accessed via Web portal that provides standard functions including: project, controller and user management or controller status monitoring, alarm functions and email messaging. A dashboard displays text, tables, diagrams, display elements and command buttons for seamless and intuitive operation.